• Hinweis auf planmäßige Wartung: Diese Seite wird auf Grund von Wartungsarbeiten in der Zeit von 3:00 bis 15:00 (CEST) 16/6/2024 nicht verfügbar sein. Wir entschuldigen uns vielmals für die Unannehmlichkeiten.

Klauen-Kupplungen / ALS-R / Klauenscheibe: PU, Shore A97 / Gewindestiftklemmung, Passfeder, Innengewinde / Korpus: Aluminium (Teilenummern - CAD Download)

Klauen-Kupplungen / ALS-R / Klauenscheibe: PU, Shore A97 / Gewindestiftklemmung, Passfeder, Innengewinde / Korpus: Aluminium
  • Mengenrabatt
Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.

[Features]
· Polyurethane elastomer used for element. So, the transmission torque is more than twice that of conventional jaw coupling.
· Design to distribute pre-compression, and so can be used with no backlash. (ALS-Y/R type)
· Power transmission through polyurethane elastomer with rubber elastic force. It has excellent vibration and impact absorption.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

ALS-030-R-14-14H

Jaw Couplings MIKI PULLEY STARFLEX

Available Models

There are three MIKI PULLEY STARFLEX models. Each has a different type of element.
 
ALS(R) ALS(Y) ALS(B) 
These are JIS A tight-fit, high-torque,
high response models that have
a shore hardness of 97.
 
 These are JIS A tight-fit models that have a
shore hardness of 90 and are equipped with
a good balance of torque transmission
performance, flexibility, and responsiveness.
 These are JIS A loose-fit, high-torque, flexible
models that have a shore hardness of 97.

 
 
 

Model Selection

Model/TypeNominal torque [N·m]Hub materialShore hardness
(Element)
JIS A
Element fitTransmission
torque
FlexibilityNo-backlashOperating
temperature
[℃ ]
ALS(R)Aluminum alloy97Tight fit
(precompressed construction)
-30 ~ 80
ALS(Y)Aluminum alloy90Tight fit
(precompressed construction)
-30 ~ 80
ALS(B)Aluminum alloy97Loose fit-30 ~ 80

Structure and Materials

Pilot BoreKey/Set Screw TypeClamp Type

ALS(R) Types / Key/Set Screw Type

Specifications

ModelTorqueMisalignmentMax.
rotation speed
[min-1]
Static torsional stiffness
[N·m/rad]
Radial
stiffness
[N/mm]
Moment
of inertia
[kg·m2]
Mass
[kg]
Nominal
[N·m]
Max.
[N·m]
Parallel
[mm]
Angular
[°]
Axial
[mm]
ALS-014-R240.1010 ~+ 0.634100213801.91 × 10-70.007
ALS-020-R5100.1010 ~+ 0.823800434001.08 × 10-60.018
ALS-030-R12.5250.1010 ~+ 1.0159001366506.25 × 10-60.047
ALS-040-R17340.1010 ~+ 1.211900155017003.87 × 10-50.15
ALS-055-R601200.1010 ~+ 1.48700200013501.66 × 10-40.35
ALS-065-R1603200.1010 ~+ 1.57400310014003.57 × 10-40.51
ALS-080-R3256500.1010 ~+ 1.86000600017101.06 × 10-31.01
ALS-095-R4509000.101- 0.5 ~+ 2.050001000042002.24 × 10-31.50
ALS-105-R52510500.151- 0.9 ~+ 2.045001200050003.72 × 10-32.05
* Axial displacement of the ALS-014-R to ALS-080-R is not allowed in the negative direction.
* Max. rotation speed does not take into account dynamic balance.
* Stiffness values given are from measurements taken at 20℃
* The moment of inertia and mass are measured for the maximum bore diameter.

Dimensions

Unit [mm]
Modeld1・d2DLL1・L2ESC
Pilot boreMin.Max.
ALS-014-R336.514227813.5
ALS-020-R449.62030101015
ALS-030-R5614303511131.55.5
ALS-040-R582240662516212.5
ALS-055-R5102855783018215
ALS-065-R51438659035202.517.5
ALS-080-R101945801144524322.5
ALS-095-R81955951265026325
ALS-105-R10196010514056283.528
* "Pilot bore" refers to center processing.

Standard Bore Diameter

ModelStandard bore diameter d1, d2 [mm]
34566.357899.5251011121415161718192022242528303235384042454850555660
ALS-014-R                              
ALS-020-R                           
ALS-030-R                         
ALS-040-R                     
ALS-055-R                     
ALS-065-R                    
ALS-080-R                      
ALS-095-R                   
ALS-105-R                 
* The bore diameters marked with ● are supported as standard bore diameter.
* ∅ 11 and below have no keyway; ø12 and above can be processed for old JIS standards, new JIS standards, and new standard motors.

How to Place an Order

ALS(R) Types / Clamp Type

Specifications

ModelMisalignmentMax. rotation speed
[min-1]
Static torsional stiffness
[N·m/rad]
Radial stiffness
[N/mm]
Moment of inertia
[kg·m2]
Mass
[kg]
Parallel [mm]Angular [°]Axial [mm]
ALS-014-R0.1010 ~+ 0.610000213801.98 × 10-70.007
ALS-020-R0.1010 ~+ 0.810000434001.09 × 10-60.019
ALS-030-R0.1010 ~+ 1.0100001366506.19 × 10-60.045
ALS-040-R0.1010 ~+ 1.210000155017004.01 × 10-50.16
ALS-055-R0.1010 ~+ 1.47000200013501.63 × 10-40.34
ALS-065-R0.1010 ~+ 1.55900310014003.69 × 10-40.54
ALS-080-R0.1010 ~+ 1.84800600017101.04 × 10-31.00
* Axial displacement is not allowed in the negative direction.
* Max. rotation speed does not take into account dynamic balance.
* Stiffness values given are from measurements taken at 20℃
* The moment of inertia and mass are measured for the maximum bore diameter.

Dimensions

Unit [mm]
Modeld1・d2DDBLL1・L2ESBGMTightening
torque
[N·m]
Min.Max.
ALS-014-R361416.1227813.54.81-M20.4
ALS-020-R482020301010156.51-M2.51
ALS-030-R61430303511131.55.510.51-M31.5
ALS-040-R8204043.2662516212.5151-M57
ALS-055-R10285555783018210.5201-M614
ALS-065-R14356569.89035202.511.524.51-M830
ALS-080-R194580801144524311.5301-M830
* The øDB value is measured assuming that the head of the clamping bolt is larger than the external diameter of the hub.
* The nominal diameter for the clamping bolt M is equal to the quantity minus the nominal diameter of the screw threads, where the quantity is for a hub on one side.

Standard Bore Diameter and Rated Transmission Torque

ModelStandard bore diameter d1, d2 [mm] and rated transmission torque [N·m]
34566.357899.5251011121415161819202224252830323538404245
ALS-014-R0.310.420.540.65                         
ALS-020-R 1.21.62.12.22.63.0                      
ALS-030-R   2.02.22.73.444.44.75.46.07.4                
ALS-040-R      81214161923313434343434           
ALS-055-R         21252835384148515461677180       
ALS-065-R            4044475458616875798996103114    
ALS-080-R                5359728490108121133151170182194212
* Bore diameters whose fields contain numbers are supported as the standard bore diameters.
* Bore diameters whose fields contain numbers are restricted in their rated transmission torque by the holding power of the shaft connection component. The numbers indicate the rated transmission torque value [N·m].
* The recommended processing tolerance for paired mounting shafts is the h7 class. However, for a bore diameter of ø35, the shaft tolerance is +0.010  -0.025.
* Bore diameters between the minimum and maximums shown in the dimensions table are compatible, but bore diameters other than those shown in the above table require other arrangements.

How to Place an Order

Teilenummer
ALS-030-R-14-14H
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
RoHSZulässiger Versatz Bohrungsdurchmesser D1
(mm)
Bohrungsdurchmesser D2
(mm)
Grundwerkstoff zulässiger Drehmomentbereich
(N•m)
Außen-Ø
(mm)
Gesamtlänge
(mm)
Max. Drehzahlbereich
(r/min)
Eigenschaften Zulässiges Anzugsmoment
(Nm)
Maximale Rotationsgeschwindigkeit
(r/min)
Zulässiger Radialversatzbereich
(mm)
Zulässiger Radialversatz
(mm)
Zulässiger Winkelversatz
(deg)
Allowable Axial Clearance (±)
(mm)
Trägheitsmoment
(kg・m2)
Spezifikationen Wellenbohrung Wellenbohrung beendet Keilnut Standard

39.78 €

1 10 Arbeitstage 10Winkelfehlstellung / Radialversatz / Axial-spiel1414Aluminium10.01 bis 20.00303510,001 bis 78,000Hohe Torsionssteifigkeit / Hohes Drehmoment / Hohe Genauigkeit / Hohe Alterungsbeständigkeit / Spiel 0 / Geringes Trägheitsmoment / Werkstoffe zur12.5159000.02 bis 0.20.110~+1.06,25 × 10-6Verarbeitete Produkte WellenbohrungNut + Gewindebohrungd1: alt JIS (Typ 2) / d2: neu JIS

Loading...

  1. 1

Grundlegende Informationen

Ausführung Mit Klauen Anwendung Standard / Servomotor / Schrittmotor / Drehgeber Werkstoff - Puffer PU-Garn
Betriebstemperaturbereich(°C) -30::80

Technischer Support