Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
22370.0789
For quick fastening, locking, adjusting, changing and securing. Various applications in different sectors, e.g. sports, leisure, medical healing and remedial instruments and apparatuses, machine construction and engineering etc. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Elastic and ergonomic handle with integrated reset (locking). New, modern, patented design. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | ||||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | H11 | min. | max. | |||
-0.04 -0.08 | +0.6 | ±1 | |||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | |||||||||
Stainless steel 1.4305 | |||||||||||||
5 | 10 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.2 | 14 | 22370.0712 |
5 | 15 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.9 | 14 | 22370.0713 |
5 | 20 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 14 | 22370.0714 |
5 | 25 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 14 | 22370.0715 |
5 | 30 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 12.0 | 14 | 22370.0716 |
6 | 10 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 10.0 | 21 | 22370.0722 |
6 | 15 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 11.0 | 21 | 22370.0723 |
6 | 20 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 12.0 | 21 | 22370.0724 |
6 | 25 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 13.0 | 21 | 22370.0725 |
6 | 30 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 14.0 | 21 | 22370.0726 |
6 | 35 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 15.0 | 21 | 22370.0727 |
6 | 40 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 16.0 | 21 | 22370.0728 |
6 | 45 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 17.0 | 21 | 22370.0729 |
6 | 50 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 18.0 | 21 | 22370.0730 |
8 | 20 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 23.0 | 38 | 22370.0734 |
8 | 25 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 24.0 | 38 | 22370.0735 |
8 | 30 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 26.0 | 38 | 22370.0736 |
8 | 35 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 28.0 | 38 | 22370.0737 |
8 | 40 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 30.0 | 38 | 22370.0738 |
8 | 45 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 32.0 | 38 | 22370.0739 |
8 | 50 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 34.0 | 38 | 22370.0740 |
10 | 20 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 30.0 | 60 | 22370.0744 |
10 | 25 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 32.0 | 60 | 22370.0745 |
10 | 30 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 35.0 | 60 | 22370.0746 |
10 | 35 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 38.0 | 60 | 22370.0747 |
10 | 40 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 41.0 | 60 | 22370.0748 |
10 | 45 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 44.0 | 60 | 22370.0749 |
10 | 50 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 47.0 | 60 | 22370.0750 |
10 | 60 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 53.0 | 60 | 22370.0752 |
12 | 25 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 54.0 | 87 | 22370.0765 |
12 | 30 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 58.0 | 87 | 22370.0766 |
12 | 35 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 63.0 | 87 | 22370.0767 |
12 | 40 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 67.0 | 87 | 22370.0768 |
12 | 45 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 71.0 | 87 | 22370.0769 |
12 | 50 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 75.0 | 87 | 22370.0770 |
12 | 60 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 83.0 | 87 | 22370.0772 |
12 | 70 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 111.0 | 87 | 22370.0774 |
12 | 80 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 101.0 | 87 | 22370.0776 |
16 | 30 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 92.0 | 155 | 22370.0786 |
16 | 35 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 98.0 | 155 | 22370.0787 |
16 | 40 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 109.0 | 155 | 22370.0788 |
16 | 45 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 114.0 | 155 | 22370.0789 |
16 | 50 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 125.0 | 155 | 22370.0790 |
16 | 60 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 139.0 | 155 | 22370.0792 |
16 | 70 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 156.0 | 155 | 22370.0794 |
16 | 80 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 171.0 | 155 | 22370.0796 |
Stainless steel 1.4542, precipitation-hardened | |||||||||||||
5 | 10 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.2 | 24 | 22380.0712 |
5 | 15 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 10.0 | 24 | 22380.0713 |
5 | 20 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 24 | 22380.0714 |
5 | 25 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 24 | 22380.0715 |
5 | 30 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 12.0 | 24 | 22380.0716 |
6 | 10 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 10.0 | 35 | 22380.0722 |
6 | 15 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 11.0 | 35 | 22380.0723 |
6 | 20 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 12.0 | 35 | 22380.0724 |
6 | 25 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 13.0 | 35 | 22380.0725 |
6 | 30 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 14.0 | 35 | 22380.0726 |
6 | 35 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 15.0 | 35 | 22380.0727 |
6 | 40 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 16.0 | 35 | 22380.0728 |
6 | 45 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 17.0 | 35 | 22380.0729 |
6 | 50 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 18.0 | 35 | 22380.0730 |
8 | 20 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 22.0 | 63 | 22380.0734 |
8 | 25 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 24.0 | 63 | 22380.0735 |
8 | 30 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 26.0 | 63 | 22380.0736 |
8 | 35 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 28.0 | 63 | 22380.0737 |
8 | 40 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 30.0 | 63 | 22380.0738 |
8 | 45 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 32.0 | 63 | 22380.0739 |
8 | 50 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 33.0 | 63 | 22380.0740 |
10 | 20 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 29.0 | 100 | 22380.0744 |
10 | 25 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 32.0 | 100 | 22380.0745 |
10 | 30 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 35.0 | 100 | 22380.0746 |
10 | 35 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 38.0 | 100 | 22380.0747 |
10 | 40 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 41.0 | 100 | 22380.0748 |
10 | 45 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 44.0 | 100 | 22380.0749 |
10 | 50 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 46.0 | 100 | 22380.0750 |
10 | 60 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 52.0 | 100 | 22380.0752 |
12 | 25 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 54.0 | 144 | 22380.0765 |
12 | 30 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 58.0 | 144 | 22380.0766 |
12 | 35 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 62.0 | 144 | 22380.0767 |
12 | 40 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 66.0 | 144 | 22380.0768 |
12 | 45 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 70.0 | 144 | 22380.0769 |
12 | 50 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 74.0 | 144 | 22380.0770 |
12 | 60 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 83.0 | 144 | 22380.0772 |
12 | 70 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 91.0 | 144 | 22380.0774 |
12 | 80 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 100.0 | 144 | 22380.0776 |
16 | 30 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 90.0 | 257 | 22380.0786 |
16 | 35 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 97.0 | 257 | 22380.0787 |
16 | 40 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 106.0 | 257 | 22380.0788 |
16 | 45 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 112.0 | 257 | 22380.0789 |
16 | 50 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 121.0 | 257 | 22380.0790 |
16 | 60 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 139.0 | 257 | 22380.0792 |
16 | 70 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 150.0 | 257 | 22380.0794 |
16 | 80 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 169.0 | 257 | 22380.0796 |
Teilenummer
|
---|
22370.0789 |
Teilenummer | Bezieht sich auf |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Aufnahmebohrung H11 (mm) | Scherfestigkeit zweischnittig (kN) | Werkstoff | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.43 € | 1 | 2 Arbeitstage | 10 | 16 | 19 | 49 | 21.2 | 45 | 14 | 40.5 | 24.8 | 16 | 155 | Edelstahl 1.4305 |
Loading...
Ausführung | Hebel | Temperatur min.(°C) | -30 | Temperatur max.(°C) | 80 |
---|---|---|---|---|---|
Griff | Thermoplast (PBT / TPE), grau / orange | Grifftyp | elastischer Griff | REACH-konform | Ja |
Konfliktmineralien frei | Ja |
Sie befinden sich auf der Seite für Kugelsperrbolzen, selbstsichernd, mit elastischem Griff / Rostfreier Stahl, die Teilenummer ist 22370.0789.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer 22370.0789.
Konfigurieren
Basiseigenschaften
Ausführung
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
Aufnahmebohrung H11(mm)
Scherfestigkeit zweischnittig(kN)
Werkstoff
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
22370.0715 |
22370.0716 |
22370.0722 |
22370.0790 |
22370.0792 |
22370.0794 |
Teilenummer | Bezieht sich auf | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Aufnahmebohrung H11 (mm) | Scherfestigkeit zweischnittig (kN) | Werkstoff |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.38 € | 1 | 2 Arbeitstage | 10 | 5 | 5.5 | 36 | 12.7 | 25 | 6 | 31 | 15.9 | 5 | 14 | Edelstahl 1.4305 | |||
15.20 € | 1 |
Versand am selben Tag
Auf Lager | 10 | 5 | 5.5 | 36 | 12.7 | 30 | 6 | 31 | 15.9 | 5 | 14 | Edelstahl 1.4305 | |||
14.43 € | 1 |
Versand am selben Tag
Auf Lager | 10 | 6 | 7 | 36 | 12.7 | 10 | 7 | 31 | 15.9 | 6 | 21 | Edelstahl 1.4305 | |||
43.43 € | 1 |
Versand am selben Tag
Auf Lager | 10 | 16 | 19 | 49 | 21.2 | 50 | 14 | 40.5 | 24.8 | 16 | 155 | Edelstahl 1.4305 | |||
46.86 € | 1 | 2 Arbeitstage | 10 | 16 | 19 | 49 | 21.2 | 60 | 14 | 40.5 | 24.8 | 16 | 155 | Edelstahl 1.4305 | |||
46.86 € | 1 | 2 Arbeitstage | 10 | 16 | 19 | 49 | 21.2 | 70 | 14 | 40.5 | 24.8 | 16 | 155 | Edelstahl 1.4305 |