Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
25150.1352
![]() | To be used as an elastic end-stop, bearing foot etc. The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request. |
Dimensions | Spring rate R ~ | Load capacity max. | Spring range ~ | Operating temperature range | Weight | Art. No. | ||||||
d1 | l1 | d2 | l2 | s | t | min. | max. | |||||
[mm] | [N/mm] | [N] | [mm] | [°C] | [g] | |||||||
with female thread – picture 1, steel | ||||||||||||
10 | 10 | M 4 | – | 1.2 | 4.0 | 24 | 59 | 2.50 | -30 | 80 | 1.7 | 25150.0306 |
15 | 15 | M 4 | – | 1.4 | 4.0 | 64 | 241 | 3.75 | -30 | 80 | 4.6 | 25150.0309 |
15 | 20 | M 4 | – | 1.4 | 4.0 | 57 | 287 | 5.00 | -30 | 80 | 5.7 | 25150.0310 |
20 | 15 | M 6 | – | 2.0 | 5.0 | 77 | 289 | 3.75 | -30 | 80 | 10.0 | 25150.0321 |
20 | 20 | M 6 | – | 2.0 | 5.0 | 60 | 302 | 5.00 | -30 | 80 | 10.0 | 25150.0322 |
20 | 25 | M 6 | – | 2.0 | 5.0 | 48 | 297 | 6.25 | -30 | 80 | 13.0 | 25150.0323 |
25 | 15 | M 6 | – | 2.0 | 5.0 | 163 | 612 | 3.75 | -30 | 80 | 14.0 | 25150.0326 |
25 | 20 | M 6 | – | 2.0 | 5.0 | 112 | 560 | 5.00 | -30 | 80 | 20.0 | 25150.0327 |
25 | 30 | M 6 | – | 2.0 | 5.0 | 68 | 509 | 7.50 | -30 | 80 | 20.0 | 25150.0328 |
30 | 15 | M 8 | – | 2.0 | 6.5 | 294 | 934 | 3.75 | -30 | 80 | 20.0 | 25150.0331 |
30 | 20 | M 8 | – | 2.0 | 6.5 | 185 | 924 | 5.00 | -30 | 80 | 30.0 | 25150.0332 |
30 | 30 | M 8 | – | 2.0 | 6.5 | 117 | 876 | 7.50 | -30 | 80 | 30.0 | 25150.0333 |
40 | 20 | M 8 | – | 2.0 | 6.5 | 247 | 1235 | 5.00 | -30 | 80 | 50.0 | 25150.0341 |
40 | 30 | M 8 | – | 2.0 | 6.5 | 213 | 1600 | 7.50 | -30 | 80 | 55.0 | 25150.0342 |
40 | 40 | M 8 | – | 2.0 | 6.5 | 182 | 1820 | 10.00 | -30 | 80 | 80.0 | 25150.0343 |
50 | 20 | M10 | – | 2.0 | 7.0 | 517 | 2587 | 5.00 | -30 | 80 | 80.0 | 25150.0351 |
50 | 30 | M10 | – | 2.0 | 7.0 | 327 | 2453 | 7.50 | -30 | 80 | 100.0 | 25150.0352 |
50 | 40 | M10 | – | 2.0 | 7.0 | 247 | 2468 | 10.00 | -30 | 80 | 120.0 | 25150.0353 |
60 | 30 | M10 | – | 2.0 | 7.0 | 467 | 3500 | 7.50 | -30 | 80 | 140.0 | 25150.0361 |
60 | 50 | M10 | – | 2.0 | 7.0 | 269 | 3367 | 12.50 | -30 | 80 | 210.0 | 25150.0362 |
70 | 40 | M10 | – | 3.0 | 7.0 | 410 | 4100 | 10.00 | -30 | 80 | 260.0 | 25150.0371 |
70 | 55 | M10 | – | 3.0 | 7.0 | 327 | 4500 | 13.75 | -30 | 80 | 340.0 | 25150.0372 |
75 | 30 | M12 | – | 3.0 | 9.0 | 600 | 4500 | 7.50 | -30 | 80 | 210.0 | 25150.0376 |
75 | 40 | M12 | – | 3.0 | 9.0 | 450 | 4500 | 10.00 | -30 | 80 | 290.0 | 25150.0377 |
75 | 50 | M12 | – | 3.0 | 9.0 | 352 | 4400 | 12.50 | -30 | 80 | 350.0 | 25150.0378 |
100 | 40 | M16 | – | 3.0 | 16.0 | 810 | 8100 | 10.00 | -30 | 80 | 514.0 | 25150.0382 |
100 | 50 | M16 | – | 3.0 | 16.0 | 640 | 8000 | 12.50 | -30 | 80 | 512.0 | 25150.0384 |
100 | 60 | M16 | – | 3.0 | 16.0 | 520 | 7800 | 15.00 | -30 | 80 | 698.0 | 25150.0386 |
with screw – picture 2, steel | ||||||||||||
8 | 8 | M 3 | 6 | 1.0 | – | 20 | 40 | 2.00 | -30 | 80 | 1.0 | 25150.0403 |
10 | 10 | M 4 | 10 | 1.2 | – | 24 | 59 | 2.50 | -30 | 80 | 1.9 | 25150.0406 |
10 | 15 | M 4 | 10 | 1.2 | – | 21 | 78 | 3.75 | -30 | 80 | 2.4 | 25150.0407 |
15 | 10 | M 4 | 10 | 1.4 | – | 77 | 154 | 2.00 | -30 | 80 | 4.0 | 25150.0408 |
15 | 15 | M 4 | 10 | 1.4 | – | 64 | 241 | 3.75 | -30 | 80 | 5.0 | 25150.0409 |
15 | 20 | M 4 | 10 | 1.4 | – | 57 | 287 | 5.00 | -30 | 80 | 6.2 | 25150.0410 |
15 | 30 | M 4 | 10 | 1.4 | – | 48 | 300 | 6.25 | -30 | 80 | 8.0 | 25150.0411 |
20 | 10 | M 6 | 18 | 2.0 | – | 126 | 315 | 2.50 | -30 | 80 | 10.0 | 25150.0421 |
20 | 15 | M 6 | 18 | 2.0 | – | 77 | 289 | 3.75 | -30 | 80 | 10.0 | 25150.0422 |
20 | 20 | M 6 | 18 | 2.0 | – | 60 | 302 | 5.00 | -30 | 80 | 13.0 | 25150.0423 |
20 | 30 | M 6 | 18 | 2.0 | – | 38 | 285 | 7.50 | -30 | 80 | 20.0 | 25150.0424 |
25 | 15 | M 6 | 18 | 2.0 | – | 163 | 612 | 3.75 | -30 | 80 | 18.0 | 25150.0426 |
25 | 20 | M 6 | 18 | 2.0 | – | 112 | 560 | 5.00 | -30 | 80 | 20.0 | 25150.0427 |
25 | 30 | M 6 | 18 | 2.0 | – | 68 | 509 | 7.50 | -30 | 80 | 25.0 | 25150.0428 |
30 | 15 | M 8 | 20 | 2.0 | – | 294 | 934 | 3.75 | -30 | 80 | 28.0 | 25150.0431 |
30 | 20 | M 8 | 20 | 2.0 | – | 185 | 924 | 5.00 | -30 | 80 | 32.0 | 25150.0432 |
30 | 25 | M 8 | 20 | 2.0 | – | 130 | 815 | 6.25 | -30 | 80 | 38.0 | 25150.0433 |
30 | 30 | M 8 | 20 | 2.0 | – | 117 | 876 | 7.50 | -30 | 80 | 43.0 | 25150.0434 |
40 | 20 | M 8 | 23 | 2.0 | – | 247 | 1235 | 5.00 | -30 | 80 | 55.0 | 25150.0441 |
40 | 25 | M 8 | 23 | 2.0 | – | 247 | 1546 | 6.25 | -30 | 80 | 60.0 | 25150.0442 |
40 | 30 | M 8 | 23 | 2.0 | – | 213 | 1600 | 7.50 | -30 | 80 | 73.0 | 25150.0443 |
40 | 40 | M 8 | 23 | 2.0 | – | 182 | 1820 | 10.00 | -30 | 80 | 83.0 | 25150.0444 |
50 | 20 | M10 | 28 | 2.0 | – | 517 | 2587 | 5.00 | -30 | 80 | 90.0 | 25150.0451 |
50 | 30 | M10 | 28 | 2.0 | – | 327 | 2453 | 7.50 | -30 | 80 | 118.0 | 25150.0452 |
50 | 40 | M10 | 28 | 2.0 | – | 247 | 2468 | 10.00 | -30 | 80 | 140.0 | 25150.0453 |
60 | 20 | M10 | 28 | 2.0 | – | 726 | 3630 | 5.00 | -30 | 80 | 110.0 | 25150.0461 |
60 | 40 | M10 | 28 | 2.0 | – | 340 | 3400 | 10.00 | -30 | 80 | 195.0 | 25150.0462 |
70 | 40 | M10 | 27 | 3.0 | – | 410 | 4100 | 10.00 | -30 | 80 | 265.0 | 25150.0471 |
70 | 55 | M10 | 27 | 3.0 | – | 327 | 4500 | 13.75 | -30 | 80 | 357.0 | 25150.0472 |
75 | 25 | M12 | 37 | 3.0 | – | 752 | 4700 | 6.25 | -30 | 80 | 223.0 | 25150.0476 |
75 | 40 | M12 | 37 | 3.0 | – | 450 | 4500 | 10.00 | -30 | 80 | 310.0 | 25150.0477 |
75 | 50 | M12 | 37 | 3.0 | – | 352 | 4400 | 12.50 | -30 | 80 | 340.0 | 25150.0478 |
100 | 40 | M16 | 41 | 3.0 | – | 810 | 8100 | 10.00 | -30 | 80 | 570.0 | 25150.0482 |
100 | 50 | M16 | 41 | 3.0 | – | 640 | 8000 | 12.50 | -30 | 80 | 656.0 | 25150.0484 |
100 | 60 | M16 | 41 | 3.0 | – | 520 | 7800 | 15.00 | -30 | 80 | 750.0 | 25150.0486 |
with female thread – picture 1, stainless steel | ||||||||||||
10 | 10 | M 4 | – | 1.2 | 4.0 | 24 | 59 | 2.50 | -30 | 80 | 1.4 | 25150.1306 |
15 | 15 | M 4 | – | 1.4 | 4.0 | 64 | 241 | 3.75 | -30 | 80 | 4.5 | 25150.1309 |
15 | 20 | M 4 | – | 1.4 | 4.0 | 57 | 287 | 5.00 | -30 | 80 | 5.8 | 25150.1310 |
20 | 15 | M 6 | – | 2.0 | 5.0 | 77 | 289 | 3.75 | -30 | 80 | 8.1 | 25150.1321 |
20 | 20 | M 6 | – | 2.0 | 5.0 | 60 | 302 | 5.00 | -30 | 80 | 9.8 | 25150.1322 |
20 | 25 | M 6 | – | 2.0 | 5.0 | 48 | 297 | 6.25 | -30 | 80 | 12.0 | 25150.1323 |
25 | 15 | M 6 | – | 2.0 | 5.0 | 163 | 612 | 3.75 | -30 | 80 | 13.0 | 25150.1326 |
25 | 20 | M 6 | – | 2.0 | 5.0 | 112 | 560 | 5.00 | -30 | 80 | 16.0 | 25150.1327 |
25 | 30 | M 6 | – | 2.0 | 5.0 | 68 | 509 | 7.50 | -30 | 80 | 22.0 | 25150.1328 |
30 | 15 | M 8 | – | 2.0 | 6.5 | 294 | 934 | 3.75 | -30 | 80 | 19.0 | 25150.1331 |
30 | 20 | M 8 | – | 2.0 | 6.5 | 185 | 924 | 5.00 | -30 | 80 | 23.0 | 25150.1332 |
30 | 30 | M 8 | – | 2.0 | 6.5 | 117 | 876 | 7.50 | -30 | 80 | 31.0 | 25150.1333 |
40 | 20 | M 8 | – | 2.0 | 6.5 | 247 | 1235 | 5.00 | -30 | 80 | 41.0 | 25150.1341 |
40 | 30 | M 8 | – | 2.0 | 6.5 | 213 | 1600 | 7.50 | -30 | 80 | 54.0 | 25150.1342 |
40 | 40 | M 8 | – | 2.0 | 6.5 | 182 | 1820 | 10.00 | -30 | 80 | 69.0 | 25150.1343 |
50 | 20 | M10 | – | 2.0 | 7.0 | 517 | 2587 | 5.00 | -30 | 80 | 75.0 | 25150.1351 |
50 | 30 | M10 | – | 2.0 | 7.0 | 327 | 2453 | 7.50 | -30 | 80 | 98.0 | 25150.1352 |
50 | 40 | M10 | – | 2.0 | 7.0 | 247 | 2468 | 10.00 | -30 | 80 | 118.0 | 25150.1353 |
60 | 30 | M10 | – | 2.0 | 7.0 | 467 | 3500 | 7.50 | -30 | 80 | 139.0 | 25150.1361 |
60 | 50 | M10 | – | 2.0 | 7.0 | 269 | 3367 | 12.50 | -30 | 80 | 206.0 | 25150.1362 |
70 | 40 | M10 | – | 3.0 | 7.0 | 410 | 4100 | 10.00 | -30 | 80 | 234.0 | 25150.1371 |
70 | 55 | M10 | – | 3.0 | 7.0 | 327 | 4500 | 13.75 | -30 | 80 | 295.0 | 25150.1372 |
75 | 30 | M12 | – | 3.0 | 9.0 | 600 | 4500 | 7.50 | -30 | 80 | 201.0 | 25150.1376 |
75 | 40 | M12 | – | 3.0 | 9.0 | 450 | 4500 | 10.00 | -30 | 80 | 261.0 | 25150.1377 |
75 | 50 | M12 | – | 3.0 | 9.0 | 352 | 4400 | 12.50 | -30 | 80 | 312.0 | 25150.1378 |
100 | 40 | M16 | – | 3.0 | 16.0 | 810 | 8100 | 10.00 | -30 | 80 | 513.0 | 25150.1382 |
100 | 50 | M16 | – | 3.0 | 16.0 | 640 | 8000 | 12.50 | -30 | 80 | 607.0 | 25150.1384 |
100 | 60 | M16 | – | 3.0 | 16.0 | 520 | 7800 | 15.00 | -30 | 80 | 695.0 | 25150.1386 |
with screw – picture 2, stainless steel | ||||||||||||
8 | 8 | M 3 | 6 | 1.0 | – | 20 | 40 | 2.00 | -30 | 80 | 1.0 | 25150.1403 |
10 | 10 | M 4 | 10 | 1.2 | – | 24 | 59 | 2.50 | -30 | 80 | 2.0 | 25150.1406 |
10 | 15 | M 4 | 10 | 1.2 | – | 21 | 78 | 3.75 | -30 | 80 | 2.6 | 25150.1407 |
15 | 10 | M 4 | 10 | 1.4 | – | 77 | 154 | 2.00 | -30 | 80 | 5.0 | 25150.1408 |
15 | 15 | M 4 | 10 | 1.4 | – | 64 | 241 | 3.75 | -30 | 80 | 6.0 | 25150.1409 |
15 | 20 | M 4 | 10 | 1.4 | – | 57 | 287 | 5.00 | -30 | 80 | 7.0 | 25150.1410 |
15 | 30 | M 4 | 10 | 1.4 | – | 48 | 300 | 6.25 | -30 | 80 | 9.0 | 25150.1411 |
20 | 10 | M 6 | 18 | 2.0 | – | 126 | 315 | 2.50 | -30 | 80 | 12.0 | 25150.1421 |
20 | 15 | M 6 | 18 | 2.0 | – | 77 | 289 | 3.75 | -30 | 80 | 13.0 | 25150.1422 |
20 | 20 | M 6 | 18 | 2.0 | – | 60 | 302 | 5.00 | -30 | 80 | 16.0 | 25150.1423 |
20 | 30 | M 6 | 18 | 2.0 | – | 38 | 285 | 7.50 | -30 | 80 | 19.0 | 25150.1424 |
25 | 15 | M 6 | 18 | 2.0 | – | 163 | 612 | 3.75 | -30 | 80 | 19.0 | 25150.1426 |
25 | 20 | M 6 | 18 | 2.0 | – | 112 | 560 | 5.00 | -30 | 80 | 21.0 | 25150.1427 |
25 | 30 | M 6 | 18 | 2.0 | – | 68 | 509 | 7.50 | -30 | 80 | 27.0 | 25150.1428 |
30 | 15 | M 8 | 20 | 2.0 | – | 294 | 934 | 3.75 | -30 | 80 | 30.0 | 25150.1431 |
30 | 20 | M 8 | 20 | 2.0 | – | 185 | 924 | 5.00 | -30 | 80 | 34.0 | 25150.1432 |
30 | 25 | M 8 | 20 | 2.0 | – | 130 | 815 | 6.25 | -30 | 80 | 38.0 | 25150.1433 |
30 | 30 | M 8 | 20 | 2.0 | – | 117 | 876 | 7.50 | -30 | 80 | 42.0 | 25150.1434 |
40 | 20 | M 8 | 23 | 2.0 | – | 247 | 1235 | 5.00 | -30 | 80 | 53.0 | 25150.1441 |
40 | 25 | M 8 | 23 | 2.0 | – | 247 | 1546 | 6.25 | -30 | 80 | 60.0 | 25150.1442 |
40 | 30 | M 8 | 23 | 2.0 | – | 213 | 1600 | 7.50 | -30 | 80 | 66.0 | 25150.1443 |
40 | 40 | M 8 | 23 | 2.0 | – | 182 | 1820 | 10.00 | -30 | 80 | 78.0 | 25150.1444 |
50 | 20 | M10 | 28 | 2.0 | – | 517 | 2587 | 5.00 | -30 | 80 | 90.0 | 25150.1451 |
50 | 30 | M10 | 28 | 2.0 | – | 327 | 2453 | 7.50 | -30 | 80 | 112.0 | 25150.1452 |
50 | 40 | M10 | 28 | 2.0 | – | 247 | 2468 | 10.00 | -30 | 80 | 133.0 | 25150.1453 |
60 | 20 | M10 | 28 | 2.0 | – | 726 | 3630 | 5.00 | -30 | 80 | 117.0 | 25150.1461 |
60 | 40 | M10 | 28 | 2.0 | – | 340 | 3400 | 10.00 | -30 | 80 | 184.0 | 25150.1462 |
70 | 40 | M10 | 27 | 3.0 | – | 410 | 4100 | 10.00 | -30 | 80 | 249.0 | 25150.1471 |
70 | 55 | M10 | 27 | 3.0 | – | 327 | 4500 | 13.75 | -30 | 80 | 310.0 | 25150.1472 |
75 | 25 | M12 | 37 | 3.0 | – | 752 | 4700 | 6.25 | -30 | 80 | 214.0 | 25150.1476 |
75 | 40 | M12 | 37 | 3.0 | – | 450 | 4500 | 10.00 | -30 | 80 | 288.0 | 25150.1477 |
75 | 50 | M12 | 37 | 3.0 | – | 352 | 4400 | 12.50 | -30 | 80 | 342.0 | 25150.1478 |
100 | 40 | M16 | 41 | 3.0 | – | 810 | 8100 | 10.00 | -30 | 80 | 579.0 | 25150.1482 |
100 | 50 | M16 | 41 | 3.0 | – | 640 | 8000 | 12.50 | -30 | 80 | 674.0 | 25150.1484 |
100 | 60 | M16 | 41 | 3.0 | – | 520 | 7800 | 15.00 | -30 | 80 | 758.0 | 25150.1486 |
Teilenummer
|
---|
25150.1352 |
Teilenummer | Bezieht sich auf |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | RoHS | Max. zulässige Last (N) | [T] Dicke (mm) | Durchmesser - Anschlussschraube | Ausführung - Montage | Federkonstante (N/mm) | d1 (mm) | s (mm) | t (mm) | Federweg (mm) | l2 (mm) | Auflagescheibe | Gewindebuchse | Schraube | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.75 € | 1 |
Versand am selben Tag
Auf Lager | 10 | 2453 | 30 | M10 | Innengewinde einseitig | ~ 327 | 50 | 2 | 7 | ~ 7.5 | - | Rostfreier Stahl 1.4301 | Rostfreier Stahl 1.4301 | - |
Loading...
Werkstoff - Schwingungsdämpfer | Naturkautschuk | Ausführung - Kautschukdämpfer | Rechteckig | Betriebstemperaturbereich(°C) | -30::80 |
---|---|---|---|---|---|
Härte(Shore A) | 55±5° | Farbe | Schwarz | Grundkörper | Naturkautschuk |
Konfliktmineralfrei | ja | REACH-konform | ja |
Sie befinden sich auf der Seite für Gummi-Metall-Puffer / 25150.□□□□ / zylindrisch / zylindrisch / NR, die Teilenummer ist 25150.1352.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer 25150.1352.
Konfigurieren
Lagerbestand
Basiseigenschaften
l2(mm)
Schraube
Ausführung
Max. zulässige Last(N)
[T] Dicke(mm)
Durchmesser - Anschlussschraube
Ausführung - Montage
Federkonstante(N/mm)
d1(mm)
s(mm)
t(mm)
Federweg(mm)
Auflagescheibe
Gewindebuchse
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
25150.0321 |
25150.0322 |
25150.0323 |
25150.1353 |
25150.1361 |
25150.1362 |
Teilenummer | Bezieht sich auf | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | RoHS | Max. zulässige Last (N) | [T] Dicke (mm) | Durchmesser - Anschlussschraube | Ausführung - Montage | Federkonstante (N/mm) | d1 (mm) | s (mm) | t (mm) | Federweg (mm) | l2 (mm) | Auflagescheibe | Gewindebuchse | Schraube |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 |
Versand am selben Tag
Auf Lager | 10 | 289 | 15 | M6 | Innengewinde einseitig | ~ 77 | 20 | 2 | 5 | ~ 3.75 | - | Stahl, verzinkt | Stahl, verzinkt | - | |||
0.73 € | 1 | 2 Arbeitstage | 10 | 302 | 20 | M6 | Innengewinde einseitig | ~ 60 | 20 | 2 | 5 | ~ 5 | - | Stahl, verzinkt | Stahl, verzinkt | - | |||
0.78 € | 1 | 2 Arbeitstage | 10 | 297 | 25 | M6 | Innengewinde einseitig | ~ 48 | 20 | 2 | 5 | ~ 6.25 | - | Stahl, verzinkt | Stahl, verzinkt | - | |||
10.15 € | 1 |
Versand am selben Tag
Auf Lager | 10 | 2468 | 40 | M10 | Innengewinde einseitig | ~ 247 | 50 | 2 | 7 | ~ 10 | - | Rostfreier Stahl 1.4301 | Rostfreier Stahl 1.4301 | - | |||
15.71 € | 1 | 2 Arbeitstage | 10 | 3500 | 30 | M10 | Innengewinde einseitig | ~ 467 | 60 | 2 | 7 | ~ 7.5 | - | Rostfreier Stahl 1.4301 | Rostfreier Stahl 1.4301 | - | |||
19.88 € | 1 |
Versand am selben Tag
Auf Lager | 10 | 3367 | 50 | M10 | Innengewinde einseitig | ~ 269 | 60 | 2 | 7 | ~ 12.5 | - | Rostfreier Stahl 1.4301 | Rostfreier Stahl 1.4301 | - |