Push-In-Verbinder / L-Form / Material wählbar / Aussengewinde / mit Dichtring / KQ2L (Teilenummern - CAD Download)

Push-In-Verbinder / L-Form / Material wählbar / Aussengewinde / mit Dichtring / KQ2L
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 11) / circle (pp. 108)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 35) circle (pp. 140)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)

(i)Hinweis

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

KQ2L03-32N-X35

Male Elbow KQ2L (Gasket Seal) Outline Drawing And Dimensions

Male Elbow KQ2L (Gasket Seal) outline drawing

Male Elbow KQ2L (Gasket Seal) outline drawing

 

(Units: mm)

 

Applicable tubing
O.D. mm
Connection thread
M
ModelH
(width across flats)
øD1øD2L1L2AMEffective area
mm2
Minimum port sizeWeight
g
NylonUrethane
ø2M3 × 0.5KQ2L02-M3G5.55.85.512.612.512.811.9-0.81.21.6
M5 × 0.8KQ2L02-M5□75.85.512.61312.911.9-0.81.42.7
ø3.2M3 × 0.5KQ2L23-M3G77.1715.313.814.813.30.80.81.22.7
M5 × 0.8KQ2L23-M5□77.1715.314.314.913.32.62.22.53.1
ø4M3 × 0.5KQ2L04-M3G78.2715.414.315.813.30.80.81.22.7
M5 × 0.8KQ2L04-M5□78.2715.414.815.913.33.53.52.53.1
M6 × 1.0KQ2L04-M6□88.2715.415.815.913.33.53.52.54.2
ø6M5 × 0.8KQ2L06-M5□710.4714.516.518.713.33.53.52.53.2
M6 × 1.0KQ2L06-M6□810.4714.517.518.713.33.53.52.54.3

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tubing materialFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Seal on the threadsSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, Stainless steel 303
StudC3604 (thread part), Stainless steel 303 (thread part)
ChuckStainless steel 304
GuideStainless steel 304
Release buttonPOM
Seal, O-ringNBR
GasketStainless steel 304, NBR
Teilenummer
KQ2L03-32N-X35
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Haupteinheits-Material Anwendung Werkstoff Gewinde Passender Rohraußen-Ø 1
(mm)
Connection Type Connection screw Farbe Form Auslöseknopf Farbe Auslöseknopf Nach Vorgabe des Kunden

5.71 €

1 26 Arbeitstage [Messing] MessingStandard / Mini[Standard (Messing)] EN 1.4305 Äquiv. / EN 1.4301 Äquiv.-UNF10-32SchwarzPerfekter KreisOrangeÄnderung der Gehäusefarbe

Loading...

  1. 1

Grundlegende Informationen

Ausführung Einfach wirkend / Schraube Befestigung, Ausführung Schraubmontage, Richtung Zulässige Flüssigkeit Wasser / Luft
Dichtungswerkstoff EPDM (Fluorbeschichtung) Schraubmontage, Richtung Winkelstück Kniestücke Winkelstück
Number of Connection Tubes(pc.) 1

Sie befinden sich auf der Seite für Push-In-Verbinder / L-Form / Material wählbar / Aussengewinde / mit Dichtring / KQ2L, die Teilenummer ist KQ2L03-32N-X35.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer KQ2L03-32N-X35.

Produktvarianten

Teilenummer
10-KQ2L04-M3G
10-KQ2L04-M3G1
10-KQ2L04-M5N
KQ2L03-32N1
KQ2L03-U01A
KQ2L03-U01A-X35
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Haupteinheits-Material Anwendung Werkstoff Gewinde Passender Rohraußen-Ø 1
(mm)
Connection Type Connection screw Farbe Form Auslöseknopf Farbe Auslöseknopf Nach Vorgabe des Kunden

7.19 €

10 26 Arbeitstage [EN 1.4305 Äquiv. , EN 1.4301 Äquiv.] EN 1.4305 Äquiv. + PBTSaubere Umgebungsbedingungen[EN 1.4305 Äquiv. , EN 1.4301 Äquiv.] EN 1.4305 Äquiv.4M3×0,5WeißPerfekter KreisWeißn. z.

5.82 €

10 6 Arbeitstage [EN 1.4305 Äquiv. , EN 1.4301 Äquiv.] EN 1.4305 Äquiv. + PBTSaubere Umgebungsbedingungen[EN 1.4305 Äquiv. , EN 1.4301 Äquiv.] EN 1.4305 Äquiv.4M3×0,5WeißEllipseWeißn. z.

5.60 €

10 26 Arbeitstage [Messing] MessingSaubere Umgebungsbedingungen[Standard (Messing)] EN 1.4305 Äquiv. / EN 1.4301 Äquiv.4M5×0,8WeißPerfekter KreisWeißn. z.

6.18 €

10 26 Arbeitstage [Messing] MessingStandard / Mini[Standard (Messing)] EN 1.4305 Äquiv. / EN 1.4301 Äquiv.-UNF10-32WeißEllipseOrangen. z.

3.47 €

10 26 Arbeitstage [Flammbeständiger Kunststoff (UL94 V-0)] Schwer entflammbares PBT (Ul94 V-0 Äquivalent)Standard / Mini[PP-Kunststoff] PP-Uni1/8WeißPerfekter KreisOrangen. z.

3.47 €

10 26 Arbeitstage [Flammbeständiger Kunststoff (UL94 V-0)] Schwer entflammbares PBT (Ul94 V-0 Äquivalent)Standard / Mini[PP-Kunststoff] PP-Uni1/8SchwarzPerfekter KreisOrangeÄnderung der Gehäusefarbe

Technischer Support