Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
AS2301F-N01-05
Elbow type external appearance
Universal type external appearance
Elbow type | Universal type | Port size | Applicable tubing outer diameter | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||||||||
2 | 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 3/16 " | 1/4" | 5/16 " | 3/8 " | 1/2 " | |||
AS12□1F-M3 | AS13□1F-M3 | M3 × 0.5 | ◎Note 2 | ◎ | ◎ | - | - | - | - | ◎ | ◎ | - | - | - | - | - |
AS12□1F-M5 | AS13□1F-M5 | M5 × 0.8 | ◎Note 2 | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - |
AS12□1F-U10/32 | AS13□1F-U10/32 | 10-32UNF | - | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - |
AS22□1F-01 | AS23□1F-01 | R1/8 | - | ◎ | ◎ | ◎ | ◎ | ◎Note 2 | - | ◎ | ◎ | ● | ◎ | ◎ | - | - |
AS22□1F-02 | AS23□1F-02 | R1/4 | - | - | ◎ | ◎ | ◎ | ◎ | - | - | ◎ | ● | ◎ | ◎ | ● | - |
AS32□1F-02 | AS33□1F-02 | R1/4 | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
AS32□1F-03 | AS33□1F-03 | R 3/8 | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
AS42□1F-04 | AS43□1F-04 | R 1/2 | - | - | - | - | - | ● | ● | - | - | - | - | - | ● | ● |
Note 1) Applicable cylinder bore sizes for AS12□1F-M5-02 are 2.5, 4 and 6.
Note 2) Elbow type only.
Note 3) Meter-out type and meter-in type can be visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) ◎ indicates that brass parts are electroless nickel plated as standard (N specification).
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa (Note 1)1.05 MPa) |
Max. operating pressure | 1 MPa (Note 1)0.7 MPa) |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing materialNote 2) | Nylon, soft nylon, Note 3)polyurethane |
Option | Note 4)With seal, round lock nut, Note 5)Electroless nickel plated |
Note 1) For AS12□1F-M3-02 and AS12□1F-M5-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 3) Polyurethane only for AS12□1F-M3-02 and AS12□1F-M5-02.
Note 4) M3, M5, 10-32UNF type ports are not available with seals.
Note 5) All brass components are electroless nickel plated.
Model | AS12□1F-M3 AS13□1F-M3 AS12□1F-M5-02 | AS12□1F-M5 AS13□1F-M5 | AS22□1F-01 AS23□1F-01 | AS22□1F-02 AS23□1F-02 | AS32□1F AS33□1F | AS42□1F AS43□1F | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø2, ø3.2, ø4 | ø3.2, ø4, ø6 | ø3.2, ø4 | ø6, ø8, ø10 | ø4 | ø6 | ø8, ø10 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
Inch Size | ø1/8 ", ø5/32 " | ø1/8 ", ø3/16 "ø1/4 ", ø5/32 " | ø1/8 ", ø5/32 " | ø3/16 ", ø1/4 ", ø5/16 " | ø5/32 " | ø3/16 " | ø1/4 ", ø5/16 ", ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
Controlled flow Free flow | Flow rate L/min (ANR) | 20 | 100 | 180 | 230 | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
Sonic conductance dm3/(s·bar) | 0.06 | 0.28 | 0.5 | 0.64 | 0.72 | 1.1 | 1.3 | 1.8 | 2.2 | 2.6 | 4.4 | 4.8 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.2 | 0.25 | 0.3 | 0.25 | 0.25 | ||||||
Free flow | 0.4 | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 |
Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) U10/32 has the same specification as M5.
*See the manufacturer's catalog for information other than the above.
Teilenummer
|
---|
AS2301F-N01-05 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Ausführung | Steuerungsmethode | Umgebung, Anwendungen | Werkstoff Gewinde | Griffausführung | Option mit Sicherungsmutter | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Maßgeschneiderte Spezifikationen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.82 € | 1 | 26 Arbeitstage | Universal | Abflussregler | Standard | - | Kunststoff | Sechskant-Kontermutter | 1/8 | Ohne | NPT | - | 3/16 | 1/8, 1/4 Standard | Ohne |
Loading...
Ausführung | Drehzahlregler | Verbindertyp | Außengewinde + Schnellkupplungen | Haupteinheits-Material | PBT |
---|
Sie befinden sich auf der Seite für AS*2 / 3*1F, Drosselrückschlagventil, einschraubbar mit Steckverbindung, Winkel- / Universalausführung, die Teilenummer ist AS2301F-N01-05.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer AS2301F-N01-05.
Konfigurieren
Basiseigenschaften
Werkstoff Gewinde
Applicable Tube O.D. mm(mm)
Ausführung
Ausführung
Steuerungsmethode
Umgebung, Anwendungen
Griffausführung
Option mit Sicherungsmutter
Connection Dia.
Option
Types of Screw
Applicable Tube O.D. inch size(inch)
Body Size
Maßgeschneiderte Spezifikationen
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
10-AS1201F-M5-04-J |
10-AS1211F-M3-04-J |
10-AS1301F-M3-04 |
AS2301F-N01-06 |
AS2301F-N01-06S |
AS2301F-N01-07S |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Ausführung | Steuerungsmethode | Umgebung, Anwendungen | Werkstoff Gewinde | Griffausführung | Option mit Sicherungsmutter | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Maßgeschneiderte Spezifikationen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.54 € | 1 | 6 Arbeitstage | [Kniestück] Winkelstück | Abflussregler | Saubere Umgebungsbedingungen | [Messing] Rostfreier Stahl | Kunststoff | Runde Form Kontermutter | - | - | - | - | - | M3, M5 Standard | - | ||
14.88 € | 1 | 6 Arbeitstage | [Kniestück] Winkelstück | Zuflussregler | Saubere Umgebungsbedingungen | [Rostfreier Stahl (EN 1.4401 Äquiv.)] Edelstahl | Kunststoff | Runde Form Kontermutter | - | - | - | - | - | M3, M5 Standard | - | ||
13.31 € | 1 | 26 Arbeitstage | Universal | Abflussregler | Saubere Umgebungsbedingungen | [Rostfreier Stahl (EN 1.4401 Äquiv.)] Edelstahl | Kunststoff | Sechskant-Kontermutter | - | - | - | - | - | M3, M5 Standard | - | ||
10.84 € | 1 | 26 Arbeitstage | Universal | Abflussregler | Standard | - | Kunststoff | Sechskant-Kontermutter | 1/8 | Ohne | NPT | 6 | - | 1/8, 1/4 Standard | Ohne | ||
10.84 € | 1 | 26 Arbeitstage | Universal | Abflussregler | Standard | - | Kunststoff | Sechskant-Kontermutter | 1/8 | Mit Dichtung | NPT | 6 | - | 1/8, 1/4 Standard | Ohne | ||
11.06 € | 1 | 26 Arbeitstage | Universal | Abflussregler | Standard | - | Kunststoff | Sechskant-Kontermutter | 1/8 | Mit Dichtung | NPT | - | 1/4 | 1/8, 1/4 Standard | Ohne |