Klicken Sie auf dieses Bild, um es zu vergrößern.
Klicken Sie auf dieses Bild, um es zu vergrößern.
Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MKB50-20LZ-P3DWASC
Rotary Clamp Cylinder, Standard Type, MK Series: product images
Bore size (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|
Action | Double acting type | |||||||
Rotary angle Note 1) | 90° ±10° | |||||||
Rotary direction Note 2) | Left, right | |||||||
Rotary stroke (mm) | 7.5 | 9.5 | 15 | 19 | ||||
Clamp stroke (mm) | 10, 20, 30 | 10, 20, 30, 50 | ||||||
Theoretical clamping force (N) Note 3) | 40 | 75 | 100 | 185 | 300 | 525 | 825 | 1,400 |
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Operating pressure range | 0.1 to 1 MPa | 0.1 to 0.6 MPa Note 4) | ||||||
Ambient and fluid temperature | Without auto switch: -10 to 70°C (no freezing) With auto switch: -10 to 60°C (no freezing) | |||||||
Lubrication | Non-lube | |||||||
Piping port size | M5 × 0.8 | Rc 1/8, NPT1/8 G1/8 | Rc1/4, NPT1/4 G1/4 | |||||
Mounting | Through-hole / Both ends tapped common, head flange | |||||||
Cushion | Rubber bumper | |||||||
Stroke length tolerance | +0.6 -0.4 | |||||||
Piston speed Note 5) | 50 to 200 mm/s | |||||||
Non-rotating accuracy (clamp part) Note 1) | ±1.4° | ±1.2° | ±0.9° | ±0.7° |
Rotary angle diagram
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X2071 | Maximum operating pressure: 1.0 MPa specification |
-X2094 | Overall length is the same as for the MK2 Series |
-X2172 | Head side with spigot |
-X2177 | Head flange dimensions are equivalent to the dimensions of the pre-existing MK, MK2 Series |
-X2997 | Rotary angle: 60° specification |
Indicator symbol | Specifications/contents |
---|---|
-XB6 | Heat-resistant cylinder (-10 to 150°C) without auto switch only Note 1) |
-XC22 | Seal type: fluororubber Note 2) |
Rotary Clamp Cylinder, Standard Type, MK Series: structural drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Rod cover | Aluminum alloy | Hard anodized |
3 | Piston | Aluminum alloy | - |
4 | Magnet holder | Aluminum alloy | - |
5 | Piston rod | Stainless steel | ø12 to 25 (diameter 12 to 25 mm), nitriding |
Carbon steel | ø32 to 63 (diameter 32 to 63 mm) heat treated, nickel plated | ||
6 | Bushing | Copper bearing material | Use only ø32 to 63 (diameter 32 to 63 mm) |
7 | Stop ring | Stainless steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
8 | Round type R retaining ring | Carbon tool steel | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
9 | Type C retaining ring | Carbon tool steel | Use only ø40 to 63 (diameter 40 to 63 mm) |
10 | Hex socket head set screw | Chrome molybdenum steel | Sharp end section 90° |
11 | Guide pin | Stainless steel | Nitriding |
12 | O-ring | NBR | - |
13 | Round type R retaining ring | Carbon tool steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
14 | Coil scraper | Phosphor bronze | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
15 | Scraper presser | Stainless steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
16 | Head cover | Rolled steel | Electroless nickel plated |
17 | Type C retaining ring | Carbon tool steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
Number | Part name | Materials | Additional notes | |
---|---|---|---|---|
18 | Bumper | Urethane | - | |
19 | Bumper B | Urethane | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
20 | Magnet | - | - | |
21 | Wear ring | Resin | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
22 | Rod seal | NBR | - | |
23 | Piston seal | NBR | - | |
24 | Gasket | NBR | - | |
25 | O-ring | NBR | Use only ø20 to 32 (diameter 20 to 32 mm) | |
26 | Arm | Rolled steel | - | |
27 | Hex socket head cap screw | Chrome molybdenum steel | - | |
28 | Spring washer | Hard steel | - | |
29 | Clamp bolt | Chrome molybdenum steel | - | |
30 | Hex nut | Rolled steel | - | |
31 | Flange | Rolled steel | Rod flange is not compatible with the head flange | |
32 | Hex socket head cap screw | Chrome molybdenum steel | Quantity | ø12 (diameter 12 mm), ø16 (diameter 16 mm), ø32 to 40 (diameter 32 to 40 mm): 4 pcs. |
ø20 (diameter 20 mm), ø25 (diameter 25 mm): 2 pcs. |
Bore size (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | CQSB12-PS | CQSB16-PS | MK20Z-PS | MK25Z-PS | MK32Z-PS | MK2T40-PS | MK2T50-PS | MK63Z-PS |
Contents | Set of above numbers (22), (23), (24) | Set of above numbers (14), (22), (23), (24) |
Bore size (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | MK12Z-GS | MK16Z-GS | MK20Z-GS | MK25Z-GS | MK32Z-GS | MK40Z-GS | MK50Z-GS | MK63Z-GS |
Contents | A set of (10), (11), (12) listed above |
(Unit: mm)
Through hole / Both ends tapped common (basic type): dimensional drawing
Model | A | B | C | D | E | F | H | øYh9 |
---|---|---|---|---|---|---|---|---|
MKB12-Z | 25 | 32 | 15.5 | 5 | M3 × 0.5 | 5.5 | 6 | 11 (-0.043 to 0) |
MKB16-Z | 29 | 38 | 20 | 7 | M5 × 0.8 | 6.5 | 8 | 14 (-0.043 to 0) |
Model | Rod state | Clamp stroke | |||||
---|---|---|---|---|---|---|---|
10 mm | 20 mm | 30 mm | |||||
Q | R | Q | R | Q | R | ||
MKB12-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 | ||||
MKB16-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 |
Teilenummer
|
---|
MKB50-20LZ-P3DWASC |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Zylinder-Ø (Ø) | Hub (mm) | Stangenspitze, Form | Halterung | Gehäuseoptionen | Max. Druck (MPa) | Klemmkraft (kN) | Drehrichtung | Auto Switch | Lead Wire Length (m) | Number of Switches | Port Screw Type | Maßgeschneiderte Spezifikationen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
443.69 € | 1 | 26 Arbeitstage | 50 | 20 | Female Thread | [Durchgangsbohrung, beidseitig mit Gewindebohrung (Allgemein)] Durchgangsbohrung・Gewindebohrung beidseitig (Standard) | No (Standard) | 1 | 0.825 | Left | P3DWA | 0,5 (SC-Modell) | 2 | Rc | Ohne |
Loading...
Betriebsmethode | Move Turning | Stangenbewegung | Double Acting Piece Rod | Rotation Angle θ | 90°±10° |
---|---|---|---|---|---|
Specifications | Eingebauter Magnet | Mounting surface position | Mehrseitige Befestigung |
Konfigurieren
Basiseigenschaften
Halterung
Ausführung
Zylinder-Ø(Ø)
Hub(mm)
Stangenspitze, Form
Gehäuseoptionen
Max. Druck(MPa)
Klemmkraft(kN)
Drehrichtung
Auto Switch
Lead Wire Length(m)
Number of Switches
Port Screw Type
Maßgeschneiderte Spezifikationen
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften