MHZ2, Pneumatischer Parallelgreifer, Standard (Teilenummern - CAD Download)

MHZ2, Pneumatischer Parallelgreifer, Standard
Linearführung für hohe Präzision, reibungslosen Betrieb und Greifkräfte bis 318 N

(i)Hinweis

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

MHZ2-10C3M

MHZ2 Series Parallel Type Air Gripper / Standard Type Specifications

MHZ2 Series ø6 (diameter 6 mm) external appearance

MHZ2 Series ø6 (diameter 6 mm) external appearance

MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance

MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance

MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance

MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance

JIS symbol / double acting / inner-diameter gripping

JIS symbol / double acting / internal grip

JIS symbol / double acting / outer-diameter gripping

JIS symbol / double acting / external grip

JIS symbol / single acting normally closed / inner-diameter gripping

JIS symbol / single acting normally closed / internal grip

JIS symbol / single acting normally open / outer-diameter gripping

JIS symbol / single acting normally open / external grip

Specifications

FluidAir
Operating pressureDouble actingø6 (diameter 6 mm): 0.15 to 0.7 MPa
ø10 (diameter 10 mm): 0.2 to 0.7 MPa
ø16 to 40 (diameter 16 to 40 mm): 0.1 to 0.7 MPa
Single actingNormally openø6 (diameter 6 mm): 0.3 to 0.7 MPa
ø10 (diameter 10 mm): 0.35 to 0.7 MPa
ø16 to 40 (diameter 16 to 40 mm): 0.25 to 0.7 MPa
Normally closed
Ambient and fluid temperature-10 to 60°C
Repeatabilityø6 to 25 (diameter 6 to 25 mm): ±0.01 mm
ø32 (diameter 32 mm), ø40 (diameter 40 mm): ±0.02 mm
Maximum operating frequencyø6 to 25 (diameter 6 to 25 mm): 180 c.p.m.
ø32 (diameter 32 mm), ø40 (diameter 40 mm): 60 c.p.m.
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option)*Solid state auto switch (3-wire, 2-wire)

*See the manufacturer's catalog for details about auto switches.
*Use with a dust cover in dusty environments, etc.

Model

ActionModelBore size
(mm)
Gripping force *1Opening/closing stroke
(both sides)
mm
Weight*2
g
Gripping force per finger
Effective value N
ExternalInternal
Double actingMHZ2-6D63.36.1427
MHZ2-10D(N)101117455
MHZ2-16D(N)1634456115
MHZ2-20D(N)20426610230
MHZ2-25D(N)256510414420
MHZ2-32D3215819322715
MHZ2-40D40254318301,275
Single actingNormally openMHZ2-6S61.9-427
MHZ2-10S(N)107.1455
MHZ2-16S(N)16276115
MHZ2-20S(N)203310235
MHZ2-25S(N)254514425
MHZ2-32S3213122760
MHZ2-40S40217301,370
Normally closedMHZ2-6C6-3.7427
MHZ2-10C(N)1013455
MHZ2-16C(N)16386115
MHZ2-20C(N)205710235
MHZ2-25C(N)258314425
MHZ2-32C3216122760
MHZ2-40C40267301,370

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.

External dimensional drawing

 

(Unit: mm)

 

Auto switch mounting groove dimensional drawing

Auto switch mounting groove dimensional drawing

 
MHZ2-6□ / double acting / single acting basic type dimensional drawing

MHZ2-6□ / double acting / single acting basic type dimensional drawing

*In the case of single action, one side port is a breathing hole.

*Under dusty conditions, use the MHZJ2 Series with dust cover.

Precautions

  • *Note the risk of corrosion on the linear guide.
  • *The finger guide uses martensitic stainless steel, whose corrosion resistance is inferior to austenitic stainless steel. In particular, rust may occur in environments where water droplets adhere to the unit due to condensation.
  • *See the manufacturer's catalog for product information other than the above.
  • *Product images are representative images.
Teilenummer
MHZ2-10C3M
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Ausführung Informationen zum Greifen Anzahl der Finger Grundkörper, Form Betriebsmethode Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Umgebung, Anwendungen Zusätzliche Funktionen Hubregulierung Innendurchmesser Zylinder
(mm)
Fingerposition/Optionen Gehäuseoptionen Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Größe Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen

337.47 €

1 26 Arbeitstage [Korpus] KorpusKlemme, parallele Ausführung / Offen, parallele Ausführung2 Stk.QuadratischEinfachwirkende Ausführung (Öffner)5,41,413-StandardMit LinearführungNicht im Lieferumfang10Finger FlachausführungEndzapfen Ausführung axialer M5-AnschlussOhneOhneOhne-Ohne-

Loading...

  1. 1

Sie befinden sich auf der Seite für MHZ2, Pneumatischer Parallelgreifer, Standard, die Teilenummer ist MHZ2-10C3M.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MHZ2-10C3M.

Produktvarianten

Teilenummer
MHZ2-10C
MHZ2-10C-X51
MHZ2-10C1
MHZ2-10CE
MHZ2-10CK
MHZ2-10CM
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Ausführung Informationen zum Greifen Anzahl der Finger Grundkörper, Form Betriebsmethode Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Umgebung, Anwendungen Zusätzliche Funktionen Hubregulierung Innendurchmesser Zylinder
(mm)
Fingerposition/Optionen Gehäuseoptionen Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Größe Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen

336.06 €

1 4 Arbeitstage [Korpus] KorpusOffen, parallele Ausführung / Klemme, parallele Ausführung2 Stk.QuadratischEinfachwirkende Ausführung (Öffner)15,211,213-StandardMit LinearführungNicht im Lieferumfang10Standard GrundausführungGrundausführungOhneOhneOhne-Ohne-

336.06 €

1 26 Arbeitstage [Korpus] KorpusOffen, parallele Ausführung / Klemme, parallele Ausführung2 Stk.QuadratischEinfachwirkende Ausführung (Öffner)15.211.213-StandardMit LinearführungNicht im Lieferumfang10Standard GrundausführungGrundausführungOhneOhneOhne-MHQ2/MHQG2-kompatibles Flachfingersystem-

336.06 €

1 26 Arbeitstage [Korpus] KorpusOffen, parallele Ausführung / Klemme, parallele Ausführung2 Stk.QuadratischEinfachwirkende Ausführung (Öffner)15.211.213-StandardMit LinearführungNicht im Lieferumfang10Montage über beidseitige Gewindebohrung (Standardausführung)GrundausführungOhneOhneOhne-Ohne-

336.06 €

1 26 Arbeitstage [Korpus] KorpusOffen, parallele Ausführung / Klemme, parallele Ausführung2 Stk.QuadratischEinfachwirkende Ausführung (Öffner)15.211.213-StandardMit LinearführungNicht im Lieferumfang10Standard GrundausführungEndboss Modell portiertOhneOhneOhne-Ohne-

341.53 €

1 26 Arbeitstage [Korpus] KorpusOffen, parallele Ausführung / Klemme, parallele Ausführung2 Stk.QuadratischEinfachwirkende Ausführung (Öffner)15.211.213-StandardMit LinearführungNicht im Lieferumfang10Standard GrundausführungAxialanschluss mit A-4-One-Touch-AnschlussOhneOhneOhne-Ohne-

337.47 €

1 26 Arbeitstage [Korpus] KorpusOffen, parallele Ausführung / Klemme, parallele Ausführung2 Stk.QuadratischEinfachwirkende Ausführung (Öffner)15.211.213-StandardMit LinearführungNicht im Lieferumfang10Standard GrundausführungEndzapfen Ausführung axialer M5-AnschlussOhneOhneOhne-Ohne-

Technischer Support