• Hinweis auf planmäßige Wartung: Diese Seite wird auf Grund von Wartungsarbeiten in der Zeit von 3:00 bis 15:00 (CEST) 16/6/2024 nicht verfügbar sein. Wir entschuldigen uns vielmals für die Unannehmlichkeiten.

MSQB*10~200, Schwenktisch Ausführung mit Zahnstange und Ritzel, Grundausführung (Teilenummern - CAD Download)

MSQB*10~200, Schwenktisch Ausführung mit Zahnstange und Ritzel, Grundausführung
SMC Rotary Actuator

[Features]
· Easy mounting of workpiece
· Large rolling element bearings
· Angle adjustment range: 0 to 190°
· Easy mounting of body
· Movement in direction of table's radial thrust: 0.01 mm or less
· End face and side piping possible

(i)Hinweis

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

MSQA20R-M9PWL

Rotary Table/Rack & Pinion Type, Size: 10, 20, 30, 50, 70, 100, 200, MSQ Series Specifications

How to Order

Specifications

Size1020305070100200
FluidAir (non-lube)
Maximum
operating
pressure
With adjustment bolt1 MPa
With internal shock absorber0.6 MPa Note 1)
Minimum
operating
pressure
Basic type0.1 MPa
High precision type0.2 MPa0.1 MPa-
Ambient and fluid temperature0 to 60℃ (with no freezing)
CushionWith adjustment boltRubber bumper
With internal shock absorber Shock absorber
 Shock absorber modelRBA0805
-X692
RBA1006-X692RBA1411
-X692
RBA2015-X821RBA2725
-X821
Angle adjustment range0 to 190°Note 2)
Maximum rotation190°
Cylinder bore sizeø15ø18ø21ø25ø28ø32ø40
Port sizeEnd portsM5 x 0.8Rc 1/8, G 1/8, NPT 1/8
Side portsM5 x 0.8
Note 1) The maximum operating pressure of the actuator is restricted by the maximum allowable thrust of the shock absorber.
Note 2) Be careful if the rotation angle of a type with internal shock absorber is set below the value in the table below, the piston stroke will be smaller than the shock absorber's effective stroke, resulting in decreased energy absorption ability.
The service life of the shock absorber may be different from the rotary table body depending on the operating conditions. Refer to Specific Product Precautions for the suitable replacement period.
Size1020305070100200
Minimum rotation angle that will not allow
decrease of energy absorption ability
52°43°40°60°71°62°82°

Symbol

Construction

Component Parts
No.DescriptionMaterialNote
1BodyAluminium alloyAnodized
2CoverClean SeriesAluminium alloyNickel plated
Except Clean SeriesPlated
3PlateAluminium alloyChromated
4SealNBR 
5End coverClean SeriesAluminium alloyNickel plated
Except Clean SeriesPlated
6PistonStainless steel 
7PinionChrome molybdenum steel 
8Compact hexagon nutSize: 10 to 50Steel wire 
Hexagon nutSize: 70 to 200 
9Adjustment boltChrome molybdenum steelChromated
10Cushion padRubber material 
11-Size: 10 to 50- 
Seal retainerSize: 70 to 200Aluminium alloyChromated
12GasketNBR 
13GasketNBR 
14TableAluminium alloyAnodized
15Bearing retainerAluminium alloyAnodized
16Magnet- 
17Wear ringResin 
18Piston sealNBR 
19BearingSize: 10 to 50Bearing steel 
Needle bearingSize: 70 to 200 
20BearingBasic typeBearing steel 
Angular bearingHigh precision type 
21Round head philips screw No.0Size: 20 to 50Steel wire 
Size: 70 to 200Stainless steel 
22Round head philips screwSize: 10Steel wire 
Hexagon thin socket head boltSize: 20 to 50Steel wire 
Hexagon socket head set boltSize: 70 to 200 
23Hexagon socket head set boltStainless steel 
24Hexagon socket head set boltSize: 10 to 70Stainless steel 
Size: 100 to 200Steel wire 
25Bushing nutSize: 10 to 50Stainless steel 
Type CS retaining ringSize: 70 to 200 
26Parallel pinSize: 10 to 50Carbon steel 
Parallel keySize: 70 to 200 
27Seal washerNBR 
28PlugSteel wireNickel plated
29O-ringSize: 70 to 200 onlyNBR 
30Steel ballsSize: 70 to 200 onlyStainless steel 
31Shock absorber- 
∗ The component parts cannot be shipped individually.
Replacement parts
DescriptionSize
1020305070100200
Seal kitP523010-5P523020-5P523030-5P523040-5P391050-5P391060-5P391070-5
Parts included
in seal kit
No.DescriptionQty.No.DescriptionQty.No.DescriptionQty.No.DescriptionQty.No.DescriptionQty.No.DescriptionQty.No.DescriptionQty.
4Seal14Seal14Seal14Seal14Seal14Seal14Seal1
12Gasket112Gasket112Gasket112Gasket112Gasket412Gasket412Gasket4
13Gasket113Gasket113Gasket113Gasket117Gasket417Gasket417Gasket4
17Wear ring417Wear ring417Wear ring417Wear ring418Wear ring418Wear ring418Wear ring4
18Piston seal418Piston seal418Piston seal418Piston seal427Piston seal227Piston seal227Piston seal2
27Seal washer227Seal washer227Seal washer227Seal washer229Seal washer429Seal washer429Seal washer4
A grease pack (10 g) is included. When only a grease pack is needed, order with the following part number.
Grease pack part no: GR-S-010 (10 g)

Dimensions/Size 10, 20, 30, 50

Basic type/MSQBA
With internal shock absorber
MSQAR
MSQBR
(mm)
SizeFU
1031.5
2034.7
3034.7
5051.7
High precision type
MSQAA/With adjustment bolt
MSQAR/With internal shock absorber
(mm)
SizeDHDIDJDKDLFEHAUV
1045h846h820H8615H81018.552.5
2060h861h828H8917H815.52663
3065h867h832H81222H816.52767
5075h877h835H81326H817.53076
(mm)
SizeAAAAUAVAWAXAYBABBBCBDBECACBDDDDEDFDGFAFBFCFDHJJAJB
1055.4506.62015.51249.534.527.860274.528.545h946h920H9615H98434.5136.8116.5
2070.8657.627.5161451246307634630.560h961h928H9917H91062.56.5178.6148.5
3075.4707.62918.514512503284376.533.565h967h932H91222H9104.536.5178.6148.5
5085.48010382219615.56337.5100501037.575h977h935H91326H912537.52010.51810.5
SizeJCJDJJJUPQSSDSESFSUUUWAWBWCWDWEWFXAXBXCYAYBYC
10M8 x 1.2512M5 x 0.8M8 x 1M5 x 0.834929134517.747153H93.5M5 x 0.8832273H93.5193H93.5
20M10 x 1.515M6 x 1M10 x 1M5 x 0.810117101260255420.54H94.5M6 x 11043364H94.5244H94.5
30M10 x 1.515M6 x 1M10 x 1Rc 1/8∗4012711.514652557234H94.5M6 x 11048394H94.5284H94.5
50M12 x 1.7518M8 x 1.25M14 x 1.5Rc 1/8∗4615214.5157531.46626.55H95.5M8 x 1.251255455H95.5335H95.5
∗ In addition to Rc 1/ 8, G 1/ 8 and NPT 1/ 8 are also available.

Dimensions/Size 70, 100, 200

Basic type/MSQBA
With shock absorber MSQBR
(mm)
SizeFU
7055.4
10055.5
20079.5
SizeAAABAAVAWAXAYBABBBCBDBECBDDDDEDFDGFAFBFCFDHJJAJB
709092844225.5278177544.5110573688h990h946H91622H912.553.592210.417.510.5
100101102955029.5278178550.5130664298h9100h956H91924H914.563.5122710.417.510.5
2001191201136036.536102410365.51508057116h9118h964H92432H916.595.5153214.22012.5
SizeJCJDJJJKJUQSSDSFSUUUWAWBWCWDWEWFXAXBXCYAYBYC
70M12 x 1.7518M8 x 1.2510M20 x 1.553170187934.27532.55H95.5M8 x 1.2512.567545H93.5395H93.5
100M12 x 1.7518M8 x 1.2510M20 x 1.559189229034.38637.56H96.5M10 x 1.514.577596H94.5496H94.5
200M16 x 225M12 x 1.7513M27 x 1.5742402910840.2106448H98.5M12 x 1.716.590698H94.5548H96
∗ In addition to Rc 1/ 8, G 1/ 8 and NPT 1/ 8 are also available.
Teilenummer
MSQA20R-M9PWL
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Drehmoment
(N・m)
Steifigkeit, Präzision Zulässige kinetische Energie
(J)
Zulässige kinetische Energie
(J)
Format Größe Schalter Verbindungsleitung
(m)
Anzahl der Schalter Anschlussausführungen

998.77 €

1 26 Arbeitstage weniger als 1Hohe Steifigkeit, hohe Präzision0.1 bis weniger als 10,116Mit internem Stoßdämpfer20M9PW32M5

Loading...

  1. 1

Grundlegende Informationen

Art Drehtisch 2-Punkt-Stopp Haupteinheits-Form Blockform Oszillationswinkel A Frei konfigurierbar
Betriebsmethode Doppel-Zahnstange Umwelt, Anwendung Standard Ventil N/A

Sie befinden sich auf der Seite für MSQB*10~200, Schwenktisch Ausführung mit Zahnstange und Ritzel, Grundausführung, die Teilenummer ist MSQA20R-M9PWL.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MSQA20R-M9PWL.

Produktvarianten

Teilenummer
MSQA10A-M9BW
MSQA10A-M9BZ
MSQA10A-M9PSAPC
MSQA20R-M9PWSAPC
MSQA30A
MSQA30A-M9B
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Drehmoment
(N・m)
Steifigkeit, Präzision Zulässige kinetische Energie
(J)
Zulässige kinetische Energie
(J)
Format Größe Schalter Verbindungsleitung
(m)
Anzahl der Schalter Anschlussausführungen

839.34 €

1 26 Arbeitstage weniger als 1Hohe Steifigkeit, hohe Präzision0.005 bis weniger als 0.010,007Mit Einstellschraube10M9BW0.52M5

848.68 €

1 26 Arbeitstage weniger als 1Hohe Steifigkeit, hohe Präzision0.005 bis weniger als 0.010,007Mit Einstellschraube10M9B52M5

852.03 €

1 26 Arbeitstage -Hohe Steifigkeit, hohe Präzision0.005 bis weniger als 0.010,007Mit Einstellschraube10M9P0,5 (3-poliger M8- Steckverbinder)2M5

1,007.35 €

1 26 Arbeitstage weniger als 1Hohe Steifigkeit, hohe Präzision0.1 bis weniger als 10,116Mit internem Stoßdämpfer20M9PW0,5 (3-poliger M8- Steckverbinder)2M5

872.21 €

1 4 Arbeitstage -Hohe Steifigkeit, hohe Präzision-0,048Mit Einstellschraube30Ohne Schalter (eingebautem Magnet)--Rc 1/8

934.24 €

1 26 Arbeitstage weniger als 1Hohe Steifigkeit, hohe Präzision-0,048Mit Einstellschraube30M9B0.52Rc 1/8

Technischer Support