Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MSQA20R-M9P
Size | 10 | 20 | 30 | 50 | 70 | 100 | 200 | ||
---|---|---|---|---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||||||
Maximum operating pressure | With adjustment bolt | 1 MPa | |||||||
With internal shock absorber | 0.6 MPa Note 1) | ||||||||
Minimum operating pressure | Basic type | 0.1 MPa | |||||||
High precision type | 0.2 MPa | 0.1 MPa | - | ||||||
Ambient and fluid temperature | 0 to 60℃ (with no freezing) | ||||||||
Cushion | With adjustment bolt | Rubber bumper | |||||||
With internal shock absorber | Shock absorber | ||||||||
Shock absorber model | RBA0805 -X692 | RBA1006-X692 | RBA1411 -X692 | RBA2015-X821 | RBA2725 -X821 | ||||
Angle adjustment range | 0 to 190°Note 2) | ||||||||
Maximum rotation | 190° | ||||||||
Cylinder bore size | ø15 | ø18 | ø21 | ø25 | ø28 | ø32 | ø40 | ||
Port size | End ports | M5 x 0.8 | Rc 1/8, G 1/8, NPT 1/8 | ||||||
Side ports | M5 x 0.8 |
Size | 10 | 20 | 30 | 50 | 70 | 100 | 200 |
---|---|---|---|---|---|---|---|
Minimum rotation angle that will not allow decrease of energy absorption ability | 52° | 43° | 40° | 60° | 71° | 62° | 82° |
No. | Description | Material | Note | |
---|---|---|---|---|
1 | Body | Aluminium alloy | Anodized | |
2 | Cover | Clean Series | Aluminium alloy | Nickel plated |
Except Clean Series | Plated | |||
3 | Plate | Aluminium alloy | Chromated | |
4 | Seal | NBR | ||
5 | End cover | Clean Series | Aluminium alloy | Nickel plated |
Except Clean Series | Plated | |||
6 | Piston | Stainless steel | ||
7 | Pinion | Chrome molybdenum steel | ||
8 | Compact hexagon nut | Size: 10 to 50 | Steel wire | |
Hexagon nut | Size: 70 to 200 | |||
9 | Adjustment bolt | Chrome molybdenum steel | Chromated | |
10 | Cushion pad | Rubber material | ||
11 | - | Size: 10 to 50 | - | |
Seal retainer | Size: 70 to 200 | Aluminium alloy | Chromated | |
12 | Gasket | NBR | ||
13 | Gasket | NBR | ||
14 | Table | Aluminium alloy | Anodized | |
15 | Bearing retainer | Aluminium alloy | Anodized | |
16 | Magnet | - | ||
17 | Wear ring | Resin | ||
18 | Piston seal | NBR | ||
19 | Bearing | Size: 10 to 50 | Bearing steel | |
Needle bearing | Size: 70 to 200 | |||
20 | Bearing | Basic type | Bearing steel | |
Angular bearing | High precision type | |||
21 | Round head philips screw No.0 | Size: 20 to 50 | Steel wire | |
Size: 70 to 200 | Stainless steel | |||
22 | Round head philips screw | Size: 10 | Steel wire | |
Hexagon thin socket head bolt | Size: 20 to 50 | Steel wire | ||
Hexagon socket head set bolt | Size: 70 to 200 | |||
23 | Hexagon socket head set bolt | Stainless steel | ||
24 | Hexagon socket head set bolt | Size: 10 to 70 | Stainless steel | |
Size: 100 to 200 | Steel wire | |||
25 | Bushing nut | Size: 10 to 50 | Stainless steel | |
Type CS retaining ring | Size: 70 to 200 | |||
26 | Parallel pin | Size: 10 to 50 | Carbon steel | |
Parallel key | Size: 70 to 200 | |||
27 | Seal washer | NBR | ||
28 | Plug | Steel wire | Nickel plated | |
29 | O-ring | Size: 70 to 200 only | NBR | |
30 | Steel balls | Size: 70 to 200 only | Stainless steel | |
31 | Shock absorber | - |
Description | Size | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 20 | 30 | 50 | 70 | 100 | 200 | |||||||||||||||
Seal kit | P523010-5 | P523020-5 | P523030-5 | P523040-5 | P391050-5 | P391060-5 | P391070-5 | ||||||||||||||
Parts included in seal kit | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. |
4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | |
12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 4 | 12 | Gasket | 4 | 12 | Gasket | 4 | |
13 | Gasket | 1 | 13 | Gasket | 1 | 13 | Gasket | 1 | 13 | Gasket | 1 | 17 | Gasket | 4 | 17 | Gasket | 4 | 17 | Gasket | 4 | |
17 | Wear ring | 4 | 17 | Wear ring | 4 | 17 | Wear ring | 4 | 17 | Wear ring | 4 | 18 | Wear ring | 4 | 18 | Wear ring | 4 | 18 | Wear ring | 4 | |
18 | Piston seal | 4 | 18 | Piston seal | 4 | 18 | Piston seal | 4 | 18 | Piston seal | 4 | 27 | Piston seal | 2 | 27 | Piston seal | 2 | 27 | Piston seal | 2 | |
27 | Seal washer | 2 | 27 | Seal washer | 2 | 27 | Seal washer | 2 | 27 | Seal washer | 2 | 29 | Seal washer | 4 | 29 | Seal washer | 4 | 29 | Seal washer | 4 |
Size | FU |
---|---|
10 | 31.5 |
20 | 34.7 |
30 | 34.7 |
50 | 51.7 |
Size | DH | DI | DJ | DK | DL | FE | HA | UV |
---|---|---|---|---|---|---|---|---|
10 | 45h8 | 46h8 | 20H8 | 6 | 15H8 | 10 | 18.5 | 52.5 |
20 | 60h8 | 61h8 | 28H8 | 9 | 17H8 | 15.5 | 26 | 63 |
30 | 65h8 | 67h8 | 32H8 | 12 | 22H8 | 16.5 | 27 | 67 |
50 | 75h8 | 77h8 | 35H8 | 13 | 26H8 | 17.5 | 30 | 76 |
Size | AA | A | AU | AV | AW | AX | AY | BA | BB | BC | BD | BE | CA | CB | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 55.4 | 50 | 6.6 | 20 | 15.5 | 12 | 4 | 9.5 | 34.5 | 27.8 | 60 | 27 | 4.5 | 28.5 | 45h9 | 46h9 | 20H9 | 6 | 15H9 | 8 | 4 | 3 | 4.5 | 13 | 6.8 | 11 | 6.5 |
20 | 70.8 | 65 | 7.6 | 27.5 | 16 | 14 | 5 | 12 | 46 | 30 | 76 | 34 | 6 | 30.5 | 60h9 | 61h9 | 28H9 | 9 | 17H9 | 10 | 6 | 2.5 | 6.5 | 17 | 8.6 | 14 | 8.5 |
30 | 75.4 | 70 | 7.6 | 29 | 18.5 | 14 | 5 | 12 | 50 | 32 | 84 | 37 | 6.5 | 33.5 | 65h9 | 67h9 | 32H9 | 12 | 22H9 | 10 | 4.5 | 3 | 6.5 | 17 | 8.6 | 14 | 8.5 |
50 | 85.4 | 80 | 10 | 38 | 22 | 19 | 6 | 15.5 | 63 | 37.5 | 100 | 50 | 10 | 37.5 | 75h9 | 77h9 | 35H9 | 13 | 26H9 | 12 | 5 | 3 | 7.5 | 20 | 10.5 | 18 | 10.5 |
Size | JC | JD | JJ | JU | P | Q | S | SD | SE | SF | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | M8 x 1.25 | 12 | M5 x 0.8 | M8 x 1 | M5 x 0.8 | 34 | 92 | 9 | 13 | 45 | 17.7 | 47 | 15 | 3H9 | 3.5 | M5 x 0.8 | 8 | 32 | 27 | 3H9 | 3.5 | 19 | 3H9 | 3.5 |
20 | M10 x 1.5 | 15 | M6 x 1 | M10 x 1 | M5 x 0.8 | 10 | 117 | 10 | 12 | 60 | 25 | 54 | 20.5 | 4H9 | 4.5 | M6 x 1 | 10 | 43 | 36 | 4H9 | 4.5 | 24 | 4H9 | 4.5 |
30 | M10 x 1.5 | 15 | M6 x 1 | M10 x 1 | Rc 1/8∗ | 40 | 127 | 11.5 | 14 | 65 | 25 | 57 | 23 | 4H9 | 4.5 | M6 x 1 | 10 | 48 | 39 | 4H9 | 4.5 | 28 | 4H9 | 4.5 |
50 | M12 x 1.75 | 18 | M8 x 1.25 | M14 x 1.5 | Rc 1/8∗ | 46 | 152 | 14.5 | 15 | 75 | 31.4 | 66 | 26.5 | 5H9 | 5.5 | M8 x 1.25 | 12 | 55 | 45 | 5H9 | 5.5 | 33 | 5H9 | 5.5 |
Size | FU |
---|---|
70 | 55.4 |
100 | 55.5 |
200 | 79.5 |
Size | AA | AB | A | AV | AW | AX | AY | BA | BB | BC | BD | BE | CB | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70 | 90 | 92 | 84 | 42 | 25.5 | 27 | 8 | 17 | 75 | 44.5 | 110 | 57 | 36 | 88h9 | 90h9 | 46H9 | 16 | 22H9 | 12.5 | 5 | 3.5 | 9 | 22 | 10.4 | 17.5 | 10.5 |
100 | 101 | 102 | 95 | 50 | 29.5 | 27 | 8 | 17 | 85 | 50.5 | 130 | 66 | 42 | 98h9 | 100h9 | 56H9 | 19 | 24H9 | 14.5 | 6 | 3.5 | 12 | 27 | 10.4 | 17.5 | 10.5 |
200 | 119 | 120 | 113 | 60 | 36.5 | 36 | 10 | 24 | 103 | 65.5 | 150 | 80 | 57 | 116h9 | 118h9 | 64H9 | 24 | 32H9 | 16.5 | 9 | 5.5 | 15 | 32 | 14.2 | 20 | 12.5 |
Size | JC | JD | JJ | JK | JU | Q | S | SD | SF | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70 | M12 x 1.75 | 18 | M8 x 1.25 | 10 | M20 x 1.5 | 53 | 170 | 18 | 79 | 34.2 | 75 | 32.5 | 5H9 | 5.5 | M8 x 1.25 | 12.5 | 67 | 54 | 5H9 | 3.5 | 39 | 5H9 | 3.5 |
100 | M12 x 1.75 | 18 | M8 x 1.25 | 10 | M20 x 1.5 | 59 | 189 | 22 | 90 | 34.3 | 86 | 37.5 | 6H9 | 6.5 | M10 x 1.5 | 14.5 | 77 | 59 | 6H9 | 4.5 | 49 | 6H9 | 4.5 |
200 | M16 x 2 | 25 | M12 x 1.75 | 13 | M27 x 1.5 | 74 | 240 | 29 | 108 | 40.2 | 106 | 44 | 8H9 | 8.5 | M12 x 1.7 | 16.5 | 90 | 69 | 8H9 | 4.5 | 54 | 8H9 | 6 |
Teilenummer
|
---|
MSQA20R-M9P |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Drehmoment (N・m) | Steifigkeit, Präzision | Zulässige kinetische Energie (J) | Zulässige kinetische Energie (J) | Format | Größe | Schalter | Verbindungsleitung (m) | Anzahl der Schalter | Anschlussausführungen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
987.44 € | 1 | 26 Arbeitstage | weniger als 1 | Hohe Steifigkeit, hohe Präzision | 0.1 bis weniger als 1 | 0,116 | Mit internem Stoßdämpfer | 20 | M9P | 0.5 | 2 | M5 |
Loading...
Art | Drehtisch 2-Punkt-Stopp | Haupteinheits-Form | Blockform | Oszillationswinkel A | Frei konfigurierbar |
---|---|---|---|---|---|
Betriebsmethode | Doppel-Zahnstange | Umwelt, Anwendung | Standard | Ventil | N/A |
Sie befinden sich auf der Seite für MSQB*10~200, Schwenktisch Ausführung mit Zahnstange und Ritzel, Grundausführung, die Teilenummer ist MSQA20R-M9P.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MSQA20R-M9P.
Konfigurieren
Basiseigenschaften
Ausführung
Drehmoment(N・m)
Steifigkeit, Präzision
Zulässige kinetische Energie(J)
Zulässige kinetische Energie(J)
Format
Größe
Schalter
Verbindungsleitung(m)
Anzahl der Schalter
Anschlussausführungen
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
MSQA10A-M9BW |
MSQA10A-M9BZ |
MSQA10A-M9PSAPC |
MSQA20R-M9PSAPC |
MSQA20R-M9PW |
MSQA20R-M9PWL |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Drehmoment (N・m) | Steifigkeit, Präzision | Zulässige kinetische Energie (J) | Zulässige kinetische Energie (J) | Format | Größe | Schalter | Verbindungsleitung (m) | Anzahl der Schalter | Anschlussausführungen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
839.34 € | 1 | 26 Arbeitstage | weniger als 1 | Hohe Steifigkeit, hohe Präzision | 0.005 bis weniger als 0.01 | 0,007 | Mit Einstellschraube | 10 | M9BW | 0.5 | 2 | M5 | ||
848.68 € | 1 | 26 Arbeitstage | weniger als 1 | Hohe Steifigkeit, hohe Präzision | 0.005 bis weniger als 0.01 | 0,007 | Mit Einstellschraube | 10 | M9B | 5 | 2 | M5 | ||
852.03 € | 1 | 26 Arbeitstage | - | Hohe Steifigkeit, hohe Präzision | 0.005 bis weniger als 0.01 | 0,007 | Mit Einstellschraube | 10 | M9P | 0,5 (3-poliger M8- Steckverbinder) | 2 | M5 | ||
1,003.94 € | 1 | 26 Arbeitstage | weniger als 1 | Hohe Steifigkeit, hohe Präzision | 0.1 bis weniger als 1 | 0,116 | Mit internem Stoßdämpfer | 20 | M9P | 0,5 (3-poliger M8- Steckverbinder) | 2 | M5 | ||
991.24 € | 1 | 26 Arbeitstage | weniger als 1 | Hohe Steifigkeit, hohe Präzision | 0.1 bis weniger als 1 | 0,116 | Mit internem Stoßdämpfer | 20 | M9PW | 0.5 | 2 | M5 | ||
998.77 € | 1 | 26 Arbeitstage | weniger als 1 | Hohe Steifigkeit, hohe Präzision | 0.1 bis weniger als 1 | 0,116 | Mit internem Stoßdämpfer | 20 | M9PW | 3 | 2 | M5 |