• Hinweis auf planmäßige Wartung: Diese Seite wird auf Grund von Wartungsarbeiten in der Zeit von 3:00 bis 15:00 (CEST) 16/6/2024 nicht verfügbar sein. Wir entschuldigen uns vielmals für die Unannehmlichkeiten.

Pneumatische Linearführungen / Kompaktschlitten / langer Hub / MXH-Z (Teilenummern - CAD Download)

Pneumatische Linearführungen / Kompaktschlitten / langer Hub / MXH-Z
An air slide table made by SMC
[Features]
· A new circulation-type linear guide for high rigidity.
· Improved allowable moments.
· Reduced weight thanks to an upgraded piston part.

(i)Hinweis

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

MXH10-50Z-A90

Compact Slide ø6, ø10, ø16, ø20, MXH Series Specifications

How to Order

Specifications

Bore size [mm]6101620
FluidAir
ActionDouble acting
Piping port sizeM5 x 0.8
Minimum operating pressure0.15 MPa0.06 MPa0.05 MPa
Maximum operating pressure0.7 MPa
Proof pressure1.05 MPa
Ambient and fluid temperatureWithout auto switch: -10 to 70℃
With auto switch: -10 to 60℃
(No freezing)
Piston speed50 to 500 mm/s
Allowable kinetic energy [J]0.01250.0250.050.1
LubricationNon-lube
CushionRubber bumper on both ends
Stroke length tolerance0 to +0.1
Auto switch
(Option)
Solid state auto switch D-M9□, M9□W
Reed auto switch D-A9□

Symbol


Rubber bumper

Standard Stroke

Bore size [mm]Standard stroke [mm]
6, 10, 16, 205, 10, 15, 20, 25, 30, 40, 50, 60
Note) Intermediate strokes are available with “Made to Order” model (-XC19). (For details, refer to catalog.)

Construction

Component Parts
No.DescriptionMaterialNote
1Cylinder tubeAluminium alloyHard anodised
2Rod coverAluminium alloyHard anodised
3Piston rodStainless steel 
4GuideThe main parts are made of stainless steel. 
5TableAluminium alloyHard anodised
6PistonAluminium alloyChromated
7MagnetMagnetic material 
8Steel ballCarbon steel 
9BumperUrethane 
10BumperUrethane 
11Countersunk head screwCarbon steelNickel plating
12NutBrassNickel plating
13Rod sealNBR 
14Piston sealNBR 
15GasketNBR 
16PlugCarbon steelZinc chromated

Dimensions: ø6

Note 1) Refer to “Specific Product Precautions” for mounting of the Compact Slide and a workpiece.
Note 2) When changing the port location, please order a new port plug: MXH-P (2 pcs.)
Stroke [mm]JLALBLTNS
5410-4214
10410-4214
15420-5224
20420-5224
25430-6230
30430-6230
40620207245
50625258255
60630309260

Dimensions: ø10

Note 1) Refer to “Specific Product Precautions” for mounting of the Compact Slide and a workpiece.
Note 2) When changing the port location, please order a new port plug: MXH-P (2 pcs.)
Stroke [mm]JLALBLTNS
5410-4914
10410-4914
15420-5924
20420-5924
25430-6930
30430-6930
40620207945
50625258955
60630309960

Dimensions: ø16

Note 1) Refer to “Specific Product Precautions” for mounting of the Compact Slide and a workpiece.
Note 2) When changing the port location, please order a new port plug: MXH-P (2 pcs.)
Stroke [mm]JLALBLTNS
5410-5820
10410-5820
15420-6830
20420-6830
25430-7840
30430-7840
40620208850
50625259860
606303010860

Dimensions: ø20

Note 1) Refer to “Specific Product Precautions” for mounting of the Compact Slide and a workpiece.
Note 2) When changing the port location, please order a new port plug: MXH-P (2 pcs.)
Stroke [mm]JLALBLTNS
5410-6420
10410-6420
15420-7425
20420-7425
25430-8440
30430-8440
40620209450
506252510470
606303011470
Teilenummer
MXH10-50Z-A90
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Hub
(mm)
Tischgröße, Länge L
(mm)
Zylinderinnen-Ø
(Ø)
Tischgröße, Breite W
(mm)
Tischgröße, Höhe H
(mm)
Tisch, Parallelität
(µm)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

354.90 €

1 26 Arbeitstage 5089101947100A900.5Ohne2 Stk.0,06 bis 0,7Ohne

Loading...

  1. 1

Grundlegende Informationen

Ausführung L-förmiger Tischmodell Tabelle Werkstoffe Aluminiumlegierung Umgebungsbedingungen Universell einsetzbar
Oberflächenbehandlung des Tisches Hart eloxiertes Aluminium Führung Ausführung mit Profilschienenführung Port Screw Type M-Schraube
Cushion Kautschukdämpfer an beiden Seiten Lead Wire Length(m) Eingebauter Magnet

Sie befinden sich auf der Seite für Pneumatische Linearführungen / Kompaktschlitten / langer Hub / MXH-Z, die Teilenummer ist MXH10-50Z-A90.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MXH10-50Z-A90.

Produktvarianten

Teilenummer
MXH10-10Z-A93L
MXH10-10Z-M9B
MXH10-10Z-M9B-XB13
MXH10-50Z-A93
MXH10-50Z-A93L
MXH10-50Z-M9B
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Hub
(mm)
Tischgröße, Länge L
(mm)
Zylinderinnen-Ø
(Ø)
Tischgröße, Breite W
(mm)
Tischgröße, Höhe H
(mm)
Tisch, Parallelität
(µm)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

305.92 €

1 26 Arbeitstage 104910194750A933Ohne2 Stk.0,06 bis 0,7Ohne

321.66 €

1 26 Arbeitstage 104910194750M9B0.5Ohne2 Stk.0,06 bis 0,7Ohne

323.98 €

1 26 Arbeitstage 104910194750M9B0.5Ohne2 Stk.0,06 bis 0,7Niedrige Drehzahl Zylinder (5 bis 50 mm/s)

354.90 €

1 26 Arbeitstage 5089101947100A930.5Ohne2 Stk.0,06 bis 0,7Ohne

360.08 €

1 26 Arbeitstage 5089101947100A933Ohne2 Stk.0,06 bis 0,7Ohne

375.82 €

1 26 Arbeitstage 5089101947100M9B0.5Ohne2 Stk.0,06 bis 0,7Ohne

Technischer Support