Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MXQ6-10AT
Bore size (mm) | 6 | 8 | 12 | 16 | 20 | 25 |
---|---|---|---|---|---|---|
Piping port size | M5 x 0.8 | Rc 1/8, NPT 1/8, G 1/8 | ||||
Fluid | Air | |||||
Action | Double acting | |||||
Operating pressure | 0.15 to 0.7 MPa | |||||
Proof pressure | 1.05 MPa | |||||
Ambient and fluid temperature | -10 to 60℃ | |||||
Piston speed | 50 to 500 mm/s (Adjuster option/Metal stopper: 50 to 200 mm/s) | |||||
Cushion | Rubber bumper (Standard, Adjuster option/Rubber stopper) Shock absorber (Adjuster option/Shock absorber) None (Adjuster option/Metal stopper) | |||||
Lubrication | Non-lube | |||||
Auto switch | Reed auto switch (2-wire, 3-wire) Solid state auto switch (2-wire, 3-wire) 2-color indication solid state auto switch (2-wire, 3-wire) | |||||
Stroke length tolerance | 0 to +1 mm |
Model | Standard stroke (mm) |
---|---|
MXQ 6 | 10, 20, 30, 40, 50 |
MXQ 8 | 10, 20, 30, 40, 50, 75 |
MXQ12 | 10, 20, 30, 40, 50, 75, 100 |
MXQ16 | 10, 20, 30, 40, 50, 75, 100, 125 |
MXQ20 | 10, 20, 30, 40, 50, 75, 100, 125, 150 |
MXQ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 |
Model | F | N | G | H | NN | GA | HA | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ6-10 | 22 | 4 | 6 | 23 | 2 | 13 | 16 | 9 | 17 | 21.5 | 42 | 41.5 | 48 |
MXQ6-20 | 25 | 4 | 13 | 26 | 2 | 13 | 26 | 9 | 27 | 31.5 | 52 | 51.5 | 58 |
MXQ6-30 | 21 | 6 | - Note) | - Note) | 3 | 29 | 20 | 9 | 37 | 41.5 | 62 | 61.5 | 68 |
MXQ6-40 | 26 | 6 | 11 | 28 | 3 | 39 | 28 | 16 | 48 | 51.5 | 80 | 79.5 | 86 |
MXQ6-50 | 27 | 6 | 21 | 28 | 3 | 49 | 28 | 9 | 65 | 61.5 | 90 | 89.5 | 96 |
Model | F | N | G | H | NN | GA | HA | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ6L-10 | 22 | 4 | 6 | 23 | 2 | 13 | 16 | 9 | 17 | 21.5 | 42 | 41.5 | 48 |
MXQ6L-20 | 25 | 4 | 13 | 26 | 2 | 13 | 26 | 9 | 27 | 31.5 | 52 | 51.5 | 58 |
MXQ6L-30 | 21 | 6 | -Note) | -Note) | 3 | 29 | 20 | 9 | 37 | 41.5 | 62 | 61.5 | 68 |
MXQ6L-40 | 26 | 6 | 11 | 28 | 3 | 39 | 28 | 16 | 48 | 51.5 | 80 | 79.5 | 86 |
MXQ6L-50 | 27 | 6 | 21 | 28 | 3 | 49 | 28 | 9 | 65 | 61.5 | 90 | 89.5 | 96 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ8-10 | 25 | 4 | 7 | 25 | 2 | 13 | 19 | 11 | 17 | 23.5 | - | 4 | 46 | 45.5 | 53 |
MXQ8-20 | 25 | 4 | 14 | 28 | 2 | 14 | 28 | 10 | 28 | 33.5 | - | 4 | 56 | 55.5 | 63 |
MXQ8-30 | 26 | 6 | -Note) | -Note) | 3 | 29 | 27 | 12 | 40 | 43.5 | - | 4 | 70 | 69.5 | 77 |
MXQ8-40 | 32 | 6 | 8 | 31 | 3 | 39 | 31 | 14 | 52 | 53.5 | - | 4 | 84 | 83.5 | 91 |
MXQ8-50 | 46 | 6 | 8 | 29 | 4 | 37 | 58 | 13 | 78 | 63.5 | 82.5 | 8 | 109 | 108.5 | 116 |
MXQ8-75 | 50 | 6 | 31 | 30 | 4 | 61 | 60 | 12 | 105 | 88.5 | 112.5 | 8 | 135 | 134.5 | 142 |
Extension end | Retraction end |
---|---|
20 | 20 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ8L-10 | 25 | 4 | 7 | 25 | 2 | 13 | 19 | 11 | 17 | 23.5 | - | 4 | 46 | 45.5 | 53 |
MXQ8L-20 | 25 | 4 | 14 | 28 | 2 | 14 | 28 | 10 | 28 | 33.5 | - | 4 | 56 | 55.5 | 63 |
MXQ8L-30 | 26 | 6 | -Note) | -Note) | 3 | 29 | 27 | 12 | 40 | 43.5 | - | 4 | 70 | 69.5 | 77 |
MXQ8L-40 | 32 | 6 | 8 | 31 | 3 | 39 | 31 | 14 | 52 | 53.5 | - | 4 | 84 | 83.5 | 91 |
MXQ8L-50 | 46 | 6 | 8 | 29 | 4 | 37 | 58 | 13 | 78 | 63.5 | 82.5 | 8 | 109 | 108.5 | 116 |
MXQ8L-75 | 50 | 6 | 31 | 30 | 4 | 61 | 60 | 12 | 105 | 88.5 | 112.5 | 8 | 135 | 134.5 | 142 |
Extension end | Retraction end |
---|---|
20 | 20 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ12- 10 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 26.5 | - | 4 | 67 | 66 | 76 |
MXQ12- 20 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 36.5 | - | 4 | 67 | 66 | 76 |
MXQ12- 30 | 38 | 4 | 20 | 40 | 2 | 20 | 40 | 14 | 42 | 46.5 | - | 4 | 77 | 76 | 86 |
MXQ12- 40 | 34 | 6 | -Note) | -Note) | 3 | 38 | 39 | 15 | 58 | 56.5 | - | 4 | 94 | 93 | 103 |
MXQ12- 50 | 34 | 6 | 9 | 39 | 3 | 48 | 39 | 13 | 70 | 66.5 | - | 4 | 104 | 103 | 113 |
MXQ12- 75 | 36 | 8 | 23 | 36 | 4 | 59 | 72 | 17 | 110 | 91.5 | 117.5 | 8 | 148 | 147 | 157 |
MXQ12-100 | 36 | 10 | 12 | 36 | 5 | 84 | 72 | 17 | 135 | 116.5 | 142.5 | 8 | 173 | 172 | 182 |
Extension end | Retraction end |
---|---|
18 | 18 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ12L- 10 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 26.5 | - | 4 | 67 | 66 | 76 |
MXQ12L- 20 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 36.5 | - | 4 | 67 | 66 | 76 |
MXQ12L- 30 | 38 | 4 | 20 | 40 | 2 | 20 | 40 | 14 | 42 | 46.5 | - | 4 | 77 | 76 | 86 |
MXQ12L- 40 | 34 | 6 | -Note) | -Note) | 3 | 38 | 39 | 15 | 58 | 56.5 | - | 4 | 94 | 93 | 103 |
MXQ12L- 50 | 34 | 6 | 9 | 39 | 3 | 48 | 39 | 13 | 70 | 66.5 | - | 4 | 104 | 103 | 113 |
MXQ12L- 75 | 36 | 8 | 23 | 36 | 4 | 59 | 72 | 17 | 110 | 91.5 | 117.5 | 8 | 148 | 147 | 157 |
MXQ12L-100 | 36 | 10 | 12 | 36 | 5 | 84 | 72 | 17 | 135 | 116.5 | 142.5 | 8 | 173 | 172 | 182 |
Extension end | Retraction end |
---|---|
18 | 18 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ16- 10 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 28 | - | 4 | 78 | 77 | 89 |
MXQ16- 20 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 38 | - | 4 | 78 | 77 | 89 |
MXQ16- 30 | 48 | 4 | 19 | 48 | 2 | 19 | 48 | 12 | 50 | 48 | - | 4 | 88 | 87 | 99 |
MXQ16- 40 | 58 | 4 | 19 | 58 | 2 | 19 | 58 | 12 | 60 | 58 | - | 4 | 98 | 97 | 109 |
MXQ16- 50 | 40 | 6 | -Note) | -Note) | 3 | 48 | 45 | 20 | 68 | 68 | 91 | 8 | 114 | 113 | 125 |
MXQ16- 75 | 46 | 6 | 21 | 52 | 3 | 73 | 52 | 15 | 105 | 93 | 123 | 8 | 146 | 145 | 157 |
MXQ16-100 | 44 | 8 | 36 | 44 | 4 | 80 | 88 | 18 | 145 | 118 | 166 | 8 | 189 | 188 | 200 |
MXQ16-125 | 44 | 10 | 17 | 44 | 5 | 105 | 88 | 23 | 165 | 143 | 191 | 8 | 214 | 213 | 225 |
Extension end | Retraction end |
---|---|
22 | 22 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ16L- 10 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 28 | - | 4 | 78 | 77 | 89 |
MXQ16L- 20 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 38 | - | 4 | 78 | 77 | 89 |
MXQ16L- 30 | 48 | 4 | 19 | 48 | 2 | 19 | 48 | 12 | 50 | 48 | - | 4 | 88 | 87 | 99 |
MXQ16L- 40 | 58 | 4 | 19 | 58 | 2 | 19 | 58 | 12 | 60 | 58 | - | 4 | 98 | 97 | 109 |
MXQ16L- 50 | 40 | 6 | -Note) | -Note) | 3 | 48 | 45 | 20 | 68 | 68 | 91 | 8 | 114 | 113 | 125 |
MXQ16L- 75 | 46 | 6 | 21 | 52 | 3 | 73 | 52 | 15 | 105 | 93 | 123 | 8 | 146 | 145 | 157 |
MXQ16L-100 | 44 | 8 | 36 | 44 | 4 | 80 | 88 | 18 | 145 | 118 | 166 | 8 | 189 | 188 | 200 |
MXQ16L-125 | 44 | 10 | 17 | 44 | 5 | 105 | 88 | 23 | 165 | 143 | 191 | 8 | 214 | 213 | 225 |
Extension end | Retraction end |
---|---|
22 | 22 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ20- 10 | 45 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 31 | - | 4 | 94 | 92.5 | 108 |
MXQ20- 20 | 40 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 41 | - | 4 | 94 | 92.5 | 108 |
MXQ20- 30 | 48 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 51 | - | 4 | 94 | 92.5 | 108 |
MXQ20- 40 | 58 | 4 | 22 | 56 | 2 | 22 | 56 | 16 | 56 | 61 | - | 4 | 104 | 102.5 | 118 |
MXQ20- 50 | 42 | 6 | -Note) | -Note) | 3 | 48 | 48 | 18 | 72 | 71 | - | 4 | 122 | 120.5 | 136 |
MXQ20- 75 | 55 | 6 | 17 | 56 | 3 | 73 | 56 | 23 | 100 | 96 | 126 | 8 | 155 | 153.5 | 169 |
MXQ20-100 | 50 | 8 | 18 | 56 | 4 | 74 | 112 | 25 | 155 | 121 | 183 | 8 | 212 | 210.5 | 226 |
MXQ20-125 | 55 | 8 | 37 | 59 | 4 | 96 | 118 | 18 | 190 | 146 | 211 | 8 | 240 | 238.5 | 254 |
MXQ20-150 | 62 | 8 | 56 | 62 | 4 | 118 | 124 | 21 | 215 | 171 | 239 | 8 | 268 | 266.5 | 282 |
Extension end | Retraction end |
---|---|
35 | 35 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ20L- 10 | 45 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 31 | - | 4 | 94 | 92.5 | 108 |
MXQ20L- 20 | 40 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 41 | - | 4 | 94 | 92.5 | 108 |
MXQ20L- 30 | 48 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 51 | - | 4 | 94 | 92.5 | 108 |
MXQ20L- 40 | 58 | 4 | 22 | 56 | 2 | 22 | 56 | 16 | 56 | 61 | - | 4 | 104 | 102.5 | 118 |
MXQ20L- 50 | 42 | 6 | -Note) | -Note) | 3 | 48 | 48 | 18 | 72 | 71 | - | 4 | 122 | 120.5 | 136 |
MXQ20L- 75 | 55 | 6 | 17 | 56 | 3 | 73 | 56 | 23 | 100 | 96 | 126 | 8 | 155 | 153.5 | 169 |
MXQ20L-100 | 50 | 8 | 18 | 56 | 4 | 74 | 112 | 25 | 155 | 121 | 183 | 8 | 212 | 210.5 | 226 |
MXQ20L-125 | 55 | 8 | 37 | 59 | 4 | 96 | 118 | 18 | 190 | 146 | 211 | 8 | 240 | 238.5 | 254 |
MXQ20L-150 | 62 | 8 | 56 | 62 | 4 | 118 | 124 | 21 | 215 | 171 | 239 | 8 | 268 | 266.5 | 282 |
Extension end | Retraction end |
---|---|
35 | 35 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ25- 10 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 35 | - | 4 | 107 | 105.5 | 123 |
MXQ25- 20 | 46 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 45 | - | 4 | 107 | 105.5 | 123 |
MXQ25- 30 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 55 | - | 4 | 107 | 105.5 | 123 |
MXQ25- 40 | 65 | 4 | 23 | 65 | 2 | 23 | 65 | 16 | 66 | 65 | - | 4 | 117 | 115.5 | 133 |
MXQ25- 50 | 75 | 4 | 32 | 80 | 2 | 32 | 80 | 16 | 90 | 75 | - | 4 | 141 | 139.5 | 157 |
MXQ25- 75 | 60 | 6 | -Note) | -Note) | 3 | 72 | 65 | 31 | 100 | 100 | - | 4 | 166 | 164.5 | 182 |
MXQ25-100 | 48 | 8 | 44 | 44 | 4 | 88 | 88 | 20 | 150 | 125 | 170 | 8 | 205 | 203.5 | 221 |
MXQ25-125 | 60 | 8 | 31 | 66 | 4 | 97 | 132 | 18 | 205 | 150 | 223 | 8 | 258 | 256.5 | 274 |
MXQ25-150 | 65 | 8 | 56 | 66 | 4 | 122 | 132 | 18 | 230 | 175 | 248 | 8 | 283 | 281.5 | 299 |
Extension end | Retraction end |
---|---|
35 | 35 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ25L- 10 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 35 | - | 4 | 107 | 105.5 | 123 |
MXQ25L- 20 | 46 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 45 | - | 4 | 107 | 105.5 | 123 |
MXQ25L- 30 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 55 | - | 4 | 107 | 105.5 | 123 |
MXQ25L- 40 | 65 | 4 | 23 | 65 | 2 | 23 | 65 | 16 | 66 | 65 | - | 4 | 117 | 115.5 | 133 |
MXQ25L- 50 | 75 | 4 | 32 | 80 | 2 | 32 | 80 | 16 | 90 | 75 | - | 4 | 141 | 139.5 | 157 |
MXQ25L- 75 | 60 | 6 | -Note) | -Note) | 3 | 72 | 65 | 31 | 100 | 100 | - | 4 | 166 | 164.5 | 182 |
MXQ25L-100 | 48 | 8 | 44 | 44 | 4 | 88 | 88 | 20 | 150 | 125 | 170 | 8 | 205 | 203.5 | 221 |
MXQ25L-125 | 60 | 8 | 31 | 66 | 4 | 97 | 132 | 18 | 205 | 150 | 223 | 8 | 258 | 256.5 | 274 |
MXQ25L-150 | 65 | 8 | 56 | 66 | 4 | 122 | 132 | 18 | 230 | 175 | 248 | 8 | 283 | 281.5 | 299 |
Extension end | Retraction end |
---|---|
35 | 35 |
Teilenummer
|
---|
MXQ6-10AT |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Hub (mm) | Max. Gewichtslast (Bereich frei wählbar) (kg) | Max. Lastmasse (kg) | Tischgröße, Länge L (mm) | Zylinderinnen-Ø (Ø) | Tischgröße, Breite W (mm) | Tischgröße, Höhe H (mm) | Tisch, Parallelität (µm) | Type | Port Screw Type | Adjuster Option | Specifications | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
449.47 € | 1 | 26 Arbeitstage | 10 | 0.05 to 0.8 | 0.6 | 42 | 6 | 27 | 20 | 25 | Standardausführung | M-Schraube | Reverse-End-Gummistopfen | Standard | Eingebauter Magnet | Ohne | - | Ohne | - | 0,15 bis 0,7 | Ohne |
Loading...
Ausführung | L-förmiger Tischmodell | Tabelle Werkstoffe | Aluminium | Umgebungsbedingungen | Universell einsetzbar |
---|---|---|---|---|---|
Oberflächenbehandlung des Tisches | Chemisch vernickelt | Führung | Ausführung mit Profilschienenführung |
Sie befinden sich auf der Seite für MXQ, Pneumatischer Kompaktschlitten, Linearführung mit Rückführung, die Teilenummer ist MXQ6-10AT.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MXQ6-10AT.
Konfigurieren
Basiseigenschaften
Custom-made Specifications
Model
Ausführung
Hub(mm)
Max. Gewichtslast (Bereich frei wählbar)(kg)
Max. Lastmasse(kg)
Tischgröße, Länge L(mm)
Zylinderinnen-Ø(Ø)
Tischgröße, Breite W(mm)
Tischgröße, Höhe H(mm)
Tisch, Parallelität(µm)
Type
Port Screw Type
Adjuster Option
Specifications
Lead Wire Length(m)
Number of Switches
End Block
Stroke Adjustment Unit Symbol
Custom-made
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
MXQ12-100 |
MXQ12-100-M9B |
MXQ12-100-M9NVL |
MXQ6-10AT-M9B |
MXQ6-10ATF-M9B |
MXQ6-10C |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Hub (mm) | Max. Gewichtslast (Bereich frei wählbar) (kg) | Max. Lastmasse (kg) | Tischgröße, Länge L (mm) | Zylinderinnen-Ø (Ø) | Tischgröße, Breite W (mm) | Tischgröße, Höhe H (mm) | Tisch, Parallelität (µm) | Type | Port Screw Type | Adjuster Option | Specifications | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
851.65 € | 1 | 4 Arbeitstage | 100 | - | 2 | - | 12 | - | - | - | Standardausführung | M-Schraube | Kein Einsteller | Standard | - | - | - | - | - | - | Ohne | ||
913.66 € | 1 | 26 Arbeitstage | 100 | 1 to 4.9 | 2 | 173 | 12 | 39 | 30 | 75 | Standardausführung | M-Schraube | Kein Einsteller | Standard | Eingebauter Magnet | M9B | 0.5 | Ohne | 2 Stk. | 0,15 bis 0,7 | Ohne | ||
941.63 € | 1 | 26 Arbeitstage | 100 | 1 to 4.9 | 2 | 173 | 12 | 39 | 30 | 75 | Standardausführung | M-Schraube | Kein Einsteller | Standard | Eingebauter Magnet | M9NV | 3 | Ohne | 2 Stk. | 0,15 bis 0,7 | Ohne | ||
511.48 € | 1 | 26 Arbeitstage | 10 | 0.05 to 0.8 | 0.6 | 42 | 6 | 27 | 20 | 25 | Standardausführung | M-Schraube | Reverse-End-Gummistopfen | Standard | Eingebauter Magnet | M9B | 0.5 | Ohne | 2 Stk. | 0,15 bis 0,7 | Ohne | ||
604.11 € | 1 | 26 Arbeitstage | 10 | 0.05 to 0.8 | 0.6 | 42 | 6 | 27 | 20 | 25 | Standardausführung | M-Schraube | Reverse-End-Gummistopfen | Mit Puffer | Eingebauter Magnet | M9B | 0.5 | Ohne | 2 Stk. | 0,15 bis 0,7 | Ohne | ||
496.47 € | 1 | 19 Arbeitstage | 10 | - | 0.6 | - | 6 | - | - | - | Standardausführung | M-Schraube | Beidseitige Metallstopper | Standard | - | Ohne | - | Ohne | - | - | Ohne |