MXQ, Pneumatischer Kompaktschlitten, Linearführung mit Rückführung (Teilenummern - CAD Download)

MXQ, Pneumatischer Kompaktschlitten, Linearführung mit Rückführung
Zylinder mit integrierter Führungsschiene und Schlitten
Kolben-ø (mm): 6, 8, 12, 16, 20, 25
Zylinder mit langer Lebensdauer
Gewinde Druckluftanschluss: M5 (Kolben-Ø (mm): 6, 8,12, 16), Rc 1/8 (Kolben-Ø (mm): 20, 25)
Standard oder Symmetrie
Hubeinstellung: elastischer Dämpfer, Stossdämpfer, Stahlanschlag

(i)Hinweis

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

MXQ6-20-M9BL

Air Slide Table ø6, ø8, ø12, ø16, ø20, ø25, MXQ Series Specifications

How to Order

Specifications

Bore size (mm)6812162025
Piping port sizeM5 x 0.8Rc 1/8, NPT 1/8, G 1/8
FluidAir
ActionDouble acting
Operating pressure0.15 to 0.7 MPa
Proof pressure1.05 MPa
Ambient and fluid temperature-10 to 60℃
Piston speed50 to 500 mm/s
(Adjuster option/Metal stopper: 50 to 200 mm/s)
CushionRubber bumper (Standard, Adjuster option/Rubber stopper)
Shock absorber (Adjuster option/Shock absorber)
None (Adjuster option/Metal stopper)
LubricationNon-lube
Auto switchReed auto switch (2-wire, 3-wire)
Solid state auto switch (2-wire, 3-wire)
2-color indication solid state auto switch (2-wire, 3-wire)
Stroke length tolerance0 to +1 mm

Standard Stroke

ModelStandard stroke (mm)
MXQ 610, 20, 30, 40, 50
MXQ 810, 20, 30, 40, 50, 75
MXQ1210, 20, 30, 40, 50, 75, 100
MXQ1610, 20, 30, 40, 50, 75, 100, 125
MXQ2010, 20, 30, 40, 50, 75, 100, 125, 150
MXQ2510, 20, 30, 40, 50, 75, 100, 125, 150

Dimensions: MXQ6

Basic Style
(mm)
ModelFNGHNNGAHAIJKMZZZ
MXQ6-102246232131691721.54241.548
MXQ6-2025413262132692731.55251.558
MXQ6-30216- Note)- Note)3292093741.56261.568
MXQ6-40266112833928164851.58079.586
MXQ6-5027621283492896561.59089.596
Note) Refer to the bottom view of MXQ6-30.
With buffer (ø6): MXQ6-□□F
Axial piping type (ø6): MXQ6-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ6L/Symmetric Type

Basic style
(mm)
ModelFNGHNNGAHAIJKMZZZ
MXQ6L-102246232131691721.54241.548
MXQ6L-2025413262132692731.55251.558
MXQ6L-30216-Note)-Note)3292093741.56261.568
MXQ6L-40266112833928164851.58079.586
MXQ6L-5027621283492896561.59089.596
Note) Refer to the bottom view of MXQ6L-30.
With buffer (ø6): MXQ6L-□□F
Axial piping type (ø6): MXQ6L-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ8

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ8-1025472521319111723.5-44645.553
MXQ8-20254142821428102833.5-45655.563
MXQ8-30266-Note)-Note)32927124043.5-47069.577
MXQ8-4032683133931145253.5-48483.591
MXQ8-5046682943758137863.582.58109108.5116
MXQ8-755063130461601210588.5112.58135134.5142
Note) Refer to the bottom view of MXQ8-30.
With shock absorber (ø8): MXQ8-□□BS/BT/B
Note) Note that the top of the shock absorber unit will be higher than that of the table
Stroke Adjustable Range
(mm)
Extension endRetraction end
2020
With buffer (ø8): MXQ8-□□F
With end lock (ø8): MXQ8-□□R
Axial piping type (ø8): MXQ8-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ8L/Symmetric Type

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ8L-1025472521319111723.5-44645.553
MXQ8L-20254142821428102833.5-45655.563
MXQ8L-30266-Note)-Note)32927124043.5-47069.577
MXQ8L-4032683133931145253.5-48483.591
MXQ8L-5046682943758137863.582.58109108.5116
MXQ8L-755063130461601210588.5112.58135134.5142
Note) Refer to the bottom view of MXQ8L-30.
With shock absorber (ø8): MXQ8L-□□BS/BT/B
Note) Note that the top of the shock absorber unit will be higher than that of the table
Stroke Adjustable Range
(mm)
Extension endRetraction end
2020
With buffer (ø8): MXQ8L-□□F
With end lock (ø8): MXQ8L-□□R
Axial piping type (ø8): MXQ8L-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ12

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ12- 10284183221832123426.5-4676676
MXQ12- 20284183221832123436.5-4676676
MXQ12- 30384204022040144246.5-4777686
MXQ12- 40346-Note)-Note)33839155856.5-49493103
MXQ12- 5034693934839137066.5-4104103113
MXQ12- 753682336459721711091.5117.58148147157
MXQ12-100361012365847217135116.5142.58173172182
Note) Refer to the bottom view of MXQ12-40.
With shock absorber (ø12): MXQ12-□□BS/BT/B
Stroke Adjustable Range
(mm)
Extension endRetraction end
1818
With buffer (ø12): MXQ12-□□F
With end lock (ø12): MXQ12-□□R
Axial piping type (ø12): MXQ12-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ12L/Symmetric Type

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ12L- 10284183221832123426.5-4676676
MXQ12L- 20284183221832123436.5-4676676
MXQ12L- 30384204022040144246.5-4777686
MXQ12L- 40346-Note)-Note)33839155856.5-49493103
MXQ12L- 5034693934839137066.5-4104103113
MXQ12L- 753682336459721711091.5117.58148147157
MXQ12L-100361012365847217135116.5142.58173172182
Note) Refer to the bottom view of MXQ12L-40.
With shock absorber (ø12): MXQ12L-□□BS/BT/B
Stroke Adjustable Range
(mm)
Extension endRetraction end
1818
With buffer (ø12): MXQ12L-□□F
With end lock (ø12): MXQ12L-□□R
Axial piping type (ø12): MXQ12L-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ16

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ16- 10384183921839124028-4787789
MXQ16- 20384183921839124038-4787789
MXQ16- 30484194821948125048-4888799
MXQ16- 40584195821958126058-49897109
MXQ16- 50406-Note)-Note)34845206868918114113125
MXQ16- 7546621523735215105931238146145157
MXQ16-100448364448088181451181668189188200
MXQ16-12544101744510588231651431918214213225
Note) Refer to the bottom view of MXQ16-50.
With shock absorber (ø16): MXQ16-□□BS/BT/B
Stroke Adjustable Range
(mm)
Extension endRetraction end
2222
With buffer (ø16): MXQ16-□□F
With end lock (ø16): MXQ16-□□R
Axial piping type (ø16): MXQ16-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ16L/Symmetric Type

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ16L- 10384183921839124028-4787789
MXQ16L- 20384183921839124038-4787789
MXQ16L- 30484194821948125048-4888799
MXQ16L- 40584195821958126058-49897109
MXQ16L- 50406-Note)-Note)34845206868918114113125
MXQ16L- 7546621523735215105931238146145157
MXQ16L-100448364448088181451181668189188200
MXQ16L-12544101744510588231651431918214213225
Note) Refer to the bottom view of MXQ16L-50.
With shock absorber (ø16): MXQ16L-□□BS/BT/B
Stroke Adjustable Range
(mm)
Extension endRetraction end
2222
With buffer (ø16): MXQ16L-□□F
With end lock (ø16): MXQ16L-□□R
Axial piping type (ø16): MXQ16L-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ20

Basic Style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ20- 10454224621850164631-49492.5108
MXQ20- 20404224621850164641-49492.5108
MXQ20- 30484224621850164651-49492.5108
MXQ20- 40584225622256165661-4104102.5118
MXQ20- 50426-Note)-Note)34848187271-4122120.5136
MXQ20- 7555617563735623100961268155153.5169
MXQ20-1005081856474112251551211838212210.5226
MXQ20-1255583759496118181901462118240238.5254
MXQ20-15062856624118124212151712398268266.5282
Note) Refer to the bottom view of MXQ20-50.
With shock absorber (ø20): MXQ20-□□BS/BT/B
Note) Note that the top of the shock absorber unit will be higher than that of the table
Stroke Adjustable Range
(mm)
Extension endRetraction end
3535
With buffer (ø20): MXQ20-□□F
With end lock (ø20): MXQ20-□□R
Axial piping type (ø20): MXQ20-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ20L/Symmetric Type

Basic Style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ20L- 10454224621850164631-49492.5108
MXQ20L- 20404224621850164641-49492.5108
MXQ20L- 30484224621850164651-49492.5108
MXQ20L- 40584225622256165661-4104102.5118
MXQ20L- 50426-Note)-Note)34848187271-4122120.5136
MXQ20L- 7555617563735623100961268155153.5169
MXQ20L-1005081856474112251551211838212210.5226
MXQ20L-1255583759496118181901462118240238.5254
MXQ20L-15062856624118124212151712398268266.5282
Note) Refer to the bottom view of MXQ20L-50.
With shock absorber (ø20): MXQ20L-□□BS/BT/B
Note) Note that the top of the shock absorber unit will be higher than that of the table
Stroke Adjustable Range
(mm)
Extension endRetraction end
3535
With buffer (ø20): MXQ20L-□□F
With end lock (ø20): MXQ20L-□□R
Axial piping type (ø20): MXQ20L-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ25

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ25- 10554235522355165635-4107105.5123
MXQ25- 20464235522355165645-4107105.5123
MXQ25- 30554235522355165655-4107105.5123
MXQ25- 40654236522365166665-4117115.5133
MXQ25- 50754328023280169075-4141139.5157
MXQ25- 75606-Note)-Note)3726531100100-4166164.5182
MXQ25-100488444448888201501251708205203.5221
MXQ25-1256083166497132182051502238258256.5274
MXQ25-15065856664122132182301752488283281.5299
Note) Refer to the bottom view of MXQ25-75.
With shock absorber (ø25): MXQ25-□□BS/BT/B
Stroke Adjustable Range
(mm)
Extension endRetraction end
3535
With buffer (ø25): MXQ25-□□F
With end lock (ø25): MXQ25-□□R
Axial piping type (ø25): MXQ25-□□P
*Other dimensions are the same as basic style

Dimensions: MXQ25L/Symmetric Type

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXQ25L- 10554235522355165635-4107105.5123
MXQ25L- 20464235522355165645-4107105.5123
MXQ25L- 30554235522355165655-4107105.5123
MXQ25L- 40654236522365166665-4117115.5133
MXQ25L- 50754328023280169075-4141139.5157
MXQ25L- 75606-Note)-Note)3726531100100-4166164.5182
MXQ25L-100488444448888201501251708205203.5221
MXQ25L-1256083166497132182051502238258256.5274
MXQ25L-15065856664122132182301752488283281.5299
Note) Refer to the bottom view of MXQ25L-75.
With shock absorber (ø25): MXQ25L-□□BS/BT/B
Stroke Adjustable Range
(mm)
Extension endRetraction end
3535
With buffer (ø25): MXQ25L-□□F
With end lock (ø25): MXQ25L-□□R
Axial piping type (ø25): MXQ25L-□□P
*Other dimensions are the same as basic style
Teilenummer
MXQ6-20-M9BL
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Hub
(mm)
Max. Gewichtslast (Bereich frei wählbar)
(kg)
Max. Lastmasse
(kg)
Tischgröße, Länge L
(mm)
Zylinderinnen-Ø
(Ø)
Tischgröße, Breite W
(mm)
Tischgröße, Höhe H
(mm)
Tisch, Parallelität
(µm)
Type Port Screw Type Adjuster Option Specifications Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

516.21 €

1 26 Arbeitstage 200.05 to 0.80.6526272030StandardausführungM-SchraubeKein EinstellerStandardEingebauter MagnetM9B3Ohne2 Stk.0,15 bis 0,7Ohne

Loading...

  1. 1

Grundlegende Informationen

Ausführung L-förmiger Tischmodell Tabelle Werkstoffe Aluminium Umgebungsbedingungen Universell einsetzbar
Oberflächenbehandlung des Tisches Chemisch vernickelt Führung Ausführung mit Profilschienenführung

Sie befinden sich auf der Seite für MXQ, Pneumatischer Kompaktschlitten, Linearführung mit Rückführung, die Teilenummer ist MXQ6-20-M9BL.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MXQ6-20-M9BL.

Produktvarianten

Teilenummer
MXQ12-100
MXQ12-100-M9B
MXQ12-100-M9NVL
MXQ6-20-M9NL
MXQ6-20-M9NSAPC
MXQ6-20A
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Hub
(mm)
Max. Gewichtslast (Bereich frei wählbar)
(kg)
Max. Lastmasse
(kg)
Tischgröße, Länge L
(mm)
Zylinderinnen-Ø
(Ø)
Tischgröße, Breite W
(mm)
Tischgröße, Höhe H
(mm)
Tisch, Parallelität
(µm)
Type Port Screw Type Adjuster Option Specifications Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

851.65 €

1 4 Arbeitstage 100-2-12---StandardausführungM-SchraubeKein EinstellerStandard------Ohne

913.66 €

1 26 Arbeitstage 1001 to 4.9217312393075StandardausführungM-SchraubeKein EinstellerStandardEingebauter MagnetM9B0.5Ohne2 Stk.0,15 bis 0,7Ohne

941.63 €

1 26 Arbeitstage 1001 to 4.9217312393075StandardausführungM-SchraubeKein EinstellerStandardEingebauter MagnetM9NV3Ohne2 Stk.0,15 bis 0,7Ohne

518.11 €

1 26 Arbeitstage 200.05 to 0.80.6526272030StandardausführungM-SchraubeKein EinstellerStandardEingebauter MagnetM9N3Ohne2 Stk.0,15 bis 0,7Ohne

527.10 €

1 26 Arbeitstage 200.05 to 0.80.6526272030StandardausführungM-SchraubeKein EinstellerStandardEingebauter MagnetM9N0.5M8-3-Pin-Steckverbinder2 Stk.0,15 bis 0,7Ohne

540.89 €

1 19 Arbeitstage 200.05 to 0.80.6526272030StandardausführungM-SchraubeBeidseitige GummistopperStandardEingebauter MagnetOhne-Ohne-0,15 bis 0,7Ohne

Technischer Support