Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
ITV1010-40F1N3
ITV1000: product images
ITV2000: product images
ITV3000: product images
Model | ITV101□ Note 8) | ITV103□ Note 8) | ITV105□ Note 8) | |
---|---|---|---|---|
ITV201□ | ITV203□ | ITV205□ | ||
ITV301□ | ITV303□ | ITV305□ | ||
Minimum supply pressure | Set pressure +0.1 MPa | |||
Maximum supply pressure | 0.2 MPa | 1.0 MPa | ||
Set pressure range Note 1) | 0.005 to 0.1 MPa | 0.005 to 0.5 MPa | 0.005 to 0.9 MPa | |
Power supply | Voltage | 24 V DC ±10%, 12 to 15 V DC | ||
Current consumption | 24‑V DC power supply voltage type: 0.12 A or less Note 9) 12 to 15‑V DC power supply voltage type: 0.18 A or less | |||
Input signal Note 9) | Current type Note 2) | 4 to 20 mA DC, 0 to 20 mA DC (sink type) | ||
Voltage type | 0 to 5 V DC, 0 to 10 V DC | |||
Preset input type | 4 points (negative common), 16 points (without common polarity) | |||
Digital input type | 10 bit (parallel) | |||
Input impedance | Current type | 250 Ω or less Note 6) | ||
Voltage type | Approx. 6.5 kΩ | |||
Preset input type | 24‑V DC supply voltage type: approx. 4.7 kΩ 12‑V DC supply voltage type: approx. 2.0 kΩ | |||
Digital input type | Approx. 4.7 kΩ | |||
Output signal Note 3) (monitor output) | Analog output | 1 to 5 V DC (output impedance: approx. 1 kΩ) 4 to 20 mA DC (sink type) (output impedance: 250 Ω or less) Output precision: ±6% F.S. or less | ||
Switch output | NPN open collector output: maximum 30 V, 80 mA PNP open collector output: maximum 80 mA | |||
Linearity | ±1% F.S. or less | |||
Hysteresis | 0.5% F.S. or less | |||
Repeatability | ±0.5% F.S. or less | |||
Sensitivity | 0.2% F.S. or less | |||
Temperature characteristics | ±0.12% F.S./°C or less | |||
Output pressure display Note 4) | Accuracy | ±2% F.S. ±1 digit or less | ||
Minimum unit | MPa: 0.001, kgf/cm2: 0.01, bar: 0.01, PSI: 0.1 Note 5), kPa: 1 | |||
Ambient and fluid temperature | 0 to 50°C (no condensation) | |||
Enclosure | IP65 | |||
Weight Note 9) | ITV10□□ | Approx. 250 g (without option) | ||
ITV20□□ | Approx. 350 g (without option) | |||
ITV30□□ | Approx. 645 g (without option) |
Figure 1. Input/Output Characteristics Chart
Note 1) Refer to Figure 1 for the relationship between the set pressure and input.
Note 2) 2-wire type 4 to 20 mA DC not supported. Power supply voltage (24 V DC or 12 to 15 V DC) is required.
Note 3) Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring ITV analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ an analog monitor output accuracy of within ±6% F.S may not be available. If accuracy within ±6% is required, then this would be handled separately. Please contact the manufacturer with your request. Output pressure remains unaffected.
Note 4) Adjustment of numerical values such as the zero/span adjustment or the preset input type is set based on the minimum unit for the output pressure display (e.g. 0.001 to 0.500 MPa). The unit cannot be changed.
Note 5) The minimum unit for the 0.9 MPa (130 psi) type is 1 psi.
Note 6) Value is for a situation with no overcurrent circuit. If an overcurrent circuit is taken into account, the input impedance will vary according to the input current. 350 Ω or less for an input current of 20 mA DC.
Note 7) The above characteristics are confined to the static state. When air is consumed on the output side the pressure may fluctuate.
Note 8) The ITV1000 Series is a grease-free specification (fluid-contacting parts).
Note 9) Add 50 g for the digital input type and 70 g for the 16‑point preset input type respectively.
Modular Products and Accessory Combinations
Applicable modular products and accessories | Applicable models | |
---|---|---|
ITV20□□ | ITV30□□ | |
(1) Air filter | AF30-A | AF40-A |
(2) Mist separator | AFM30-A | AFM40-A |
(3) L-bracket | B310L | B410L |
(4) Spacer | Y30 | Y40 |
(5) Spacer with L-bracket ([3] + [4]) | Y30L | Y40L |
(6) Spacer with T-bracket | - | Y40T |
Applicable model | Name | Part number |
---|---|---|
ITV10□□ | Flat bracket assy. (including mounting screws) | P398010-600 |
ITV20□□/30□□ | P398020-600 | |
ITV10□□ | L-bracket assy. (including mounting screws) | P398010-601 |
ITV20□□/30□□ | P398020-601 |
Applicable model | Name | Part number | |
---|---|---|---|
Current type Voltage type 4-point preset input | Cable connector (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
16-point preset input | Power cable (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
Signal cable (5 cores) | Straight type 3 m | P398020-502-3 | |
Right-angle type 3 m | P398020-503-3 | ||
10‑bit digital input | Cable connector (13 cores) | Straight type 3 m | INI-398-0-59 |
CC-Link PROFIBUS DP DeviceNet TM | Power cable (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
RS-232C | Power cable (4 cores) | Straight type 3 m | P398020-500-3 |
Right-angle type 3 m | P398020-501-3 | ||
Communication cables connector (5 cores) | Straight type 3 m | P398020-502-3 | |
Right-angle type 3 m | P398020-503-3 |
Note 1) For the 10‑bit digital type there is no right angle type cable connector.
Note 2) Even when "with cable connector" is selected, the communication cable is not included in the communication model (CC, DE, PR).
Applicable model | Name | Part number |
---|---|---|
CC-Link | Bus adapter (included with product) | EX9-ACY00-MJ |
Standard specification, Model number example
Made-to-order specifications X102: model number example
Made-to-order specifications X224: model number example
Made-to-order specifications X25: model number example
Made-to-order specifications X88: model number example
Made-to-order specifications X26: model number example
ITV1000 structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body | Aluminum alloy |
2 | Cover | Aluminum alloy |
3 | Valve guide | Aluminum alloy |
4 | Diaphragm assembly | Aluminum alloy |
Weatherable NBR | ||
Steel | ||
5 | Seal | NBR |
6 | Bowl assembly | Resin |
Silicone rubber | ||
7 | Sub-plate | Resin |
8 | Seal | NBR |
9 | Control circuit assembly | - |
10 | Bumper | NBR |
11 | Valve | Stainless steel |
HNBR | ||
12 | Solenoid valve | - |
13 | O-ring | HNBR |
14 | Round head phillips screw | Steel |
15 | Flat washer | Stainless steel |
ITV2000 structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body | Aluminum alloy |
2 | Intermediate body | Aluminum alloy |
3 | Cover | Aluminum alloy |
4 | Valve guide | Aluminum alloy |
5 | Valve (supply valve) | HNBR/brass |
6 | Valve (exhaust valve) | HNBR/brass |
7 | Valve spring | Stainless steel |
8 | Valve spring | Stainless steel |
9 | Diaphragm assembly | Stainless steel |
Aluminum alloy | ||
Weatherable NBR | ||
Steel | ||
10 | Seal | NBA |
11 | Bias spring | Stainless steel |
12 | O-ring | NBA |
13 | Seal | NBA |
14 | Bowl assembly | Resin |
Silicone rubber | ||
15 | Sub-plate | Resin |
16 | Seal | NBR |
17 | Control circuit assembly | - |
18 | Solenoid valve | - |
19 | O-ring | NBR |
20 | O-ring | NBR |
21 | Round head phillips screw | Steel |
22 | Snap ring | Stainless steel |
ITV3000 structural drawing
Number | Part name | Materials |
---|---|---|
1 | Cover | Aluminum alloy |
2 | Body | Aluminum alloy |
3 | Valve guide | Aluminum alloy |
4 | Bias spring | Stainless steel |
5 | Intermediate body | Aluminum alloy |
6 | Diaphragm assembly | Weatherable NBR |
Rolled sheet steel | ||
Stainless steel | ||
Aluminum alloy | ||
Steel | ||
7 | Valve (supply valve) | HNBR/brass |
8 | Valve (exhaust valve) | HNBR/brass |
9 | Valve spring | Stainless steel |
10 | Seal | NBR |
11 | Seal | NBR |
12 | Rod guide | Brass |
13 | O-ring retainer | Aluminum alloy |
14 | Seal | NBR |
15 | Bowl assembly | Resin |
Silicone rubber | ||
16 | Sub-plate | Resin |
17 | Seal | NBR |
18 | Control circuit assembly | - |
19 | Solenoid valve | - |
20 | O-ring | NBR |
21 | O-ring | NBR |
22 | O-ring | NBR |
23 | Round head phillips screw | Steel |
(Unit: mm)
ITV10□□: dimensional drawing
Teilenummer
|
---|
ITV1010-40F1N3 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Versorgungsseite, Verbindungsausführung | Eingangsseite, Anschluss-Ø | Steuerseite, Verbindungsausführung | Steuerseite, Verbindungs-Ø | Eingangssignal/Kommunikationssignal | Accessory | Pressure Unit | Custom-made Specifications | Specifications | Power Supply Voltage | Monitor Output | Cable Connector Type | Pressure Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
386.27 € | 1 | 26 Arbeitstage | G | 1/8 | G | 1/8 | [Sonstige] Voreingestellte 4-Punkt-Eingabe | Ohne | bar | Ohne | 1000 Ausführung | 24 V DC | Ohne | Ohne | 0,1 MPa |
Loading...
Regler, Druckerhöhungsventil | Regler | Regler, Ausführung | Elektropneumatisch | Zulässige Flüssigkeit | Luft |
---|---|---|---|---|---|
Form | Standard | Betriebsumgebung | Standard | Auslassmechanismus | N/A |
Negative Stromfunktion | NA | Manometer | N/A |
Sie befinden sich auf der Seite für Elektropneumatischer Regler, Serie ITV1000 / 2000 / 3000, die Teilenummer ist ITV1010-40F1N3.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer ITV1010-40F1N3.
Konfigurieren
Basiseigenschaften
Eingangssignal/Kommunikationssignal
Ausführung
Versorgungsseite, Verbindungsausführung
Eingangsseite, Anschluss-Ø
Steuerseite, Verbindungsausführung
Steuerseite, Verbindungs-Ø
Accessory
Pressure Unit
Custom-made Specifications
Specifications
Power Supply Voltage
Monitor Output
Cable Connector Type
Pressure Range
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
ITV1010-011L3-X26 |
ITV1010-011L4-X26 |
ITV1010-011N |
ITV1010-40F2BL3 |
ITV1010-DEF1BN |
ITV1010-PR1S-X26 |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Versorgungsseite, Verbindungsausführung | Eingangsseite, Anschluss-Ø | Steuerseite, Verbindungsausführung | Steuerseite, Verbindungs-Ø | Eingangssignal/Kommunikationssignal | Accessory | Pressure Unit | Custom-made Specifications | Specifications | Power Supply Voltage | Monitor Output | Cable Connector Type | Pressure Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
509.00 € | 1 | 26 Arbeitstage | Rc | 1/8 | Rc | 1/8 | [DC 4-20mA] Stromtyp DC 4 bis 20mA (Sync-Typ) | Ohne | bar | Für Verteilerbefestigung | 1000 Ausführung | 24 V DC | Analogausgang 1 bis 5 V DC | Winkelausführung 2 m | 0,1 MPa | ||
509.00 € | 1 | 26 Arbeitstage | Rc | 1/8 | Rc | 1/8 | [DC 4-20mA] Stromtyp DC 4 bis 20mA (Sync-Typ) | Ohne | psi | Für Verteilerbefestigung | 1000 Ausführung | 24 V DC | Analogausgang 1 bis 5 V DC | Winkelausführung 2 m | 0,1 MPa | ||
379.45 € | 1 | 26 Arbeitstage | Rc | 1/8 | Rc | 1/8 | [DC 4-20mA] Stromtyp DC 4 bis 20mA (Sync-Typ) | Ohne | MPa | Ohne | 1000 Ausführung | 24 V DC | Analogausgang 1 bis 5 V DC | Ohne | 0,1 MPa | ||
419.37 € | 1 | 26 Arbeitstage | G | 1/4 | G | 1/4 | [Sonstige] Voreingestellte 4-Punkt-Eingabe | Flachhalterung | bar | Ohne | 1000 Ausführung | 24 V DC | Ohne | Winkelausführung 2 m | 0,1 MPa | ||
606.26 € | 1 | 26 Arbeitstage | G | 1/8 | G | 1/8 | [Sonstige] DeviceNet | Flachhalterung | MPa | Ohne | 1000 Ausführung | 24 V DC | Ohne | Ohne | 0,1 MPa | ||
655.61 € | 1 | 26 Arbeitstage | Rc | 1/8 | Rc | 1/8 | [Sonstige] PROFIBUS DP | Ohne | MPa | Für Verteilerbefestigung | 1000 Ausführung | 24 V DC | Ohne | Gerade Ausführung 3 m | 0,1 MPa |