Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
Model Indication Method
Bore size (mm) | 25 | 32 | 40 | |
---|---|---|---|---|
Fluid | Air | |||
Action | Double-acting | |||
Operating pressure range | 0.1 to 0.8 MPa | |||
Proof pressure resistance | 1.2 MPa | |||
Ambient and fluid temperature | 5 to 60°C | |||
Cushion | Air cushion | |||
Lubrication | Non-lube | |||
Stroke length tolerance | 2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8) | |||
Piping port size | Front/side port | Rc 1/8 | Rc 1/4 | |
Bottom port | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) |
Unit: N
Bore size (mm) | Piston area (mm2) | Operating pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
25 | 490 | 98 | 147 | 196 | 245 | 294 | 343 | 392 |
32 | 804 | 161 | 241 | 322 | 402 | 483 | 563 | 643 |
40 | 1,256 | 251 | 377 | 502 | 628 | 754 | 879 | 1,005 |
Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).
Unit: kg
Bore size (mm) | Basic weight | Additional weight per 50 mm of stroke | Side port bracket weight (per set) | Stroke adjustment unit weight (per 1 unit) | ||
---|---|---|---|---|---|---|
A /B type | A unit weight | L unit weight | H unit weight | |||
25 | 1.14 | 0.11 | 0.02 | 0.06 | 0.10 | 0.18 |
32 | 2.28 | 0.17 | 0.02 | 0.12 | 0.21 | 0.40 |
40 | 3.11 | 0.25 | 0.04 | 0.23 | 0.32 | 0.49 |
MY1B25 to 40
Number | Description | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Head cover | Aluminum alloy | Painted |
3 | Cushion boss | Polyacetal | - |
4 | Piston yoke | Aluminum alloy | Anodized |
5 | Piston | Aluminum alloy | Chromated |
6 | End cover | Polyacetal | - |
7 | Wear ring | Polyacetal | - |
8 | Head plate | Stainless steel | - |
9 | Cushion needle | Rolled steel | Nickel plated |
10 | Stopper | Carbon steel | Nickel plated |
11 | Belt separator | Polyacetal | - |
12 | Guide roller | Polyacetal | - |
13 | Parallel pin | Carbon steel | - |
16 | Belt clamp | Polybutylene terephthalate | - |
21 | Bearing | Polyacetal | - |
22 | Spacer | Stainless steel | - |
23 | Spring pin | Carbon tool steel | - |
24 | Seal magnet | Rubber magnet | - |
25 | Hex socket head cap screw | Chrome molybdenum steel | Chromated |
26 | Hex socket button head cap screw | Chrome molybdenum steel | Chromated |
27 | Thin-head screw | Chrome molybdenum steel | Chromated |
29 | Double-round parallel key | Carbon steel | - |
30 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 7 pcs.) |
31 | Magnet | Rare earth magnet | - |
32 | Top cover | Stainless steel | - |
35 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 3 pcs.) |
36 | CR-type retaining ring | Steel for springs | - |
38 | Steel ball | Bearing steel | - |
39 | Lub-retainer | Special resin | - |
L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.
(Unit: mm)
Model | Applicable cylinders | Common | Mounting direction (1) | Mounting direction (2) | Adjustable range | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D | G | H | J | MM | A | B | C | F | A | B1 | B2 | B3 | C1 | C2 | F | E1 | E2 | ||
MY-J25 | MY1B25□ | 40 | 60 | 3.2 | 35 | 5.5 | 63 | 78 | 39 | 100 | 65 | 28 | 53 | 78 | 14 | 39 | 96 | 1 | 1 |
MY-J32 | MY1B32□ | 55 | 80 | 4.5 | 40 | 6.5 | 76 | 94 | 47 | 124 | 82 | 40 | 64 | 88 | 20 | 44 | 111 | 1 | 1 |
MY-J40 | MY1B40□ | 74 | 100 | 4.5 | 47 | 6.5 | 92 | 112 | 56 | 144 | 98 | 44 | 76 | 108 | 22 | 54 | 131 | 1 | 1 |
Teilenummer
|
---|
MY1B25-1100LZ |
MY1B25-1100Z |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Ausführung | Hub (mm) | Tabelle Werkstoffe | Max. Gewichtslast (Bereich frei wählbar) (kg) | Max. Lastmasse (kg) | Tischgröße, Länge L (mm) | Zylinderinnen-Ø (Ø) | kolbenstangenlose Zylinder, Verbinderausführung | Umgebungsbedingungen | Oberflächenbehandlung des Tisches | Führung | Tischgröße, Breite W (mm) | Tischgröße, Höhe H (mm) | Betriebsdruck (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
515.56 € | 1 | 9 Arbeitstage | Kolbenstangenloser Zylinder | 1,100 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 29 | 110 | 25 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | 42 | 54 | 0,1 bis 0,8 | Standardausführung | Rc | Pneumatische Dämpfung | - | Eingebauter Magnet | Ohne | - | Ohne | - | - | Ohne | - | - | Zylinder | - | ||
419.42 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 1,100 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 29 | 110 | 25 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | 42 | 54 | 0,1 bis 0,8 | Standardausführung | Rc | Pneumatische Dämpfung | - | Eingebauter Magnet | Ohne | - | Ohne | - | - | Ohne | - | - | Zylinder | - |
Loading...
Konfigurieren
Basiseigenschaften
Tabelle Werkstoffe
Oberflächenbehandlung des Tisches
Führung
Auto Switch
Custom-made Specifications
Model
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Ausführung
Ausführung
Hub(mm)
Max. Gewichtslast (Bereich frei wählbar)(kg)
Max. Lastmasse(kg)
Tischgröße, Länge L(mm)
Zylinderinnen-Ø(Ø)
kolbenstangenlose Zylinder, Verbinderausführung
Umgebungsbedingungen
Tischgröße, Breite W(mm)
Tischgröße, Höhe H(mm)
Betriebsdruck(MPa)
Piping Format
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
End Block
Custom-made
Type
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften