Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MY1B25-1100H6Z-M9BL
Model Indication Method
Bore size (mm) | 25 | 32 | 40 | |
---|---|---|---|---|
Fluid | Air | |||
Action | Double-acting | |||
Operating pressure range | 0.1 to 0.8 MPa | |||
Proof pressure resistance | 1.2 MPa | |||
Ambient and fluid temperature | 5 to 60°C | |||
Cushion | Air cushion | |||
Lubrication | Non-lube | |||
Stroke length tolerance | 2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8) | |||
Piping port size | Front/side port | Rc 1/8 | Rc 1/4 | |
Bottom port | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) |
Unit: N
Bore size (mm) | Piston area (mm2) | Operating pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
25 | 490 | 98 | 147 | 196 | 245 | 294 | 343 | 392 |
32 | 804 | 161 | 241 | 322 | 402 | 483 | 563 | 643 |
40 | 1,256 | 251 | 377 | 502 | 628 | 754 | 879 | 1,005 |
Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).
Unit: kg
Bore size (mm) | Basic weight | Additional weight per 50 mm of stroke | Side port bracket weight (per set) | Stroke adjustment unit weight (per 1 unit) | ||
---|---|---|---|---|---|---|
A /B type | A unit weight | L unit weight | H unit weight | |||
25 | 1.14 | 0.11 | 0.02 | 0.06 | 0.10 | 0.18 |
32 | 2.28 | 0.17 | 0.02 | 0.12 | 0.21 | 0.40 |
40 | 3.11 | 0.25 | 0.04 | 0.23 | 0.32 | 0.49 |
MY1B25 to 40
Number | Description | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Head cover | Aluminum alloy | Painted |
3 | Cushion boss | Polyacetal | - |
4 | Piston yoke | Aluminum alloy | Anodized |
5 | Piston | Aluminum alloy | Chromated |
6 | End cover | Polyacetal | - |
7 | Wear ring | Polyacetal | - |
8 | Head plate | Stainless steel | - |
9 | Cushion needle | Rolled steel | Nickel plated |
10 | Stopper | Carbon steel | Nickel plated |
11 | Belt separator | Polyacetal | - |
12 | Guide roller | Polyacetal | - |
13 | Parallel pin | Carbon steel | - |
16 | Belt clamp | Polybutylene terephthalate | - |
21 | Bearing | Polyacetal | - |
22 | Spacer | Stainless steel | - |
23 | Spring pin | Carbon tool steel | - |
24 | Seal magnet | Rubber magnet | - |
25 | Hex socket head cap screw | Chrome molybdenum steel | Chromated |
26 | Hex socket button head cap screw | Chrome molybdenum steel | Chromated |
27 | Thin-head screw | Chrome molybdenum steel | Chromated |
29 | Double-round parallel key | Carbon steel | - |
30 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 7 pcs.) |
31 | Magnet | Rare earth magnet | - |
32 | Top cover | Stainless steel | - |
35 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 3 pcs.) |
36 | CR-type retaining ring | Steel for springs | - |
38 | Steel ball | Bearing steel | - |
39 | Lub-retainer | Special resin | - |
L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.
(Unit: mm)
Model | Applicable cylinders | Common | Mounting direction (1) | Mounting direction (2) | Adjustable range | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D | G | H | J | MM | A | B | C | F | A | B1 | B2 | B3 | C1 | C2 | F | E1 | E2 | ||
MY-J25 | MY1B25□ | 40 | 60 | 3.2 | 35 | 5.5 | 63 | 78 | 39 | 100 | 65 | 28 | 53 | 78 | 14 | 39 | 96 | 1 | 1 |
MY-J32 | MY1B32□ | 55 | 80 | 4.5 | 40 | 6.5 | 76 | 94 | 47 | 124 | 82 | 40 | 64 | 88 | 20 | 44 | 111 | 1 | 1 |
MY-J40 | MY1B40□ | 74 | 100 | 4.5 | 47 | 6.5 | 92 | 112 | 56 | 144 | 98 | 44 | 76 | 108 | 22 | 54 | 131 | 1 | 1 |
Teilenummer
|
---|
MY1B25-1100H6Z-M9BL |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Ausführung | Hub (mm) | Tabelle Werkstoffe | Max. Gewichtslast (Bereich frei wählbar) (kg) | Max. Lastmasse (kg) | Tischgröße, Länge L (mm) | Zylinderinnen-Ø (Ø) | kolbenstangenlose Zylinder, Verbinderausführung | Umgebungsbedingungen | Oberflächenbehandlung des Tisches | Führung | Tischgröße, Breite W (mm) | Tischgröße, Höhe H (mm) | Betriebsdruck (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
626.02 € | 1 | 9 Arbeitstage | Kolbenstangenloser Zylinder | 1,100 | [Aluminium] Aluminiumlegierung | - | 29 | - | 25 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | - | - | - | Standardausführung | Rc | Pneumatische Dämpfung | M9B | 3 | 2 | - | - | - | H6 | Ohne | - | - | - | - |
Loading...
Sie befinden sich auf der Seite für MY1B-Z, Kolbenstangenloser Bandzylinder, Standardausführung ohne Hubbegrenzungseinheit, die Teilenummer ist MY1B25-1100H6Z-M9BL.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MY1B25-1100H6Z-M9BL.
Konfigurieren
Basiseigenschaften
Tabelle Werkstoffe
Max. Gewichtslast (Bereich frei wählbar)(kg)
Tischgröße, Länge L(mm)
Oberflächenbehandlung des Tisches
Führung
Tischgröße, Breite W(mm)
Tischgröße, Höhe H(mm)
Betriebsdruck(MPa)
Custom-made Specifications
End Block
Model
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Ausführung
Ausführung
Hub(mm)
Max. Lastmasse(kg)
Zylinderinnen-Ø(Ø)
kolbenstangenlose Zylinder, Verbinderausführung
Umgebungsbedingungen
Piping Format
Port Screw Type
Cushion
Auto Switch
Lead Wire Length(m)
Number of Switches
Stroke Adjustment Unit Symbol
Custom-made
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
20-MY1B25TF-1100Z |
20-MY1B25TFG-1340Z |
20-MY1B40TF-1650HZ |
MY1B25-1100LZ |
MY1B25-1100Z |
MY1B25-110LZ |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Ausführung | Hub (mm) | Tabelle Werkstoffe | Max. Gewichtslast (Bereich frei wählbar) (kg) | Max. Lastmasse (kg) | Tischgröße, Länge L (mm) | Zylinderinnen-Ø (Ø) | kolbenstangenlose Zylinder, Verbinderausführung | Umgebungsbedingungen | Oberflächenbehandlung des Tisches | Führung | Tischgröße, Breite W (mm) | Tischgröße, Höhe H (mm) | Betriebsdruck (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
419.42 € | 1 | 26 Arbeitstage | Kolbenstangenloser Zylinder | 1,100 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 29 | 110 | 25 | Mechanisch verbunden | Universell einsetzbar / Material auf Kupfer-/Fluorbasis nicht verwendet | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | 42 | 54 | 0,1 bis 0,8 | Standardausführung | G | Pneumatische Dämpfung | - | Eingebauter Magnet | Ohne | - | Ohne | - | - | Ohne | - | - | Zylinder | - | ||
465.68 € | 1 | 26 Arbeitstage | Kolbenstangenloser Zylinder | 1340 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 29 | 110 | 25 | Mechanisch verbunden | Material auf Kupfer-/Fluorbasis nicht verwendet | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | 42 | 54 | 0,1 bis 0,8 | Ausführung mit zentralisiertem Anschluss | G | Pneumatische Dämpfung | - | Eingebauter Magnet | Ohne | - | Ohne | - | - | Ohne | - | - | Zylinder | - | ||
939.32 € | 1 | 26 Arbeitstage | Kolbenstangenloser Zylinder | 1650 | [Aluminium] Aluminiumlegierung | 40 to 57 | 53 | 170 | 40 | Mechanisch verbunden | Universell einsetzbar / Material auf Kupfer-/Fluorbasis nicht verwendet | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | 64 | 84 | 0,1 bis 0,8 | Standardausführung | G | Pneumatische Dämpfung | - | Eingebauter Magnet | Ohne | - | Ohne | - | - | Ohne | - | - | Zylinder | - | ||
515.56 € | 1 | 9 Arbeitstage | Kolbenstangenloser Zylinder | 1,100 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 29 | 110 | 25 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | 42 | 54 | 0,1 bis 0,8 | Standardausführung | Rc | Pneumatische Dämpfung | - | Eingebauter Magnet | Ohne | - | Ohne | - | - | Ohne | - | - | Zylinder | - | ||
419.42 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 1,100 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 29 | 110 | 25 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | 42 | 54 | 0,1 bis 0,8 | Standardausführung | Rc | Pneumatische Dämpfung | - | Eingebauter Magnet | Ohne | - | Ohne | - | - | Ohne | - | - | Zylinder | - | ||
415.73 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 110 | [Aluminium] Aluminiumlegierung | - | 29 | - | 25 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Führungslos] Grundausführung | - | - | - | Standardausführung | Rc | Pneumatische Dämpfung | Keine | - | - | - | - | - | L | Ohne | - | - | - | - |