AC10B-40B-A, Wartungsgeräte (neue FRL) in Modulbauweise, Luftfilter + Regler (Teilenummern - CAD Download)

AC10B-40B-A, Wartungsgeräte (neue FRL) in Modulbauweise, Luftfilter + Regler
  • Mengenrabatt
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Hinweis

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

AC30B-03G-R-A

Teilenummer
AC30B-03G-R-A
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Anschluss-Ø Max. Betriebsdruck
(MPa)
Werkstoffe des Gehäuses Schalenschutz Auslassmechanismus Durchflussrichtung Ablasshahn Manometer Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

67.74 €

1 26 Arbeitstage Rc3/81[Kunststoff] PolycarbonatgehäuseVerfügbarEntlastungsart[Rückfluss (rechts nach links)] Durchflussrichtung[Manuell] Manuell[Mit Standard-Manometer] Rundes Manometer (mit Grenzwertgeber)30OhneOhne0,05 bis 0,7 MPaMit AblasshahnEinheit auf Typenschild und Druckmesser: MPaOhne

Loading...

  1. 1

Grundlegende Informationen

Reglereinheit, Kombination Filter + Regler Filter, Filterleistung 5μm Qualität der Druckluft Allgemeine trockene Luft

Technischer Support