• Hinweis auf planmäßige Wartung: Diese Seite wird auf Grund von Wartungsarbeiten in der Zeit von 3:00 bis 15:00 (CEST) 16/6/2024 nicht verfügbar sein. Wir entschuldigen uns vielmals für die Unannehmlichkeiten.

Kompaktes direkt betätigtes 2-Wege-Magnetventil, Serie VDW (Teilenummern - CAD Download)

Kompaktes direkt betätigtes 2-Wege-Magnetventil, Serie VDW

Klicken Sie auf dieses Bild, um es zu vergrößern.

Klicken Sie auf dieses Bild, um es zu vergrößern.

Compact Direct Operated 2 Port Solenoid Valve VDW Series for air, medium vacuum and water.
[Features]
· Body material: Al / resin (PPS) / brass / SUS.
· Power consumption: 2.5 W (VDW1) / 3 W (VDW2).
· Protective structure: IP65.
· Available with one-touch fittings (resin body).

(i)Hinweis

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

VDW10BZ1A

Compact Direct Operated 2 Port Solenoid Valve VDW Series Details

For Air product image

For Air product image

For Medium Vacuum product image

For Medium Vacuum product image

Compact Direct Operated 2 Port Solenoid Valve VDW Series Specifications

How to Order (For Air)

Model number example (for air)

Model number example (for air)

How to Order (For Medium Vacuum)

Model number example (for medium vacuum)

Model number example (for medium vacuum)

How to Order (For Water)

Model number example (for water)

Model number example (for water)

How to Order (Electric Options)

Model number example (electric options)

Model number example (electric options)

How to Order (Other Options)

Model number example (other options)

Model number example (other options)

  1. *1Applicable to air type (VDW□0) and water type (VDW□2).
  2. *2When selecting G or NPT, choose the 1/8 port size standard model.
  3. *3When selecting M6, choose the M5 port size standard model.
  4. *4Choose an stainless steel body when using deionized water or any other fluid that may corrode C37 material.

How to Order (With Bracket)

Model number example (with bracket)

Model number example (with bracket)

Standard specification

-Valve constructionDirect operated poppet
Valve specificationsWithstand pressureMPa2.0 (resin body type: 1.5)
Max. system pressureMPa1.0
Body materialAluminum, resin, brass, Stainless steel
Seal materialNBR, FKM
EnclosureDust-tight, low jetproof (IP65)Note 2)
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated voltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)Note 1)
DC24 V DC, (12 V DC)Note 1)
Allowable voltage fluctuation±10% of rated voltage
Allowable voltage fluctuationAC (with a full wave rectifier)5% or less of rated voltage
DC2% or less of rated voltage
Coil insulation typeClass B

Note 1) Voltage inside () indicates special voltage.
Note 2) Please contact the manufacturer regarding use of this product in locations that require water resistance.

Structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, SUS structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, stainless steel structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeStainless steel
4Return springStainless steel
5Armature assemblyNBR, FKM, Stainless steel, PPS resin
6SealNBR, FKM
7BodyAluminum, PPS resin, brass, Stainless steel
Body material: PPS resin (One-touch fitting type) structural drawing

Body material: PPS resin (One-touch fitting type) structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeStainless steel
4Return springStainless steel
5Armature assemblyNBR, FKM, Stainless steel, PPS resin
6SealNBR, FKM
7BodyPPS resin
8BracketSPCC

Compact Direct Operated 2 Port Solenoid Valve VDW Series Example Dimensions

 

(Unit: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

ModelPort size
P
ABB1CDEFMounting bracket dimensions (XD)Electrical entry
GUWXYGrommet
QR
VDW2M5, 1/815221151.720813.54331439201736.2
Teilenummer
VDW10BZ1A
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Zulässige Flüssigkeit Verbindungsausführung Rohrleitungsgewinde, Nenn-Ø Rohr-Ø Öffnungs-Ø
(mm)
Spannung Dichtungsmaterialien Option Grundwerkstoff Befestigungselement Details zur Ausführung

18.13 €

1 26 Arbeitstage LuftMM5-1,648 V ACNBROhnePPS-KunststoffOhneGröße 1

Loading...

  1. 1

Grundlegende Informationen

Ausführung Elektromagnetische Ausführung Betriebsumgebung Standard Schalterausführung Öffner
Antriebstyp Linearbewegung, Ausführung Betriebstemperaturbereich(℃) -10::50 Anzahl der Magnetventile Ein Magnetventil
Anwendung Einzelstück IP IP65 Erworbene Standards CE

Sie befinden sich auf der Seite für Kompaktes direkt betätigtes 2-Wege-Magnetventil, Serie VDW, die Teilenummer ist VDW10BZ1A.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer VDW10BZ1A.

Produktvarianten

Teilenummer
VDW10AAL
VDW10AAZ
VDW10AB
VDW10BZ1B
VDW10BZ1D
VDW10BZ1DC
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Zulässige Flüssigkeit Verbindungsausführung Rohrleitungsgewinde, Nenn-Ø Rohr-Ø Öffnungs-Ø
(mm)
Spannung Dichtungsmaterialien Option Grundwerkstoff Befestigungselement Details zur Ausführung

22.15 €

1 26 Arbeitstage LuftMM5-124 V DCNBRBeständig gegenüber niedriger Ozonkonzentration, deionisiertem Wasser, ölfreiPPS-KunststoffOhneGröße 1

20.13 €

1 26 Arbeitstage LuftMM5-124 V DCNBRÖlfreiPPS-KunststoffOhneGröße 1

18.13 €

1 26 Arbeitstage LuftMM5-1100 V ACNBROhnePPS-KunststoffOhneGröße 1

18.13 €

1 26 Arbeitstage LuftMM5-1,6220 V ACNBROhnePPS-KunststoffOhneGröße 1

18.13 €

1 26 Arbeitstage LuftMM5-1,612 V DCNBROhnePPS-KunststoffOhneGröße 1

18.13 €

1 26 Arbeitstage LuftMM6-1,612 V DCNBROhnePPS-KunststoffOhneGröße 1

Technischer Support