Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
CDQSB20-25DM
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series product image
Bore size (mm) | 12 | 16 | 20 | 25 | |
---|---|---|---|---|---|
Action | Double acting, single rod | ||||
Applicable fluids | Air | ||||
Lubrication | Not required (non-lube) | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||
Ambient and fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | ||||
With auto switch: -10°C to 60°C (No freezing) | |||||
Cushion | None, rubber bumper* | ||||
Rod-end thread | Female thread | ||||
Stroke length tolerance | Standard stroke: (0 to +1.0 mm) Long stroke: (0 to +1.4 mm)* | ||||
Piston speed | 50 to 500 mm/s | ||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 |
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X271 | Fluororubber seals |
-X525 | Long stroke of adjustable extension stroke cylinder (-XC8) |
-X526 | Long stroke of adjustable extension stroke cylinder (-XC9) |
-X1876 | With concave shape end boss on the cylinder tube head side |
Indicator symbol | Specifications/contents |
---|---|
-XB6 | Heat-resistant cylinder (-10 to 150°C) without an auto switch |
-XB7 | Cold-resistant cylinder (-40 to 70°C) without an auto switch |
-XB9 | Low speed cylinder (10 to 50 mm/s) |
-XB10 | Intermediate stroke (using exclusive body) |
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XC6 | Piston rod, retaining ring, rod-end nut made of stainless steel |
-XC8 | Adjustable stroke cylinder / Adjustable extension type |
-XC9 | Adjustable stroke cylinder / Adjustable retraction type |
-XC36 | With boss on rod side |
-XC85 | Grease for food processing equipment |
-XC92 | Dust-resistant actuator |
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Collar | Aluminum alloy | Anodized |
3 | Piston | Aluminum alloy | - |
4 | Piston rod | Stainless steel | - |
5 | Retaining ring | Carbon tool steel | Phosphate coated |
6 | Rod-end nut | Carbon steel | Zinc chromated |
7 | Spacer for switch type | Aluminum alloy | Chromated |
8 | Bumper A | Urethane | - |
9 | Bumper B | Urethane | - |
10 | Bottom plate | Aluminum alloy | Anodized |
11 | Collar | Aluminum alloy | Anodized |
12 | Bushing | Oil-impregnated sintered alloy | - |
13 | Wear ring | Resin | - |
14 | Magnet | - | - |
15 | Centering location ring | Aluminum alloy | Anodized |
*16 | Rod seal | NBR | - |
*17 | Piston seal | NBR | - |
*18 | Tube gasket | NBR | - |
Bore size (mm) | Order number | Content |
---|---|---|
12 | CQSB12-PS | Seal kit includes (16), (17) and (18) |
16 | CQSB16-PS | |
20 | CQSB20-PS | |
25 | CQSB25-PS |
Bore size (mm) | Order number | Content |
---|---|---|
12 | CQSB12-L-PS | Seal kit includes (16), (17) and (18) |
16 | CQSB16-L-PS | |
20 | CQSB20-L-PS | |
25 | CQSB25-L-PS |
Standard type (through-hole / both ends tapped common): CQSB/CDQSB dimensional drawing
(Unit: mm)
Bore size (mm) | B1 | C1 | H1 | Standard stroke | Long stroke | MM | X |
---|---|---|---|---|---|---|---|
L1 | L1 | ||||||
12 | 8 | 9 | 4 | 14 | 24 | M5 × 0.8 | 10.5 |
16 | 10 | 10 | 5 | 15.5 | 25.5 | M6 × 1.0 | 12 |
20 | 13 | 12 | 5 | 18.5 | 28.5 | M8 × 1.25 | 14 |
25 | 17 | 15 | 6 | 22.5 | 32.5 | M10 × 1.25 | 17.5 |
(Unit: mm)
Bore size (mm) | G | Th9 |
---|---|---|
12 | 1.5 | 15 (-0.043 to 0) |
16 | 1.5 | 20 (-0.052 to 0) |
20 | 2 | 13 (-0.043 to 0) |
25 | 2 | 15 (-0.043 to 0) |
(Unit: mm)
Bore size (mm) | Standard stroke range (mm) | Standard stroke | Long stroke range (mm) | Long stroke | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without auto switch | With auto switch | With/without auto switch | ||||||||||||
A | B | F | L | A | B | F | L | A | B | F | L | |||
12 | 5 to 30 | 20.5 | 17 | 5 | 3.5 | 25.5 | 22 | 5 | 3.5 | 35 to 200 | 45.5 | 32 | 7.5 | 13.5 |
16 | 5 to 30 | 20.5 | 17 | 5 | 3.5 | 25.5 | 22 | 5 | 3.5 | 35 to 200 | 45.5 | 32 | 7.5 | 13.5 |
20 | 5 to 50 | 24 | 19.5 | 5.5 | 4.5 | 34 | 29.5 | 5.5 | 4.5 | 75 to 200 | 55.5 | 41 | 8 | 14.5 |
25 | 5 to 50 | 27.5 | 22.5 | 5.5 | 5 | 37.5 | 32.5 | 5.5 | 5 | 75 to 300 | 59 | 44 | 9 | 15 |
(Unit: mm)
Bore size (mm) | C | D | E | H | I | K | M | N | OA | OB | Q | RA | RB | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 6 | 6 | 25 | M3 × 0.5 | 32 | 5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 8 | 8 | 29 | M4 × 0.7 | 38 | 6 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 7 | 10 | 36 | M5 × 0.8 | 47 | 8 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 12 | 12 | 40 | M6 × 1.0 | 52 | 10 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
Teilenummer
|
---|
CDQSB20-25DM |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Zylinder-Innen-Ø: D (Ø) | Hub: L (mm) | Umgebung, Anwendungen | Cushion | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.90 € | 1 | 4 Arbeitstage | 20 | 25 | Standard | Ohne | 0,05 bis 1,0 | Eingebauter Magnet | Standard Hub | Ohne Schalter | - | - | Durchgangsbohrung/Gewindebohrung beidseitig (Standard) | Stabende Außengewinde | Ohne |
Loading...
Zylinder, Betriebsmethode | Double-Acting | Stange, Betriebsmethode | Einfach-Stangen | Grundkörper, Form | Plattenzylinder |
---|---|---|---|---|---|
Zusätzliche Funktionen | Hohe Festigkeit/hohe Präzision, hochwertige Führung |
Sie befinden sich auf der Seite für C (D) QS, Kompaktzylinder, doppeltwirkend, Standardkolbenstange, die Teilenummer ist CDQSB20-25DM.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer CDQSB20-25DM.
Konfigurieren
Basiseigenschaften
Lead Wire Length(m)
Number of Switches
Ausführung
Zylinder-Innen-Ø: D(Ø)
Hub: L(mm)
Umgebung, Anwendungen
Cushion
Operating Pressure(MPa)
Specifications
Stroke Type
Auto Switch
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
CDQSB12-100DCM |
CDQSB12-10D |
CDQSB12-10D-A90S |
CDQSB20-27D |
CDQSB20-27D-XB10 |
CDQSB20-30D |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Zylinder-Innen-Ø: D (Ø) | Hub: L (mm) | Umgebung, Anwendungen | Cushion | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.21 € | 1 | 4 Arbeitstage | 12 | 100 | Standard | Kautschukdämpfer | 0,07 bis 1,0 | Eingebauter Magnet | Langer Hub | Ohne Schalter | - | - | Durchgangsbohrung/Gewindebohrung beidseitig (Standard) | Stabende Außengewinde | Ohne | ||
29.69 € | 1 |
Versand am selben Tag
Auf Lager | 12 | 10 | Standard | Ohne | 0,07 bis 1,0 | Eingebauter Magnet | Standard Hub | Ohne Schalter | - | - | Durchgangsbohrung/Gewindebohrung beidseitig (Standard) | Stabende Innengewinde | Ohne | ||
50.73 € | 1 | 26 Arbeitstage | 12 | 10 | Standard | Ohne | 0,07 bis 1,0 | Eingebauter Magnet | Standard Hub | A90 | 0.5 | 1 | Durchgangsbohrung/Gewindebohrung beidseitig (Standard) | Stabende Innengewinde | Ohne | ||
41.11 € | 1 | 7 Arbeitstage | 20 | 27 | Standard | Ohne | 0,05 bis 1,0 | Eingebauter Magnet | Standard Hub | Ohne Schalter | - | - | Durchgangsbohrung/Gewindebohrung beidseitig (Standard) | Stabende Innengewinde | Ohne | ||
41.11 € | 1 | 26 Arbeitstage | 20 | 27 | Standard | Ohne | 0,05 bis 1,0 | Eingebauter Magnet | Standard Hub | Ohne Schalter | - | - | Durchgangsbohrung/Gewindebohrung beidseitig (Standard) | Stabende Innengewinde | Zwischenhub (mit speziellem Körper) | ||
41.11 € | 1 | 6 Arbeitstage | 20 | 30 | Standard | Ohne | 0,05 bis 1,0 | Eingebauter Magnet | Standard Hub | Ohne Schalter | - | - | Durchgangsbohrung/Gewindebohrung beidseitig (Standard) | Stabende Innengewinde | Ohne |