JA, Ausgleichselement, Standard (Teilenummern - CAD Download)

JA, Ausgleichselement, Standard
Mit dem Ausgleichselemente der Serie JA (Standard) und JAH (für höhere Leistungen), können axiale Abweichungen zwischen Zylinder und Werkstück ausgeglichen werden.

(i)Hinweis

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

JA20-8-125

Floating Joint: Standard Type JA Series Specifications

JA Series external appearance

JA Series external appearance

  • Operating pressure: Pneumatic cylinder: 1 MPa or less; Hydraulic cylinder: 3.5 MPa or less
  • Mounting: basic type, flange type, foot type
JA Series operating range

JA Series operating range

ModelCompatible bore size
(mm)
Compatible cylinder nominal thread sizeMaximum operating tension and compression force
N
Allowable eccentricity
U (mm)
Rotating angleAmbient temperature
Basic typeFlange typeFoot type
JA6-3-0506M3 × 0.519--0.5±5 °-5 to 60°C
JA10-4-07010M4 × 0.754--0.5
JA15-5-08010, 15M5 × 0.8123--0.5
JA15-6-10015M6 × 1123--0.5
JA□20-8-12520M8 × 1.251,1001,1001,0000.5
JA□30-10-12525/32M10 × 1.252,5002,5002,0000.5
JA□40-14-15040M14 × 1.54,4004,4004,4000.75
JA□63-18-15050/63M18 × 1.511,00011,0009,0001
JA□80-22-15080M22 × 1.518,00018,00014,0001.25
JA□100-26-150100M26 × 1.528,00028,00022,0002
JA□140-30-150125/140M30 × 1.554,00036,00036,0002.5
JA□160-36-150160M36 × 1.571,00055,00055,0003
JA□20-8-10020M8 × 11,1001,1001,0000.5±5 °
JA□25-10-15025M10 × 1.52,5002,5002,0000.5
JA□32-10-10032M10 × 12,5002,5002,0000.5
JA□40-12-12532/40M12 × 1.254,4004,4004,4000.75
JA□40-12-15040M12 × 1.54,4004,4004,4000.75
JA□40-12-17532/40M12 × 1.754,4004,4004,4000.75
JA□50-16-15050M16 × 1.511,00011,0009,0001
JA□63-16-20050/63M16 × 211,00011,0009,0001
JA□80-20-25080M20 × 2.518,00018,00014,0001.25
JA□100-24-300100M24 × 328,00028,00022,0002
JA□100-27-150100M27 × 1.528,00028,00022,0002
JA□125-27-200125M27 × 228,00028,00028,0002
JA□160-33-200160M33 × 271,00055,00055,0003

Diagram / Parts List

ø6 to 15 (diameter 6 to 15 mm) diagram

ø6 to 15 (diameter 6 to 15 mm) diagram

*See the manufacturer's catalog regarding replacement parts.

ø20 to 160 (diameter 20 to 160 mm) diagram

ø20 to 160 (diameter 20 to 160 mm) diagram

NumberDescriptionMaterialNote
1StudFree-cutting steelElectroless nickel plated
2CaseBrassElectroless nickel plated
3RingStainless steel-
4SocketBrassElectroless nickel plated
5Dust coverSynthetic rubber-
6Rod end nutLow carbon steel wire rodZinc chromated
NumberDescriptionMaterialNote
1StudChrome molybdenum steelDyed black
2CaseCarbon steelBlack zinc chromated
3RingChrome molybdenum steel-
4CapCarbon steelBlack zinc chromated
5Dust coverSynthetic rubber-
6Set screwCarbon steelZinc chromated
7Rod end nutCarbon steelZinc chromated
8FlangeRolled steelBlack zinc chromated
9FootRolled steelBlack zinc chromated

Precautions

Mounting

  • *When screwing the male threads of the rod into the female threads of the socket or the case, make sure that the rod does not bottom out. If the floating joint is used with its rod bottomed out, the stud will not be able to float, causing damage. For the screw-in depth of the female threads, refer to the dimensions in the manufacturer's catalog. As a rule, after the rod bottoms out, back off 1 to 2 turns.
  • *The dust cover may stick to the stud. Move the dust cover at the base of the stud with your fingers, or twist the stud right and left gently to free it. When screwing the stud and socket or case into a driven body, make sure to remove the dust cover. Screwing without removing dust cover may break the dust cover.
  • *When using a floating joint to connect the cylinder rod to a driven body, secure it in place by applying a torque that is appropriate for the thread size. Also, if there is a risk of loosening during operation, take measures to prevent loosening, such as using a locking pin or thread adhesive. In the event that the connected portion becomes loose, the driven body might lose control or fall off, etc., leading to equipment damage or injury to personnel.
  • *This product is not a rotary joint. It cannot be used for rotational applications.
  • *Be sure to use the cushion mechanism of the cylinder or a buffer mechanism such as a shock absorber to prevent impact force being applied to the floating joint when stopping the driven body. If there is no buffer mechanism, an impact force is generated that may cause the floating joint to exceed its maximum tensile and compressive force level.

Maintenance

  • *Do not use if the product has been disassembled. High-strength adhesive is applied to the portion of the connection that is threaded to prevent it from loosening. The product must therefore not be disassembled. If the product is forcefully disassembled, it could lead to damage.
  • *Black zinc chromate treatment is applied to the material surfaces of the case, flange and foot. In rare circumstances, white deposits may occur on the surface.

Other precautions

  • *See the manufacturer's catalog for information other than the above.
  • *Pictures are of representational models.
Teilenummer
JA20-8-125
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
[M] Durchmesser (nominal) Anschlussgewinde
(mm)
[p] Durchmesser (nominal) Anschlussgewinde
(mm)
Montagemethode (aktive Seite) Werkstoff (Korpus) Montagemethode (passive Seite) Werkstoff (Bolzen) [U] Fehlstellung (zul.)
(mm)
Geeignete Zylinder-Bohrungsgröße
(ø)
Geeignetes Zylinder-Nenngewinde Option

25.15 €

1 Versand am selben Tag

Auf Lager

M3 bis M81 bis 1.75rund, Außengewinde[Stahl] Karbonstahlaxiales Gewinde[Stahl] Chrom-Molybdän-Stahl0,520M8 × 1,25Ohne

Loading...

  1. 1

Grundlegende Informationen

Ausführung (Bauart) Kupplungsset Einsatzbereich (Zylinder) Luftzylinder / Hydraulikzylinder Ausführung (Zylinderseite) rund, Innengewinde
[V] Winkelversatz (zul.)(°) ±5

Sie befinden sich auf der Seite für JA, Ausgleichselement, Standard, die Teilenummer ist JA20-8-125.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer JA20-8-125.

Produktvarianten

Teilenummer
JA100-26-150
JA100-27-150
JA125-27-200
JA20-8-125-X11
JA25-10-150
JA25-10-150-X11
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
[M] Durchmesser (nominal) Anschlussgewinde
(mm)
[p] Durchmesser (nominal) Anschlussgewinde
(mm)
Montagemethode (aktive Seite) Werkstoff (Korpus) Montagemethode (passive Seite) Werkstoff (Bolzen) [U] Fehlstellung (zul.)
(mm)
Geeignete Zylinder-Bohrungsgröße
(ø)
Geeignetes Zylinder-Nenngewinde Option

95.35 €

1 7 Arbeitstage M20 bis M261 bis 1.75rund, Außengewinde[Stahl] Karbonstahlaxiales Gewinde[Stahl] Chrom-Molybdän-Stahl2100M26 × 1,5Ohne

101.15 €

1 26 Arbeitstage M27 - M281 bis 1.75rund, Außengewinde[Stahl] Karbonstahlaxiales Gewinde[Stahl] Chrom-Molybdän-Stahl2100M27 × 1.5Ohne

126.00 €

1 4 Arbeitstage M27 - M282 bis 2.5rund, Außengewinde[Stahl] Karbonstahlaxiales Gewinde[Stahl] Chrom-Molybdän-Stahl2125M27 × 2Ohne

27.66 €

1 auf Anfrage M3 bis M81 bis 1.75rund, Außengewinde[Stahl] Karbonstahlaxiales Gewinde[Stahl] Chrom-Molybdän-Stahl0.520M8 × 1,25Hochtemperaturspezifikationen (-5 bis + 100 °C)

25.61 €

1 3 Arbeitstage M10 bis M181 bis 1.75rund, Außengewinde[Stahl] Karbonstahlaxiales Gewinde[Stahl] Chrom-Molybdän-Stahl0,525M10 × 1,5Ohne

29.02 €

1 26 Arbeitstage M10 bis M181 bis 1.75rund, Außengewinde[Stahl] Karbonstahlaxiales Gewinde[Stahl] Chrom-Molybdän-Stahl0.525M10 × 1,5Hochtemperaturspezifikationen (-5 bis + 100 °C)

Technischer Support