Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
ZPT06UNJ6-N4-A8
Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance
Vacuum Entry Direction | Vertical | ||||
---|---|---|---|---|---|
Vacuum Entry | Connection | Female Thread | Barbed fitting | One-touch fitting | |
Applicable Tube Diameter | ø2 to 8 mm Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin section series (ø10 to 16 mm) | M3 × 0.5 M5 × 0.8 | ø4 mm (thread diameter) nylon tube ø4 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | |
ø10 to 32 mm (thread diameter) | M5 × 0.8 | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | ||
ø40 to 50 mm (thread diameter) | M5 × 0.8 1/8 (Rc, NPT, NPTF) | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø6 mm (thread diameter) tube ø8 mm (thread diameter) tube | ||
Connection | Thread Diameter | ø2 to 8 mm | M8 × 1 male thread | ||
ø10 to 32 mm (thread diameter) | M10 × 1 male thread | ||||
ø40 to 50 mm (thread diameter) | M14 × 1 male thread |
Pad Diameter | *ø2 to 8 mm | ø10 to 32 mm | ø40 mm, ø50 mm | |
---|---|---|---|---|
Stroke (mm) | 6, 10, 15, 25 | 10, 20, 30, 40, 50 | 10, 20, 30, 50 | |
Spring Reaction Force (N) | At 0 stroke | 0.8 | 1.0 | 2.0 |
At full stroke | 1.2 | 3.0 | 5.0 | |
Non-Rotating Specifications | Rotating (J), Non-rotating (K) |
*Refer to ø2 to 8 mm for the thin type, thin type with ribs and elliptic type.
Pad Shape | Flat Type | Flat Type with Ribs | Deep Type | Bellows Type |
---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | |||
Durometer | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) | |||
(Unit: mm)
Flat type, flat type with ribs: ø10 mm, ø13 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y | |
---|---|---|---|---|---|---|
Flat Type | Flat Type with Ribs | |||||
ZPT10U□□□□□-B5-A10 ZPT10C□□□□□-B5-A10 | 10 | 12 | 12 | 21 | 3 | 1.7 |
ZPT13U□□□□□-B5-A10 ZPT13C□□□□□-B5-A10 | 13 | 15 | 1.8 | |||
ZPT16U□□□□□-B5-A10 ZPT16C□□□□□-B5-A10 | 16 | 18 | 12.5 | 21.5 | 3.5 | 1.2 |
By Stroke
Model | ø10 mm, ø13 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□U□□□10-B5-A10 ZPT□□C□□□10-B5-A10 | 32.5 | 68.5 | 33 | 69 | 23 |
ZPT□□U□□□20-B5-A10 ZPT□□C□□□20-B5-A10 | 42.5 | 106.5 | 43 | 107 | 51 |
ZPT□□U□□□30-B5-A10 ZPT□□C□□□30-B5-A10 | 52.5 | 116.5 | 53 | 117 | |
ZPT□□U□□□40-B5-A10 ZPT□□C□□□40-B5-A10 | 62.5 | 152.5 | 63 | 153 | 77 |
ZPT□□U□□□50-B5-A10 ZPT□□C□□□50-B5-A10 | 72.5 | 162.5 | 73 | 163 |
Deep type: ø10 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y |
---|---|---|---|---|---|
ZPT10D□□□□□-B5-A10 | 10 | 12 | 15 | 24 | 6 |
ZPT16D□□□□□-B5-A10 | 16 | 18 | 16 | 25 | 7 |
By Stroke
Model | ø10 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□D□□□10-B5-A10 | 35.5 | 71.5 | 36.5 | 72.5 | 23 |
ZPT□□D□□□20-B5-A10 | 45.5 | 109.5 | 46.5 | 110.5 | 51 |
ZPT□□D□□□30-B5-A10 | 55.5 | 119.5 | 56.5 | 120.5 | |
ZPT□□D□□□40-B5-A10 | 65.5 | 155.5 | 66.5 | 156.5 | 77 |
ZPT□□D□□□50-B5-A10 | 75.5 | 165.5 | 76.5 | 166.5 |
Flat type (U) external appearance
Flat type with ribs (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribs (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 (Pad Diameter: 2 mm) | ø4 (Pad Diameter: 4 mm) | ø6 (Pad Diameter: 6 mm) | ø8 (Pad Diameter: 8 mm) | ø10 (Pad Diameter: 10 mm) |
---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | - | - | - | - | - | - | - | ● |
Deep Type | - | - | - | - | - | - | - | ● |
Bellows Type | - | - | - | - | - | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● |
Thin Type with Ribs | - | - | - | - | - | - | - | ● |
Pad Size | ø13 (Pad Diameter: 13 mm) | ø16 (Pad Diameter: 16 mm) | ø20 (Pad Diameter: 20 mm) | ø25 (Pad Diameter: 25 mm) | ø32 (Pad Diameter: 32 mm) | ø40 (Pad Diameter: 40 mm) | ø50 (Pad Diameter: 50 mm) |
---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | ● | ● | ● | ● | ● | ● | ● |
Deep Type | - | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● | ● |
Thin Type | ● | ● | - | - | - | - | - |
Thin Type with Ribs | ● | ● | - | - | - | - | - |
Teilenummer
|
---|
ZPT06UNJ6-N4-A8 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Mit Fuß | Gerätefußform | Kautschukgruppe, Werkstoff | Vakuumauslassanschluss | Saugerdurchmesser (ø) | Vakuum-Eingang/Durchmesser Befestigungsgewinde | Spezifikationen Federelement | Hub des Federelements (mm) | Schraubanschluss | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.85 € | 1 | 26 Arbeitstage | Standard | [Sonstige] Flacher Typ | [Nitrilkautschuk] NBR | Widerhakenkupplungen | 6 | ⌀4 Nylonschlauch | Ohne Verdrehsicherung | 6 | M8 × 1 (Außengewinde) |
Loading...
Befestigungsmethode | Mit Schlitz | Werkstoff | Kautschukgruppe | Umgebungsbedingungen | Standard |
---|
Sie befinden sich auf der Seite für Vakuumsauger, vertikaler Vakuumeingang, mit Puffer, ZPT-Serie, die Teilenummer ist ZPT06UNJ6-N4-A8.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer ZPT06UNJ6-N4-A8.
Konfigurieren
Basiseigenschaften
Gerätefußform
Kautschukgruppe, Werkstoff
Ausführung
Mit Fuß
Vakuumauslassanschluss
Saugerdurchmesser(ø)
Vakuum-Eingang/Durchmesser Befestigungsgewinde
Spezifikationen Federelement
Hub des Federelements(mm)
Schraubanschluss
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
ZPT02UGNJ15-B5-A8 |
ZPT02UGNJ6-04-A8 |
ZPT02UGNK6-04-A8 |
ZPT06UNK10-04-A8 |
ZPT06UNK10-06-A8 |
ZPT06UNK10-B5-A8 |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Mit Fuß | Gerätefußform | Kautschukgruppe, Werkstoff | Vakuumauslassanschluss | Saugerdurchmesser (ø) | Vakuum-Eingang/Durchmesser Befestigungsgewinde | Spezifikationen Federelement | Hub des Federelements (mm) | Schraubanschluss |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.45 € | 1 | 26 Arbeitstage | Standard | [Sonstige] Flacher Typ | [Nitrilkautschuk] Leitfähiges NBR | Innengewinde | 2 | M5 × 0,8 | Ohne Verdrehsicherung | 15 | M8 × 1 (Außengewinde) | ||
21.11 € | 1 | 26 Arbeitstage | Standard | [Sonstige] Flacher Typ | [Nitrilkautschuk] Leitfähiges NBR | One-Touch-Kupplung | 2 | ø 4 Rohr | Ohne Verdrehsicherung | 6 | M8 × 1 (Außengewinde) | ||
33.60 € | 1 | 26 Arbeitstage | Standard | [Sonstige] Flacher Typ | [Nitrilkautschuk] Leitfähiges NBR | One-Touch-Kupplung | 2 | ø 4 Rohr | Mit Verdrehsicherung | 6 | M8 × 1 (Außengewinde) | ||
45.44 € | 1 | 26 Arbeitstage | Standard | [Sonstige] Flacher Typ | [Nitrilkautschuk] NBR | One-Touch-Kupplung | 6 | ø 4 Rohr | Mit Verdrehsicherung | 10 | M8 × 1 (Außengewinde) | ||
45.44 € | 1 | 26 Arbeitstage | Standard | [Sonstige] Flacher Typ | [Nitrilkautschuk] NBR | One-Touch-Kupplung | 6 | ø 6 Rohr | Mit Verdrehsicherung | 10 | M8 × 1 (Außengewinde) | ||
44.29 € | 1 | 26 Arbeitstage | Standard | [Sonstige] Flacher Typ | [Nitrilkautschuk] NBR | Innengewinde | 6 | M5 × 0,8 | Mit Verdrehsicherung | 10 | M8 × 1 (Außengewinde) |