Vakuumsauger, vertikaler Vakuumeingang, mit Puffer, ZPT-Serie (Teilenummern - CAD Download)

Vakuumsauger, vertikaler Vakuumeingang, mit Puffer, ZPT-Serie
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.

(i)Hinweis

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

ZPT06UNJ15-04-A8

Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series Specifications

Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance

Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance

Standard Specifications

Vacuum Entry DirectionVertical
Vacuum EntryConnectionFemale ThreadBarbed fittingOne-touch fitting
Applicable Tube Diameterø2 to 8 mm
Elliptic (2 × 4, 3.5 × 7, 4 × 10)
Thin section series (ø10 to 16 mm)
M3 × 0.5
M5 × 0.8
ø4 mm (thread diameter) nylon tube
ø4 mm (thread diameter) urethane tube
ø4 mm (thread diameter) tube
ø6 mm (thread diameter) tube
ø10 to 32 mm (thread diameter)M5 × 0.8ø6 mm (thread diameter) nylon tube
ø6 mm (thread diameter) urethane tube
ø4 mm (thread diameter) tube
ø6 mm (thread diameter) tube
ø40 to 50 mm (thread diameter)M5 × 0.8
1/8 (Rc, NPT, NPTF)
ø6 mm (thread diameter) nylon tube
ø6 mm (thread diameter) urethane tube
ø6 mm (thread diameter) tube
ø8 mm (thread diameter) tube
ConnectionThread Diameterø2 to 8 mmM8 × 1 male thread
ø10 to 32 mm (thread diameter)M10 × 1 male thread
ø40 to 50 mm (thread diameter)M14 × 1 male thread

Buffer Specifications

Pad Diameter*ø2 to 8 mmø10 to 32 mmø40 mm, ø50 mm
Stroke (mm)6, 10, 15, 2510, 20, 30, 40, 5010, 20, 30, 50
Spring Reaction Force (N)At 0 stroke0.81.02.0
At full stroke1.23.05.0
Non-Rotating SpecificationsRotating (J), Non-rotating (K)

*Refer to ø2 to 8 mm for the thin type, thin type with ribs and elliptic type.

Pad Types

Pad ShapeFlat TypeFlat Type with RibsDeep TypeBellows Type
Pad Diameter (mm)2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 5010, 13, 16, 20, 25, 32, 40, 5010, 16, 25, 406, 8, 10, 13, 16, 20, 25, 32, 40, 50
Material (Color)NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark)
Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks)
DurometerNBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S)
Conductive NBR (A50/S), conductive silicone rubber (A50/S)

Drawing

 

(Unit: mm)

 

Flat type, flat type with ribs: ø10 mm, ø13 mm, ø16 mm

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Flat type, flat type with ribs: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDY
Flat TypeFlat Type with Ribs
ZPT10U□□□□□-B5-A10
ZPT10C□□□□□-B5-A10
1012122131.7
ZPT13U□□□□□-B5-A10
ZPT13C□□□□□-B5-A10
13151.8
ZPT16U□□□□□-B5-A10
ZPT16C□□□□□-B5-A10
161812.521.53.51.2

By Stroke

Modelø10 mm, ø13 mmø16 mmG
EFEF
ZPT□□U□□□10-B5-A10
ZPT□□C□□□10-B5-A10
32.568.5336923
ZPT□□U□□□20-B5-A10
ZPT□□C□□□20-B5-A10
42.5106.54310751
ZPT□□U□□□30-B5-A10
ZPT□□C□□□30-B5-A10
52.5116.553117
ZPT□□U□□□40-B5-A10
ZPT□□C□□□40-B5-A10
62.5152.56315377
ZPT□□U□□□50-B5-A10
ZPT□□C□□□50-B5-A10
72.5162.573163

Deep type: ø10 mm, ø16 mm

Deep type: ø10 mm, ø16 mm dimensional drawing

Deep type: ø10 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDY
ZPT10D□□□□□-B5-A10101215246
ZPT16D□□□□□-B5-A10161816257

By Stroke

Modelø10 mmø16 mmG
EFEF
ZPT□□D□□□10-B5-A1035.571.536.572.523
ZPT□□D□□□20-B5-A1045.5109.546.5110.551
ZPT□□D□□□30-B5-A1055.5119.556.5120.5
ZPT□□D□□□40-B5-A1065.5155.566.5156.577
ZPT□□D□□□50-B5-A1075.5165.576.5166.5

Pad Shape

Flat type (U) external appearance

Flat type (U) external appearance

Flat type with ribbing (C) external appearance

Flat type with ribs (C) external appearance

Deep type (D) external appearance

Deep type (D) external appearance

Bellows type (B) external appearance

Bellows type (B) external appearance

Thin type (UT) / Thin type with ribbing (CT) external appearance

Thin type (UT) / Thin type with ribs (CT) external appearance

Pad Size2 × 43.5 × 74 × 10ø2
(Pad Diameter: 2 mm)
ø4
(Pad Diameter: 4 mm)
ø6
(Pad Diameter: 6 mm)
ø8
(Pad Diameter: 8 mm)
ø10
(Pad Diameter: 10 mm)
Flat Type
Flat Type with Ribs-------
Deep Type-------
Bellows Type-----
Thin Type-------
Thin Type with Ribs-------
Pad Sizeø13
(Pad Diameter: 13 mm)
ø16
(Pad Diameter: 16 mm)
ø20
(Pad Diameter: 20 mm)
ø25
(Pad Diameter: 25 mm)
ø32
(Pad Diameter: 32 mm)
ø40
(Pad Diameter: 40 mm)
ø50
(Pad Diameter: 50 mm)
Flat Type
Flat Type with Ribs
Deep Type----
Bellows Type
Thin Type-----
Thin Type with Ribs-----

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • *The product images may be representative images only.
Teilenummer
ZPT06UNJ15-04-A8
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Mit Fuß Gerätefußform Kautschukgruppe, Werkstoff Vakuumauslassanschluss Saugerdurchmesser
(ø)
Vakuum-Eingang/Durchmesser Befestigungsgewinde Spezifikationen Federelement Hub des Federelements
(mm)
Schraubanschluss

33.48 €

1 26 Arbeitstage Standard[Sonstige] Flacher Typ[Nitrilkautschuk] NBROne-Touch-Kupplung6ø 4 RohrOhne Verdrehsicherung15M8 × 1 (Außengewinde)

Loading...

  1. 1

Grundlegende Informationen

Befestigungsmethode Mit Schlitz Werkstoff Kautschukgruppe Umgebungsbedingungen Standard

Sie befinden sich auf der Seite für Vakuumsauger, vertikaler Vakuumeingang, mit Puffer, ZPT-Serie, die Teilenummer ist ZPT06UNJ15-04-A8.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer ZPT06UNJ15-04-A8.

Produktvarianten

Teilenummer
ZPT02UGNJ15-B5-A8
ZPT02UGNJ6-04-A8
ZPT02UGNK6-04-A8
ZPT06UNJ15-B5-A8
ZPT06UNJ25-04-A8
ZPT06UNJ25-B5-A8
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Mit Fuß Gerätefußform Kautschukgruppe, Werkstoff Vakuumauslassanschluss Saugerdurchmesser
(ø)
Vakuum-Eingang/Durchmesser Befestigungsgewinde Spezifikationen Federelement Hub des Federelements
(mm)
Schraubanschluss

32.45 €

1 26 Arbeitstage Standard[Sonstige] Flacher Typ[Nitrilkautschuk] Leitfähiges NBRInnengewinde2M5 × 0,8Ohne Verdrehsicherung15M8 × 1 (Außengewinde)

21.11 €

1 26 Arbeitstage Standard[Sonstige] Flacher Typ[Nitrilkautschuk] Leitfähiges NBROne-Touch-Kupplung2ø 4 RohrOhne Verdrehsicherung6M8 × 1 (Außengewinde)

33.60 €

1 26 Arbeitstage Standard[Sonstige] Flacher Typ[Nitrilkautschuk] Leitfähiges NBROne-Touch-Kupplung2ø 4 RohrMit Verdrehsicherung6M8 × 1 (Außengewinde)

32.34 €

1 26 Arbeitstage Standard[Sonstige] Flacher Typ[Nitrilkautschuk] NBRInnengewinde6M5 × 0,8Ohne Verdrehsicherung15M8 × 1 (Außengewinde)

34.63 €

1 26 Arbeitstage Standard[Sonstige] Flacher Typ[Nitrilkautschuk] NBROne-Touch-Kupplung6ø 4 RohrOhne Verdrehsicherung25M8 × 1 (Außengewinde)

33.50 €

1 26 Arbeitstage Standard[Sonstige] Flacher Typ[Nitrilkautschuk] NBRInnengewinde6M5 × 0,8Ohne Verdrehsicherung25M8 × 1 (Außengewinde)

Technischer Support