Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
LVM102R-6B-3-Q
Body ported type external appearance
Body ported type (tubing type) external appearance
Base Mounted Type (Without Sub-Plate) external appearance
Base Mounted Type (With Sub-Plate) external appearance
Model | Body Ported Type | Body Ported Type (Tubing Type) | Base Mounted Type | |||||||
---|---|---|---|---|---|---|---|---|---|---|
LVM11 | LVM10R1 | LVM10R2 | LVM102R | LVM10R3 | LVM10R4 | LVM10R6 | LVM105R | |||
Valve Construction | Diaphragm type direct operated poppet | Diaphragm type direct operated poppet (rocker type) | ||||||||
Valve Type | N.C. | N.C. | N.O. | Universal | N.C. | N.O. | N.C. | Universal | ||
Number of Ports | 2 | 2 | 3 | 2 | 3 | |||||
Fluids*1 | Air, water, deionized water (pure water), diluent, cleaning fluid | |||||||||
Operating Pressure Range | 0 to 0.25 MPa | -75 kPa to 0.25 MPa | ||||||||
Orifice Diameter | 1.5 mm | 1.4 mm | ||||||||
Response Time*8 | 10 ms or less (with pneumatic pressure) | |||||||||
Leakage | Zero leakage, either internal or external (at water pressure) | |||||||||
Proof Pressure*2 | 0.38 MPa | |||||||||
Ambient Temperature*9 | 0 to 50°C | |||||||||
Fluid Temperature*9 | 0°C to 50°C (no condensation) | |||||||||
Volume of Valve Chamber*3 | 11 μL | 20 μL | ||||||||
Mounting Orientation*4 | Free | |||||||||
Enclosure | IP40 equivalent | |||||||||
Weight | 30 g | 34 g (without sub-plate), 42 g (with sub-plate) | ||||||||
Rated Voltage | 12, 24 V DC | |||||||||
Allowable Voltage Fluctuation*5 | ±10% of rated voltage | |||||||||
Coil Insulation Type | Class B | |||||||||
Power Consumption Current (at 24‑V rated voltage) | Standard Type | - | 1.5 W (0.06 A) | |||||||
With Power-Saving Circuit | Inrush | 2.5 W (0.1 A) | ||||||||
Holding | 1 W | |||||||||
Coil Switching Noise*6 | 50 dB |
*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).
Valve Construction | Water | Air | ||
---|---|---|---|---|
Kv | Cv | C | b | |
Direct-operated poppet type | 0.034 | 0.04 | 0.13 | 0.22 |
Rocker type | 0.025 | 0.03 | 0.1 | 0.2 |
*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.
LVM10R1 diagram
LVM10R2 diagram
LVM102R diagram
Component Parts: LVM10R1, 10R2, 102R
Number | Part Name | Material |
---|---|---|
1 | Plate | PEEK |
2 | Diaphragm assembly | EPDM, FKM, Kalrez |
3 | Body | PBT |
4 | Slide bushing assembly | PPS, Stainless steel |
5 | Armature assembly | Stainless steel/PBT |
6 | Coil assembly | - |
7 | Sleeve | SUY |
8 | Spacer | PBT |
9 | Return spring | Stainless steel |
10 | Board assembly | - |
11 | Casing | PBT |
12 | Plug | NBR |
13 | O-Ring | NBR |
(Units: mm)
LVM11-□□-□ (N.C.) dimensional drawing
LVM10R1-□□-□ (N.C.) / LVM10R2-□□-□ (N.O.) / LVM102R-□□-□ (universal) dimensional drawing
*Dotted line indicates with bracket.
LVM10R3-□□-□ (N.C.) / LVM10R4-□□-□ (N.O.) / LVM10R6-□□-□ (N.C.) / LVM105R-□□-□ (universal) dimensions / image recommended interface dimensions
Teilenummer
|
---|
LVM102R-6B-3-Q |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Schalterausführung | Verbindungsausführung | Rohrleitungsgewinde, Nenn-Ø | Rohr-Ø | Öffnungs-Ø (mm) | Betriebstemperaturbereich (℃) | Rohrdurchführung Ausführung (Details) | Spannung | Option | Energieverbrauch (W) | Länge der Verbindungsleitung (mm) | Materialien der mit Flüssigkeit in Berührung kommenden Teile | Funktionen | Spezifikationen Unterplatte | Ventil Ausführung | CE-konform | Anzahl der Anschlüsse | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.24 € | 1 | 26 Arbeitstage | Universal | Schlauchanschluss | - | Ø2.8 | 1,4 | 0~50 | Ausführung mit Korpus | 12 V DC | Halterung, Handbuch | 1,5 | 300 | Platte: PEEK/Membran: FKM | Standardausführung | Ohne | - | CE-konform | - |
Loading...
Ausführung | Elektromagnetische Ausführung | Zulässige Flüssigkeit | Luft / Wasser / Chemikalien | Betriebsumgebung | Standard |
---|---|---|---|---|---|
Antriebstyp | Linearbewegung, Ausführung | Grundwerkstoff | Kunststoff | Isolationsklasse | B |
Sie befinden sich auf der Seite für LVM10 / 100, Kompaktes, direkt gesteuertes 2 / 2- und 3 / 2-Wege-Elektromagnetventil für Chemikalien, die Teilenummer ist LVM102R-6B-3-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer LVM102R-6B-3-Q.
Konfigurieren
Basiseigenschaften
Rohrleitungsgewinde, Nenn-Ø
Ventil Ausführung
Anzahl der Anschlüsse
Ausführung
Schalterausführung
Verbindungsausführung
Rohr-Ø
Öffnungs-Ø(mm)
Rohrdurchführung Ausführung (Details)
Spannung
Option
Energieverbrauch(W)
Länge der Verbindungsleitung(mm)
Materialien der mit Flüssigkeit in Berührung kommenden Teile
Funktionen
Spezifikationen Unterplatte
CE-konform
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
LVM102R-5A-2-6-Q |
LVM102R-5A-2-Q |
LVM102R-5A-3-10-Q |
LVM102R-6B-6-Q |
LVM102R-6B-Q |
LVM102R-6C-1-Q |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Schalterausführung | Verbindungsausführung | Rohrleitungsgewinde, Nenn-Ø | Rohr-Ø | Öffnungs-Ø (mm) | Betriebstemperaturbereich (℃) | Rohrdurchführung Ausführung (Details) | Spannung | Option | Energieverbrauch (W) | Länge der Verbindungsleitung (mm) | Materialien der mit Flüssigkeit in Berührung kommenden Teile | Funktionen | Spezifikationen Unterplatte | Ventil Ausführung | CE-konform | Anzahl der Anschlüsse |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.48 € | 1 | 26 Arbeitstage | Universal | Schlauchanschluss | - | Ø2.8 | 1,4 | 0~ 50 | Ausführung mit Korpus | - | Von Hand | 1,5 | 600 | Platte: PEEK, Diaphragma: EPDM | Standardausführung | Ohne | - | CE-konformes Produkt | 3 | ||
57.56 € | 1 | 26 Arbeitstage | Universal | Schlauchanschluss | - | Ø2.8 | 1,4 | 0~50 | Ausführung mit Korpus | 24 V DC | Von Hand | 1,5 | 300 | Platte: PEEK/Membran: EPDM | Standardausführung | Ohne | - | CE-konform | - | ||
64.10 € | 1 | 26 Arbeitstage | Universal | Schlauchanschluss | - | Ø2.8 | 1,4 | 0~50 | Ausführung mit Korpus | 24 V DC | Halterung, Handbuch | 1,5 | 1000 | Platte: PEEK/Membran: EPDM | Standardausführung | Ohne | - | CE-konform | - | ||
60.47 € | 1 | 26 Arbeitstage | Universal | Schlauchanschluss | - | Ø2.8 | 1,4 | 0~50 | Ausführung mit Korpus | 12 V DC | Ohne | 1,5 | 600 | Platte: PEEK/Membran: FKM | Standardausführung | Ohne | - | CE-konform | - | ||
58.55 € | 1 | 26 Arbeitstage | Universal | Schlauchanschluss | - | Ø2.8 | 1,4 | 0~50 | Ausführung mit Korpus | 12 V DC | Ohne | 1,5 | 300 | Platte: PEEK/Membran: FKM | Standardausführung | Ohne | - | CE-konform | - | ||
88.98 € | 1 | 26 Arbeitstage | Universal | Schlauchanschluss | - | Ø2.8 | 1,4 | 0~50 | Ausführung mit Korpus | 12 V DC | Befestigungselement | 1,5 | 300 | Platte: PEEK/Membran: Kalrez | Standardausführung | Ohne | - | CE-konform | - |