Klicken Sie auf dieses Bild, um es zu vergrößern.
Klicken Sie auf dieses Bild, um es zu vergrößern.
Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
IRV20-N11G
Model | IRV10 | IRV20 | |
---|---|---|---|
Usable fluids | Air | ||
Set pressure rangeNote 1) | -100 to -1.3 kPa | ||
Withstand pressureNote 2) | 100 kPa (except with pressure gauge) | ||
Atmospheric intake consumptionNote 3) | 0.6 L/min (ANR) or less | ||
Knob resolution | 0.13 kPa or less | ||
Ambient and fluid temperature | 5 to 60°C | ||
VAC side tubing outer diameter | ø6 (diameter 6 mm), ø8 (diameter 8 mm) ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm) | ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm), ø3/8" (diameter 3/8" mm) | |
SET side tubing outer diameter | |||
Weight (without accessories) | Standard connections | 135 g (IRV10-C08) | 250 g (IRV20-C10) |
Single-sided connections | 125 g (IRV10A-C08) | 250 g (IRV20A-C10) |
Note 1) Varies depending on the pressure of the vacuum pump.
Note 2) Supplying positive pressure to vacuum regulators equipped with a pressure gauge may damage the pressure gauge. Application of positive pressure will not damage the vacuum regulator; however, the main valve will open and positive pressure will enter the vacuum pump, which may cause malfunction of the vacuum pump. When using the vacuum regulator in a suction transport system, etc., refer to the following piping example so as to avoid supplying positive pressure to the vacuum pump. This vacuum regulator is not capable of adjusting positive pressure.
Note 3) Constantly intakes the atmospheric air.
Structural Diagram
Working Principle
When the knob is turned to the right (clockwise), the adjusting spring’s generated force pushes down the diaphragm and the valve. This connects the VAC side and SET side, and the degree of vacuum on the SET side increases (becomes closer to an absolute vacuum).
Furthermore, the SET side vacuum pressure moves through the air passage into the vacuum chamber, where it is applied to the top side of the diaphragm and counters the adjusting spring’s compression force; and this adjusts the SET side pressure. When the degree of vacuum on the SET side is higher than the designated setting value (becomes closer to an absolute vacuum), the balance between the adjusting spring and the SET side pressure in the vacuum chamber is lost, and the diaphragm is pushed up. This causes the valve to close and the atmospheric intake valve to open, which lets atmospheric air into the SET side. When the adjusting spring’s compression force and the SET side pressure are balanced, the SET side pressure is set. Also, when the degree of vacuum of the SET side pressure is lower than the designated setting value (becomes closer to the atmosphere), the balance between the adjusting spring and the vacuum chamber is lost, and the diaphragm is pushed down.
This causes the atmospheric intake valve to close and the valve to open, which lets air into the VAC side. When the adjusting spring's compression force and the SET side pressure are balanced, the SET side pressure is set.
(Unit: mm)
IRV10: Standard Connections Drawing
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | |||
---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | |
R | S | T | U | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 3 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 6 |
IRV10-□□□Z (N/P/A/B): drawing with digital pressure switch
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | |||
---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | |
R | S | T | U | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 3 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 6 |
(Unit: mm)
IRV10A-□□□G: drawing with pressure gauge
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | ||||
---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Elbow | |
R | S | T | U | V | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 7.5 | 11 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 10.5 | 14 |
(Unit: mm)
IRV10A-□□□Z (N/P/A/B): drawing with digital pressure switch
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | ||||
---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Elbow | |
R | S | T | U | V | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 7.5 | 11 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 10.5 | 14 |
*Please refer to the manufacturer's catalog for other models and specifications.
Teilenummer
|
---|
IRV20-N11G |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Geeignetes Fluid (L/min) | Versorgungsseite, Verbindungsausführung | Versorgungsseite, Rohrleitungsgewinde, Nenn-Ø | Versorgungsseite, Verbindungsrohr-Ø | Steuerseite, Verbindungsausführung | Steuerseite, Rohrleitungsgewinde, Nenn-Ø | Steuerseite, Verbindungsrohr-Ø | Festgelegter Druckbereich (kPa) | Spezifikationen Anschluss | Zubehör | Kundenspezifische Vorgaben | Versorgungsseitige Anschlussform | Steuerseitige Anschlussform | Befestigungselement | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.98 € | 1 | 26 Arbeitstage | 240 | One-Touch-Installation | - | Ø3 / 8" | One-Touch-Installation | - | Ø3 / 8" | -100~-1.3 | Standardanschlüsse | Manometer (GZ43-K-01) | Nein | Gerade | Gerade | Nein |
Loading...
Modell | Vakuumregler | Steuermethode | Linearbewegungsmodell | Form | Standard |
---|
Sie befinden sich auf der Seite für IRV10 / 20, Vakuumregler, die Teilenummer ist IRV20-N11G.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer IRV20-N11G.
Konfigurieren
Basiseigenschaften
Versorgungsseite, Rohrleitungsgewinde, Nenn-Ø
Steuerseite, Rohrleitungsgewinde, Nenn-Ø
Ausführung
Geeignetes Fluid(L/min)
Versorgungsseite, Verbindungsausführung
Versorgungsseite, Verbindungsrohr-Ø
Steuerseite, Verbindungsausführung
Steuerseite, Verbindungsrohr-Ø
Spezifikationen Anschluss
Zubehör
Kundenspezifische Vorgaben
Versorgungsseitige Anschlussform
Steuerseitige Anschlussform
Befestigungselement
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
IRV10-02-X3 |
IRV10-02B-X3 |
IRV10-02BG-X3 |
IRV20-N11L |
IRV20-N11LG |
IRV20-N11ZB |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Geeignetes Fluid (L/min) | Versorgungsseite, Verbindungsausführung | Versorgungsseite, Rohrleitungsgewinde, Nenn-Ø | Versorgungsseite, Verbindungsrohr-Ø | Steuerseite, Verbindungsausführung | Steuerseite, Rohrleitungsgewinde, Nenn-Ø | Steuerseite, Verbindungsrohr-Ø | Festgelegter Druckbereich (kPa) | Spezifikationen Anschluss | Zubehör | Kundenspezifische Vorgaben | Versorgungsseitige Anschlussform | Steuerseitige Anschlussform | Befestigungselement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.56 € | 1 | auf Anfrage | 140 | Rc(R) | 1/4 | - | Rc(R) | 1/4 | - | -100~-1.3 | Standardanschlüsse | Nein | Unterstützt weiblich (female) | - | - | Nein | ||
109.46 € | 1 | 6 Arbeitstage | 140 | Rc(R) | 1/4 | - | Rc(R) | 1/4 | - | -100~-1.3 | Standardanschlüsse | Nein | Unterstützt weiblich (female) | - | - | Mit Befestigungselement | ||
129.65 € | 1 | 26 Arbeitstage | 140 | Rc(R) | 1/4 | - | Rc(R) | 1/4 | - | -100~-1.3 | Standardanschlüsse | Manometer (GZ33-K-01) | Unterstützt weiblich (female) | - | - | Mit Befestigungselement | ||
104.69 € | 1 | 26 Arbeitstage | 240 | One-Touch-Installation | - | Ø3 / 8" | One-Touch-Installation | - | Ø3 / 8" | -100~-1.3 | Standardanschlüsse | Nein | Nein | Gerade | Gerade | Mit Tretlager | ||
125.82 € | 1 | 26 Arbeitstage | 240 | One-Touch-Installation | - | Ø3 / 8" | One-Touch-Installation | - | Ø3 / 8" | -100~-1.3 | Standardanschlüsse | Manometer (GZ43-K-01) | Nein | Gerade | Gerade | Mit Tretlager | ||
196.84 € | 1 | 26 Arbeitstage | 240 | One-Touch-Installation | - | Ø3 / 8" | One-Touch-Installation | - | Ø3 / 8" | -100~-1.3 | Standardanschlüsse | Digitaler Druckabschaltung (PNP Open Collector 2 Ausgang umschaltbar verzögert/unverzögert) | Nein | Gerade | Gerade | Nein |