• Hinweis auf planmäßige Wartung: Diese Seite wird auf Grund von Wartungsarbeiten in der Zeit von 3:00 bis 15:00 (CEST) 16/6/2024 nicht verfügbar sein. Wir entschuldigen uns vielmals für die Unannehmlichkeiten.

Direkt betätigtes 2-Wege-Magnetventil, Serie VX21 / 22 / 23 (Teilenummern - CAD Download)

Direkt betätigtes 2-Wege-Magnetventil, Serie VX21 / 22 / 23

Klicken Sie auf dieses Bild, um es zu vergrößern.

Klicken Sie auf dieses Bild, um es zu vergrößern.

SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability

(i)Hinweis

  • Product images may be representative images. Refer to the catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

VX2A0BFC

Direct Operated 2 Port Solenoid Valve VX21/VX22/VX23 Series Features

Valve SpecificationsValve ConstructionDirect operated poppet
Withstand Pressure2.0 MPa (resin body type: 1.5 MPa)
Body MaterialAluminum, resin, C37, Stainless steel
Seal Material*3NBR, FKM
EnclosureDustproof, water-jet-proof type (IP65)*1, *4
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2
DC24 V DC, (12 V DC)*2
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC5% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B, class H

*1 Electrical entry "Faston" type terminal is IP40 compliant.
*2 Voltage inside () indicates special voltage.
*3 Refer to X332 regarding seal material / EPDM.
*4 See glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

  • *Be sure to read the individual product precautions before use.

For Air Single Unit Specifications

N.C. type flow passage symbol

N.C. type flow passage symbol

N.C. type external appearance

N.C. type external appearance

Aluminum Body Type

SizePort Sizeø(Orifice Diameter mm)*1ModelFlow Rate Characteristics*2 Maximum Operating Pressure Differential MPa *4Maximum System Pressure MPa *4Weight*3 (g)
C [dm3/(s·bar)]bCv
11/8, 1/42VX2100.630.630.231.01.0220
31.050.680.410.6220
52.200.390.620.2220
21/4, 3/84VX2201.900.520.621.0340
73.990.441.080.15340
31/4, 3/85VX2301.960.550.751.0450
85.670.331.580.3450
105.740.642.210.1450
1/2108.420.392.210.1470

Resin Body Type (Built-In One-Touch Fitting)

SizePort Sizeø(Orifice Diameter mm)*1ModelFlow Rate Characteristics*2Maximum Operating Pressure Differential MPa *4Maximum System Pressure MPa *4Weight*3 (g)
C [dm3/(s·bar)]bCv
1ø6 mm2VX2100.820.440.231.01.0220
31.250.340.350.6220
51.450.430.400.2220
ø8 mm20.820.440.231.0220
31.810.400.410.6220
52.110.320.560.2220
2ø8 mm4VX2201.690.400.471.0340
73.140.340.840.15340
ø10 mm41.680.490.501.0340
73.540.360.900.15340
3ø10 mm5VX2302.500.440.701.0460
82.770.821.220.3460
105.690.461.540.1460
ø12 mm52.500.440.701.0460
82.560.881.380.3460
105.690.641.760.1460

*1: Orifice sizes are for reference. Check the flow rate characteristics (conversion Cv).
*2: There are variations in the flow rate characteristics of the product.
If high precision flow rate control is needed for the system, adjust accordingly by selecting an orifice that is at least 1.3 times larger in diameter and use a diaphragm, etc., on the secondary side of the solenoid valve.
*3: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for conduit terminals respectively.
*4: See the glossary for details on the maximum operating pressure differential and the maximum system pressure.

Fluid Temperature and Ambient Temperature

  • Fluid temperature: -10 to +60°C *: Dew point temperature: -10°C or less
  • Ambient temperature: -20 to +60°C

Valve Leakage Rate

Internal Leakage

Seal material*2Leakage Rate (Air)*1
NBR (FKM)1 cm3/min or less (aluminum body type)
15 cm3/min or less (resin body type)

Exterior Leakage

Seal material*2Leakage Rate (Air)*1
NBR (FKM)1 cm3/min or less (aluminum body type)
15 cm3/min or less (resin body type)

*1: The leakage rate is at an ambient temperature of 20°C.
*2: See the special options in the catalog for FKM sealing material.
*3: The leakage amount is at 20°C and with a differential pressure of 0.01 MPa or more. Contact the SMC support center when the differential pressure is less than 0.01 MPa.

  • *Refer to the SMC catalog for other part numbers.
Teilenummer
VX2A0BFC
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Zulässige Flüssigkeit Betriebsumgebung Schalterausführung Verbindungsausführung Rohrleitungsgewinde, Nenn-Ø Rohr-Ø Öffnungs-Ø
(mm)
Betriebstemperaturbereich
(℃)
Differenzbereich Betriebsdruck
(MPa)
Anwendung Isolationsklasse Spannung Dichtungsmaterialien Verbindungsleitung Ausgang Richtung Option Grundwerkstoff Befestigungselement Energieverbrauch
(W)
Funktionen Verbindungsleitung elektrischer Eingang Scheinleistung
(VA)
Maßgeschneiderte Spezifikationen

32.52 €

1 26 Arbeitstage LuftStaubgeschütztÖffner---3-20~60Null~0,6Mehrere AnschlüssenB24 V DCFKMEingangsseite (Standard)Kompatibel mit niedriger Ozonkonzentration, deionisiertem Wasser etc.KunststoffOhne4,5OhneEingegossenes Kabel (mit Überspannungsschutz)--

Loading...

  1. 1

Grundlegende Informationen

Ausführung Elektromagnetische Ausführung Antriebstyp Linearbewegung, Ausführung Anzahl der Magnetventile Ein Magnetventil
IP IP65

Sie befinden sich auf der Seite für Direkt betätigtes 2-Wege-Magnetventil, Serie VX21 / 22 / 23, die Teilenummer ist VX2A0BFC.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer VX2A0BFC.

Produktvarianten

Teilenummer
VX210AAAXNB
VX210AAAXNBB
VX210AAB
VX2A0BFZ
VX2A0BG
VX2A0BGC
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Zulässige Flüssigkeit Betriebsumgebung Schalterausführung Verbindungsausführung Rohrleitungsgewinde, Nenn-Ø Rohr-Ø Öffnungs-Ø
(mm)
Betriebstemperaturbereich
(℃)
Differenzbereich Betriebsdruck
(MPa)
Anwendung Isolationsklasse Spannung Dichtungsmaterialien Verbindungsleitung Ausgang Richtung Option Grundwerkstoff Befestigungselement Energieverbrauch
(W)
Funktionen Verbindungsleitung elektrischer Eingang Scheinleistung
(VA)
Maßgeschneiderte Spezifikationen

22.61 €

1 26 Arbeitstage LuftStaubgeschütztÖffnerG1/8-2-20~60Null~1EinzelstückB24 V DCNBREingangsseite (Standard)Mit Befestigungslöchern an der Unterseite des KörpersAluminiumOhne4,5OhneEingegossenes Kabel--

24.76 €

1 26 Arbeitstage LuftStaubgeschütztÖffnerG1/8-2-20~60Null~1EinzelstückB24 V DCNBR180°Mit Befestigungslöchern an der Unterseite des KörpersAluminiumOhne4,5OhneEingegossenes Kabel--

21.23 €

1 26 Arbeitstage LuftStaubgeschütztÖffnerNPT1/8-2-20~60Null~1EinzelstückB24 V DCNBREingangsseite (Standard)OhneAluminiumOhne4,5OhneEingegossenes Kabel--

29.65 €

1 26 Arbeitstage LuftStaubgeschütztÖffner---3-20~ 60Null~0,6Mehrere AnschlüssenB24 V DCNBREingangsseite (Standard)Ölfreie SpezifikationKunststoffOhne4,5OhneEingegossenes Kabel (mit Überspannungsschutz)--

28.98 €

1 26 Arbeitstage LuftStaubgeschütztÖffner---3-20~60Null~0,6Mehrere AnschlüssenB24 V DCNBREingangsseite (Standard)OhneKunststoffOhne4,5OhneDIN-Klemme (mit Überspannungsschutz)--

33.19 €

1 26 Arbeitstage LuftStaubgeschütztÖffner---3-20~60Null~0,6Mehrere AnschlüssenB24 V DCFKMEingangsseite (Standard)Kompatibel mit niedriger Ozonkonzentration, deionisiertem Wasser etc.KunststoffOhne4,5OhneDIN-Klemme (mit Überspannungsschutz)--

Technischer Support