SY3000, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, alle Typen (Teilenummern - CAD Download)

SY3000, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, alle Typen
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Hinweis

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

SY3120-5DZ-C6-Q

5-Port Solenoid Valve, Body Ported, Single Unit, SY3000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance

5-Port Solenoid Valve, Body Ported Single Unit external appearance

*Pictures show representational models. They may differ from the actual product.

SeriesSY3000
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 position single, double10
3 position3
Manual Override (Manual Operation)Non-locking push type, push-turn locking slotted type, push-turn locking lever type
Pilot Exhaust MethodCommon exhaust type for main and pilot valve
LubricationNot required
Mounting OrientationUnrestricted
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) (H)
DIN terminal (D) (Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, WD, Y
Coil-rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power (VA)AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Type of actuatorResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single12 or less15 or less12 or less
2-position double10 or less13 or less10 or less
3 Position15 or less20 or less16 or less

Flow Rate Characteristics / Weight Table

Valve Model NumbersType of ActuationPiping SizeFlow Rate CharacteristicsWeight g
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL, M plug connectorW M8 connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
SY3□20-□-M52 PositionSingleM5 × 0.8M5 × 0.80.610.440.160.640.450.18515357
Double687482
3 PositionClosed Center0.480.460.130.470.430.13717684
Exhaust Center0.470.420.130.47
[0.44]
0.41
[0.37]
0.13
[0.12]
Pressure Center0.50
[0.41]
0.48
[0.35]
0.15
[0.11]
0.470.430.13
SY3□20-□-C42 PositionSingleC4 (ø4 [diameter 4 mm] one-touch fitting)0.720.290.180.640.340.17606367
Double788391
3 PositionClosed Center0.590.280.150.590.300.15818694
Exhaust Center0.630.350.160.42
[0.41]
0.34
[0.37]
0.11
[0.11]
Pressure Center0.76
[0.46]
0.42
[0.34]
0.21
[0.12]
0.590.290.15
SY3□20-□-C62 PositionSingleC6 (ø6 [diameter 6 mm] one-touch fitting)0.760.300.190.650.390.17565963
Double747987
3 PositionClosed Center0.760.550.240.600.330.16778290
Exhaust Center0.650.320.160.64
[0.42]
0.31
[0.36]
0.17
[0.11]
Pressure Center0.77
[0.49]
0.34
[0.43]
0.21
[0.15]
0.610.340.16

*Values shown inside brackets are when at normal position.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyAluminum die-castedWhite
2Adapter PlateResinWhite
3End PlateResinWhite
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Pilot Valve Assembly--
7M5 Port block assembly--

*Mounting screw tightening torque SY3000 (M2): 0.12 N⋅m

SY3000 Series Dimensional Outline Drawings

*Values shown inside brackets are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY3120-□G/H□□-C4/N3/C6/N7 (-F2) dimensional drawings

2-position single grommet (G), (H): SY3120-□G/H□□-C4/N3/C6/N7 (-F2) dimensional drawings

 

(Unit: mm)

 

With foot bracket, SY3120-□G/H□□-C4/N3/C6/N7-F1 dimensional drawings

With foot bracket, SY3120-□G/H□□-C4/N3/C6/N7-F1 dimensional drawings

 

(Unit: mm)

 

SY3120-□G/H□□-M5 (-F2) dimensional drawings

SY3120-□G/H□□-M5 (-F2) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY3120-□L□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

L plug connector (L): SY3120-□L□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY3120-□M□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

M plug connector (M): SY3120-□M□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Teilenummer
SY3120-5DZ-C6-Q
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Zulässiger Zylinder-Ø.
(Ø)
CV-Wert Anschlussrohr-Ø Nenndruck
(MPa)
Führungs-Luftversorgung Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Befestigungselement Maßgeschneiderte Spezifikationen CE-konform Ventilspezifikationen Compliance with IEC standards Type of fitting thread part

74.19 €

1 26 Arbeitstage Standard / Tropfgeschützt / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbsthaltend24 V DCOne-Touch-Leitungen---Ø60.15 bis 0.7internKeine ArretierungStandardDIN-Klemme mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte und ÜberspannungsschutzOhne BefestigungselementOhneJa---

Loading...

  1. 1

Grundlegende Informationen

Ausführung Magnetventile Anwendung 1 Konus Anzahl der Anschlüsse Ventil mit 5 Anschlüssen
Montageausrichtung Direkt Rohre Direktleitungen Antriebstyp Führung, Spule
Dichtungsart Weiche Dichtung

Sie befinden sich auf der Seite für SY3000, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, alle Typen, die Teilenummer ist SY3120-5DZ-C6-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SY3120-5DZ-C6-Q.

Produktvarianten

Teilenummer
SY3120-3DZ-C6-Q
SY3120-3DZ-M5-Q
SY3120-4DZ-C4-Q
SY3120-5DZ-M5-F2-Q
SY3120-5DZ-M5-Q
SY3120-5DZD-C4-Q
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Zulässiger Zylinder-Ø.
(Ø)
CV-Wert Anschlussrohr-Ø Nenndruck
(MPa)
Führungs-Luftversorgung Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Befestigungselement Maßgeschneiderte Spezifikationen CE-konform Ventilspezifikationen Compliance with IEC standards Type of fitting thread part

68.31 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbsthaltend110 V ACOne-Touch-Leitungen---Ø60.15 bis 0.7internKeine ArretierungStandardDIN-Klemme mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte und ÜberspannungsschutzOhne BefestigungselementOhneJa---

69.32 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbsthaltend110 V ACMM5---0.15 bis 0.7internKeine ArretierungStandardDIN-Klemme/mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert)Ohne BefestigungselementOhneJa---

73.05 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbsthaltend220 V ACOne-Touch-Leitungen---Ø40.15 bis 0.7internKeine ArretierungStandardDIN-Klemme mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte und ÜberspannungsschutzOhne BefestigungselementOhneJa---

70.18 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbsthaltend24 V DCMM5---0.15 bis 0.7internKeine ArretierungStandardDIN-Klemme mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte und ÜberspannungsschutzMit seitlichem BefestigungselementOhneJa---

68.60 €

1 4 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbsthaltend24 V DCMM5---0.15 bis 0.7internKeine ArretierungStandardDIN-Klemme/mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert)Ohne BefestigungselementOhneJa---

75.27 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbsthaltend24 V DCOne-Touch-Leitungen---Ø40.15 bis 0.7internVerriegelnStandardDIN-Klemme mit SteckverbinderPush-turn locking slotted styleMit Anzeigeleuchte und ÜberspannungsschutzOhne BefestigungselementOhneJa---

Technischer Support