Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
SY5120-3DZD-C6F-Q
5-Port Solenoid Valve, Body Ported Single Unit external appearance
*Pictures show representational models. They may differ from the actual product.
Series | SY5000 | |
---|---|---|
Usable Fluids | Air | |
Internal Pilot Operating Pressure Range MPa | 2 position single | 0.15 to 0.7 |
2 position double | 0.1 to 0.7 | |
3 position | 0.2 to 0.7 | |
Ambient and Fluid temperature (°C) | -10 to 50 (no freezing) | |
Maximum Operating frequency (Hz) | 2 position single, double | 5 |
3 position | 3 | |
Manual Override (Manual Operation) | Non-locking push type, push-turn locking slotted type, push-turn locking lever type | |
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Unrestricted | |
*Impact Resistance/Vibration Resistance (m/s2) | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H) DIN terminal (D)/(Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Type of actuation | Response time (ms) (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 19 or less | 26 or less | 19 or less |
2-position double | 18 or less | 22 or less | 18 or less |
3 Position | 32 or less | 38 or less | 32 or less |
Valve Model Numbers | Type of Actuation | Piping Size | Flow Rate Characteristics | Weight g | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W M8 connector | |||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
SY5□20-□-01 | 2 Position | Single | 1/8 | 1/8 | 1.9 | 0.35 | 0.49 | 2.4 | 0.39 | 0.61 | 70 | 72 | 93 | 76 |
Double | 88 | 93 | 135 | 101 | ||||||||||
3 Position | Closed Center | 1.7 | 0.43 | 0.45 | 1.8 | 0.35 | 0.46 | 93 | 98 | 140 | 106 | |||
Exhaust Center | 1.5 | 0.44 | 0.41 | 2.5 [1.5] | 0.32 [0.43] | 0.59 [0.40] | ||||||||
Pressure Center | 2.2 [0.91] | 0.46 [0.58] | 0.61 [0.28] | 1.8 | 0.38 | 0.46 | ||||||||
SY5□20-□-C4 | 2 Position | Single | C4 (ø4 [port size 4 mm] one-touch fitting) | 0.75 | 0.43 | 0.20 | 0.85 | 0.64 | 0.30 | 94 | 96 | 117 | 100 | |
Double | 111 | 117 | 159 | 125 | ||||||||||
3 Position | Closed Center | 0.74 | 0.40 | 0.19 | 0.84 | 0.57 | 0.28 | 117 | 122 | 164 | 130 | |||
Exhaust Center | 0.75 | 0.36 | 0.19 | 0.84 [0.84] | 0.64 [0.53] | 0.30 [0.27] | ||||||||
Pressure Center | 0.78 [0.71] | 0.44 [0.37] | 0.21 [0.18] | 0.84 | 0.57 | 0.27 | ||||||||
SY5□20-□-C6 | 2 Position | Single | C6 (ø6 [piping connection port diameter 6 mm] one-touch fitting) | 1.5 | 0.33 | 0.33 | 2.0 | 0.37 | 0.52 | 88 | 91 | 112 | 95 | |
Double | 106 | 111 | 153 | 119 | ||||||||||
3 Position | Closed Center | 1.3 | 0.31 | 0.33 | 1.6 | 0.32 | 0.39 | 111 | 116 | 158 | 124 | |||
Exhaust Center | 1.3 | 0.33 | 0.33 | 1.8 [1.4] | 0.35 [0.37] | 0.44 [0.35] | ||||||||
Pressure Center | 1.7 [0.80] | 0.31 [0.47] | 0.42 [0.23] | 1.7 | 0.33 | 0.44 | ||||||||
SY5□20-□-C8 | 2 Position | Single | C8 (ø8 [piping connection port diameter 8 mm] one-touch fitting) | 1.9 | 0.21 | 0.45 | 2.3 | 0.29 | 0.57 | 80 | 82 | 103 | 86 | |
Double | 98 | 103 | 145 | 111 | ||||||||||
3 Position | Closed Center | 1.6 | 0.29 | 0.39 | 1.7 | 0.38 | 0.46 | 103 | 108 | 150 | 116 | |||
Exhaust Center | 1.4 | 0.38 | 0.39 | 2.0 [1.5] | 0.37 [0.41] | 0.52 [0.43] | ||||||||
Pressure Center | 2.2 [1.6] | 0.32 [0.44] | 0.56 [0.44] | 1.8 | 0.41 | 0.50 |
*Values shown inside brackets are when at normal position.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum die-casted | White |
2 | Adapter Plate | Resin | White |
3 | End Plate | Resin | White |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Pilot Valve Assembly | - | - |
7 | M5 Port block assembly | - | - |
*Mounting screw tightening torque SY5000 (M3): 0.6 N⋅m
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings
(Unit: mm)
With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings
(Unit: mm)
SY5120-□G/H□□-01□ (-F1/2) dimensional drawing
(Unit: mm)
L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing
(Unit: mm)
M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Teilenummer
|
---|
SY5120-3DZD-C6F-Q |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Spezifikationen | Anzahl der Magnetventile | Schalterausführung | Status beim Ausschalten | Spannung | Rohranschluss, Ausführung | Rohrleitungsgewinde, Nenn-Ø | Zulässiger Zylinder-Ø. (Ø) | CV-Wert | Anschlussrohr-Ø | Nenndruck (MPa) | Führungs-Luftversorgung | Manueller Schalter | Spule Spezifikationen | Verbindungsleitung elektrischer Eingang | Manuell | Anzeigeleuchte/Überspannungsschutz | Befestigungselement | Maßgeschneiderte Spezifikationen | CE-konform | Ventilspezifikationen | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.53 € | 1 | 26 Arbeitstage | Standard / Tropfgeschützt / Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | - | 110 V AC | One-Touch-Leitungen | - | - | - | Ø6 | - | intern | Verriegeln | Standard | DIN-Klemme mit Steckverbinder | Verriegelbar, Schlitzausführung | Mit Anzeigeleuchte und Überspannungsschutz | Ohne Befestigungselement | - | Ja | - | - | G |
Loading...
Ausführung | Magnetventile | Anwendung | 1 Konus | Anzahl der Anschlüsse | Ventil mit 5 Anschlüssen |
---|---|---|---|---|---|
Montageausrichtung | Direkt | Rohre | Direktleitungen | Antriebstyp | Führung, Spule |
Dichtungsart | Weiche Dichtung |
Sie befinden sich auf der Seite für SY5000, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, alle Typen, die Teilenummer ist SY5120-3DZD-C6F-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SY5120-3DZD-C6F-Q.
Konfigurieren
Basiseigenschaften
Spezifikationen
Anzahl der Magnetventile
Status beim Ausschalten
Rohrleitungsgewinde, Nenn-Ø
Zulässiger Zylinder-Ø.(Ø)
CV-Wert
Nenndruck(MPa)
Maßgeschneiderte Spezifikationen
Ventilspezifikationen
Compliance with IEC standards
Ausführung
Schalterausführung
Spannung
Rohranschluss, Ausführung
Anschlussrohr-Ø
Führungs-Luftversorgung
Manueller Schalter
Spule Spezifikationen
Verbindungsleitung elektrischer Eingang
Manuell
Anzeigeleuchte/Überspannungsschutz
Befestigungselement
CE-konform
Type of fitting thread part
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
SY5120-1DE-01-Q |
SY5120-1DO-01F-Q |
SY5120-1DZ-01-F1-Q |
SY5120-3DZE-01F-Q |
SY5120-3Y-01F-Q |
SY5120-3YO-01F-Q |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Spezifikationen | Anzahl der Magnetventile | Schalterausführung | Status beim Ausschalten | Spannung | Rohranschluss, Ausführung | Rohrleitungsgewinde, Nenn-Ø | Zulässiger Zylinder-Ø. (Ø) | CV-Wert | Anschlussrohr-Ø | Nenndruck (MPa) | Führungs-Luftversorgung | Manueller Schalter | Spule Spezifikationen | Verbindungsleitung elektrischer Eingang | Manuell | Anzeigeleuchte/Überspannungsschutz | Befestigungselement | Maßgeschneiderte Spezifikationen | CE-konform | Ventilspezifikationen | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.32 € | 1 | 26 Arbeitstage | Tropfgeschützt / Standard / Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | - | 100 V AC | [Rc (R)] Rc | 1/8 | - | - | - | - | intern | Verriegeln | Standard | DIN-Klemme mit Steckverbinder | Push-turn locking lever style | Ohne Anzeigeleuchte/Überspannungsschutz | Ohne Befestigungselement | - | Ja | - | - | - | ||
59.89 € | 1 | 26 Arbeitstage | Tropfgeschützt / Standard / Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | - | 100 V AC | G | 1/8 | - | - | - | - | intern | Keine Arretierung | Standard | DIN-Klemme/ohne Steckverbinder | Nicht verriegelbar, Steckausführung | Ohne Anzeigeleuchte/Überspannungsschutz | Ohne Befestigungselement | - | Ja | - | - | - | ||
72.65 € | 1 | 26 Arbeitstage | Tropfgeschützt / Standard / Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | - | 100 V AC | [Rc (R)] Rc | 1/8 | - | - | - | - | intern | Keine Arretierung | Standard | DIN-Klemme/mit Steckverbinder | Nicht verriegelbar, Steckausführung | Mit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert) | Mit Fußhalter | - | Ja | - | - | - | ||
70.02 € | 1 | 26 Arbeitstage | Tropfgeschützt / Standard / Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | - | 110 V AC | G | 1/8 | - | - | - | - | intern | Verriegeln | Standard | DIN-Klemme/mit Steckverbinder | Ausführung handbetätigte Verriegelung durch Drücken und Drehen | Mit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert) | Ohne Befestigungselement | - | Ja | - | - | - | ||
62.58 € | 1 | 26 Arbeitstage | Tropfgeschützt / Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | Selbstwiederherstellung (Differenzdruckrückstellung) | 110 V AC | G | 1/8 | Max. 80 | 0,49 | - | 0.15 bis 0.7 | intern | Keine Arretierung | Standard | DIN43650B Standard DIN-Klemme, mit Steckverbinder | Nicht verriegelbar, Steckausführung | Ohne Anzeigeleuchte/Überspannungsschutz | Ohne Befestigungselement | Ohne | CE-konformes Produkt | SY5000 | Keine | - | ||
59.82 € | 1 | 4 Arbeitstage | Tropfgeschützt / Standard / Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | - | 110 V AC | G | 1/8 | - | - | - | - | intern | Keine Arretierung | Standard | DIN43650B Standard DIN-Klemme, Steckverbinder nicht inbegriffen | Nicht verriegelbar, Steckausführung | Ohne Anzeigeleuchte/Überspannungsschutz | Ohne Befestigungselement | - | Ja | - | - | - |