SY5000, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, alle Typen (Teilenummern - CAD Download)

SY5000, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, alle Typen
Die Serie SY gewährleistet hohe Leistung und ist eine kostengünstige Lösung für Ihre Anforderungen an ein Ventil. Die Serie bietet hohen Durchfluss bei geringem Energieverbrauch in kompaktem Design. Das SY ist als Rohrversion oder Flanschversion erhältlich, Einzelanschluss oder Anschluss mit Mehrfachanschlussplatte sind möglich.

(i)Hinweis

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

SY5420-5YO-01-F2-Q

5-Port Solenoid Valve, Body Ported, Single Unit, SY5000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance

5-Port Solenoid Valve, Body Ported Single Unit external appearance

*Pictures show representational models. They may differ from the actual product.

SeriesSY5000
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
Ambient and Fluid temperature (°C)-10 to 50 (no freezing)
Maximum Operating frequency (Hz)2 position single, double5
3 position3
Manual Override (Manual Operation)Non-locking push type, push-turn locking slotted type, push-turn locking lever type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationUnrestricted
*Impact Resistance/Vibration Resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
DIN terminal (D)/(Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, WD, Y
Coil-rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA)AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Type of actuationResponse time (ms) (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single19 or less26 or less19 or less
2-position double18 or less22 or less18 or less
3 Position32 or less38 or less32 or less

Flow Rate Characteristics / Weight Table

Valve Model NumbersType of ActuationPiping SizeFlow Rate CharacteristicsWeight g
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL, M plug connectorDIN terminalW M8 connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
SY5□20-□-012 PositionSingle1/81/81.90.350.492.40.390.6170729376
Double8893135101
3 PositionClosed Center1.70.430.451.80.350.469398140106
Exhaust Center1.50.440.412.5
[1.5]
0.32
[0.43]
0.59
[0.40]
Pressure Center2.2
[0.91]
0.46
[0.58]
0.61
[0.28]
1.80.380.46
SY5□20-□-C42 PositionSingleC4 (ø4 [port size 4 mm] one-touch fitting)0.750.430.200.850.640.309496117100
Double111117159125
3 PositionClosed Center0.740.400.190.840.570.28117122164130
Exhaust Center0.750.360.190.84
[0.84]
0.64
[0.53]
0.30
[0.27]
Pressure Center0.78
[0.71]
0.44
[0.37]
0.21
[0.18]
0.840.570.27
SY5□20-□-C62 PositionSingleC6 (ø6 [piping connection port diameter 6 mm] one-touch fitting)1.50.330.332.00.370.52889111295
Double106111153119
3 PositionClosed Center1.30.310.331.60.320.39111116158124
Exhaust Center1.30.330.331.8
[1.4]
0.35
[0.37]
0.44
[0.35]
Pressure Center1.7
[0.80]
0.31
[0.47]
0.42
[0.23]
1.70.330.44
SY5□20-□-C82 PositionSingleC8 (ø8 [piping connection port diameter 8 mm] one-touch fitting)1.90.210.452.30.290.57808210386
Double98103145111
3 PositionClosed Center1.60.290.391.70.380.46103108150116
Exhaust Center1.40.380.392.0
[1.5]
0.37
[0.41]
0.52
[0.43]
Pressure Center2.2
[1.6]
0.32
[0.44]
0.56
[0.44]
1.80.410.50

*Values shown inside brackets are when at normal position.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyAluminum die-castedWhite
2Adapter PlateResinWhite
3End PlateResinWhite
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Pilot Valve Assembly--
7M5 Port block assembly--

*Mounting screw tightening torque SY5000 (M3): 0.6 N⋅m

SY5000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings

2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings

 

(Unit: mm)

 

With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings

With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings

 

(Unit: mm)

 

SY5120-□G/H□□-01□ (-F1/2) dimensional drawing

SY5120-□G/H□□-01□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing

L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing

M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Teilenummer
SY5420-5YO-01-F2-Q
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Zulässiger Zylinder-Ø.
(Ø)
CV-Wert Anschlussrohr-Ø Nenndruck
(MPa)
Führungs-Luftversorgung Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Befestigungselement Maßgeschneiderte Spezifikationen CE-konform Ventilspezifikationen Compliance with IEC standards Type of fitting thread part

92.47 €

1 26 Arbeitstage Standard / Tropfgeschützt / Keine Schmierung erforderlichZweifach3-Positionen-Abluftzentrale-24 V DC[Rc (R)] Rc1/8----internKeine ArretierungStandardDIN43650C standard DIN terminal without connectorNon-locking push styleOhne Anzeigeleuchte/ÜberspannungsschutzMit seitlichem Befestigungselement-Ja---

Loading...

  1. 1

Grundlegende Informationen

Ausführung Magnetventile Anwendung 1 Konus Anzahl der Anschlüsse Ventil mit 5 Anschlüssen
Montageausrichtung Direkt Rohre Direktleitungen Antriebstyp Führung, Spule
Dichtungsart Weiche Dichtung

Sie befinden sich auf der Seite für SY5000, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, alle Typen, die Teilenummer ist SY5420-5YO-01-F2-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SY5420-5YO-01-F2-Q.

Produktvarianten

Teilenummer
SY5120-1DE-01-Q
SY5120-1DO-01F-Q
SY5120-1DZ-01-F1-Q
SY5420-5YO-01-Q
SY5420-5YO-01F-Q
SY5420-5YO-01F-X20-Q
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Zulässiger Zylinder-Ø.
(Ø)
CV-Wert Anschlussrohr-Ø Nenndruck
(MPa)
Führungs-Luftversorgung Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Befestigungselement Maßgeschneiderte Spezifikationen CE-konform Ventilspezifikationen Compliance with IEC standards Type of fitting thread part

63.32 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-100 V AC[Rc (R)] Rc1/8----internVerriegelnStandardDIN-Klemme mit SteckverbinderPush-turn locking lever styleOhne Anzeigeleuchte/ÜberspannungsschutzOhne Befestigungselement-Ja---

59.89 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-100 V ACG1/8----internKeine ArretierungStandardDIN-Klemme/ohne SteckverbinderNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhne Befestigungselement-Ja---

72.65 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-100 V AC[Rc (R)] Rc1/8----internKeine ArretierungStandardDIN-Klemme/mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert)Mit Fußhalter-Ja---

90.42 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlichZweifach3-Positionen-Abluftzentrale-24 V DC[Rc (R)] Rc1/8----internKeine ArretierungStandardDIN43650C standard DIN terminal without connectorNon-locking push styleOhne Anzeigeleuchte/ÜberspannungsschutzOhne Befestigungselement-Ja---

90.42 €

1 42 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlichZweifach3-Positionen-Abluftzentrale-24 V DCG1/8----internKeine ArretierungStandardDIN43650B Standard DIN-Klemme, Steckverbinder nicht inbegriffenNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhne Befestigungselement-Ja---

97.81 €

1 26 Arbeitstage Tropfgeschützt / Standard / Keine Schmierung erforderlichZweifach3-Positionen-Abluftzentrale-24 V DCG1/8----AußenKeine ArretierungStandardDIN43650B Standard DIN-Klemme, Steckverbinder nicht inbegriffenNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhne BefestigungselementKompaktversion externe PilotluftJa---

Technischer Support