5-Wege-Magnetventil, Flanschversion, Einzeleinheit, Serie SY3000 / 5000 / 7000 / 9000 (Teilenummern - CAD Download)

5-Wege-Magnetventil, Flanschversion, Einzeleinheit, Serie SY3000 / 5000 / 7000 / 9000
Die Serie SY gewährleistet hohe Leistung und ist eine kostengünstige Lösung für Ihre Anforderungen an ein Ventil. Die Serie bietet hohen Durchfluss bei geringem Energieverbrauch in kompaktem Design. Das SY ist als Rohrversion oder Flanschversion erhältlich, Einzelanschluss oder Anschluss mit Mehrfachanschlussplatte sind möglich.

(i)Hinweis

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

SY7140R-4D-02F-Q

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series Specifications

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

SeriesSY3000SY5000SY7000SY9000
Usable FluidsAir
Internal Pilot
Operating Pressure Range MPa
2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
External Pilot
Operating Pressure Range MPa
Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position double0.25 to 0.7
2-position single0.25 to 0.7
3 Position0.25 to 0.7
Ambient and Fluid temperature (°C)-10 to 50 (no freezing)
Maximum Operating frequency (Hz)2 position single, double10555
3 position3333
Manual OperationNon-locking push type, push-turn locking slotted type, push-turn locking lever type
Pilot Exhaust MethodInternal pilotMain valve, pilot valve common exhaust type
External pilotPilot valve individual exhaust type
LubricationNot required
Mounting OrientationUnrestricted
*Impact Resistance/Vibration Resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil-rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Model: SY3000 Series

Valve Model NumbersType of ActuationPort Size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorW M8 connector
SY3□40-□-012 PositionSingle1/81.00.300.241.10.300.2684 (50)85 (53)89 (57)
Double102 (68)107 (73)115 (81)
3 PositionClosed Center0.770.280.180.850.300.19104 (69)109 (74)117 (82)
Exhaust Center0.730.310.181.1
[0.55]
0.26
[0.52]
0.24
[0.16]
Pressure Center1.2
[0.51]
1.2
[0.51]
0.29
[0.14]
0.890.470.24

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY5000 Series

Valve Model NumbersType of ActuationPort Size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalW M8 connector
SY5□40-□-022 PositionSingle1/42.40.410.642.80.290.66121 (58)123 (61)154 (92)127 (65)
Double139 (76)144 (81)186 (123)152 (89)
3 PositionClosed Center1.80.470.501.80.400.47144 (82)150 (87)192 (129)158 (95)
Exhaust Center1.40.550.443.0
[1.2]
0.33
[0.48]
0.72
[0.37]
Pressure Center3.3
[0.84]
0.36
[0.60]
0.85
[0.28]
1.80.400.48

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY7000 Series

Valve Model NumbersType of ActuationPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY7□40-□-022 PositionSingle1/44.10.411.14.10.291.0218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.430.82.60.410.72239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.7
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.39
[0.49]
1.3
[0.65]
2.20.490.63
SY7□40-□-032 PositionSingle3/84.90.291.24.50.271.1218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.400.802.60.450.73239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.8
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.31
[0.51]
1.3
[0.64]
2.30.450.66

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY9000 Series

Valve Model NumbersType of ActuationPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY9□40-□-032 PositionSingle3/87.90.342.09.60.432.6469 (172)472 (175)493 (196)476 (179)
Double488 (191)472 (197)535 (239)502 (205)
3 PositionClosed Center7.50.331.87.30.301.7512 (215)518 (221)560 (263)526 (229)
Exhaust Center7.20.341.713
[4.0]
0.23
[0.41]
2.8
[0.95]
Pressure Center12
[3.3]
0.26
[0.41]
2.8
[0.84]
6.70.401.9
SY9□40-□-042 PositionSingle1/28.00.482.2100.292.5448 (172)453 (175)472457 (179)
Double467 (191)473 (197)515481 (205)
3 PositionClosed Center7.60.321.87.30.321.8491 (215)497 (221)539509 (229)
Exhaust Center7.30.422.013
[4.7]
0.32
[0.54]
3.6
[1.5]
Pressure Center12
[3.3]
0.33
[0.51]
3.3
[0.94]
7.40.331.9

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Aluminum die-casted (SY3000 is zinc diecast) / White
  • 2.Adapter plate material: Resin / White
  • 3.End plate material: Resin / White
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Sub-plate* material: Aluminum die-casted
  • 7.Pilot valve assembly
  • 8.Gasket (Standard / CE-compliant product) material: H-NBR

*Mounting screw maximum tightening torque: M2 (0.16 N⋅m) / M3 (0.8 N⋅m) / M4 (1.4 N⋅m)

Outline dimensional drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

Dimensional drawing of model with spacer type pressure reducing valve

Dimensional drawing of model with spacer type pressure reducing valve

 

(Unit: mm)

 

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

 

(Unit: mm)

 

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

*See the manufacturer's catalog for information other than that above.

Teilenummer
SY7140R-4D-02F-Q
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Anwendung Montageausrichtung Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Zulässiger Zylinder-Ø.
(Ø)
CV-Wert Nenndruck
(MPa)
Führungs-Luftversorgung Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Maßgeschneiderte Spezifikationen CE-konform Ventilspezifikationen Anschlussdurchmesser Rohranschluss

94.26 €

1 26 Arbeitstage 1 KonusDirektStandard / Tropfgeschützt / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-220 V ACG1/4-1,10.15 bis 0.7AußenVerriegelnStandardDIN-Klemme mit SteckverbinderNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhneJa-Mit 1/4 Grundplatte

Loading...

  1. 1

Grundlegende Informationen

Ausführung Magnetventile Anzahl der Anschlüsse Ventil mit 5 Anschlüssen Rohre Untergrund-Leitungen
Antriebstyp Führung, Spule Dichtungsart Weiche Dichtung

Sie befinden sich auf der Seite für 5-Wege-Magnetventil, Flanschversion, Einzeleinheit, Serie SY3000 / 5000 / 7000 / 9000, die Teilenummer ist SY7140R-4D-02F-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SY7140R-4D-02F-Q.

Produktvarianten

Teilenummer
SY3140-3DZ-Q
SY3140-4DZ-Q
SY3140-5DO-01-Q
SY7140R-4DOD-Q
SY7140R-4DZ-Q
SY7140R-4YO-Q
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Anwendung Montageausrichtung Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Zulässiger Zylinder-Ø.
(Ø)
CV-Wert Nenndruck
(MPa)
Führungs-Luftversorgung Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Maßgeschneiderte Spezifikationen CE-konform Ventilspezifikationen Anschlussdurchmesser Rohranschluss

57.94 €

1 26 Arbeitstage Einheit für VerteilerbefestigungKrümmerbasisTropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-110 V AC----0.15 bis 0.7internKeine ArretierungStandardDIN-Klemme mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert)OhneJa-Ohne Grundplatte

60.79 €

1 26 Arbeitstage Einheit für VerteilerbefestigungKrümmerbasisTropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-220 V AC----0.15 bis 0.7internKeine ArretierungStandardDIN-Klemme/mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert)OhneJa-Ohne Grundplatte

64.58 €

1 26 Arbeitstage 1 KonusDirektTropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-24 V DC[Rc (R)] Rc1/8-0.240.15 bis 0.7internKeine ArretierungStandardDIN-Klemme ohne SteckverbinderNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhneJa-Mit 1/8 Unterplatte

77.74 €

1 26 Arbeitstage Einheit für VerteilerbefestigungKrümmerbasisTropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-220 V AC----0.15 bis 0.7AußenVerriegelnStandardDIN-Klemme ohne SteckverbinderPush-turn locking slotted styleOhne Anzeigeleuchte/ÜberspannungsschutzOhneJa-Ohne Grundplatte

87.26 €

1 26 Arbeitstage Einheit für VerteilerbefestigungKrümmerbasisTropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-220 V AC----0.15 bis 0.7AußenKeine ArretierungStandardDIN-Klemme/mit SteckverbinderNicht verriegelbar, SteckausführungMit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert)OhneJa-Ohne Grundplatte

77.76 €

1 26 Arbeitstage Einheit für VerteilerbefestigungKrümmerbasisTropfgeschützt / Standard / Keine Schmierung erforderlich[1-fach] Einfach2-Positionen, Abluft-220 V AC----0.15 bis 0.7AußenKeine ArretierungStandardDIN43650B Standard-DIN-Klemme ohne SteckverbinderNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhneJa-Ohne Grundplatte

Technischer Support