SYJ3000, 4 / 2-, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, Flanschversion und Rohrversion (Teilenummern - CAD Download)

SYJ3000, 4 / 2-, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, Flanschversion und Rohrversion
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Hinweis

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

SYJ3120-6MZ-M3-F-Q

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series Specifications

SYJ3000 Series body ported type external appearance

4/5 Port Solenoid Valve SYJ3000 Series external appearance

SYJ3000 Series base mounted type external appearance

4/5 Port Solenoid Valve SYJ3000 Series external appearance

FluidAir
Operating Pressure Range (MPa)2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
Ambient and Fluid Temperature ℃–10 to 50 (No freezing)
Note1)Response Time (ms)
(at 0.5MPa)
2 position single, double15 or less
3 position30 or less
Max. Operating Frequency (Hz)2 position single, double10
3 position3
Manual Override (Manual Operation)Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type
Pilot Exhaust MethodIndividual exhaust for the pilot valve, Common exhaust for the pilot and main valve
LubricationNot required
Mounting OrientationUnrestricted
Note2)Impact/Vibration Resistance m/s2150/30
EnclosureDust proof (∗ M8 connector conforms to IP65.)

∗ Based on IEC60529
Note 1) Based on dynamic performance test, JIS B 8419: 2010. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor)
Note 2) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state)
Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Value in the initial state)

Solenoid Specifications

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W)
Coil-rated Voltage (V)DC24, 12, 6, 5, 3
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4)
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
200 V1.18 (with light: 1.22)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Valve Model NumbersType of ActuationPort Size*3 *4)Weight (g)Effective area (mm2)*2: Flow Rate Characteristics
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
GrommetL Type, M Type
Plug connector
M8
Connector
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
5-port base mounted type
(with Sub-Plate)
SYJ314□2 PositionSingleM5 × 0.8M5 × 0.862 (36)63 (37)67 (41)-0.460.360.120.460.350.12
SYJ324□Double79 (53)81 (55)89 (63)
SYJ334□3 PositionClosed Center82 (56)84 (58)92 (66)-0.470.330.120.470.310.12
SYJ344□Exhaust Center-
SYJ354□Pressure Center-0.58 [0.32]0.42 [0.33]0.16 [0.080]0.460.320.11
5-port body ported typeSYJ312□2 PositionSingleM3 × 0.5M3 × 0.53637410.9------
SYJ322□Double535563
SYJ332□3 PositionClosed Center565866------
SYJ342□Exhaust Center------
SYJ352□Pressure Center------
4-port base mounted type
(For manifold)
SYJ313□2 PositionSingle1/8M5 × 0.8363741-------
SYJ323□Double535563
SYJ333□3 PositionClosed Center565866-------
SYJ343□Exhaust Center-------
SYJ353□Pressure Center-------

*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyZinc die-castedWhite
2Piston PlateResinWhite
3End CoverResinWhite
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Sub-plate*-Zinc diec-asted
7Pilot Valve--

*Add "-Q" to the end of model numbers for CE compliance.

Outline dimensional drawing

*Values shown inside brackets are for AC.

 

(Unit: mm)

 

Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings

Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings

With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing

L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing

M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Teilenummer
SYJ3120-6MZ-M3-F-Q
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Anwendung Anzahl der Anschlüsse Montageausrichtung Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Rohre CV-Wert Nenndruck
(MPa)
Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Befestigungselement CE-konform Gehäuseoptionen Compliance with IEC standards

59.53 €

1 26 Arbeitstage 1 KonusVentil mit 5 AnschlüssenDirektKeine Schmierung erforderlich[1-fach] Einfach2-Positionen, AbluftSelbstwiederherstellung (Differenzdruckrückstellung)12 V DCMM3Direktleitungen-0.15 bis 0.7Keine ArretierungStandardM-Steckverbinder mit Zuleitung (Länge: 300 mm)Nicht verriegelbar, SteckausführungMit Anzeigeleuchte und ÜberspannungsschutzMit BefestigungselementCE-konformes ProduktPilotventil (Ausführung einzelne Abluft)Keine

Loading...

  1. 1

Grundlegende Informationen

Ausführung Magnetventile Antriebstyp Führung, Spule Dichtungsart Weiche Dichtung
Führungs-Luftversorgung intern

Sie befinden sich auf der Seite für SYJ3000, 4 / 2-, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, Flanschversion und Rohrversion, die Teilenummer ist SYJ3120-6MZ-M3-F-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SYJ3120-6MZ-M3-F-Q.

Produktvarianten

Teilenummer
SYJ3120-5GR-M3-Q
SYJ3120-5GS-M3-F-Q
SYJ3120-5GS-M3-Q
SYJ3120-SG-M3-Q
SYJ3120-SGD-M3-Q
SYJ3120-SLO-M3-Q
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Anwendung Anzahl der Anschlüsse Montageausrichtung Spezifikationen Anzahl der Magnetventile Schalterausführung Status beim Ausschalten Spannung Rohranschluss, Ausführung Rohrleitungsgewinde, Nenn-Ø Rohre CV-Wert Nenndruck
(MPa)
Manueller Schalter Spule Spezifikationen Verbindungsleitung elektrischer Eingang Manuell Anzeigeleuchte/Überspannungsschutz Befestigungselement CE-konform Gehäuseoptionen Compliance with IEC standards

57.31 €

1 26 Arbeitstage 1 KonusVentil mit 5 AnschlüssenDirektStandard[1-fach] Einfach2-Positionen, Abluft-24 V DCMM3Direktleitungen-0.15 bis 0.7Keine ArretierungStandardGrommet lead wire 0.3 mNicht verriegelbar, SteckausführungMit Überspannungsschutz (nicht polarisiert)Ohne BefestigungselementJaPilotventil (Ausführung einzelne Abluft)-

57.35 €

1 26 Arbeitstage 1 KonusVentil mit 5 AnschlüssenDirektStandard[1-fach] Einfach2-Positionen, Abluft-24 V DCMM3Direktleitungen-0.15 bis 0.7Keine ArretierungStandardGrommet lead wire 0.3 mNicht verriegelbar, SteckausführungMit ÜberspannungsschutzMit BefestigungselementJaPilotventil (Ausführung einzelne Abluft)-

55.81 €

1 4 Arbeitstage 1 KonusVentil mit 5 AnschlüssenDirektStandard[1-fach] Einfach2-Positionen, Abluft-24 V DCMM3Direktleitungen-0.15 bis 0.7Keine ArretierungStandardEingegossenes Kabel Länge der Verbindungsleitung: 300 mmNicht verriegelbar, SteckausführungMit ÜberspannungsschutzOhne BefestigungselementJaPilotventil (Ausführung einzelne Abluft)-

55.06 €

1 26 Arbeitstage 1 KonusVentil mit 5 AnschlüssenDirektStandard[1-fach] Einfach2-Positionen, Abluft-5 V DCMM3Direktleitungen-0.15 bis 0.7Keine ArretierungStandardGrommet lead wire 0.3 mNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhne BefestigungselementJaPilotventil (Ausführung einzelne Abluft)-

55.06 €

1 26 Arbeitstage 1 KonusVentil mit 5 AnschlüssenDirektStandard[1-fach] Einfach2-Positionen, Abluft-5 V DCMM3Direktleitungen-0.15 bis 0.7VerriegelnStandardGrommet lead wire 0.3 mPush-turn locking slotted styleOhne Anzeigeleuchte/ÜberspannungsschutzOhne BefestigungselementJaPilotventil (Ausführung einzelne Abluft)-

55.85 €

1 26 Arbeitstage 1 KonusVentil mit 5 AnschlüssenDirektStandard[1-fach] Einfach2-Positionen, Abluft-5 V DCMM3Direktleitungen-0.15 bis 0.7Keine ArretierungStandardL plug connector without connectorNicht verriegelbar, SteckausführungOhne Anzeigeleuchte/ÜberspannungsschutzOhne BefestigungselementJaPilotventil (Ausführung einzelne Abluft)-

Technischer Support