Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
SYJ3130-6G-Q
4/5 Port Solenoid Valve SYJ3000 Series external appearance
4/5 Port Solenoid Valve SYJ3000 Series external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range (MPa) | 2 position single | 0.15 to 0.7 |
2 position double | 0.1 to 0.7 | |
3 position | 0.2 to 0.7 | |
Ambient and Fluid Temperature ℃ | –10 to 50 (No freezing) | |
Note1)Response Time (ms) (at 0.5MPa) | 2 position single, double | 15 or less |
3 position | 30 or less | |
Max. Operating Frequency (Hz) | 2 position single, double | 10 |
3 position | 3 | |
Manual Override (Manual Operation) | Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type | |
Pilot Exhaust Method | Individual exhaust for the pilot valve, Common exhaust for the pilot and main valve | |
Lubrication | Not required | |
Mounting Orientation | Unrestricted | |
Note2)Impact/Vibration Resistance m/s2 | 150/30 | |
Enclosure | Dust proof (∗ M8 connector conforms to IP65.) |
∗ Based on IEC60529
Note 1) Based on dynamic performance test, JIS B 8419: 2010. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor)
Note 2) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state)
Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Value in the initial state)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W) | ||
---|---|---|---|
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage* | ||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | ||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | ||
200 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | ||
Indicator Light | LED |
Valve Model Numbers | Type of Actuation | Port Size | *3 *4)Weight (g) | Effective area (mm2) | *2: Flow Rate Characteristics | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | Grommet | L Type, M Type Plug connector | M8 Connector | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
5-port base mounted type (with Sub-Plate) | SYJ314□ | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | 62 (36) | 63 (37) | 67 (41) | - | 0.46 | 0.36 | 0.12 | 0.46 | 0.35 | 0.12 |
SYJ324□ | Double | 79 (53) | 81 (55) | 89 (63) | |||||||||||
SYJ334□ | 3 Position | Closed Center | 82 (56) | 84 (58) | 92 (66) | - | 0.47 | 0.33 | 0.12 | 0.47 | 0.31 | 0.12 | |||
SYJ344□ | Exhaust Center | - | |||||||||||||
SYJ354□ | Pressure Center | - | 0.58 [0.32] | 0.42 [0.33] | 0.16 [0.080] | 0.46 | 0.32 | 0.11 | |||||||
5-port body ported type | SYJ312□ | 2 Position | Single | M3 × 0.5 | M3 × 0.5 | 36 | 37 | 41 | 0.9 | - | - | - | - | - | - |
SYJ322□ | Double | 53 | 55 | 63 | |||||||||||
SYJ332□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | ||||
SYJ342□ | Exhaust Center | - | - | - | - | - | - | ||||||||
SYJ352□ | Pressure Center | - | - | - | - | - | - | ||||||||
4-port base mounted type (For manifold) | SYJ313□ | 2 Position | Single | 1/8 | M5 × 0.8 | 36 | 37 | 41 | - | - | - | - | - | - | - |
SYJ323□ | Double | 53 | 55 | 63 | |||||||||||
SYJ333□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | - | |||
SYJ343□ | Exhaust Center | - | - | - | - | - | - | - | |||||||
SYJ353□ | Pressure Center | - | - | - | - | - | - | - |
*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc die-casted | White |
2 | Piston Plate | Resin | White |
3 | End Cover | Resin | White |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Sub-plate* | - | Zinc diec-asted |
7 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
*Values shown inside brackets are for AC.
(Unit: mm)
Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings
(Unit: mm)
With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings
(Unit: mm)
L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing
(Unit: mm)
M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Teilenummer
|
---|
SYJ3130-6G-Q |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Anwendung | Anzahl der Anschlüsse | Montageausrichtung | Spezifikationen | Anzahl der Magnetventile | Schalterausführung | Status beim Ausschalten | Spannung | Rohranschluss, Ausführung | Rohrleitungsgewinde, Nenn-Ø | Rohre | CV-Wert | Nenndruck (MPa) | Manueller Schalter | Spule Spezifikationen | Verbindungsleitung elektrischer Eingang | Manuell | Anzeigeleuchte/Überspannungsschutz | Befestigungselement | CE-konform | Gehäuseoptionen | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.87 € | 1 | 26 Arbeitstage | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Keine Schmierung erforderlich | [1-fach] Einfach | 2 Positionen, normalerweise geschlossen | Selbstwiederherstellung (Differenzdruckrückstellung) | 12 V DC | - | - | Untergrund-Leitungen | - | 0.15 bis 0.7 | Keine Arretierung | Standard | Eingegossenes Kabel Länge der Verbindungsleitung: 300 mm | Nicht verriegelbar, Steckausführung | Ohne Anzeigeleuchte/Überspannungsschutz | Ohne Befestigungselement | CE-konformes Produkt | Pilotventil (Ausführung einzelne Abluft) | Keine |
Loading...
Ausführung | Magnetventile | Antriebstyp | Führung, Spule | Dichtungsart | Weiche Dichtung |
---|---|---|---|---|---|
Führungs-Luftversorgung | intern |
Sie befinden sich auf der Seite für SYJ3000, 4 / 2-, 5 / 2-, 5 / 3-Wege-Elektromagnetventil mit weichdichtendem Schieber, Flanschversion und Rohrversion, die Teilenummer ist SYJ3130-6G-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SYJ3130-6G-Q.
Konfigurieren
Basiseigenschaften
Anzahl der Magnetventile
Rohranschluss, Ausführung
Rohrleitungsgewinde, Nenn-Ø
CV-Wert
Ausführung
Anwendung
Anzahl der Anschlüsse
Montageausrichtung
Spezifikationen
Schalterausführung
Status beim Ausschalten
Spannung
Rohre
Nenndruck(MPa)
Manueller Schalter
Spule Spezifikationen
Verbindungsleitung elektrischer Eingang
Manuell
Anzeigeleuchte/Überspannungsschutz
Befestigungselement
CE-konform
Gehäuseoptionen
Compliance with IEC standards
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
SYJ3120-5GR-M3-Q |
SYJ3120-5GS-M3-F-Q |
SYJ3120-5GS-M3-Q |
SYJ3130-6H-Q |
SYJ3130-6LOU-Q |
SYJ3130-6LOZ-Q |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Anwendung | Anzahl der Anschlüsse | Montageausrichtung | Spezifikationen | Anzahl der Magnetventile | Schalterausführung | Status beim Ausschalten | Spannung | Rohranschluss, Ausführung | Rohrleitungsgewinde, Nenn-Ø | Rohre | CV-Wert | Nenndruck (MPa) | Manueller Schalter | Spule Spezifikationen | Verbindungsleitung elektrischer Eingang | Manuell | Anzeigeleuchte/Überspannungsschutz | Befestigungselement | CE-konform | Gehäuseoptionen | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.31 € | 1 | 26 Arbeitstage | 1 Konus | Ventil mit 5 Anschlüssen | Direkt | Standard | [1-fach] Einfach | 2-Positionen, Abluft | - | 24 V DC | M | M3 | Direktleitungen | - | 0.15 bis 0.7 | Keine Arretierung | Standard | Grommet lead wire 0.3 m | Nicht verriegelbar, Steckausführung | Mit Überspannungsschutz (nicht polarisiert) | Ohne Befestigungselement | Ja | Pilotventil (Ausführung einzelne Abluft) | - | ||
57.35 € | 1 | 26 Arbeitstage | 1 Konus | Ventil mit 5 Anschlüssen | Direkt | Standard | [1-fach] Einfach | 2-Positionen, Abluft | - | 24 V DC | M | M3 | Direktleitungen | - | 0.15 bis 0.7 | Keine Arretierung | Standard | Grommet lead wire 0.3 m | Nicht verriegelbar, Steckausführung | Mit Überspannungsschutz | Mit Befestigungselement | Ja | Pilotventil (Ausführung einzelne Abluft) | - | ||
55.81 € | 1 | 4 Arbeitstage | 1 Konus | Ventil mit 5 Anschlüssen | Direkt | Standard | [1-fach] Einfach | 2-Positionen, Abluft | - | 24 V DC | M | M3 | Direktleitungen | - | 0.15 bis 0.7 | Keine Arretierung | Standard | Eingegossenes Kabel Länge der Verbindungsleitung: 300 mm | Nicht verriegelbar, Steckausführung | Mit Überspannungsschutz | Ohne Befestigungselement | Ja | Pilotventil (Ausführung einzelne Abluft) | - | ||
51.11 € | 1 | 26 Arbeitstage | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Standard | [1-fach] Einfach | 2 Positionen, normalerweise geschlossen | - | 12 V DC | - | - | Untergrund-Leitungen | - | 0.15 bis 0.7 | Keine Arretierung | Standard | Tülle 0,6 m | Nicht verriegelbar, Steckausführung | Ohne Anzeigeleuchte/Überspannungsschutz | Ohne Befestigungselement | Ja | Pilotventil (Ausführung einzelne Abluft) | - | ||
52.65 € | 1 | 26 Arbeitstage | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Standard | [1-fach] Einfach | 2 Positionen, normalerweise geschlossen | - | 12 V DC | - | - | Untergrund-Leitungen | - | 0.15 bis 0.7 | Keine Arretierung | Standard | L plug connector without connector | Nicht verriegelbar, Steckausführung | Mit Anzeigeleuchte/Überspannungsschutz (nicht polarisiert) | Ohne Befestigungselement | Ja | Pilotventil (Ausführung einzelne Abluft) | - | ||
51.18 € | 1 | 26 Arbeitstage | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Standard | [1-fach] Einfach | 2 Positionen, normalerweise geschlossen | - | 12 V DC | - | - | Untergrund-Leitungen | - | 0.15 bis 0.7 | Keine Arretierung | Standard | L plug connector without connector | Nicht verriegelbar, Steckausführung | Mit Anzeigeleuchte und Überspannungsschutz | Ohne Befestigungselement | Ja | Pilotventil (Ausführung einzelne Abluft) | - |