Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
VQD1131-5M-M5-Q
L plug connector type, base mounted type external appearance
L plug connector type, body ported type external appearance
M plug connector type, base mounted type external appearance
M plug connector type, body ported type external appearance
Item | Type | ||||
---|---|---|---|---|---|
Standard single type | Large-flow single capacity type | Large-flow latching type | |||
Valve Specifications | Valve construction | 4-port direct operated poppet valve | |||
Usable fluids | Air | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure / Vacuum specification | 0 MPa / -101.2 kPa | ||||
Response time*1 | ON: 4 ms ±1, OFF: 2 ms ±1 | 10 ms or less | |||
Ambient and fluid temperature | -10 to +50°C *2 | ||||
Lubrication | Not required | ||||
Manual Operation | Non-locking, push type | Locking type | |||
Impact resistance / Vibration resistance*3 | 150/30 m/s2 | ||||
Mounting position | Unrestricted | ||||
Enclosure | Dust-proof | ||||
Weight | 34 g | 37 g | |||
Electrical Specifications | Coil rated voltage | DC | 24 V, 12 V | 24 V DC | |
Allowable voltage fluctuation | ±10% of rated voltage | ||||
Coil insulation type | Class B or equivalent | ||||
Power consumption | DC | 2 W | 3.2 W (Power saving type), (inrush 3.2 W, holding 1.0 W)*4 | 2 W | |
Electrical entry | L plug connector, M plug connector (with indicator light / surge voltage suppressor) |
*1: Response time measured based on JIS B8419:2010. (Value during operation except immediately after left unused with coil temperature 20°C, pressure 0.5 MPa, rated voltage, with indicator light / surge voltage suppressor) Depending on the operating conditions, a response delay of approximately 1 ms may be experienced immediately following a period of disuse.
*2: Use dry air when operating at low temperatures and with no condensation.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: For information regarding inrush time, see the electrical waveform for the power-saving type shown under "Wiring Specifications" in the manufacturer's catalog.
Valve Model Numbers | Port Size | Flow Rate Characteristics | ||||||
---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | |||
Body Ported | VQD1121-□L-M5 VQD1121-□M-M5 | M5 × 0.8 | 0.22 | 0.16 | 0.05 | 0.19 | 0.31 | 0.05 |
VQD1121U-□L-M5 VQD1121U-□M-M5 VQD1121W-□L-M5 VQD1121W-□M-M5 | 0.27 | 0.24 | 0.07 | 0.28 | 0.28 | 0.07 | ||
Base Mounted (with Sub-Plate) | VQD1151-□L-M5 VQD1151-□M-M5 | 0.22 | 0.10 | 0.05 | 0.22 | 0.31 | 0.06 | |
VQD1151U-□L-M5 VQD1151U-□M-M5 VQD1151W-□L-M5 VQD1151W-□M-M5 VQD1251U-□L-M5 VQD1251U-□M-M5 VQD1251W-□L-M5 VQD1251W-□M-M5 | 0.27 | 0.25 | 0.07 | 0.27 | 0.28 | 0.07 |
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Solenoid coil assembly | - | - |
2 | Sub-plate | Aluminum | VQD1000-S-M5 (base mounted type only) |
3 | Body | ZDC | - |
4 | Spool valve | Aluminum | - |
5 | Poppet | HNBR | - |
6 | Guide ring | Resin | - |
7 | Return spring | Stainless steel | - |
8 | Manual override | Aluminum | - |
9 | Gasket | HNBR | - |
10 | Round head combination screw | Steel | - |
Component part (single type)
*Body unit cannot be dismantled.
(Unit: mm)
L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing
(Unit: mm)
L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing
(Unit: mm)
L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing
Teilenummer
|
---|
VQD1131-5M-M5-Q |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Ausführung | Anwendung | Anzahl der Anschlüsse | Montageausrichtung | Spezifikationen | Anzahl der Magnetventile | Schalterausführung | Status beim Ausschalten | Spannung | Rohranschluss, Ausführung | Rohrleitungsgewinde, Nenn-Ø | Zulässiger Zylinder-Ø. (Ø) | Rohre | Antriebstyp | CV-Wert | Dichtungsart | Nenndruck (MPa) | Führungs-Luftversorgung | Manueller Schalter | Verbindungsleitung elektrischer Eingang | Anzeigeleuchte/Überspannungsschutz | CE-konform | Ventiloptionen | Related component type | Werkstoff | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.82 € | 1 | 26 Arbeitstage | Magnetventile | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Standard | [1-fach] Einfach | 2 Positionen, normalerweise offen | Selbstrückstellung (Federrückstellung) | 24 V DC | M | M5 | - | Untergrund-Leitungen | Linearbewegung, Tellerventil | - | Weiche Dichtung | 0 bis 0.7 | intern | Nicht im Lieferumfang | Ausführung interne Verdrahtung: M-Stecker, mit Anzeigeleuchte/Überspannungsschutz mit Verbindungsleitung | - | CE-konformes Produkt | Standard | - | - |
Loading...
Sie befinden sich auf der Seite für VQD1000, 4 / 2-Wege-Sitzventil, direktbetätigt, die Teilenummer ist VQD1131-5M-M5-Q.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer VQD1131-5M-M5-Q.
Konfigurieren
Basiseigenschaften
Anzahl der Magnetventile
Zulässiger Zylinder-Ø.(Ø)
CV-Wert
Anzeigeleuchte/Überspannungsschutz
Related component type
Werkstoff
Ausführung
Ausführung
Anwendung
Anzahl der Anschlüsse
Montageausrichtung
Spezifikationen
Schalterausführung
Status beim Ausschalten
Spannung
Rohranschluss, Ausführung
Rohrleitungsgewinde, Nenn-Ø
Rohre
Antriebstyp
Dichtungsart
Nenndruck(MPa)
Führungs-Luftversorgung
Manueller Schalter
Verbindungsleitung elektrischer Eingang
CE-konform
Ventiloptionen
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
VQD1121-5LO-M5-Q |
VQD1121-5M-M5-Q |
VQD1121-5MO-M5-Q |
VQD1131-5MO-M5-Q |
VQD1131U-5LO-M5-Q |
VQD1131U-5MO-M5-Q |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Ausführung | Anwendung | Anzahl der Anschlüsse | Montageausrichtung | Spezifikationen | Anzahl der Magnetventile | Schalterausführung | Status beim Ausschalten | Spannung | Rohranschluss, Ausführung | Rohrleitungsgewinde, Nenn-Ø | Zulässiger Zylinder-Ø. (Ø) | Rohre | Antriebstyp | CV-Wert | Dichtungsart | Nenndruck (MPa) | Führungs-Luftversorgung | Manueller Schalter | Verbindungsleitung elektrischer Eingang | Anzeigeleuchte/Überspannungsschutz | CE-konform | Ventiloptionen | Related component type | Werkstoff |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.68 € | 1 | 33 Arbeitstage | Magnetventile | 1 Konus | Ventil mit 4 Anschlüssen | Direkt | Standard | [1-fach] Einfach | 2 Positionen, normalerweise offen | Selbstrückstellung (Federrückstellung) | 24 V DC | M | M5 | - | Direktleitungen | Linearbewegung, Tellerventil | 0,05 | Weiche Dichtung | 0 bis 0.7 | intern | Nicht im Lieferumfang | Ausführung interne Verdrahtung: L-Stecker, mit Anzeigeleuchte/Überspannungsschutz, ohne Steckverbinder | - | CE-konformes Produkt | Standard | - | - | ||
48.65 € | 1 | 4 Arbeitstage | Magnetventile | 1 Konus | Ventil mit 4 Anschlüssen | Direkt | Standard | [1-fach] Einfach | 2 Positionen, normalerweise offen | Selbstrückstellung (Federrückstellung) | 24 V DC | M | M5 | - | Direktleitungen | Linearbewegung, Tellerventil | 0,05 | Weiche Dichtung | 0 bis 0.7 | intern | Nicht im Lieferumfang | Ausführung interne Verdrahtung: M-Stecker, mit Anzeigeleuchte/Überspannungsschutz mit Verbindungsleitung | - | CE-konformes Produkt | Standard | - | - | ||
47.68 € | 1 | 4 Arbeitstage | Magnetventile | 1 Konus | Ventil mit 4 Anschlüssen | Direkt | Standard | [1-fach] Einfach | 2 Positionen, normalerweise offen | Selbstrückstellung (Federrückstellung) | 24 V DC | M | M5 | - | Direktleitungen | Linearbewegung, Tellerventil | 0,05 | Weiche Dichtung | 0 bis 0.7 | intern | Nicht im Lieferumfang | Ausführung interne Verdrahtung: M-Stecker, mit Anzeigeleuchte/Überspannungsschutz, ohne Steckverbinder | - | CE-konformes Produkt | Standard | - | - | ||
45.03 € | 1 | 26 Arbeitstage | Magnetventile | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Standard | [1-fach] Einfach | 2 Positionen, normalerweise offen | Selbstrückstellung (Federrückstellung) | 24 V DC | M | M5 | - | Untergrund-Leitungen | Linearbewegung, Tellerventil | - | Weiche Dichtung | 0 bis 0.7 | intern | Nicht im Lieferumfang | Ausführung interne Verdrahtung: M-Stecker, mit Anzeigeleuchte/Überspannungsschutz, ohne Steckverbinder | - | CE-konformes Produkt | Standard | - | - | ||
47.03 € | 1 | 26 Arbeitstage | Magnetventile | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Standard | [1-fach] Einfach | 2 Positionen, normalerweise offen | Selbstrückstellung (Federrückstellung) | 24 V DC | M | M5 | - | Untergrund-Leitungen | Linearbewegung, Tellerventil | - | Weiche Dichtung | 0 bis 0.7 | intern | Nicht im Lieferumfang | Ausführung interne Verdrahtung: L-Stecker, mit Anzeigeleuchte/Überspannungsschutz, ohne Steckverbinder | - | CE-konformes Produkt | Für hohe Durchflusskapazität | - | - | ||
41.77 € | 1 | 26 Arbeitstage | Magnetventile | Einheit für Verteilerbefestigung | Ventil mit 4 Anschlüssen | Krümmerbasis | Keine Schmierung erforderlich | [1-fach] Einfach | 2-Positionen, Abluft | Selbstrückstellung (Federrückstellung) | 24 V DC | M | M5 | - | Direktleitungen | Linearbewegung, Tellerventil | - | Weiche Dichtung | 0 bis 0.7 | - | Nicht im Lieferumfang | Steckerleitung M-Steckverbinder, ohne Stecker | Mit Anzeigeleuchte und Überspannungsschutz | CE-konformes Produkt | Für hohe Durchflusskapazität | - | - |