Klicken Sie auf dieses Bild, um es zu vergrößern.
Klicken Sie auf dieses Bild, um es zu vergrößern.
Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MHF2-8DR-M9PL
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Body option: axial ported (Nil) external appearance
Body option: side ported (R) external appearance
Fluid | Air | |
---|---|---|
Operating pressure | ø8 (diameter 8 mm): 0.15 to 0.7 MPa | |
ø12 to 20 (diameter 12 to 20 mm): 0.1 to 0.7 MPa | ||
Ambient and fluid temperature | -10°C to +60℃ (no freezing) | |
Repeatability | ±0.05 mm*1 | |
Maximum operating frequency | Short stroke | 120 c.p.m. |
Middle stroke | 120 c.p.m. | |
Long stroke | 60 c.p.m. | |
Lubrication | Non-lube | |
Action | Double acting | |
Auto switch (option)*2 | Solid state auto switch (3-wire, 2-wire) |
*1 Value when no unbalanced load is applied to the finger. If the finger is subjected to an unbalanced load, the backlash of the rack pinion can be up to ±0.15 mm.
*2 See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Cylinder bore (mm) | Gripping force*1 | Opening/closing stroke (Both sides) mm | Weight*2 g | Unobstructed capacity (cm3) | |
---|---|---|---|---|---|---|---|
Effective gripping force per finger N | Finger opening side | Finger closed side | |||||
Double acting | MHF2-8D | 8 | 19 | 8 | 65 | 0.7 | 0.6 |
MHF2-8D1 | 16 | 85 | 1.1 | 1.0 | |||
MHF2-8D2 | 32 | 120 | 2.0 | 1.9 | |||
MHF2-12D | 12 | 48 | 12 | 155 | 1.9 | 1.6 | |
MHF2-12D1 | 24 | 190 | 3.3 | 3.0 | |||
MHF2-12D2 | 48 | 275 | 6.1 | 5.8 | |||
MHF2-16D | 16 | 90 | 16 | 350 | 4.9 | 4.1 | |
MHF2-16D1 | 32 | 445 | 8.2 | 7.4 | |||
MHF2-16D2 | 64 | 650 | 14.9 | 14.0 | |||
MHF2-20D | 20 | 141 | 20 | 645 | 8.7 | 7.3 | |
MHF2-20D1 | 40 | 850 | 15.1 | 13.7 | |||
MHF2-20D2 | 80 | 1,225 | 28.0 | 26.6 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
*2 Values above do not include auto switch weight.
MHF2-8D, MHF2-8D1 structure drawing
MHF2-8D2 structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Stainless steel | - |
3 | Joint | Stainless steel | Heat treatment |
4 | Guide rail | Stainless steel | Heat treatment |
5 | Finger | Stainless steel | Heat treatment |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitriding |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
No. | Description | Material | Note |
---|---|---|---|
11 | Head bumper | Urethane rubber | - |
12 | Clip | Stainless steel wire | - |
13 | Rack | Stainless steel | Nitriding |
14 | Magnet | - | Nickel plated |
15 | Steel ball | High carbon chrome bearing steel | - |
16 | Wear ring | Synthetic resin | - |
17 | Roller | High carbon chrome bearing steel | - |
18 | Needle roller | High carbon chrome bearing steel | - |
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
MHF2-12D□ to 20D□ structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Aluminum alloy | Clear anodized |
3 | Joint | Stainless steel | Heat treatment |
4 | Guide rail | Stainless steel | Heat treatment |
5 | Finger | Stainless steel | Heat treatment |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitriding |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
11 | Head bumper | Urethane rubber | - |
12 | Rack | Stainless steel | Nitriding |
13 | Magnet | - | Nickel plated |
14 | Steel ball | High carbon chrome bearing steel | - |
15 | Wear ring | Synthetic resin | - |
16 | ø12 (diameter 12 mm): Roller | High carbon chrome bearing steel | - |
ø16 to 20 (diameter 16 to 20 mm): Parallel pin | Stainless steel | - | |
17 | Needle roller | High carbon chrome bearing steel | - |
18 | ø12 (diameter 12 mm): R-shaped retaining ring | Carbon steel | Phosphate coated |
ø16 to 20 (diameter 16 to 20 mm): Type C retaining ring | |||
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
22 | Gasket | NBR | - |
(Unit: mm)
MHF2-8D dimensional drawing
*If mounting holes are used, use the hex socket head cap screw (accessory).
(Unit: mm)
MHF2-8D A detail dimensional drawing
(Unit: mm)
MHF2-8D auto switch mounting groove dimensional drawing
Teilenummer
|
---|
MHF2-8DR-M9PL |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Abmessungen, wenn offen (mm) | Abmessungen, wenn geschlossen (mm) | Greifkraft (bei 0.5MPa beim Öffnen) (N) | Greifkraft (bei 0.5MPa beim Schließen) (N) | Zusätzliche Funktionen | Hubregulierung | Betriebsdruckbereich (MPa) | Innendurchmesser Zylinder (mm) | Gehäuseoptionen | Signalgeber | Anzahl der Schalter | Länge der Verbindungsleitung | Hub (mm) | Maßgeschneiderte Spezifikationen | Steckverbinder Ausführung für Greifer Öffnen/Schließen | Breite Hubeinstellung (mm) | Typ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
510.23 € | 1 | 26 Arbeitstage | 8 | 0 | 19 | 19 | Mit Linearführung | Nicht im Lieferumfang | 0.15~0.7 | 8 | Seitenleitungen | M9P | 2 Stk. | 3 m | 8 | Ohne | Ohne | Ohne | - |
Loading...
Ausführung | Korpus | Informationen zum Greifen | Klemme, mit Spannfutter / Offen, mit Spannfutter | Anzahl der Finger | 2 Stk. |
---|---|---|---|---|---|
Grundkörper, Form | Vierkant (flach) | Betriebsmethode | Doppeltwirkend | Umgebung, Anwendungen | Standard |
Sie befinden sich auf der Seite für MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung, die Teilenummer ist MHF2-8DR-M9PL.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MHF2-8DR-M9PL.
Konfigurieren
Basiseigenschaften
Typ
Ausführung
Abmessungen, wenn offen(mm)
Abmessungen, wenn geschlossen(mm)
Greifkraft (bei 0.5MPa beim Öffnen)(N)
Greifkraft (bei 0.5MPa beim Schließen)(N)
Zusätzliche Funktionen
Hubregulierung
Innendurchmesser Zylinder(mm)
Gehäuseoptionen
Signalgeber
Anzahl der Schalter
Länge der Verbindungsleitung
Hub(mm)
Maßgeschneiderte Spezifikationen
Steckverbinder Ausführung für Greifer Öffnen/Schließen
Breite Hubeinstellung(mm)
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
MHF2-12D-M9BL |
MHF2-12D-M9BL-X83A2 |
MHF2-12D-M9BS |
MHF2-8DR-M9PSAPC |
MHF2-8DR-M9PV |
MHF2-8DR-M9PVSAPC |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Abmessungen, wenn offen (mm) | Abmessungen, wenn geschlossen (mm) | Greifkraft (bei 0.5MPa beim Öffnen) (N) | Greifkraft (bei 0.5MPa beim Schließen) (N) | Zusätzliche Funktionen | Hubregulierung | Betriebsdruckbereich (MPa) | Innendurchmesser Zylinder (mm) | Gehäuseoptionen | Signalgeber | Anzahl der Schalter | Länge der Verbindungsleitung | Hub (mm) | Maßgeschneiderte Spezifikationen | Steckverbinder Ausführung für Greifer Öffnen/Schließen | Breite Hubeinstellung (mm) | Typ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
571.00 € | 1 | 26 Arbeitstage | 12 | 0 | 48 | 48 | Mit Linearführung | Nicht im Lieferumfang | 0.1~0.7 | 12 | Axialer Anschluss | M9B | 2 Stk. | 3 m | 12 | Ohne | Ohne | Ohne | - | ||
684.03 € | 1 | 26 Arbeitstage | 12 | 0 | 48 | 48 | Mit Linearführung / Hubeinstellfunktion | Auf-Zu Dual Einstellung | 0.1~0.7 | 12 | Axialer Anschluss | M9B | 2 Stk. | 3 m | 12 | Mit Einstelleinheit für Finger Öffnungs- / Breite | Ohne | 12 | - | ||
532.58 € | 1 | 26 Arbeitstage | 12 | 0 | 48 | 48 | Mit Linearführung | Nicht im Lieferumfang | 0.1~0.7 | 12 | Axialer Anschluss | M9B | 1 Stk. | 0.5 m | 12 | Ohne | Ohne | Ohne | - | ||
519.21 € | 1 | 26 Arbeitstage | 8 | 0 | 19 | 19 | Mit Linearführung | Nicht im Lieferumfang | 0.15~0.7 | 8 | Seitenleitungen | M9P | 2 Stk. | 0.5 m | 8 | Ohne | M8 3-polig | Ohne | - | ||
510.23 € | 1 | 26 Arbeitstage | 8 | 0 | 19 | 19 | Mit Linearführung | Nicht im Lieferumfang | 0.15~0.7 | 8 | Seitenleitungen | M9PV | 2 Stk. | 0.5 m | 8 | Ohne | Ohne | Ohne | - | ||
524.60 € | 1 | 26 Arbeitstage | 8 | 0 | 19 | 19 | Mit Linearführung | Nicht im Lieferumfang | 0.15~0.7 | 8 | Seitenleitungen | M9PV | 2 Stk. | 0.5 m | 8 | Ohne | M8 3-polig | Ohne | - |