MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung (Teilenummern - CAD Download)

MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung

Klicken Sie auf dieses Bild, um es zu vergrößern.

Klicken Sie auf dieses Bild, um es zu vergrößern.

  • MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung
  • MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung
  • MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung
  • MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung
Sparen Sie Platz und minimieren Sie Biegemomente durch die geringere Höhe

(i)Hinweis

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

MHF2-8D1-M9BVL

MHF2 Series Low Profile Air Gripper Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, internal grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, external grip JIS symbol

Body option: axial ported (Nil) external appearance

Body option: axial ported (Nil) external appearance

Body option: side ported (R) external appearance

Body option: side ported (R) external appearance

FluidAir
Operating pressureø8 (diameter 8 mm): 0.15 to 0.7 MPa
ø12 to 20 (diameter 12 to 20 mm): 0.1 to 0.7 MPa
Ambient and fluid temperature-10°C to +60℃ (no freezing)
Repeatability±0.05 mm*1
Maximum operating frequencyShort stroke120 c.p.m.
Middle stroke120 c.p.m.
Long stroke60 c.p.m.
LubricationNon-lube
ActionDouble acting
Auto switch (option)*2Solid state auto switch (3-wire, 2-wire)

*1 Value when no unbalanced load is applied to the finger. If the finger is subjected to an unbalanced load, the backlash of the rack pinion can be up to ±0.15 mm.
*2 See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelCylinder bore
(mm)
Gripping force*1Opening/closing stroke
(Both sides) mm
Weight*2
g
Unobstructed capacity (cm3)
Effective gripping force per finger NFinger opening sideFinger closed side
Double actingMHF2-8D8198650.70.6
MHF2-8D116851.11.0
MHF2-8D2321202.01.9
MHF2-12D1248121551.91.6
MHF2-12D1241903.33.0
MHF2-12D2482756.15.8
MHF2-16D1690163504.94.1
MHF2-16D1324458.27.4
MHF2-16D26465014.914.0
MHF2-20D20141206458.77.3
MHF2-20D14085015.113.7
MHF2-20D2801,22528.026.6

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
*2 Values above do not include auto switch weight.

Structure drawing

MHF2-8D, MHF2-8D1 structure drawing

MHF2-8D, MHF2-8D1 structure drawing

MHF2-8D2 structure drawing

MHF2-8D2 structure drawing

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodized
2PistonStainless steel-
3JointStainless steelHeat treatment
4Guide railStainless steelHeat treatment
5FingerStainless steelHeat treatment
6Roller stopperStainless steel-
7PinionCarbon steelNitriding
8Cap AAluminum alloyClear anodized
9Cap BAluminum alloyClear anodized
10Cap CAluminum alloyClear anodized
No.DescriptionMaterialNote
11Head bumperUrethane rubber-
12ClipStainless steel wire-
13RackStainless steelNitriding
14Magnet-Nickel plated
15Steel ballHigh carbon chrome bearing steel-
16Wear ringSynthetic resin-
17RollerHigh carbon chrome bearing steel-
18Needle rollerHigh carbon chrome bearing steel-
19Parallel pinStainless steel-
20Piston sealNBR-
21GasketNBR-
MHF2-12D□ to 20D□ structure drawing

MHF2-12D□ to 20D□ structure drawing

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodized
2PistonAluminum alloyClear anodized
3JointStainless steelHeat treatment
4Guide railStainless steelHeat treatment
5FingerStainless steelHeat treatment
6Roller stopperStainless steel-
7PinionCarbon steelNitriding
8Cap AAluminum alloyClear anodized
9Cap BAluminum alloyClear anodized
10Cap CAluminum alloyClear anodized
11Head bumperUrethane rubber-
12RackStainless steelNitriding
13Magnet-Nickel plated
14Steel ballHigh carbon chrome bearing steel-
15Wear ringSynthetic resin-
16ø12 (diameter 12 mm): RollerHigh carbon chrome bearing steel-
ø16 to 20 (diameter 16 to 20 mm): Parallel pinStainless steel-
17Needle rollerHigh carbon chrome bearing steel-
18ø12 (diameter 12 mm): R-shaped retaining ringCarbon steelPhosphate coated
ø16 to 20 (diameter 16 to 20 mm): Type C retaining ring
19Parallel pinStainless steel-
20Piston sealNBR-
21GasketNBR-
22GasketNBR-

External dimensional drawing

 

(Unit: mm)

 

MHF2-8D dimensional drawing

MHF2-8D dimensional drawing

*If mounting holes are used, use the hex socket head cap screw (accessory).

 

(Unit: mm)

 

MHF2-8D A detail dimensional drawing

MHF2-8D A detail dimensional drawing

 

(Unit: mm)

 

MHF2-8D auto switch mounting groove dimensional drawing

MHF2-8D auto switch mounting groove dimensional drawing

Precautions

  • *Be sure to read the product precautions in the manufacturer's catalog before use.
  • *See the manufacturer's catalog for information other than the above.
Teilenummer
MHF2-8D1-M9BVL
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Zusätzliche Funktionen Hubregulierung Betriebsdruckbereich
(MPa)
Innendurchmesser Zylinder
(mm)
Gehäuseoptionen Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Hub
(mm)
Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen Breite Hubeinstellung
(mm)
Typ

547.16 €

1 26 Arbeitstage 1601919Mit LinearführungNicht im Lieferumfang0.15~0.78Axialer AnschlussM9BV2 Stk.3 m16OhneOhneOhne-

Loading...

  1. 1

Grundlegende Informationen

Ausführung Korpus Informationen zum Greifen Klemme, mit Spannfutter / Offen, mit Spannfutter Anzahl der Finger 2 Stk.
Grundkörper, Form Vierkant (flach) Betriebsmethode Doppeltwirkend Umgebung, Anwendungen Standard

Sie befinden sich auf der Seite für MHF2, Pneumatischer 2-Finger-Greifer mit niedrigem Gehäusequerschnitt, Flachausführung, die Teilenummer ist MHF2-8D1-M9BVL.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MHF2-8D1-M9BVL.

Produktvarianten

Teilenummer
MHF2-12D-M9BL
MHF2-12D-M9BL-X83A2
MHF2-12D-M9BS
MHF2-8D1-M9BWL
MHF2-8D1-M9BZ
MHF2-8D1-M9N
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Zusätzliche Funktionen Hubregulierung Betriebsdruckbereich
(MPa)
Innendurchmesser Zylinder
(mm)
Gehäuseoptionen Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Hub
(mm)
Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen Breite Hubeinstellung
(mm)
Typ

571.00 €

1 26 Arbeitstage 1204848Mit LinearführungNicht im Lieferumfang0.1~0.712Axialer AnschlussM9B2 Stk.3 m12OhneOhneOhne-

684.03 €

1 26 Arbeitstage 1204848Mit Linearführung / HubeinstellfunktionAuf-Zu Dual Einstellung0.1~0.712Axialer AnschlussM9B2 Stk.3 m12Mit Einstelleinheit für Finger Öffnungs- / BreiteOhne12-

532.58 €

1 26 Arbeitstage 1204848Mit LinearführungNicht im Lieferumfang0.1~0.712Axialer AnschlussM9B1 Stk.0.5 m12OhneOhneOhne-

532.32 €

1 26 Arbeitstage 1601919Mit LinearführungNicht im Lieferumfang0.15~0.78Axialer AnschlussM9BW2 Stk.3 m16OhneOhneOhne-

534.15 €

1 26 Arbeitstage 1601919Mit LinearführungNicht im Lieferumfang0.15~0.78Axialer AnschlussM9B2 Stk.5 m16OhneOhneOhne-

520.98 €

1 26 Arbeitstage 1601919Mit LinearführungNicht im Lieferumfang0.15~0.78Axialer AnschlussM9N2 Stk.0.5 m16OhneOhneOhne-

Technischer Support