Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MHL2-40D-X4
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Bore size (mm) | 10 | 16 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Action | Double acting | |||||
Operating pressure (MPa) | 0.15 to 0.6 | 0.1 to 0.6 | ||||
Ambient and fluid temperature | -10 to +60°C | |||||
Repeatability | ±0.1 | |||||
Lubrication | Non-lube | |||||
Effective gripping force (N) at 0.5 MPa * | 14 | 45 | 74 | 131 | 228 | 396 |
*Gripping position is 40 mm for bore size 10 mm, 16 mm, 20 mm, 25 mm, and 80 mm for bore size 32 mm, 40 m.
Opening/closing stroke
Model | Bore size mm | Maximum operating frequency c.p.m | Opening/closing stroke (mm) (L2-L1) | Width at closing (mm) (L1) | Width at opening (mm) (L2) | Weight g |
---|---|---|---|---|---|---|
MHL2-10D | 10 | 60 | 20 | 56 | 76 | 280 |
MHL2-10D1 | 40 | 40 | 78 | 118 | 345 | |
MHL2-10D2 | 60 | 96 | 156 | 425 | ||
MHL2-16D | 16 | 60 | 30 | 68 | 98 | 585 |
MHL2-16D1 | 40 | 60 | 110 | 170 | 795 | |
MHL2-16D2 | 80 | 130 | 210 | 935 | ||
MHL2-20D | 20 | 60 | 40 | 82 | 122 | 1,025 |
MHL2-20D1 | 40 | 80 | 142 | 222 | 1,495 | |
MHL2-20D2 | 100 | 162 | 262 | 1,690 | ||
MHL2-25D | 25 | 60 | 50 | 100 | 150 | 1,690 |
MHL2-25D1 | 40 | 100 | 182 | 282 | 2,560 | |
MHL2-25D2 | 120 | 200 | 320 | 2,775 | ||
MHL2-32D | 32 | 30 | 70 | 150 | 220 | 2,905 |
MHL2-32D1 | 20 | 120 | 198 | 318 | 3,820 | |
MHL2-32D2 | 160 | 242 | 402 | 4,655 | ||
MHL2-40D | 40 | 30 | 100 | 188 | 288 | 5,270 |
MHL2-40D1 | 20 | 160 | 246 | 406 | 6,830 | |
MHL2-40D2 | 200 | 286 | 486 | 7,905 |
*The open and close time spans represent the valve when the exterior of the workpiece is being held.
ø10 (bore size 10 mm) structure drawing
ø16 to 25 (bore size 16 to 25 mm) structure drawing
ø32 (bore size 32 mm), ø40 (bore size 40 mm) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Finger | Aluminum alloy | Hard anodized |
3 | Piston rod | Stainless steel | - |
4 | Rack | Stainless steel | - |
5 | Pinion | Carbon steel | Nitriding |
6 | Pinion cover | Carbon steel | Electroless nickel plated |
7 | Pinion axis | Stainless steel | Nitriding |
8 | Piston | Brass | - |
9 | Piston A | Brass | - |
10 | Piston B | Brass | - |
11 | Piston A | Stainless steel | - |
12 | Rod cover | Aluminum alloy | Chromate treated |
13 | Bumper | Urethane rubber | - |
14 | Clip | Stainless steel spring wire | - |
15 | Rubber magnet | Synthetic rubber | - |
16 | Magnet | - | Nickel plated |
17 | Rod seal cover B | Cold rolled steel plate | Electroless nickel plated |
18 | Washer | Stainless steel | Nitriding |
19 | Bearing | Oil-containing polyacetal with back metal | - |
20 | Bearing | Oil-containing polyacetal with back metal | - |
21 | U nut | Carbon steel | Zinc chromated |
22 | R-shaped retaining ring | Carbon steel | Phosphate coated |
23 | Type C retaining ring | Carbon steel | Phosphate coated |
24 | Wave washer | Spring steel | Phosphate coated |
25 | Conical spring washer | Carbon steel | Nickel plated |
26 | Piston seal | NBR | - |
27 | Rod seal | NBR | - |
28 | Rod seal | NBR | - |
29 | Gasket | NBR | - |
30 | Gasket | NBR | - |
(Unit: mm)
MHL2-10D□ dimensional drawing
(Unit: mm)
MHL2-10D□ dimensional drawing 2
(Unit: mm)
MHL2-10D□ K cross view (fingers closed) dimensional drawing
(Unit: mm)
Auto switch mounting groove (enlarged view) dimensional drawing
(Unit: mm)
Model | A | B | C | D | E | F | G | H | J |
---|---|---|---|---|---|---|---|---|---|
MHL2-10D | 38 | 36 | 51 | 26 | 56 | 76 | 100 | 24 | 80 |
MHL2-10D1 | 54 | 52 | 67 | 42 | 78 | 118 | 142 | 39 | 108 |
MHL2-10D2 | 72 | 70 | 85 | 60 | 96 | 156 | 180 | 57 | 146 |
*1 The J dimension is at fully closed.
*2 D1 differs from D2 when the fingers are closed because the shaft is ejected from the finger end. The J dimension differs from the value that is the G dimension with the stroke subtracted.
Teilenummer
|
---|
MHL2-40D-X4 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Abmessungen, wenn offen (mm) | Abmessungen, wenn geschlossen (mm) | Greifkraft (bei 0.5MPa beim Öffnen) (N) | Greifkraft (bei 0.5MPa beim Schließen) (N) | Betriebsdruckbereich (MPa) | Innendurchmesser Zylinder (mm) | Signalgeber | Anzahl der Schalter | Länge der Verbindungsleitung | Hub (mm) | Maßgeschneiderte Spezifikationen | Steckverbinder Ausführung für Greifer Öffnen/Schließen | Anschlussgewinde Ausführung | Kolben Materialien | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,246.03 € | 1 | auf Anfrage | 288 | 188 | 396 | 396 | 0.1~0.6 | 40 | Ohne Signalgeber | Ohne | Ohne | 100 | ohmscher Widerstand (100 °C) | Ohne | Rc | Messing |
Loading...
Ausführung | Korpus | Informationen zum Greifen | Klemme, parallele Ausführung / Offen, parallele Ausführung | Anzahl der Finger | 2 Stk. |
---|---|---|---|---|---|
Grundkörper, Form | Vierkant (breite) | Betriebsmethode | Doppeltwirkend | Umgebung, Anwendungen | Staubgeschützt |
Zusätzliche Funktionen | Lagerhalterung | Hubregulierung | Nicht im Lieferumfang |
Sie befinden sich auf der Seite für Parallel-Pneumatik-Greifer mit weiter Öffnung, Serie MHL2, die Teilenummer ist MHL2-40D-X4.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MHL2-40D-X4.
Konfigurieren
Basiseigenschaften
Ausführung
Abmessungen, wenn offen(mm)
Abmessungen, wenn geschlossen(mm)
Greifkraft (bei 0.5MPa beim Öffnen)(N)
Greifkraft (bei 0.5MPa beim Schließen)(N)
Innendurchmesser Zylinder(mm)
Signalgeber
Anzahl der Schalter
Länge der Verbindungsleitung
Hub(mm)
Maßgeschneiderte Spezifikationen
Steckverbinder Ausführung für Greifer Öffnen/Schließen
Anschlussgewinde Ausführung
Kolben Materialien
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
MHL2-10D-M9BW |
MHL2-10D-M9NV |
MHL2-10D-M9P |
MHL2-40D-X5 |
MHL2-40D1 |
MHL2-40D1-Y59BLS |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Abmessungen, wenn offen (mm) | Abmessungen, wenn geschlossen (mm) | Greifkraft (bei 0.5MPa beim Öffnen) (N) | Greifkraft (bei 0.5MPa beim Schließen) (N) | Betriebsdruckbereich (MPa) | Innendurchmesser Zylinder (mm) | Signalgeber | Anzahl der Schalter | Länge der Verbindungsleitung | Hub (mm) | Maßgeschneiderte Spezifikationen | Steckverbinder Ausführung für Greifer Öffnen/Schließen | Anschlussgewinde Ausführung | Kolben Materialien |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.48 € | 1 | 26 Arbeitstage | 76 | 56 | 14 | 14 | 0,15~0,6 | 10 | M9BW | 2 Stk. | 0.5 m | 20 | Ohne | Ohne | M | Edelstahl | ||
470.19 € | 1 | 26 Arbeitstage | 76 | 56 | 14 | 14 | 0,15~0,6 | 10 | M9NV | 2 Stk. | 0.5 m | 20 | Ohne | Ohne | M | Edelstahl | ||
462.68 € | 1 | 26 Arbeitstage | 76 | 56 | 14 | 14 | 0,15~0,6 | 10 | M9P | 2 Stk. | 0.5 m | 20 | Ohne | Ohne | M | Edelstahl | ||
1,182.53 € | 1 | 26 Arbeitstage | 288 | 188 | 396 | 396 | 0.1~0.6 | 40 | Ohne Signalgeber | Ohne | Ohne | 100 | Fluorelastomerdichtung | Ohne | Rc | Messing | ||
1,201.06 € | 1 | 4 Arbeitstage | 406 | 246 | 396 | 396 | 0,1~0,6 | 40 | Ohne Signalgeber | Ohne | Ohne | 160 | Ohne | Ohne | Rc | Messing | ||
1,243.40 € | 1 | 26 Arbeitstage | 406 | 246 | 396 | 396 | 0.1~0.6 | 40 | Y59B | 1 Stk. | 3 m | 160 | Ohne | Ohne | Rc | Messing |