• Hinweis auf planmäßige Wartung: Diese Seite wird auf Grund von Wartungsarbeiten in der Zeit von 3:00 bis 15:00 (CEST) 16/6/2024 nicht verfügbar sein. Wir entschuldigen uns vielmals für die Unannehmlichkeiten.

C (D) RB2*W10~40-Z, Schwenkantrieb mit Drehflügel (Teilenummern - CAD Download)

C (D) RB2*W10~40-Z, Schwenkantrieb mit Drehflügel
Can be combined freely with many kinds of unit.
[Features]
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.

(i)Hinweis

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

CDRB2BW10-180SZ-S9PL

Rotary Actuator, Vane Type, CRB2 Series Features

Single Vane Specifications

Size1015203040
Rotating angle90°, 180°, 270 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 60°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy (J)*20.000150.0010.0030.020.04
0.000250.00040.0150.03
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*30 to 230 °0 to 240 °0 to 230 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
  3. *3Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.

Double Vane Specifications

Size1015203040
Rotating angle90°, 100 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 0°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy J0.00030.00120.00330.020.04
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*20 to 90 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.

External dimensional drawing

  • *For single vane type, the following figures show actuators for 90° and 180° when B port is pressurized.
  • *For double vane type, the following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

Shaft-end shape of size 40

Shaft-end shape of size 40

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Size 10 (port location: side ported)

Size 10 (port location: side ported)

 

(Unit: mm)

 

Size 10, 15, 20, 30, 40 (port location: axial ported)

Size 10, 15, 20, 30, 40 (port location: axial ported)

 

(Unit: mm)

 

SizeABCDE (g7)F (h9)G1G2JKLMNP
1029158144 (-0.016 to -0.004)9 (-0.036 to 0)31590.59.59.524
1534209185 (-0.016 to -0.004)12 (-0.043 to 0)41.56100.5141029
20422910206 (-0.016 to -0.004)14 (-0.043 to 0)4.51.57100.5201336
30504013228 (-0.020 to -0.005)16 (-0.043 to 0)528121.0261443
406345153010 (-0.020 to -0.005)25 (-0.052 to 0)6.54.59201.0312056
SizeQRSTV1V2WXY
◆ Q1◆ Q2★ Q3
10M3 × 0.5 depth 66-M3 × 0.5143.6303719.88.514.5
15M3 × 0.5 depth 66M3 × 0.5 depth 5M3 × 0.5197.639.547211117
20M4 × 0.7 depth 13.511M4 × 0.7 depth 7.5M5 × 0.824.510.550.559221421
30M5 × 0.8 depth 1816.5M5 × 0.8 depth 10M5 × 0.834.51464752415.525
40M5 × 0.8 depth 1617.5M5 × 0.8 depth 10M5 × 0.839.81779.590302131.6

External dimensional drawing: standard type 10 (double vane type)

  • The following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

(Port location: axial ported)

(Port location: axial ported)

  • *Refer to the manufacturer's catalog for other models' dimensions, specifications, etc.
Teilenummer
CDRB2BW10-180SZ-S9PL
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Art Oszillationswinkel A Drehmoment
(N・m)
Betriebsmethode Rohrnennweite Zulässige kinetische Energie
(J)
Zulässige kinetische Energie
(J)
Betriebsdruckbereich
(MPa)
Anschluss Lage Schalter Verbindungsleitung
(m)
Anzahl der Schalter Wellenausführung Axiale Richtung Maßgeschneiderte Spezifikationen Montageart Steckverbinder Ausführung Spezifikationen

237.98 €

1 26 Arbeitstage Drehantrieb, beidseitige Welle[180°] 180°weniger als 1Einzelflügel10Weniger als 0,0050,000150.2~0.7Gehäuseseitige OberflächeS9P32 pcs.Lange Welle: flache Anfräsung/Kurze Welle: flache AnfräsungStandardOhneGrundausführungOhneWith auto switch unit

Loading...

  1. 1

Grundlegende Informationen

Haupteinheits-Form Rund Umwelt, Anwendung Standard Steifigkeit, Präzision Standard
Ventil N/A

Sie befinden sich auf der Seite für C (D) RB2*W10~40-Z, Schwenkantrieb mit Drehflügel, die Teilenummer ist CDRB2BW10-180SZ-S9PL.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer CDRB2BW10-180SZ-S9PL.

Produktvarianten

Teilenummer
CDRB2BJ15-180SZ-93A
CDRB2BJ30-180SZ-R73L
CDRB2BJ30-270SZ-M9PS
CDRB2BW10-180SZ-S9PV
CDRB2BW10-180SZ-T99L
CDRB2BW10-270SZ-90AL
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Art Oszillationswinkel A Drehmoment
(N・m)
Betriebsmethode Rohrnennweite Zulässige kinetische Energie
(J)
Zulässige kinetische Energie
(J)
Betriebsdruckbereich
(MPa)
Anschluss Lage Schalter Verbindungsleitung
(m)
Anzahl der Schalter Wellenausführung Axiale Richtung Maßgeschneiderte Spezifikationen Montageart Steckverbinder Ausführung Spezifikationen

315.53 €

1 26 Arbeitstage Drehantrieb, beidseitige Welle[180°] 180°weniger als 1Einzelflügel15Weniger als 0,0050,0010.15~0.7Gehäuseseitige Oberfläche93A0.52 pcs.Langer Schaft: runder Schaft / kurzer Schaft: einfach flachStandardOhneGrundausführungOhneWith auto switch unit

333.97 €

1 26 Arbeitstage Drehantrieb, beidseitige Welle[180°] 180°weniger als 1 / 3 bis weniger als 6Einzelflügel300.01 bis weniger als 0.10,020,15~1,0Gehäuseseitige OberflächeR7332 pcs.Langer Schaft: runder Schaft / kurzer Schaft: einfach flachStandardOhneGrundausführungOhneWith auto switch unit

319.56 €

1 26 Arbeitstage Drehantrieb, beidseitige Welle270°weniger als 1 / 3 bis weniger als 6Einzelflügel300.01 bis weniger als 0.10,020,15~1,0Gehäuseseitige OberflächeM9P0.51 Stk.Langer Schaft: runder Schaft / kurzer Schaft: einfach flachStandardOhneGrundausführungOhneWith auto switch unit

232.81 €

1 26 Arbeitstage Drehantrieb, beidseitige Welle[180°] 180°weniger als 1Einzelflügel10Weniger als 0,0050,000150.2~0.7Gehäuseseitige OberflächeS9PV0.52 pcs.Lange Welle: flache Anfräsung/Kurze Welle: flache AnfräsungStandardOhneGrundausführungOhneWith auto switch unit

237.82 €

1 26 Arbeitstage Drehantrieb, beidseitige Welle[180°] 180°weniger als 1Einzelflügel10Weniger als 0,0050,000150.2~0.7Gehäuseseitige OberflächeT9932 pcs.Lange Welle: flache Anfräsung/Kurze Welle: flache AnfräsungStandardOhneGrundausführungOhneWith auto switch unit

199.56 €

1 26 Arbeitstage Drehantrieb, beidseitige Welle270°weniger als 1Einzelflügel10Weniger als 0,0050,000150.2~0.7Gehäuseseitige Oberfläche90A32 pcs.Lange Welle: flache Anfräsung/Kurze Welle: flache AnfräsungStandardOhneGrundausführungOhneWith auto switch unit

Technischer Support