MHS4, Pneumatischer 4-Finger-Parallelgreifer (Teilenummern - CAD Download)

MHS4, Pneumatischer 4-Finger-Parallelgreifer
Vierkantstücke und Innengreifung

(i)Hinweis

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

MHS4-20D-M9B

Features of MHS4 Series 4-Finger Type Parallel Type Air Chuck

Double acting, inner-diameter grip JIS symbol

Double acting, internal grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, external grip JIS symbol

Specifications

ModelMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63D
Cylinder bore size (mm)16202532405063
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)12060
LubricationNot required
ActionDouble acting
Effective gripping force (N)Note)
at 0.5 MPa
External grip1019315588140251
Internal grip1221356197153268
Opening/closing stroke (mm)446881216
Weight g661101543003905901,095

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 631–632 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum alloyHard anodized
2PistonAluminum alloyHard anodized
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum alloyHard anodized
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston sealNBR-
11Rod sealNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon steelZinc chromated
 

Replacement parts

Part nameMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63DPrinciple parts
Seal kitMHS16-PSMHS20-PSMHS25-PSMHS32-PSMHS40-PSMHS50-PSMHS63-PS(10) (11) (12) (13)
FingerP3316004P3346104P3316204P3316304P3316404P3316504P3316604(4)
CamP3316043P3316143P3316243P3316343P3316443P3316543P3316643(3)
Piston assemblyMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001MHS-A5001MHS-A6301(2) (7) (8)
End plate assemblyMHS-A1613-4MHS-A2013-4MHS-A2513-4MHS-A3213-4MHS-A4013-4MHS-A5013-4MHS-A6313-4(6) (14)
CapMHS-A1614MHS-A2014MHS-A2514MHS-A3214MHS-A4014MHS-A5014MHS-A6314(5)
  • *Order 4 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHS4-16D to 25D

 

(Unit: mm)

 

MHS4-16D to 25D external dimensional drawing

MHS4-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHS4-16D

MHS4-16D

 

(Unit: mm)

 

MHS4-20D

MHS4-20D

 

(Unit: mm)

 

MHS4-25D

MHS4-25D

 

(Unit: mm)

 

ModelAAABBCBDCDOECEOFXFYFZGIJKNANBOPQ
MHS4-16D353230113337131712.511325410485h9 (-0.030 to 0)2M3 × 0.56
MHS4-20D383536133943151914.5133275125106h9 (-0.030 to 0)2.5M5 × 0.87
MHS4-25D40374215485420261714.55285146126h9 (-0.030 to 0)3M5 × 0.88
ModelRARBSCTBVAVBWAXAXB
MHS4-16D1816852H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHS4-20D24189.562H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHS4-25D26221063H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHS4-50D/63D

 

(Unit: mm)

 

MHS4-50D/63D external dimensional drawing

MHS4-50D/63D external dimensional drawing

 

(Unit: mm)

 

ModelAAABACBCACBDCDOECEOFXFYFZGIJKLMNANB
MHS4-50D5552370920748626383128637.5924104H9 (0 to +0.030)21810h9 (-0.036 to 0)
MHS4-63D666248612229110735513834.57441128116H9 (0 to +0.030)32412h9 (-0.043 to 0)
ModelOQRARBSCVAVBWAWBXAXBYC
MHS4-50D5145234124H9 (0 to +0.030)452H9 (0 to +0.074)24H9 (0 to +0.030)47
MHS4-63D5.5176638145H9 (0 to+0.030)565H9 (0 to +0.074)2.55H9 (0 to+0.030)57.5
  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Teilenummer
MHS4-20D-M9B
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Innendurchmesser Zylinder
(mm)
Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen

702.69 €

1 26 Arbeitstage 21.519.5211920M9B2 Stk.0.5 mOhneOhne

Loading...

  1. 1

Grundlegende Informationen

Ausführung Korpus Informationen zum Greifen Klemme, mit Spannfutter / Offen, mit Spannfutter Anzahl der Finger 4 Stk.
Grundkörper, Form Zylindrische Form Betriebsmethode Doppeltwirkend Umgebung, Anwendungen Standard
Zusätzliche Funktionen Hohe Genauigkeit Hubregulierung Nicht im Lieferumfang

Sie befinden sich auf der Seite für MHS4, Pneumatischer 4-Finger-Parallelgreifer, die Teilenummer ist MHS4-20D-M9B.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MHS4-20D-M9B.

Produktvarianten

Teilenummer
MHS4-16D-M9BZ
MHS4-16D-M9N
MHS4-16D-M9NVL
MHS4-20D-M9BALS
MHS4-20D-M9BL
MHS4-20D-M9BWS
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Innendurchmesser Zylinder
(mm)
Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen

664.05 €

1 26 Arbeitstage 18.516.5121016M9B2 Stk.5 mOhneOhne

650.89 €

1 26 Arbeitstage 1713121016M9N2 Stk.0.5 mOhneOhne

677.06 €

1 26 Arbeitstage 18.516.5121016M9NV2 Stk.3 mOhneOhne

694.27 €

1 26 Arbeitstage 21.519.5211920M9BA1 Stk.3 mOhneOhne

710.11 €

1 26 Arbeitstage 21.519.5211920M9B2 Stk.3 mOhneOhne

674.48 €

1 26 Arbeitstage 21.519.5211920M9BW1 Stk.0.5 mOhneOhne

Technischer Support