C (D) RQ2B, Kompakt-Schwenkantrieb Ausführung mit Zahnstange (Teilenummern - CAD Download)

C (D) RQ2B, Kompakt-Schwenkantrieb Ausführung mit Zahnstange
[Features]
· Uses internal cushioning.
· The main body can also serve as a flange.
· With angle adjustment mechanism (each rotation end ±5°).
· 360° rotating angle type.
· Piping can be installed from one end.
· 2 auto switches can be mounted on the same side (mountable on both sides).
· A double piston design free from backlash.
· Shaft type: Supports both single and double shafts.
· Centering is easy when mounting the body.

(i)Hinweis

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

CDRQ2BS15-90-A90L

Model Number Notation

Model Number Notation

Model Number Notation

Compact Rotary Actuator, Rack & Pinion Type, CRQ2 Series Specifications

CRQ2 Series external appearance

CRQ2 Series external appearance

Size1015203040
FluidAir (non-lube)
Max. operating pressure0.7MPa1.0MPa
Min. operating pressure0.15MPa0.1MPa
Ambient and fluid temperature0 to 60℃ (No freezing)
CushionRubber bumperNot attached, Air cushion
Angle adjustment rangeRotation end ±5°
Rotation90°, 180°, 360°
Port sizeM5×0.8Rc1/8, G1/8, NPT1/8, NPTF1/8
Output (Nm)*0.30.751.83.15.3

Rotation Range

When pressurized from the port indicated by the arrow, the shaft will rotate in a clockwise direction.

Rotating angle: 90°

Rotating angle: 90°

Rotating angle: 180°

Rotating angle: 180°

Rotating angle: 360°

Rotating angle: 360°

External dimensional drawing

 

(Unit: mm)

 

Size 10, 15 dimensional drawing

Size 10, 15 dimensional drawing

 

(Unit: mm)

 

SizeRotating angleAAU*BBABBBCBDBUD
(g6)
DD
(h9)
H
1090°, 180°, 360 °42.4(8.5)298.5176.72.216.751218
1590°, 180°, 360 °53.6(9.5)31926.410.6-23.161420

*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.

 

(Unit: mm)

 

SizeRotating angleWQSUSUWabMTATCTD
1090 °4.5175635446915.5815.4
180 °69
360 °97
1590 °5.52065405071016917.6
180 °82
360 °116

S: upper 90°, middle 180°, lower 360 °

Size 20, 30, 40 dimensional drawing

Size 20, 30, 40 dimensional drawing

*Double shaft: øD is the shaft dimension.

 

(Unit: mm)

 

SizeRotating angleAAU*BBABBBCBDBEBU
2090°, 180°, 360 °63(11)50143414.5--30.4
3090°, 180°, 360 °69(11)68143916.5491634.7
4090°, 180°, 360 °78(13)76164718.5551640.4
SizeCACBD
(g6)
DD
(h9)
FHJJAJB
207510252.530M8 × 1.25116.5
308.15.31230332M10 × 1.5148.5
408.35.51532336M10 × 1.5148.6

*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.

 

(Unit: mm)

 

SizeRotating angleJJKQSWDimensions: keyUS
bL1
2090 °-32910411.54 (-0.03 to 0)2059
180 °130
360 °180
3090 °M5 × 0.8 depth 1843312213.54 (-0.03 to 0)2065
180 °153
360 °216
4090 °M6 × 1 depth 7537139175 (-0.03 to 0)2573
180 °177
360 °253
SizeTATBTCTDTF
(H9)
TG
(H9)
TLUWGMNL
2024.5113.527442.5748 (-0.1 to 0)15119.6 (-0.1 to 0)
302721936442.58310 (-0.1 to 0)181311.4 (-0.1 to 0)
4032.522039.5553.59311 (-0.1 to 0)201514 (-0.1 to 0)

*In addition to Rc1/8, G1/8, NPT1/8 and NPTF1/8 are also available.
S: upper 90°, middle 180°, lower 360 °

Drawing

Standard type / size 10, 15 structure drawing

Standard type / size 10, 15 structure drawing

Standard type / size 20, 30, 40 structure drawing

Standard type / size 20, 30, 40 structure drawing

With auto switch / size 10, 15 structure drawing

With auto switch / size 10, 15 structure drawing

With auto switch / size 20, 30, 40 structure drawing

With auto switch / size 20, 30, 40 structure drawing

  • (1) Main body: aluminum alloy (anodized)
  • (2) Cover: aluminum alloy (chromated, painted)
  • (3) Plate: aluminum alloy (chromated)
  • (4) End cover: aluminum alloy (chromated, painted)
  • (5) Piston: stainless steel
  • (6) Shaft: stainless steel (size: 10, 15) / chrome molybdenum steel (size: 20, 30, 40)
  • (7) Seal retainer: aluminum alloy (chromated)
  • (8) Bearing retainer: aluminum alloy (chromated)
  • (9) Wear ring: resin
  • (10) Hex socket head cap screw: stainless steel
  • (11) Hex nut (size: 10, 15) / small hex nut (size: 20, 30, 40): steel wire
  • (12) Cross-head No. 0 screw: steel wire
  • (13) Cross-head No. 0 screw (size: 10, 15) / cross recessed screw (size: 20, 30, 40): steel wire
  • (14) Hex socket head set screw: chrome molybdenum steel
  • (15) Bearing: bearing steel
  • (16) Parallel key: carbon steel (size: 20, 30, 40 only)
  • (17) Steel ball: stainless steel (size: 20, 30, 40 only)
  • (18) Type CS retaining ring: stainless steel
  • (19) Seal: NBR
  • (20) Gasket: NBR
  • (21) Piston seal: NBR
  • (22) Cushion seal: rubber material (size: 20, 30, 40 with cushion only)
  • (23) Seal washer: NBR
  • (24) Magnet: - (with auto switch only)
  • (25) Cushion valve assembly (size: 20, 30, 40 with cushion only)
  • (26) Cushion pad: rubber material (size: 10, 15)

Precautions

  • *Be sure to read the precautions in the catalog before use.
  • *The angle adjusting screw (angle adjustment bolt) is set at random near the maximum rotating angle. Therefore, it must be readjusted to obtain the angle that suits your application.
  • *See the manufacturer's catalog for product information other than the above.
Teilenummer
CDRQ2BS15-90-A90L
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Art Oszillationswinkel A Drehmoment
(N・m)
Drehmoment
(N・m)
Ventil Zulässige kinetische Energie
(J)
Zulässige kinetische Energie
(J)
Betriebsdruckbereich
(MPa)
Größe Schalter Verbindungsleitung
(m)
Anzahl der Schalter Anschlussausführungen Wellenausführung Maßgeschneiderte Spezifikationen Ausgangspunkt der Rotation Steckverbinder Ausführung Spezifikationen Dämpfung

252.15 €

1 26 Arbeitstage Drehantrieb, einseitige Welle[90°] 90°weniger als 10,75N/AWeniger als 0,0050,000390.15~0.715A9032 pcs.M5Ausführung mit einfacher SäuleOhneRechtsOhneWith auto switch unitRubber bumper

Loading...

  1. 1

Grundlegende Informationen

Haupteinheits-Form Blockform Betriebsmethode Einzelnes Gestell Umwelt, Anwendung Standard
Steifigkeit, Präzision Standard Axiale Richtung Standard

Sie befinden sich auf der Seite für C (D) RQ2B, Kompakt-Schwenkantrieb Ausführung mit Zahnstange, die Teilenummer ist CDRQ2BS15-90-A90L.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer CDRQ2BS15-90-A90L.

Produktvarianten

Teilenummer
CDRQ2BS10-180-M9BSAPC
CDRQ2BS10-180-M9BVL
CDRQ2BS10-180-M9PVL
CDRQ2BS15-90-A93V
CDRQ2BS15-90-M9B
CDRQ2BS15-90-M9BL
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Art Oszillationswinkel A Drehmoment
(N・m)
Drehmoment
(N・m)
Ventil Zulässige kinetische Energie
(J)
Zulässige kinetische Energie
(J)
Betriebsdruckbereich
(MPa)
Größe Schalter Verbindungsleitung
(m)
Anzahl der Schalter Anschlussausführungen Wellenausführung Maßgeschneiderte Spezifikationen Ausgangspunkt der Rotation Steckverbinder Ausführung Spezifikationen Dämpfung

273.18 €

1 26 Arbeitstage Drehantrieb, einseitige Welle[180°] 180°weniger als 10.3N/AWeniger als 0,0050,000250.15~0.710M9B0.52 pcs.M5Ausführung mit einfacher SäuleOhneRechtsM8 3-poligWith auto switch unitRubber bumper

284.19 €

1 26 Arbeitstage Drehantrieb, einseitige Welle[180°] 180°weniger als 10.3N/AWeniger als 0,0050,000250.15~0.710M9BV32 pcs.M5Ausführung mit einfacher SäuleOhneRechtsOhneWith auto switch unitRubber bumper

284.19 €

1 26 Arbeitstage Drehantrieb, einseitige Welle[180°] 180°weniger als 10.3N/AWeniger als 0,0050,000250.15~0.710M9PV32 pcs.M5Ausführung mit einfacher SäuleOhneRechtsOhneWith auto switch unitRubber bumper

246.98 €

1 26 Arbeitstage Drehantrieb, einseitige Welle[90°] 90°weniger als 10,75N/AWeniger als 0,0050,000390.15~0.715A93V0.52 pcs.M5Ausführung mit einfacher SäuleOhneRechtsOhneWith auto switch unitKautschukdämpfer

267.89 €

1 26 Arbeitstage Drehantrieb, einseitige Welle[90°] 90°weniger als 10,75N/AWeniger als 0,0050,000390.15~0.715M9B0.52 pcs.M5Ausführung mit einfacher SäuleOhneRechtsOhneWith auto switch unitRubber bumper

275.31 €

1 26 Arbeitstage Drehantrieb, einseitige Welle[90°] 90°weniger als 10,75N/AWeniger als 0,0050,000390.15~0.715M9B32 pcs.M5Ausführung mit einfacher SäuleOhneRechtsOhneWith auto switch unitRubber bumper

Technischer Support