3-farbige Anzeige, Digitaler Durchflussmesser für Wasser, PF3W Serie (Teilenummern - CAD Download)

3-farbige Anzeige, Digitaler Durchflussmesser für Wasser, PF3W Serie
Digitale Durchflusssensoren für Flüssigkeiten
Verwendbare Medien: Wasser, wässrige Ethylenglykollösung, deionisiertes Wasser und verschiedene chemische Flüssigkeiten
Integriertes Display: 3- Farben-Anzeige 2- teilige
Befestigung für Mehrfachanschlussplatte ist verfügbar
Eingebauter Temperatursensor
Option Durchflussregelventil
Ausgang: IO-Link, NPN/PNP oder Analog (Spannung/Strom)
Wiederholgenauigkeit: ±2 % FS
Stromaufnahme: max. 50 mA
IP65.

(i)Hinweis

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

PF3W504-F03-1-X109

3-Color Display, Digital Flow Switch for Water, PF3W Series Specifications

How to Order

Specifications (Integrated Display)

ModelPF3W704PF3W720PF3W740PF3W711PF3W721
Applicable fluidWater and ethylene glycol aqueous solution (with viscosity of 3 mPa・s [3 cP] or less)∗1
Detection methodKarman vortex
Rated flow range0.5 to 4 L/min2 to 16 L/min5 to 40 L/min10 to 100 L/min50 to 250 L/min
Display flow range0.35 to 5.50 L/min
(Flow under 0.35 L/min is displayed as “0.00”)
1.7 to 22.0 L/min
(Flow under 1.7 L/min is displayed as “0.0”)
3.5 to 55.0 L/min
(Flow under 3.5 L/min is displayed as “0.0”)
7 to 140 L/min
(Flow under 7 L/min is displayed as “0”)
20 to 350 L/min
(Flow under 20 L/min is displayed as “0”)
Set flow range0.35 to 5.50 L/min1.7 to 22.0 L/min3.5 to 55.0 L/min7 to 140 L/min20 to 350 L/min
Smallest settable increment0.01 L/min0.1 L/min1 L/min2 L/min
Conversion of accumulated pulse
(Pulse width: 50 ms)
0.05 L/pulse0.1 L/pulse0.5 L/pulse1 L/pulse2 L/pulse
Fluid temperature0 to 90℃ (No freezing or condensation)0 to 70°C (No freezing or condensation)
Display unitInstantaneous flow: L/min, Accumulated flow: L
AccuracyDisplay value: ±3% F.S. Analog output: ±3% F.S.
Repeatability±2% F.S.∗2
Temperature characteristics±5% F.S. (25℃ standard)
Operating pressure range∗30 to 1 MPa
Proof pressure∗31.5 MPa
Pressure loss
(without flow adjustment valve
45 kPa or less at the maximum flow60 kPa or less at the maximum flow
Accumulated flow range∗499999999.9 L999999999 L
By 0.1 LBy 0.5 LBy 1 L
Switch output  NPN or PNP open collector output
Max. load current80 mA
Max. applied voltage28 VDC
Internal voltage dropNPN: 1 V or less (at load current of 80 mA) PNP: 1.5 V or less (at load current of 80 mA)
Response time∗2, 50.5 s/1 s/2 s
Output protectionShort-circuit protection
Output
mode
Flow rateSelect from Hysteresis, Window comparator, Accumulated output, or Accumulated pulse output modes.
TemperatureSelect from Hysteresis mode or Window comparator mode.
Analog outputResponse time∗60.5 s/1 s/2 s (linked with the switch output)
Voltage outputVoltage output: 1 to 5 V Output impedance: 1 kΩ
Current outputOutput current: 4 to 20 mA Max. load impedance: 300Ω for 12 VDC, 600Ω for 24 VDC
HysteresisVariable
External inputVoltage free input: 0.4 V or less (Reed or Solid state), input for 30 ms or longer
Display method2-screen display (Main screen: 4-digit, 7-segment, 2-color, Red/Green Sub screen: 6-digit, 11-segment, White) Display values updated 5 times per second
Indicator lightOutput 1, Output 2: Orange
Power supply voltage12 to 24 VDC ±10%
Current consumption50 mA or less
EnvironmentEnclosureIP65
Operating temperature range0 to 50℃ (No freezing or condensation)
Operating humidity rangeOperation, Storage: 35 to 85% R.H. (No condensation)
Withstand voltage∗71000 VAC for 1 minute between terminals and housing
Insulation resistance50 MΩ or more (500 VDC measured via megohmmeter) between terminals and housing
Standards and regulationsCE/UKCA marking, UL (CSA)
Wetted parts material∗8PPS, Stainless steel 304, FKM, SCS13
Non-grease
Piping port size∗93/83/8, 1/21/2, 3/43/4, 11 1/4, 1 1/2
WeightWithout temperature sensor/
Without flow adjustment valve
210 g260 g410 g720 g890 g
With temperature sensor/
Without flow adjustment valve
285 g335 g530 g860 g1075 g
Without temperature sensor/
With flow adjustment valve
310 g360 g610 g--
With temperature sensor/
With flow adjustment valve
385 g435 g730 g--
With lead wire with connector+85 g

∗1 Refer to the graph of measurable range for ethylene glycol aqueous solution on page 10. Measurement is possible as long as the fluid does not corrode the wetted parts and viscosity is 3 mPa・s (3 cP) or less. Be aware that water leakage may occur due to internal seal shrinkage or swelling depending on the type of fluid.
∗2 If 0.5 s is selected for the response time of the switch output, the repeatability will be ±3% F.S.
∗3 The operating pressure range and proof pressure may change according to the fluid temperature. Refer to the graphs on page 8.
∗4 Cleared when the power supply is turned off. The hold function can be selected. (Intervals of 2 or 5 minutes can be selected.)
If the 5-minute interval is selected, the life of the memory element (electronic parts) is limited to 1 million times. (If energized for 24 hours, life is calculated as 5 minutes x 1 million = 5 million minutes = about 9.5 years.) Therefore, if using the hold function, calculate the memory life for your operating conditions, and use within this life.
∗5 The response time when the set value is 90% in relation to the step input (The response time is 7 s when it is output by the temperature sensor.)
∗6 The response time until the set value reaches 90% in relation to the step input (The response time is 7 s when it is analog output by the temperature sensor.)
∗7 When the temperature sensor is used, it will be 250 VAC.
∗8 For details, refer to “Wetted Parts Construction” on page 10.
∗9 When the piping diameter or piping passage is restricted, the specifications may not be satisfied.
∗ Products with tiny scratches, marks, or display color or brightness variations which do not affect the performance of the product are verified as conforming products.

Specifications (Remote Sensor Unit)

ModelPF3W504PF3W520PF3W540PF3W511PF3W521
Applicable fluidWater and ethylene glycol aqueous solution (with viscosity of 3 mPa・s [3 cP] or less)*1
Detection methodKarman vortex
Rated flow range0.5 to 4 L/min2 to 16 L/min5 to 40 L/min10 to 100 L/min50 to 250 L/min
Fluid temperature0 to 90℃ (No freezing or condensation)0 to 70℃ (No freezing or condensation)
Accuracy±3% F.S.
Repeatability±2% F.S.
Temperature characteristics±5% F.S. (25℃ standard)
Operating pressure range*20 to 1 MPa*2
Proof pressure*21.5 MPa
Pressure loss (without flow adjustment valve)45 kPa or less at the maximum flow60 kPa or less at the maximum flow
Analog outputResponse time*31 s
Voltage outputVoltage output: 1 to 5 V Output impedance: 1 kΩ
Current outputOutput current: 4 to 20 mA Max. load impedance: 300Ω for 12 VDC, 600Ω for 24 VDC
Indicator lightFor power supply status, flow rate indicator (Blinking speed changes in response to flow rate.), and other error indicator
Power supply voltage12 to 24 VDC ±10%
Current consumption30 mA or less
EnvironmentEnclosureIP65
Operating temperature range0 to 50℃ (No freezing or condensation)
Operating humidity rangeOperation, Storage: 35 to 85% R.H. (No condensation)
Withstand voltage*41000 VAC for 1 minute between terminals and housing
Insulation resistance50 MΩ or more (500 VDC measured via megohmmeter) between terminals and housing
Standards and regulationsCE/UKCA marking, UL (CSA)
Wetted parts material*5PPS, Stainless steel 304, FKM, SCS13
Non-grease
Piping port size*63/83/8, 1/21/2, 3/43/4, 11 1/4, 1 1/2
WeightWithout temperature sensor/
Without flow adjustment valve
195 g245 g395 g705 g875 g
With temperature sensor/
Without flow adjustment valve
270 g320 g515 g840 g1060 g
Without temperature sensor/
With flow adjustment valve
295 g345 g595 g--
With temperature sensor/
With flow adjustment valve
370 g415 g715 g--
With lead wire with connector+85 g

∗1 Refer to the graph of measurable range for ethylene glycol aqueous solution on page 10. Measurement is possible as long as the fluid does not corrode the wetted parts and viscosity is 3 mPa・s (3 cP) or less. Be aware that water leakage may occur due to internal seal shrinkage or swelling depending on the type of fluid.
∗2 The operating pressure range and proof pressure may change according to the fluid temperature. Refer to the graphs on page 8.
∗3 The response time until the set value reaches 90% in relation to the step input (The response time is 7 s when it is analog output by the temperature sensor.)
∗4 When the temperature sensor is used, it will be 250 VAC.
∗5 For details, refer to “Wetted Parts Construction” on page 10. ∗6 When the piping diameter or piping passage is restricted, the specifications may not be satisfied.
∗ Products with tiny scratches, marks, or display color or brightness variations which do not affect the performance of the product are verified as conforming products.

Constructions

No.DescriptionMaterialNote
1AttachmentSCS13Stainless steel 304 equivalent PF3W704/720/740/711/504/520/540/511
Stainless steel 304PF3W721/521
2SealFKM 
3BodyPPS 
4SensorPPS 
5Temperature sensorStainless steel 304 
6Temperature sensor bodyStainless steel 304 
7Flow adjustment valve bodyPPS 
8Flow adjustment valve coverPPS 
9Flow adjustment valve shaftStainless steel 304 
10Shaft supportPPS 
11SealFKM 
12SealFKM 

Dimensions

PF3W704/720/740/711/721 Integrated display
(mm)
Pin no.Pin name
1DC (+)
2OUT2
3DC (-)
4OUT1
PF3W504/520/540/511/521 Remote sensor unit
ModelPort Size
(Rc, NPT, G)
AAABDDDEFGHJKLNPBracket dimensions
STUVWWXYZ
PF3W704/5043/87050306045.640.615.2241435261813.6ø2.7depth 1424223240504.551.5
PF3W720/5203/8, 1/27854306045.640.615.2271839301813.6ø2.7 depth 1228223240504.551.5
PF3W740/5401/2, 3/49871386853.648.619.2322849352816.8ø2.7 depth 1234304248584.551.5
PF3W711/5113/4, 112492467762.657.623.0414263482818.0ø3.5 depth 1444364858705.572.0
PF3W721/5211 1/4,
1 1/2
10474569176.671.628.554315239.52527.5ø3.5 depth 14--------
G1 1/410876335441.5
G1 1/211278355643.5
PF3W704/720/740/711/721--T
Integrated display: With temperature sensor
PF3W504/520/540/511/521--T
Remote sensor unit: With temperature sensor
(mm)
ModelAAA
PF3W704/504-□-□T8150
PF3W720/520-□-□T8954
PF3W740/540-□-□T10971
PF3W711/511-□-□T13592
PF3W721/521-□-□T11574
PF3W721/521-F12-□T11976
PF3W721/521-F14-□T12378
PF3W704S/720S/740S
Integrated display: With flow adjustment valve
PF3W504S/520S/540S
Remote sensor unit: With flow adjustment valve
(mm)
ModelAAABDFKLNPQQ Number of rotationsBracket
dimensions
ST
PF3W704S/504S1045063.6 (Max. 68.6)70.23458.51813.6ø2.7 depth 10ø19656.522
PF3W720S/520S1125463.6 (Max. 68.6)74.23462.51813.6ø2.7 depth 10ø19660.522
PF3W740S/540S1427175.25 (Max. 81)94.54479.02816.8ø2.7 depth 10ø28778.030
PF3W704S/720S/740S--T
Integrated display:
With temperature sensor and flow adjustment valve
PF3W504S/520S/540S--T
Remote sensor unit:
With temperature sensor and flow adjustment valveImage
(mm)
ModelAAADKS
PF3W704S/504S-□-□T1155081.269.567.5
PF3W720S/520S-□-□T1235485.273.571.5
PF3W740S/540S-□-□T15371105.590.089.0
ZS-40-A
Lead wire with M8 connector
Lead Wire Specifications
Pin no.Pin nameWire color
1DC (+)Brown
2OUT2White
3DC (-)Blue
4OUT1Black
ConductorNominal cross sectionAWG23
O.D.Approx. 0.7 mm
InsulatorMaterialHeat-resistant PVC
O.D.Approx. 1.1 mm
ColorBrown, White, Black, Blue
SheathMaterialHeat- and oil-resistant PVC
Finished O.D.ø4
*4-wire type lead wire with M8 connector used for the PF3W series
*For wiring, refer to the “Operation Manual” on the SMC website (http://www.smcworld.com).
Teilenummer
PF3W504-F03-1-X109
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Ausführung Durchflussrate (Höchstwert)
(L/min)
Sensor, Monitorstruktur Ausgabemethode Analoger Ausgang, Spezifikation Rohranschluss, Ausführung Leitungsgewinde-Ausführung Rohrleitungsgewinde, Nenn-Ø Druckfest
(MPa)
Betriebstemperaturbereich
(℃)
Betriebsfeuchtigkeitsbereich
(%)
Anzahl der Eingangspunkte Anzahl der Ausgangspunkte Analoger Spannungsausgang
(V)
Rohrverbindung, Richtung Materialien der mit Flüssigkeit in Berührung kommenden Teile Montagebohrungen Display Lampe Erworbene Standards Halterung Anschlusskabel Kalibrierungszertifikat enthalten Durchflussregelventil Temperatursensor Gerätespezifikationen (Momentaner Durchfluss) Gerätespezifikationen (integrierte Durchflussrate) Gerätespezifikationen (Temperatur) Maßgeschneiderte Spezifikationen Nenndurchflussbereich
(L/min)
Ausgangsspezifikation Analoger Stromausgang
(mA)
Schlauchaußendurchmesser
(mm)

452.58 €

1 26 Arbeitstage [Durchflussschalter] Durchflussschalter für Wasserbis weniger als 10[Separate Ausführung/Anschlussverbindung] Separater SensorAnalogSpannungInnengewinde[G] G[3/8] 3/81.50~5035~8511[1 bis 5 V DC] 1 bis 5 V2 RichtungenKunststoff + MetallVerfügbarDigitalVerfügbarCEOhneLead wire with M8 connector available (3 m)Without calibration certificateNoneWithout temperature sensorL/minOhne°CDichtungsmaterial: EPDM0.5 to 4KeineOhne-

Loading...

  1. 1

Grundlegende Informationen

Flüssigkeitstyp Wasser Druckart Standard Durchfluss-Ausführung Standard
Netzteil-Ausführung DC Versorgungsspannung(V) 12 bis 24 ±10% IP IP65

Sie befinden sich auf der Seite für 3-farbige Anzeige, Digitaler Durchflussmesser für Wasser, PF3W Serie, die Teilenummer ist PF3W504-F03-1-X109.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer PF3W504-F03-1-X109.

Produktvarianten

Teilenummer
PF3W504-03-1N
PF3W504-03-1T
PF3W504-03-1T-R
PF3W504-F03-1N
PF3W504-F03-1N-R
PF3W504-F03-1N-RA
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Ausführung Durchflussrate (Höchstwert)
(L/min)
Sensor, Monitorstruktur Ausgabemethode Analoger Ausgang, Spezifikation Rohranschluss, Ausführung Leitungsgewinde-Ausführung Rohrleitungsgewinde, Nenn-Ø Druckfest
(MPa)
Betriebstemperaturbereich
(℃)
Betriebsfeuchtigkeitsbereich
(%)
Anzahl der Eingangspunkte Anzahl der Ausgangspunkte Analoger Spannungsausgang
(V)
Rohrverbindung, Richtung Materialien der mit Flüssigkeit in Berührung kommenden Teile Montagebohrungen Display Lampe Erworbene Standards Halterung Anschlusskabel Kalibrierungszertifikat enthalten Durchflussregelventil Temperatursensor Gerätespezifikationen (Momentaner Durchfluss) Gerätespezifikationen (integrierte Durchflussrate) Gerätespezifikationen (Temperatur) Maßgeschneiderte Spezifikationen Nenndurchflussbereich
(L/min)
Ausgangsspezifikation Analoger Stromausgang
(mA)
Schlauchaußendurchmesser
(mm)

411.23 €

1 26 Arbeitstage [Durchflussschalter] Durchflussschalter für Wasserbis weniger als 10[Separate Ausführung/Anschlussverbindung] Separater SensorAnalogSpannungInnengewinde[Rc (R)] Rc[3/8] 3/81.50~5035~8511[1 bis 5 V DC] 1 bis 5 V2 RichtungenKunststoff + MetallVerfügbarDigitalVerfügbarCEOhneKein Anschlusskabel mit M8- SteckverbinderWithout calibration certificateNoneWithout temperature sensorL/minOhne°COhne0.5 to 4KeineOhne-

515.61 €

1 26 Arbeitstage [Durchflussschalter] Durchflussschalter für Wasserbis weniger als 10[Separate Ausführung/Anschlussverbindung] Separater SensorAnalogSpannungInnengewinde[Rc (R)] Rc[3/8] 3/81.5-35~8512[1 bis 5 V DC] 1 bis 5 V2 RichtungenKunststoff + MetallVerfügbarDigitalVerfügbarCEOhneLead wire with M8 connector available (3 m)Without calibration certificateNoneWith temperature sensorL/minOhne°COhne0.5 to 4KeineOhne-

526.44 €

1 26 Arbeitstage [Durchflussschalter] Durchflussschalter für Wasserbis weniger als 10[Separate Ausführung/Anschlussverbindung] Separater SensorAnalogSpannungInnengewinde[Rc (R)] Rc[3/8] 3/81.5-35~8512[1 bis 5 V DC] 1 bis 5 V2 RichtungenKunststoff + MetallVerfügbarDigitalVerfügbarCEMit BefestigungselementLead wire with M8 connector available (3 m)Without calibration certificateNoneWith temperature sensorL/minOhne°COhne0.5 to 4KeineOhne-

411.23 €

1 26 Arbeitstage [Durchflussschalter] Durchflussschalter für Wasserbis weniger als 10[Separate Ausführung/Anschlussverbindung] Separater SensorAnalogSpannungInnengewinde[G] G[3/8] 3/81.5-35~8511[1 bis 5 V DC] 1 bis 5 V2 RichtungenKunststoff + MetallVerfügbarDigitalVerfügbarCEOhneKein Anschlusskabel mit M8- SteckverbinderWithout calibration certificateNoneWithout temperature sensorL/minOhne°COhne0.5 to 4KeineOhne-

422.05 €

1 26 Arbeitstage [Durchflussschalter] Durchflussschalter für Wasserbis weniger als 10[Separate Ausführung/Anschlussverbindung] Separater SensorAnalogSpannungInnengewinde[G] G[3/8] 3/81.5-35~8511[1 bis 5 V DC] 1 bis 5 V2 RichtungenKunststoff + MetallVerfügbarDigitalVerfügbarCEMit BefestigungselementKein Anschlusskabel mit M8- SteckverbinderWithout calibration certificateNoneWithout temperature sensorL/minOhne°COhne0.5 to 4KeineOhne-

468.18 €

1 26 Arbeitstage [Durchflussschalter] Durchflussschalter für Wasserbis weniger als 10[Separate Ausführung/Anschlussverbindung] Separater SensorAnalogSpannungInnengewinde[G] G[3/8] 3/81.50~5035~8511[1 bis 5 V DC] 1 bis 5 V2 RichtungenKunststoff + MetallVerfügbarDigitalVerfügbarCEMit BefestigungselementKein Anschlusskabel mit M8- SteckverbinderKalibrierzertifikat verfügbarNoneWithout temperature sensorL/minOhne°COhne0.5 to 4KeineOhne-

Technischer Support