Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
PF3W721-F14-BTN-M
Model | PF3W704 | PF3W720 | PF3W740 | PF3W711 | PF3W721 | |||
---|---|---|---|---|---|---|---|---|
Applicable fluid | Water and ethylene glycol aqueous solution (with viscosity of 3 mPa・s [3 cP] or less)∗1 | |||||||
Detection method | Karman vortex | |||||||
Rated flow range | 0.5 to 4 L/min | 2 to 16 L/min | 5 to 40 L/min | 10 to 100 L/min | 50 to 250 L/min | |||
Display flow range | 0.35 to 5.50 L/min (Flow under 0.35 L/min is displayed as “0.00”) | 1.7 to 22.0 L/min (Flow under 1.7 L/min is displayed as “0.0”) | 3.5 to 55.0 L/min (Flow under 3.5 L/min is displayed as “0.0”) | 7 to 140 L/min (Flow under 7 L/min is displayed as “0”) | 20 to 350 L/min (Flow under 20 L/min is displayed as “0”) | |||
Set flow range | 0.35 to 5.50 L/min | 1.7 to 22.0 L/min | 3.5 to 55.0 L/min | 7 to 140 L/min | 20 to 350 L/min | |||
Smallest settable increment | 0.01 L/min | 0.1 L/min | 1 L/min | 2 L/min | ||||
Conversion of accumulated pulse (Pulse width: 50 ms) | 0.05 L/pulse | 0.1 L/pulse | 0.5 L/pulse | 1 L/pulse | 2 L/pulse | |||
Fluid temperature | 0 to 90℃ (No freezing or condensation) | 0 to 70°C (No freezing or condensation) | ||||||
Display unit | Instantaneous flow: L/min, Accumulated flow: L | |||||||
Accuracy | Display value: ±3% F.S. Analog output: ±3% F.S. | |||||||
Repeatability | ±2% F.S.∗2 | |||||||
Temperature characteristics | ±5% F.S. (25℃ standard) | |||||||
Operating pressure range∗3 | 0 to 1 MPa | |||||||
Proof pressure∗3 | 1.5 MPa | |||||||
Pressure loss (without flow adjustment valve | 45 kPa or less at the maximum flow | 60 kPa or less at the maximum flow | ||||||
Accumulated flow range∗4 | 99999999.9 L | 999999999 L | ||||||
By 0.1 L | By 0.5 L | By 1 L | ||||||
Switch output | NPN or PNP open collector output | |||||||
Max. load current | 80 mA | |||||||
Max. applied voltage | 28 VDC | |||||||
Internal voltage drop | NPN: 1 V or less (at load current of 80 mA) PNP: 1.5 V or less (at load current of 80 mA) | |||||||
Response time∗2, 5 | 0.5 s/1 s/2 s | |||||||
Output protection | Short-circuit protection | |||||||
Output mode | Flow rate | Select from Hysteresis, Window comparator, Accumulated output, or Accumulated pulse output modes. | ||||||
Temperature | Select from Hysteresis mode or Window comparator mode. | |||||||
Analog output | Response time∗6 | 0.5 s/1 s/2 s (linked with the switch output) | ||||||
Voltage output | Voltage output: 1 to 5 V Output impedance: 1 kΩ | |||||||
Current output | Output current: 4 to 20 mA Max. load impedance: 300Ω for 12 VDC, 600Ω for 24 VDC | |||||||
Hysteresis | Variable | |||||||
External input | Voltage free input: 0.4 V or less (Reed or Solid state), input for 30 ms or longer | |||||||
Display method | 2-screen display (Main screen: 4-digit, 7-segment, 2-color, Red/Green Sub screen: 6-digit, 11-segment, White) Display values updated 5 times per second | |||||||
Indicator light | Output 1, Output 2: Orange | |||||||
Power supply voltage | 12 to 24 VDC ±10% | |||||||
Current consumption | 50 mA or less | |||||||
Environment | Enclosure | IP65 | ||||||
Operating temperature range | 0 to 50℃ (No freezing or condensation) | |||||||
Operating humidity range | Operation, Storage: 35 to 85% R.H. (No condensation) | |||||||
Withstand voltage∗7 | 1000 VAC for 1 minute between terminals and housing | |||||||
Insulation resistance | 50 MΩ or more (500 VDC measured via megohmmeter) between terminals and housing | |||||||
Standards and regulations | CE/UKCA marking, UL (CSA) | |||||||
Wetted parts material∗8 | PPS, Stainless steel 304, FKM, SCS13 | |||||||
Non-grease | ||||||||
Piping port size∗9 | 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1 1/4, 1 1/2 | |||
Weight | Without temperature sensor/ Without flow adjustment valve | 210 g | 260 g | 410 g | 720 g | 890 g | ||
With temperature sensor/ Without flow adjustment valve | 285 g | 335 g | 530 g | 860 g | 1075 g | |||
Without temperature sensor/ With flow adjustment valve | 310 g | 360 g | 610 g | - | - | |||
With temperature sensor/ With flow adjustment valve | 385 g | 435 g | 730 g | - | - | |||
With lead wire with connector | +85 g |
∗1 Refer to the graph of measurable range for ethylene glycol aqueous solution on page 10. Measurement is possible as long as the fluid does not corrode the wetted parts and viscosity is 3 mPa・s (3 cP) or less. Be aware that water leakage may occur due to internal seal shrinkage or swelling depending on the type of fluid.
∗2 If 0.5 s is selected for the response time of the switch output, the repeatability will be ±3% F.S.
∗3 The operating pressure range and proof pressure may change according to the fluid temperature. Refer to the graphs on page 8.
∗4 Cleared when the power supply is turned off. The hold function can be selected. (Intervals of 2 or 5 minutes can be selected.)
If the 5-minute interval is selected, the life of the memory element (electronic parts) is limited to 1 million times. (If energized for 24 hours, life is calculated as 5 minutes x 1 million = 5 million minutes = about 9.5 years.) Therefore, if using the hold function, calculate the memory life for your operating conditions, and use within this life.
∗5 The response time when the set value is 90% in relation to the step input (The response time is 7 s when it is output by the temperature sensor.)
∗6 The response time until the set value reaches 90% in relation to the step input (The response time is 7 s when it is analog output by the temperature sensor.)
∗7 When the temperature sensor is used, it will be 250 VAC.
∗8 For details, refer to “Wetted Parts Construction” on page 10.
∗9 When the piping diameter or piping passage is restricted, the specifications may not be satisfied.
∗ Products with tiny scratches, marks, or display color or brightness variations which do not affect the performance of the product are verified as conforming products.
Model | PF3W504 | PF3W520 | PF3W540 | PF3W511 | PF3W521 | ||
---|---|---|---|---|---|---|---|
Applicable fluid | Water and ethylene glycol aqueous solution (with viscosity of 3 mPa・s [3 cP] or less)*1 | ||||||
Detection method | Karman vortex | ||||||
Rated flow range | 0.5 to 4 L/min | 2 to 16 L/min | 5 to 40 L/min | 10 to 100 L/min | 50 to 250 L/min | ||
Fluid temperature | 0 to 90℃ (No freezing or condensation) | 0 to 70℃ (No freezing or condensation) | |||||
Accuracy | ±3% F.S. | ||||||
Repeatability | ±2% F.S. | ||||||
Temperature characteristics | ±5% F.S. (25℃ standard) | ||||||
Operating pressure range*2 | 0 to 1 MPa*2 | ||||||
Proof pressure*2 | 1.5 MPa | ||||||
Pressure loss (without flow adjustment valve) | 45 kPa or less at the maximum flow | 60 kPa or less at the maximum flow | |||||
Analog output | Response time*3 | 1 s | |||||
Voltage output | Voltage output: 1 to 5 V Output impedance: 1 kΩ | ||||||
Current output | Output current: 4 to 20 mA Max. load impedance: 300Ω for 12 VDC, 600Ω for 24 VDC | ||||||
Indicator light | For power supply status, flow rate indicator (Blinking speed changes in response to flow rate.), and other error indicator | ||||||
Power supply voltage | 12 to 24 VDC ±10% | ||||||
Current consumption | 30 mA or less | ||||||
Environment | Enclosure | IP65 | |||||
Operating temperature range | 0 to 50℃ (No freezing or condensation) | ||||||
Operating humidity range | Operation, Storage: 35 to 85% R.H. (No condensation) | ||||||
Withstand voltage*4 | 1000 VAC for 1 minute between terminals and housing | ||||||
Insulation resistance | 50 MΩ or more (500 VDC measured via megohmmeter) between terminals and housing | ||||||
Standards and regulations | CE/UKCA marking, UL (CSA) | ||||||
Wetted parts material*5 | PPS, Stainless steel 304, FKM, SCS13 | ||||||
Non-grease | |||||||
Piping port size*6 | 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1 1/4, 1 1/2 | ||
Weight | Without temperature sensor/ Without flow adjustment valve | 195 g | 245 g | 395 g | 705 g | 875 g | |
With temperature sensor/ Without flow adjustment valve | 270 g | 320 g | 515 g | 840 g | 1060 g | ||
Without temperature sensor/ With flow adjustment valve | 295 g | 345 g | 595 g | - | - | ||
With temperature sensor/ With flow adjustment valve | 370 g | 415 g | 715 g | - | - | ||
With lead wire with connector | +85 g |
∗1 Refer to the graph of measurable range for ethylene glycol aqueous solution on page 10. Measurement is possible as long as the fluid does not corrode the wetted parts and viscosity is 3 mPa・s (3 cP) or less. Be aware that water leakage may occur due to internal seal shrinkage or swelling depending on the type of fluid.
∗2 The operating pressure range and proof pressure may change according to the fluid temperature. Refer to the graphs on page 8.
∗3 The response time until the set value reaches 90% in relation to the step input (The response time is 7 s when it is analog output by the temperature sensor.)
∗4 When the temperature sensor is used, it will be 250 VAC.
∗5 For details, refer to “Wetted Parts Construction” on page 10. ∗6 When the piping diameter or piping passage is restricted, the specifications may not be satisfied.
∗ Products with tiny scratches, marks, or display color or brightness variations which do not affect the performance of the product are verified as conforming products.
No. | Description | Material | Note |
---|---|---|---|
1 | Attachment | SCS13 | Stainless steel 304 equivalent PF3W704/720/740/711/504/520/540/511 |
Stainless steel 304 | PF3W721/521 | ||
2 | Seal | FKM | |
3 | Body | PPS | |
4 | Sensor | PPS | |
5 | Temperature sensor | Stainless steel 304 | |
6 | Temperature sensor body | Stainless steel 304 | |
7 | Flow adjustment valve body | PPS | |
8 | Flow adjustment valve cover | PPS | |
9 | Flow adjustment valve shaft | Stainless steel 304 | |
10 | Shaft support | PPS | |
11 | Seal | FKM | |
12 | Seal | FKM |
Pin no. | Pin name |
---|---|
1 | DC (+) |
2 | OUT2 |
3 | DC (-) |
4 | OUT1 |
Model | Port Size (Rc, NPT, G) | A | AA | B | D | DD | E | F | G | H | J | K | L | N | P | Bracket dimensions | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S | T | U | V | W | WX | Y | Z | ||||||||||||||||
PF3W704/504 | 3/8 | 70 | 50 | 30 | 60 | 45.6 | 40.6 | 15.2 | 24 | 14 | 35 | 26 | 18 | 13.6 | ø2.7depth 14 | 24 | 22 | 32 | 40 | 50 | 4.5 | 5 | 1.5 |
PF3W720/520 | 3/8, 1/2 | 78 | 54 | 30 | 60 | 45.6 | 40.6 | 15.2 | 27 | 18 | 39 | 30 | 18 | 13.6 | ø2.7 depth 12 | 28 | 22 | 32 | 40 | 50 | 4.5 | 5 | 1.5 |
PF3W740/540 | 1/2, 3/4 | 98 | 71 | 38 | 68 | 53.6 | 48.6 | 19.2 | 32 | 28 | 49 | 35 | 28 | 16.8 | ø2.7 depth 12 | 34 | 30 | 42 | 48 | 58 | 4.5 | 5 | 1.5 |
PF3W711/511 | 3/4, 1 | 124 | 92 | 46 | 77 | 62.6 | 57.6 | 23.0 | 41 | 42 | 63 | 48 | 28 | 18.0 | ø3.5 depth 14 | 44 | 36 | 48 | 58 | 70 | 5.5 | 7 | 2.0 |
PF3W721/521 | 1 1/4, 1 1/2 | 104 | 74 | 56 | 91 | 76.6 | 71.6 | 28.5 | 54 | 31 | 52 | 39.5 | 25 | 27.5 | ø3.5 depth 14 | - | - | - | - | - | - | - | - |
G1 1/4 | 108 | 76 | 33 | 54 | 41.5 | ||||||||||||||||||
G1 1/2 | 112 | 78 | 35 | 56 | 43.5 |
Model | A | AA |
---|---|---|
PF3W704/504-□-□T | 81 | 50 |
PF3W720/520-□-□T | 89 | 54 |
PF3W740/540-□-□T | 109 | 71 |
PF3W711/511-□-□T | 135 | 92 |
PF3W721/521-□-□T | 115 | 74 |
PF3W721/521-F12-□T | 119 | 76 |
PF3W721/521-F14-□T | 123 | 78 |
Model | A | AA | B | D | F | K | L | N | P | Q | Q Number of rotations | Bracket dimensions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S | T | ||||||||||||
PF3W704S/504S | 104 | 50 | 63.6 (Max. 68.6) | 70.2 | 34 | 58.5 | 18 | 13.6 | ø2.7 depth 10 | ø19 | 6 | 56.5 | 22 |
PF3W720S/520S | 112 | 54 | 63.6 (Max. 68.6) | 74.2 | 34 | 62.5 | 18 | 13.6 | ø2.7 depth 10 | ø19 | 6 | 60.5 | 22 |
PF3W740S/540S | 142 | 71 | 75.25 (Max. 81) | 94.5 | 44 | 79.0 | 28 | 16.8 | ø2.7 depth 10 | ø28 | 7 | 78.0 | 30 |
Model | A | AA | D | K | S |
---|---|---|---|---|---|
PF3W704S/504S-□-□T | 115 | 50 | 81.2 | 69.5 | 67.5 |
PF3W720S/520S-□-□T | 123 | 54 | 85.2 | 73.5 | 71.5 |
PF3W740S/540S-□-□T | 153 | 71 | 105.5 | 90.0 | 89.0 |
Pin no. | Pin name | Wire color |
---|---|---|
1 | DC (+) | Brown |
2 | OUT2 | White |
3 | DC (-) | Blue |
4 | OUT1 | Black |
Conductor | Nominal cross section | AWG23 |
---|---|---|
O.D. | Approx. 0.7 mm | |
Insulator | Material | Heat-resistant PVC |
O.D. | Approx. 1.1 mm | |
Color | Brown, White, Black, Blue | |
Sheath | Material | Heat- and oil-resistant PVC |
Finished O.D. | ø4 |
Teilenummer
|
---|
PF3W721-F14-BTN-M |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Ausführung | Durchflussrate (Höchstwert) (L/min) | Sensor, Monitorstruktur | Ausgabemethode | Analoger Ausgang, Spezifikation | Rohranschluss, Ausführung | Leitungsgewinde-Ausführung | Rohrleitungsgewinde, Nenn-Ø | Druckfest (MPa) | Betriebstemperaturbereich (℃) | Betriebsfeuchtigkeitsbereich (%) | Anzahl der Eingangspunkte | Anzahl der Ausgangspunkte | Analoger Spannungsausgang (V) | Rohrverbindung, Richtung | Materialien der mit Flüssigkeit in Berührung kommenden Teile | Montagebohrungen | Display | Lampe | Erworbene Standards | Halterung | Anschlusskabel | Kalibrierungszertifikat enthalten | Durchflussregelventil | Temperatursensor | Gerätespezifikationen (Momentaner Durchfluss) | Gerätespezifikationen (integrierte Durchflussrate) | Gerätespezifikationen (Temperatur) | Maßgeschneiderte Spezifikationen | Nenndurchflussbereich (L/min) | Ausgangsspezifikation | Analoger Stromausgang (mA) | Schlauchaußendurchmesser (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
967.60 € | 1 | 26 Arbeitstage | [Durchflussschalter] Durchflussschalter für Wasser | 100 to Unter 500 | - | PNP, offener Kollektor | - | Innengewinde | [G] G | [1 1/2] 1 1/2 | - | - | - | - | 2 | - | - | Kunststoff + Metall | - | - | - | - | Ohne | Ohne | Keine | Keine | mit Temperatursensor | L/min | L | °C | Ohne | 50 bis 250 | - | - | - |
Loading...
Flüssigkeitstyp | Wasser | Druckart | Standard | Durchfluss-Ausführung | Standard |
---|---|---|---|---|---|
Netzteil-Ausführung | DC | Versorgungsspannung(V) | 12 bis 24 ±10% | IP | IP65 |
Sie befinden sich auf der Seite für 3-farbige Anzeige, Digitaler Durchflussmesser für Wasser, PF3W Serie, die Teilenummer ist PF3W721-F14-BTN-M.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer PF3W721-F14-BTN-M.
Konfigurieren
Basiseigenschaften
Ausführung
Sensor, Monitorstruktur
Analoger Ausgang, Spezifikation
Leitungsgewinde-Ausführung
Rohrleitungsgewinde, Nenn-Ø
Anzahl der Eingangspunkte
Analoger Spannungsausgang(V)
Rohrverbindung, Richtung
Ausgangsspezifikation
Analoger Stromausgang(mA)
Schlauchaußendurchmesser(mm)
Ausführung
Durchflussrate (Höchstwert)(L/min)
Ausgabemethode
Rohranschluss, Ausführung
Anzahl der Ausgangspunkte
Materialien der mit Flüssigkeit in Berührung kommenden Teile
Halterung
Anschlusskabel
Kalibrierungszertifikat enthalten
Durchflussregelventil
Temperatursensor
Gerätespezifikationen (Momentaner Durchfluss)
Gerätespezifikationen (integrierte Durchflussrate)
Gerätespezifikationen (Temperatur)
Maßgeschneiderte Spezifikationen
Nenndurchflussbereich(L/min)
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
PF3W504-03-1N |
PF3W504-03-1T |
PF3W504-03-1T-R |
PF3W721-F14-C-M |
PF3W721-F14-CT-M |
PF3W721-F14-D-M |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Ausführung | Durchflussrate (Höchstwert) (L/min) | Sensor, Monitorstruktur | Ausgabemethode | Analoger Ausgang, Spezifikation | Rohranschluss, Ausführung | Leitungsgewinde-Ausführung | Rohrleitungsgewinde, Nenn-Ø | Druckfest (MPa) | Betriebstemperaturbereich (℃) | Betriebsfeuchtigkeitsbereich (%) | Anzahl der Eingangspunkte | Anzahl der Ausgangspunkte | Analoger Spannungsausgang (V) | Rohrverbindung, Richtung | Materialien der mit Flüssigkeit in Berührung kommenden Teile | Montagebohrungen | Display | Lampe | Erworbene Standards | Halterung | Anschlusskabel | Kalibrierungszertifikat enthalten | Durchflussregelventil | Temperatursensor | Gerätespezifikationen (Momentaner Durchfluss) | Gerätespezifikationen (integrierte Durchflussrate) | Gerätespezifikationen (Temperatur) | Maßgeschneiderte Spezifikationen | Nenndurchflussbereich (L/min) | Ausgangsspezifikation | Analoger Stromausgang (mA) | Schlauchaußendurchmesser (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
411.23 € | 1 | 26 Arbeitstage | [Durchflussschalter] Durchflussschalter für Wasser | bis weniger als 10 | [Separate Ausführung/Anschlussverbindung] Separater Sensor | Analog | Spannung | Innengewinde | [Rc (R)] Rc | [3/8] 3/8 | 1.5 | 0~50 | 35~85 | 1 | 1 | [1 bis 5 V DC] 1 bis 5 V | 2 Richtungen | Kunststoff + Metall | Verfügbar | Digital | Verfügbar | CE | Ohne | Kein Anschlusskabel mit M8- Steckverbinder | Without calibration certificate | None | Without temperature sensor | L/min | Ohne | °C | Ohne | 0.5 to 4 | Keine | Ohne | - | ||
515.61 € | 1 | 26 Arbeitstage | [Durchflussschalter] Durchflussschalter für Wasser | bis weniger als 10 | [Separate Ausführung/Anschlussverbindung] Separater Sensor | Analog | Spannung | Innengewinde | [Rc (R)] Rc | [3/8] 3/8 | 1.5 | - | 35~85 | 1 | 2 | [1 bis 5 V DC] 1 bis 5 V | 2 Richtungen | Kunststoff + Metall | Verfügbar | Digital | Verfügbar | CE | Ohne | Lead wire with M8 connector available (3 m) | Without calibration certificate | None | With temperature sensor | L/min | Ohne | °C | Ohne | 0.5 to 4 | Keine | Ohne | - | ||
526.44 € | 1 | 26 Arbeitstage | [Durchflussschalter] Durchflussschalter für Wasser | bis weniger als 10 | [Separate Ausführung/Anschlussverbindung] Separater Sensor | Analog | Spannung | Innengewinde | [Rc (R)] Rc | [3/8] 3/8 | 1.5 | - | 35~85 | 1 | 2 | [1 bis 5 V DC] 1 bis 5 V | 2 Richtungen | Kunststoff + Metall | Verfügbar | Digital | Verfügbar | CE | Mit Befestigungselement | Lead wire with M8 connector available (3 m) | Without calibration certificate | None | With temperature sensor | L/min | Ohne | °C | Ohne | 0.5 to 4 | Keine | Ohne | - | ||
895.06 € | 1 | 26 Arbeitstage | [Durchflussschalter] Durchflussschalter für Wasser | 100 to Unter 500 | [Integrierte Ausführung] Display integriert | NPN Offener Abnehmer / Analog | Spannung | Innengewinde | [G] G | [1 1/2] 1 1/2 | 1.5 | - | 35~85 | 1 | 2 | [1 bis 5 V DC] 1 bis 5 V | 2 Richtungen | Kunststoff + Metall | Verfügbar | Digital | Verfügbar | CE | Ohne | Lead wire with M8 connector available (3 m) | Without calibration certificate | None | Without temperature sensor | L/min | L | °C | Ohne | 50 to 250 | Keine | Ohne | - | ||
995.42 € | 1 | 26 Arbeitstage | [Durchflussschalter] Durchflussschalter für Wasser | 100 to Unter 500 | [Integrierte Ausführung] Display integriert | NPN Offener Abnehmer / Analog | Spannung | Innengewinde | [G] G | [1 1/2] 1 1/2 | 1.5 | 0~50 | 35~85 | 1 | 2 | [1 bis 5 V DC] 1 bis 5 V | 2 Richtungen | Kunststoff + Metall | Verfügbar | Digital | Verfügbar | CE | Ohne | Lead wire with M8 connector available (3 m) | Without calibration certificate | None | With temperature sensor | L/min | L | °C | Ohne | 50 to 250 | Keine | Ohne | - | ||
895.06 € | 1 | 26 Arbeitstage | [Durchflussschalter] Durchflussschalter für Wasser | 100 to Unter 500 | [Integrierte Ausführung] Display integriert | NPN Offener Abnehmer / Analog | Strom | Innengewinde | [G] G | [1 1/2] 1 1/2 | 1.5 | - | 35~85 | 1 | 2 | - | 2 Richtungen | Kunststoff + Metall | Verfügbar | Digital | Verfügbar | CE | Ohne | Lead wire with M8 connector available (3 m) | Without calibration certificate | None | Without temperature sensor | L/min | L | °C | Ohne | 50 to 250 | Keine | 4 bis 20 | - |