Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MY1M20G-245L
Bore size (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Action | Double acting | |||||||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | ||||||
Proof pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60℃ | |||||||
Cushion | Air cushion | |||||||
Lubrication | Non-lube | |||||||
Stroke length tolerance | 1000 or less: 0 to +1.8 1001 to 3000: 0 to +2.8 | 2700 or less: 0 to +1.8 2701 to 5000: 0 to +2.8 | ||||||
Piping port size | Front/Side port | M5 x 0.8 | 1/8 | 1/4 | 3/8 | |||
Bottom port | ø4 | ø6 | ø8 | ø10 |
No. | Description | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Head cover WR | Aluminum alloy | Painted |
3 | Head cover WL | Aluminum alloy | Painted |
4 | Slide table | Aluminum alloy | Hard anodized |
5 | Piston yoke | Aluminum alloy | Chromated |
6 | Piston | Aluminum alloy | Chromated |
7 | End cover | Special resin | |
8 | Wear ring | Special resin | |
9 | Cushion ring | Aluminum alloy | Anodized |
10 | Cushion needle | Rolled steel | Nickel plated |
11 | Stopper | Carbon steel | Nickel plated |
12 | Belt separator | Special resin | |
13 | Coupler | Sintered iron material | |
14 | Guide roller | Special resin | |
15 | Guide roller shaft | Stainless steel | |
18 | Belt clamp | Special resin | |
23 | Adjusting arm | Aluminum alloy | Chromated |
24 | Bearing R | Special resin | |
25 | Bearing L | Special resin | |
26 | Bearing S | Special resin | |
27 | Spacer | Stainless steel | |
28 | Backup spring | Stainless steel | |
29 | Spring pin | Carbon tool steel | |
30 | Hexagon socket head cap screw | Chromium molybdenum steel | Chromated |
31 | Hexagon socket button head screw | Chromium molybdenum steel | Chromated |
32 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated/Chromated |
34 | Hexagon socket head taper plug | Carbon steel | Chromated |
35 | Magnet | - | |
36 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated |
37 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated |
39 | Hexagon socket head taper plug | Carbon steel | Chromated |
40 | Magnet holder | Special resin | (ø16, ø20) |
41 | Hexagon socket head cap screw | Chromium molybdenum steel | Nickel plated |
42 | Type CR retaining ring | Spring steel | |
44 | Head plate | Aluminum alloy | Hard anodized (ø63) |
45 | Port cover | Special resin | (ø25 to ø40) |
46 | Lube-retainer | Special resin |
No. | Description | Qty. | MY1M16 | MY1M20 | MY1M25 | MY1M32 | MY1M40 | MY1M50 | MY1M63 |
---|---|---|---|---|---|---|---|---|---|
16 | Seal belt | 1 | MY16-16C- Stroke | MY20-16C- Stroke | MY25-16C- Stroke | MY32-16C- Stroke | MY40-16C- Stroke | MY50-16C- Stroke | MY63-16A- Stroke |
17 | Dust seal band | 1 | MY16-16B- Stroke | MY20-16B- Stroke | MY25-16B- Stroke | MY32-16B- Stroke | MY40-16B- Stroke | MY50-16B- Stroke | MY63-16B- Stroke |
33 | O-ring | 2 | KA00309 | KA00311 | KA00311 | KA00320 | KA00402 | KA00777 | KA00777 |
(ø4 x ø1.8 x ø1.1) | (ø5.1 x ø3 x ø1.05) | (ø5.1 x ø3 x ø1.05) | (ø7.15 x ø3.75 x ø1.7) | (ø8.3 x ø4.5 x ø1.9) | - | - | |||
43 | Side scraper | 2 | - | - | - | - | - | MYM50-15CK0502B | MYM63-15CK0503B |
19 | Scraper | 2 | MY1M16-PS | MY1M20-PS | MY1M25-PS | MY1M32-PS | MY1M40-PS | MY1M50-PS | MY1M63-PS |
20 | Piston seal | 2 | |||||||
21 | Cushion seal | 2 | |||||||
22 | Tube gasket | 2 | |||||||
38 | O-ring | 4 |
Model | A | B | C | G | GA | GB | H | J | K | L | LD | LH | LL | LW | M | MM | N | NC | NE | NH | NW | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M16 | 80 | 6 | 3.5 | 13.5 | 8.5 | 16.2 | 40 | M5 x 0.8 | 10 | 80 | 3.6 | 22.5 | 40 | 54 | 6 | M4 x 0.7 | 20 | 14 | 28 | 27.7 | 56 | 40 |
MY1M20 | 100 | 7.5 | 4.5 | 12.5 | 12.5 | 20 | 46 | M6 x 1 | 12 | 100 | 4.8 | 23 | 50 | 58 | 7.5 | M5 x 0.8 | 25 | 17 | 34 | 33.7 | 60 | 50 |
Model | PB | PG | PP | Q | QW | RR | SS | TT | UU | VV | W | WW | XX | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M16 | 40 | 3.5 | 7.5 | 153 | 9 | 48 | 11 | 2.5 | 15 | 14 | 10 | 68 | 13 | 30 | 160 |
MY1M20 | 40 | 4.5 | 11.5 | 191 | 10 | 45 | 14.5 | 5 | 18 | 12 | 12.5 | 72 | 14 | 32 | 200 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M16 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5 |
MY1M20 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5.5 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M16 | 30 | 6.5 | 9 | 4 | 8.4 | 1.1 | C6 |
MY1M20 | 32 | 8 | 6.5 | 4 | 8.4 | 1.1 |
Model | A | B | C | G | GB | H | J | K | L | LD | LH | LL | LW | M | MM | MW | N | NC | NE | NH | NW | P | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M25 | 110 | 9 | 5.5 | 17 | 24.5 | 54 | M6 x 1 | 9.5 | 102 | 5.6 | 27 | 59 | 70 | 10 | M5 x 0.8 | 66 | 30 | 21 | 41.8 | 40.5 | 60 | 1/8 | 60 |
MY1M32 | 140 | 11 | 6.5 | 19 | 30 | 68 | M8 x 1.25 | 16 | 132 | 6.8 | 35 | 74 | 88 | 13 | M6 x 1 | 80 | 37 | 26 | 52.3 | 50 | 74 | 1/8 | 80 |
MY1M40 | 170 | 14 | 8.5 | 23 | 36.5 | 84 | M10 x 1.5 | 15 | 162 | 8.6 | 38 | 89 | 104 | 13 | M6 x 1 | 96 | 45 | 32 | 65.3 | 63.5 | 94 | 1/4 | 100 |
Model | PB | PG | PP1 | PP1 | Q | QW | RR1 | RR2 | SS | TT | UU | VV | W | WW | XX | Z | ZZ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M25 | 50 | 7 | 12.7 | 12.7 | 206 | 15.5 | 46 | 18.9 | 17.9 | 4.1 | 15.5 | 16 | 16 | 84 | 11 | 38 | 220 | Rc 1/16 |
MY1M32 | 60 | 8 | 15.5 | 18.5 | 264 | 16 | 60 | 22 | 24 | 4 | 21 | 16 | 19 | 102 | 13 | 48 | 280 | Rc 1/16 |
MY1M40 | 80 | 9 | 17.5 | 20 | 322 | 26 | 72 | 25.5 | 29 | 9 | 26 | 21 | 23 | 118 | 20 | 54 | 340 | Rc 1/8 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M25 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5 |
MY1M32 | 5.5 | 3 | 2 | 3.4 | 5.8 | 7 |
MY1M40 | 6.5 | 3.8 | 2 | 4.5 | 7.3 | 8 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M25 | 38 | 9 | 4 | 6 | 11.4 | 1.1 | C9 |
MY1M32 | 48 | 11 | 6 | 6 | 11.4 | 1.1 | |
MY1M40 | 54 | 14 | 9 | 8 | 13.4 | 1.1 | C11.2 |
Model | A | B | C | G | GA | GB | H | J | K | L | LD | LH | LK | LL | LW | M | MM | N | NC | NE | NF | NH | NW | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M50 | 200 | 17 | 10.5 | 27 | 25 | 37.5 | 107 | M14 x 2 | 28 | 200 | 11 | 29 | 2 | 100 | 128 | 15 | M8 x 1.25 | 47 | 43.5 | 84.5 | 81 | 83.5 | 118 | 120 |
MY1M63 | 230 | 19 | 12.5 | 29.5 | 27.5 | 39.5 | 130 | M16 x 2 | 32 | 230 | 13.5 | 32.5 | 5.5 | 115 | 152 | 16 | M10 x 1.5 | 50 | 56 | 104 | 103 | 105 | 142 | 140 |
Model | PB | PG | PP | Q | QW | RR | SS | TT | UU | VV | W | W1 | WW | XX | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M50 | 90 | 10 | 26 | 380 | 28 | 90 | 35 | 10 | 35 | 24 | 28 | 144 | 128 | 22 | 74 | 400 |
MY1M63 | 110 | 12 | 42 | 436 | 30 | 110 | 49 | 13 | 43 | 28 | 30 | 168 | 152 | 25 | 92 | 460 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M50 | 6.5 | 3.8 | 2 | 4.5 | 7.3 | 8 |
MY1M63 | 8.5 | 5 | 2.5 | 5.5 | 8.4 | 8 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M50 | 74 | 18 | 8 | 10 | 17.5 | 1.1 | C15 |
MY1M63 | 92 | 18 | 9 | 10 | 17.5 | 1.1 |
Teilenummer
|
---|
MY1M20G-245L |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Ausführung | Hub (mm) | Tabelle Werkstoffe | Max. Gewichtslast (Bereich frei wählbar) (kg) | Max. Lastmasse (kg) | Tischgröße, Länge L (mm) | Zylinderinnen-Ø (Ø) | kolbenstangenlose Zylinder, Verbinderausführung | Umgebungsbedingungen | Oberflächenbehandlung des Tisches | Führung | Betriebsgeschwindigkeit (mm/s) | Tischgröße, Breite W (mm) | Tischgröße, Höhe H (mm) | Betriebsdruck (MPa) | Zulässiges statisches Moment MA (Nm) | Zulässiges statisches Moment MB (N•m) | Zulässiges statisches Moment MC (Nm) | Tisch, Parallelität (µm) | Anschluss-Ø | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
671.94 € | 1 | 9 Arbeitstage | Kolbenstangenloser Zylinder | 245 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 26 | 100 | 20 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Gleitführung] Führungsausführung des Gleitlagers | 100~1500 | 72 | 46 | 0,2 bis 0,8 | 10 | 5,2 | 1.7 | 120 | M5 | Ausführung mit zentralisiertem Anschluss | M-Schraube | Ohne Signalgeber (eingebautem Magnet) | Ohne | Ohne | Ohne | Ohne | - | - | - | - |
Loading...
Sie befinden sich auf der Seite für MY1M, Kolbenstangenloser Bandzylinder, mit Gleitführung ohne Hubbegrenzungseinheit, die Teilenummer ist MY1M20G-245L.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MY1M20G-245L.
Konfigurieren
Basiseigenschaften
Tabelle Werkstoffe
Oberflächenbehandlung des Tisches
Führung
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Ausführung
Ausführung
Hub(mm)
Max. Gewichtslast (Bereich frei wählbar)(kg)
Max. Lastmasse(kg)
Tischgröße, Länge L(mm)
Zylinderinnen-Ø(Ø)
kolbenstangenlose Zylinder, Verbinderausführung
Umgebungsbedingungen
Tischgröße, Breite W(mm)
Tischgröße, Höhe H(mm)
Betriebsdruck(MPa)
Tisch, Parallelität(µm)
Piping Format
Port Screw Type
Number of Switches
Custom-made Specifications
End Block
Model
Custom-made
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
MY1M16-1000A |
MY1M16-1000AL |
MY1M16-1000L |
MY1M20G-250 |
MY1M20G-250H |
MY1M20G-250L |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Ausführung | Hub (mm) | Tabelle Werkstoffe | Max. Gewichtslast (Bereich frei wählbar) (kg) | Max. Lastmasse (kg) | Tischgröße, Länge L (mm) | Zylinderinnen-Ø (Ø) | kolbenstangenlose Zylinder, Verbinderausführung | Umgebungsbedingungen | Oberflächenbehandlung des Tisches | Führung | Betriebsgeschwindigkeit (mm/s) | Tischgröße, Breite W (mm) | Tischgröße, Höhe H (mm) | Betriebsdruck (MPa) | Zulässiges statisches Moment MA (Nm) | Zulässiges statisches Moment MB (N•m) | Zulässiges statisches Moment MC (Nm) | Tisch, Parallelität (µm) | Anschluss-Ø | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
580.19 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 1000 | [Aluminium] Aluminiumlegierung | 10 to 19 | 18 | 80 | 16 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Gleitführung] Führungsausführung des Gleitlagers | 100~1000 | 68 | 40 | 0,2 bis 0,8 | 6 | 3,0 | 1,0 | 120 | M5 | Standardausführung | M-Schraube | Ohne Signalgeber (eingebautem Magnet) | Ohne | Ohne | Ohne | Ohne | - | - | - | - | ||
625.02 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 1000 | [Aluminium] Aluminiumlegierung | 10 to 19 | 18 | 80 | 16 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Gleitführung] Führungsausführung des Gleitlagers | 100~1500 | 68 | 40 | 0,2 bis 0,8 | 6 | 3,0 | 1,0 | 120 | M5 | Standardausführung | M-Schraube | Ohne Signalgeber (eingebautem Magnet) | Ohne | Ohne | Ohne | Ohne | - | - | - | - | ||
669.85 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 1000 | [Aluminium] Aluminiumlegierung | 10 to 19 | 18 | 80 | 16 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Gleitführung] Führungsausführung des Gleitlagers | 100~1500 | 68 | 40 | 0,2 bis 0,8 | 6 | 3,0 | 1,0 | 120 | M5 | Standardausführung | M-Schraube | Ohne Signalgeber (eingebautem Magnet) | Ohne | Ohne | Ohne | Ohne | - | - | - | - | ||
532.97 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 250 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 26 | 100 | 20 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Gleitführung] Führungsausführung des Gleitlagers | 100~1000 | 72 | 46 | 0,2 bis 0,8 | 10 | 5,2 | 1.7 | 120 | M5 | Ausführung mit zentralisiertem Anschluss | M-Schraube | Ohne Signalgeber (eingebautem Magnet) | Ohne | Ohne | Ohne | Ohne | - | - | - | - | ||
694.82 € | 1 | 9 Arbeitstage | Kolbenstangenloser Zylinder | 250 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 26 | 100 | 20 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Gleitführung] Führungsausführung des Gleitlagers | 100~1500 | 72 | 46 | 0,2 bis 0,8 | 10 | 5,2 | 1.7 | 120 | M5 | Ausführung mit zentralisiertem Anschluss | M-Schraube | Ohne Signalgeber (eingebautem Magnet) | Ohne | Ohne | Ohne | Ohne | - | - | - | - | ||
671.94 € | 1 | 8 Arbeitstage | Kolbenstangenloser Zylinder | 250 | [Aluminium] Aluminiumlegierung | 20 to 39.9 | 26 | 100 | 20 | Mechanisch verbunden | Universell einsetzbar | [Klar eloxiert] Hart eloxiertes Aluminium | [Gleitführung] Führungsausführung des Gleitlagers | 100~1500 | 72 | 46 | 0,2 bis 0,8 | 10 | 5,2 | 1.7 | 120 | M5 | Ausführung mit zentralisiertem Anschluss | M-Schraube | Ohne Signalgeber (eingebautem Magnet) | Ohne | Ohne | Ohne | Ohne | - | - | - | - |