Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
SS0751-08C4C6FD1
Teilenummer
|
---|
SS0751-08C4C6FD1 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Art | Kommunikationsprotokoll | Ausgangsformat | Type | Number of Inputs/Outputs | Connector | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Specified DIN rail length | Option | Number of Input/Output Units | Number of Input Blocks | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
305.90 € | 1 | auf Anfrage | Verteilersockel | - | - | Slim compact integrated base D sub connector (25P) kit | - | - | 8 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports) | Slim compact integrated base | S07□1□ | No DIN rail | N/A | - | - | 1.5 | - | - | - |
Loading...
Sie befinden sich auf der Seite für 5-port solenoid valve plug-in type S0700 series manifold optional parts, die Teilenummer ist SS0751-08C4C6FD1.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SS0751-08C4C6FD1.
Konfigurieren
Basiseigenschaften
Kommunikationsprotokoll
Ausgangsformat
Number of Inputs/Outputs
Connector
Number of Input/Output Units
Number of Input Blocks
Common specifications
Manifold wiring specifications
End Plate specifications
Ausführung
Art
Type
Number of Stations
Port pipe connection port diameter
Specifications
Applicable valve
Specified DIN rail length
Option
Lead wire length(m)
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
SS0700-1A-PD02-C4 |
SS0700-1A-PD03-C4 |
SS0700-1A-PD04-C4 |
SS0751-08C4C6FD1-D |
SS0751-08C4C6FD2-D0 |
SS0751-08C4C8FD0 |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Art | Kommunikationsprotokoll | Ausgangsformat | Type | Number of Inputs/Outputs | Connector | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Specified DIN rail length | Option | Number of Input/Output Units | Number of Input Blocks | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.39 € | 1 | auf Anfrage | Verteilerblock | - | - | Manifold block assembly tie rods (2 pieces) and lead wire assembly are included. | - | - | 2 | With one-touch pipe fitting for ⌀4 | - | - | No DIN rail | N/A | - | - | None | - | Double wiring | - | ||
33.39 € | 1 | auf Anfrage | Verteilerblock | - | - | Manifold block assembly tie rods (2 pieces) and lead wire assembly are included. | - | - | 3 | With one-touch pipe fitting for ⌀4 | - | - | No DIN rail | N/A | - | - | None | - | Double wiring | - | ||
33.39 € | 1 | auf Anfrage | Verteilerblock | - | - | Manifold block assembly tie rods (2 pieces) and lead wire assembly are included. | - | - | 4 | With one-touch pipe fitting for ⌀4 | - | - | No DIN rail | N/A | - | - | None | - | Double wiring | - | ||
326.44 € | 1 | auf Anfrage | Verteilersockel | - | - | Slim compact integrated base D sub connector (25P) kit | - | - | 8 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports) | Slim compact integrated base | S07□1□ | With DIN rail (Rail length standard) | N/A | - | - | 1.5 | - | - | - | ||
333.55 € | 1 | auf Anfrage | Verteilersockel | - | - | Slim compact integrated base D sub connector (25P) kit | - | - | 8 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports) | Slim compact integrated base | S07□1□ | No DIN rail (With metal fittings) | N/A | - | - | 3 | - | - | - | ||
271.19 € | 1 | auf Anfrage | Verteilersockel | - | - | Slim compact integrated base D sub connector (25P) kit | - | - | 8 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀8 (P, R ports) | Slim compact integrated base | S07□1□ | No DIN rail | N/A | - | - | None | - | - | - |