Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
SS0750-07C4C6FD0
Teilenummer
|
---|
SS0750-07C4C6FD0 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Art | Kommunikationsprotokoll | Ausgangsformat | Type | Number of Inputs/Outputs | Connector | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Specified DIN rail length | Option | Number of Input/Output Units | Number of Input Blocks | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
231.74 € | 1 | auf Anfrage | Verteilersockel | - | - | Split base D sub connector (25P) kit | - | - | 7 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports) | Split base | S07□0□ | No DIN rail | N/A | - | - | None | - | - | - |
Loading...
Sie befinden sich auf der Seite für 5-port solenoid valve plug-in type S0700 series manifold optional parts, die Teilenummer ist SS0750-07C4C6FD0.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer SS0750-07C4C6FD0.
Konfigurieren
Basiseigenschaften
Kommunikationsprotokoll
Ausgangsformat
Number of Inputs/Outputs
Connector
Number of Input/Output Units
Number of Input Blocks
Common specifications
Manifold wiring specifications
End Plate specifications
Ausführung
Art
Type
Number of Stations
Port pipe connection port diameter
Specifications
Applicable valve
Specified DIN rail length
Option
Lead wire length(m)
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
SS0700-1A-PD02-C4 |
SS0700-1A-PD03-C4 |
SS0700-1A-PD04-C4 |
SS0750-07C4C6SD0 |
SS0750-07C4C6SDBN-S |
SS0750-07C4C8FD0 |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Art | Kommunikationsprotokoll | Ausgangsformat | Type | Number of Inputs/Outputs | Connector | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Specified DIN rail length | Option | Number of Input/Output Units | Number of Input Blocks | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.39 € | 1 | auf Anfrage | Verteilerblock | - | - | Manifold block assembly tie rods (2 pieces) and lead wire assembly are included. | - | - | 2 | With one-touch pipe fitting for ⌀4 | - | - | No DIN rail | N/A | - | - | None | - | Double wiring | - | ||
33.39 € | 1 | auf Anfrage | Verteilerblock | - | - | Manifold block assembly tie rods (2 pieces) and lead wire assembly are included. | - | - | 3 | With one-touch pipe fitting for ⌀4 | - | - | No DIN rail | N/A | - | - | None | - | Double wiring | - | ||
33.39 € | 1 | auf Anfrage | Verteilerblock | - | - | Manifold block assembly tie rods (2 pieces) and lead wire assembly are included. | - | - | 4 | With one-touch pipe fitting for ⌀4 | - | - | No DIN rail | N/A | - | - | None | - | Double wiring | - | ||
202.60 € | 1 | auf Anfrage | Verteilersockel | No SI unit | - | Split-based serial transmission kit EX250 / 500 compatible manifold | - | - | 7 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports) | Split base | S07□0□ | No DIN rail | N/A | - | - | None | - | - | - | ||
557.63 € | 1 | auf Anfrage | Verteilersockel | EtherCAT | - | EX260 (output compatible) serial transmission system compatible | 16-point output | Connector M12 | 7 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀6 (P, R ports) | - | - | No DIN rail | Built-in silencer | - | - | None | Negative common | - | - | ||
231.74 € | 1 | auf Anfrage | Verteilersockel | - | - | Split base D sub connector (25P) kit | - | - | 7 | With one-touch pipe fitting for ⌀4 (cylinder port)/ with one-touch pipe fitting for ⌀8 (P, R ports) | Split base | S07□0□ | No DIN rail | N/A | - | - | None | - | - | - |