Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Art | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Protective structure | Option | Number of Valves (Stück) | Connector output direction | Piping model | Number of Pins | Electrical entry direction | Environment / application specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.89 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 2 | Connector facing up | Side ported | 25 poles | - | Standard | ||
115.89 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 2 | Connector facing up | Side ported | 25 poles | - | Standard | ||
112.52 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | U side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 2 | Connector facing up | Side ported | 25 poles | - | Standard | ||
133.29 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | ||
133.29 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | ||
173.47 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | ||
173.47 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | ||
173.47 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | ||
173.47 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | ||
150.69 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
150.69 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
150.69 € | 1 | 39 Arbeitstage | - | D-Substecker 25 pins | Direktmontage | 4 | Steckverbindung für ø4 | interne Pilotluft | - | beidseitig | - | - | - | - | - | - | - | aufwärts | - | ||
179.02 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
190.89 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
190.89 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
219.21 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
190.89 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
190.89 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
183.05 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen, eingebauter Schalldämpfer | SY3000 | Both sides (2 to 24 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
147.34 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | D side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
147.34 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | D side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
167.35 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | D side (2-10 stations) | With DIN metal fittings (Without DIN rail) | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
167.44 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | D side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
195.76 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | D side (2-10 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
147.34 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | U side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
149.35 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen, eingebauter Schalldämpfer | SY3000 | U side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | ||
168.11 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
168.11 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
208.31 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
208.31 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
208.31 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
208.31 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
164.74 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | D side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
164.74 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | U side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | ||
185.53 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
185.53 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
185.53 € | 1 | 9 Arbeitstage | - | D-Substecker 25 pins | Direktmontage | 6 | Steckverbindung für ø4 | interne Pilotluft | - | beidseitig | - | - | - | - | - | - | - | aufwärts | - | ||
213.85 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
205.55 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
225.73 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
225.73 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
225.73 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
225.73 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
189.53 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen, eingebauter Schalldämpfer | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
182.16 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | D side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
210.50 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | U side (2-10 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | ||
202.94 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
202.94 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
243.13 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
243.13 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
243.13 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
243.13 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
199.58 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | U side (2-10 stations) | - | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
227.90 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | U side (2-10 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | ||
220.35 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | ||
220.35 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | ||
249.60 € | 1 | auf Anfrage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | Standardlänge | IP40-Spezifikationen | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | ||
240.37 € | 1 | 9 Arbeitstage | Verteilersockel | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Interne Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | IP40-Spezifikationen | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | ||
260.53 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | ||
260.53 € | 1 | 14 Arbeitstage | Verteilersockel | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Externe Pilotspezifikationen | SY3000 | Both sides (2 to 24 stations) | - | IP40-Spezifikationen | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard |
Loading...
Konfigurieren
Basiseigenschaften
Art
Connector
Mounting Method
Number of Stations
Port pipe connection port diameter
Specifications
Applicable valve
P- and E-port entry position
Specified DIN rail length
Protective structure
Option
Number of Valves(Stück)
Connector output direction
Piping model
Number of Pins
Electrical entry direction
Environment / application specifications
Ausführung
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften