Steckverbinder / Diskreter Drahtsteckverbinder für den Anschluss, Baureihe DF1B (2,5 mm Raster)【1-10,000 Stk. pro Packung】 (Teilenummern)

Steckverbinder / Diskreter Drahtsteckverbinder für den Anschluss, Baureihe DF1B (2,5 mm Raster)
  • Mengenrabatt
Connector for board-to-cable and cable-to-cable connections with 2.5-mm pitch. A wide variety of offerings, including choices in PCB mounting orientation, terminal arrangements, and terminal plating.

[Features]
· A new approach to contact pressure welding and crimping: A new type of connector where the contact-pressure-welded terminal is inserted into the casing.
· By combined use of insulation displacement terminals and crimp terminals, wires with different current ratings can coexist within the same case.
· Terminals can be replaced after wires are connected, allowing ease of maintenance.
· Since the insulation displacement area is protected by the housing, a high level of reliability is ensured.
· Insulation displacement can be performed simply by replacing the applicator of a conventional crimp machine, so no expensive insulation displacement machine is required.
· Headers support potting: A header with increased height to support potting of the board for waterproofing (via resin filling) is available.
· A wide variety of offerings: Each of the "board-to-board" and "relay" series offers both single-row and double-row terminal arrangements, as well as tin and gold standard plating.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

DF1B-30DES-2.5RC

Teilenummer
DF1B-30DES-2.5RC
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
RoHSApplicable pin/contact Number Of Cores Steckverbinderausführung Nennstrom
(A)
Verkabelungsverfahren Connection direction Beschichtung von Bauteil mit Kontakt zur Klemme Produktkategorie Spezifikationen Eigenschaften Passende Drahtgröße
(AWG)
Kontakt-Rastermaß
(mm)
Verteileranschlussraster
(mm)
Besondere Hinweise

0.50 €

5 Verfügbar 5 Arbeitstage -Buchse30Plattenmontage3[Sonstige] Crimp/SchweißenGeradeKeine KlemmeRelaisbuchseZweireihigKomplettes SchlossNA2.52.5-

Loading...

  1. 1

Grundlegende Informationen

Connector Shape Rechteckig Connector series initials D / E / F D· E· F DF
Allowable Voltage(V) 250 VAC Representative Standard UL / CSA Betriebstemperaturbereich(°C) –35 bis +85
Nennspannung (Standard)(V) UL CSA: 30 V

Technischer Support