AD-4212A Produktionswägesystem - Option

AD-4212A Produktionswägesystem - Option
4 years warranty
High resolution and quick stabilization times
Standard RS-232C interface
Use a Weighing Pan of your own design for holding special objects
In case AD-4212A, 3-level comparator with contact output and buzzer
in case AD-4212B, 5-level comparator with contact output and buzzer
Data memory, GLP and GMP compliant
WinCT Software tool for data acquisition from PC
Multiple Weighing units: g, mg, OZ, Lb, LOZ, Ozt, ct, mom, dwt, GN, TL, t, MS, PC and Pct (%)
VDF screen for easy to read Weighing results
External digital inputs to trigger actions such as RE-ZERO or PRINT
Protection against vertical or transverse shocks - patented (AD-4212B)
2 m connection cable between sensor and indicator

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
AD-4212A-OP-01
AD-4212A-OP-04
AD-4212A-OP-07
AD-4212A-OP-08
AD-4212A-OP-19
AD-4212A-OP-20
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
RoHS

578.00 €

1 30 Arbeitstage 10

536.00 €

1 30 Arbeitstage 10

205.00 €

1 30 Arbeitstage 10

720.00 €

1 30 Arbeitstage 10

141.00 €

1 30 Arbeitstage 10

141.00 €

1 30 Arbeitstage 10

Loading...

  1. 1

Technischer Support