Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
BBT50-MEGA13N-120
Teilenummer
|
---|
BBT50-MEGA13N-120 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φd (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φd (mm) | Mass (g) | Big Plus BT NO. | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
430.08 € | 1 | 5 Arbeitstage | BT50 | 2.5 ~13 | 120 | 20000 | 2.5 ~13 | 120 | MGN13 | NBC13-□ | 44~63 | 67 | 13 | 35 | 4200 | BBT50 | Two-plane restricted system composed by tapered face and end face now standardized into this wide series of chucks, suitable also as a basic holders. |
Loading...
Product Category | Grundkörper | Applicable Manufacturing Machinery (main unit) | Bearbeitungszentren |
---|
Konfigurieren
Basiseigenschaften
Ausführung
Spindle types
Retainable blade diameter(mm)
Holder Length L(mm)
Maximum Allowable Rotational Speed(min-1)
φd(mm)
L(mm)
Compatible Nut
Compatible Collet
Blade adjustment amount H(mm)
L1(mm)
Maximum Gripping Diameter(mm)
φd(mm)
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften