Teilenummer
|
---|
WEL-MIG-308-0.9-12.5 |
WEL-MIG-308-1.2-12.5 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Wire Diameter (mm) | |
---|---|---|---|---|---|
315.92 € | 1 | 8 Arbeitstage | 0.9 | ||
301.49 € | 1 | 8 Arbeitstage | 1.2 |
Loading...
Product Type | Schweißdraht | Amount Of Content | 1 Box (12.5 kg) | Application | Welding of SUS304 |
---|---|---|---|---|---|
(JIS) Equivalent standard | YS308 | (AWS) Equivalent standard | ER308 | Chemical components C(%) | 0.04 |
Chemical components Si(%) | 0.46 | Chemical components Mn(%) | 1.9 | Chemical components Ni(%) | 9.45 |
Chemical components Cr(%) | 20.13 | Chemical components Mo(%) | ─ | Other (Each One)(%) | ─ |
Mechanical property (tensile strength)(Mpa) | 581 | Mechanical property (elongation)(%) | 48.3 | Shield Gas | Ar+2%O2 |
Mass(g) | 12500 |
Konfigurieren
Basiseigenschaften
Wire Diameter(mm)
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften