Shielded Metal Arc Welding Rod for Stainless Steel WEL 316

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
WEL-316-2.6-2.5
WEL-316-3.2-5
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content Mass
(g)

125.92 €

1 Verfügbar 8 Arbeitstage 2.630055~8050–701 Pack (2.5 kg)2500

239.24 €

1 Verfügbar 8 Arbeitstage 3.235070~12065~1051 Pack (5 kg)5000

Loading...

  1. 1

Grundlegende Informationen

Product Type Schweißstab Features WEL 316 is an austenite stainless steel wielding bar, with excellent resistance to corrosion resistance from non-oxidized acids such as sulfuric acid, dilute sulfuric acid, etc., as it contains molybdenum with a large amount of nickel. Also, as clip resistance is high in high temperatures, it can also be used for heat-resistant steel welding. Application SUS 316
(JIS) Equivalent standard Z 3221 ES316-16 (AWS) Equivalent standard A5.4 E316-16 Identification Color End Surface White
Identification Color Side Surface Flux System Lime/Titania Type Welding Position All Positions
Mechanical property (tensile strength)(Mpa) 575 Mechanical property (elongation)(%) 42 Mechanical property (0.2% yield stress)(Mpa) 444

Technischer Support