Teilenummer
|
---|
N331.1A-054508E-KM-1020 |
N331.1A-054508M-KM-1020 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Features of the blade tip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.28 € | 10 | 6 Arbeitstage | Gusseisen | 4.45 | 0.8 | GC1020 | 5.7 | 1.2 | 9.5 | 5 | Medium | 6.5 | The Sharpest and Most Precise Blade | ||
23.25 € | 10 | 6 Arbeitstage | Gusseisen | 4.45 | 0.8 | GC1020 | 5.7 | 1.2 | 9.5 | 5 | Medium | 6.5 | The Strongest Blade |
Loading...
Shape (initial letter of model number) | L (rechteckig) | Clearance angle | N (0°) | Available corners | 4 |
---|---|---|---|---|---|
Tip hand (right or left) | No-hand |
Konfigurieren
Basiseigenschaften
Ausführung
work material
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Dimensions la(mm)
Wiper Length BS(mm)
Dimensions iW(mm)
Tip Size
Machining State
Dimension L(mm)
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften