Hand-Free Key Locker, for 1-Person Use to 8-Person Use

Hand-Free Key Locker, for 1-Person Use to 8-Person Use
[Features]
· A locker that eliminates the hassle of carrying keys and worries about losing them by instead locking with a freely selectable pin number (4 digits).

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

WKL47

Teilenummer
WKL47
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Amount Of Content

844.63 €

1 7 Arbeitstage 1 unit

Loading...

  1. 1

Grundlegende Informationen

Width (mm) 900 Height (mm) 1790 Depth (mm) 515
Details Type For 4 people Color White Effective Dimensions per Box: Opening Width(mm) 174
Effective Dimensions per Box: Depth(mm) 465 Effective Dimensions per Box: Height(mm) 1650 Accessory Mirror, towel hanger, umbrella stand, drip tray, hanger pipe, luggage rack, hand key lock
Trusco Code 478-9725 Specifications Finished product Key Hands-free key type
Material Steel Mass(kg) 53.6 Notes If you forget the PIN number, a master jig (sold separately) can be used for unlocking.
Amount Of Content 1 unit

Technischer Support